Part Number: SK-AM62A-LP
Tool/software:
Hello,
We are working on LSC for the IMX219. When we generated the default BIN file from the DCC tools, we encountered lines on the screen.

I have attached the Files below,
<?xml version="1.0" encoding="utf-8"?>
<RAWFE_cfg_lsc_xml xmlns:xsi="http://www.w3.org/2001/XMLSchema-instance" xmlns:xsd="http://www.w3.org/2001/XMLSchema">
<!--this is a comment-->
<dcc_name>rawfe_cfg_lsc</dcc_name>
<dcc_header>
<camera_module_id> 219 </camera_module_id>
<dcc_descriptor_id> 7 </dcc_descriptor_id>
<algorithm_vendor_id> 1 </algorithm_vendor_id>
<tunning_tool_version> 0 </tunning_tool_version>
</dcc_header>
<!--=======================================================================-->
<typedef>
<cfg_rawfe_lsc type="struct">
<!--==================cfg lsc=====================================================-->
<lsc_cfg_enable type="uint32"> </lsc_cfg_enable>
<lsc_cfg_gain_mode_m type="uint32"> </lsc_cfg_gain_mode_m>
<lsc_cfg_gain_mode_n type="uint32"> </lsc_cfg_gain_mode_n>
<lsc_cfg_gain_format type="uint32"> </lsc_cfg_gain_format>
<lsc_cfg_lut_size type="uint32"> </lsc_cfg_lut_size>
<lsc_lut type="uint8*"> </lsc_lut>
</cfg_rawfe_lsc>
</typedef>
<!--=======================================================================-->
<use_case val="65535">
<n-space>
<region0 class="0">
<gain val="0" min="0" max="1000000"> </gain>
<exposure val="1" min="0" max="1000000"> </exposure>
<colortemperature val="2" min="0" max="1000000"> </colortemperature>
</region0>
</n-space>
<parameter_package>
<rawfe_lsc_dcc type="cfg_rawfe_lsc">
{
<!--===============================cfg lsc dcc=======================================-->
1 // lsc_cfg_enable 0:disable, 1: enable
5 // lsc_cfg_gain_mode_m 3:8x, 4:16x, 5: 32x, 6: 64x, 7: 128x
5 // lsc_cfg_gain_mode_n 3:8x, 4:16x, 5: 32x, 6: 64x, 7: 128x
1 // lsc_cfg_gain_format 0:Q8, 1:Q8+1, 2:Q7, 3:Q7+1, 4:Q6, 5:Q6+1, 6:Q5, 7:Q5+1
8480 // lsc_cfg_lut_size in bytes
{
178 178 178 178 170 170 170 170 163 163 163 163 151 151 151 151 144 144 144 144 133 133 133 133 127 127 127 127 119 119 119 119 114 114 114 114 106 106 106 106 102 102 102 102 95 95 95 95 88 88 88 88 86 86 86 86 80 80 80 80 76 76 76 76 73 73 73 73 69 69 69 69 67 67 67 67 66 66 66 66 62 62 62 62 61 61 61 61 59 59 59 59 57 57 57 57 57 57 57 57 57 57 57 57 57 57 57 57 57 57 57 57 57 57 57 57 59 59 59 59 61 61 61 61 62 62 62 62 64 64 64 64 67 67 67 67 69 69 69 69 73 73 73 73 76 76 76 76 79 79 79 79 84 84 84 84 88 88 88 88 93 93 93 93 99 99 99 99 104 104 104 104 111 111 111 111 117 117 117 117 125 125 125 125 133 133 133 133 142 142 142 142 149 149 149 149 159 159 159 159 166 166 166 166 178 178 178 178 186 186 186 186
170 170 170 170 163 163 163 163 152 152 152 152 146 146 146 146 136 136 136 136 127 127 127 127 119 119 119 119 114 114 114 114 106 106 106 106 99 99 99 99 93 93 93 93 88 88 88 88 82 82 82 82 78 78 78 78 75 75 75 75 69 69 69 69 67 67 67 67 64 64 64 64 61 61 61 61 57 57 57 57 56 56 56 56 54 54 54 54 53 53 53 53 51 51 51 51 51 51 51 51 51 51 51 51 51 51 51 51 51 51 51 51 51 51 51 51 53 53 53 53 54 54 54 54 56 56 56 56 57 57 57 57 59 59 59 59 62 62 62 62 67 67 67 67 69 69 69 69 73 73 73 73 78 78 78 78 82 82 82 82 86 86 86 86 93 93 93 93 99 99 99 99 104 104 104 104 111 111 111 111 117 117 117 117 125 125 125 125 133 133 133 133 142 142 142 142 149 149 149 149 161 161 161 161 170 170 170 170 179 179 179 179
166 166 166 166 156 156 156 156 146 146 146 146 136 136 136 136 127 127 127 127 122 122 122 122 114 114 114 114 106 106 106 106 99 99 99 99 93 93 93 93 86 86 86 86 82 82 82 82 76 76 76 76 73 73 73 73 67 67 67 67 64 64 64 64 61 61 61 61 57 57 57 57 54 54 54 54 53 53 53 53 50 50 50 50 49 49 49 49 47 47 47 47 47 47 47 47 45 45 45 45 45 45 45 45 45 45 45 45 45 45 45 45 46 46 46 46 47 47 47 47 48 48 48 48 50 50 50 50 51 51 51 51 54 54 54 54 57 57 57 57 59 59 59 59 64 64 64 64 67 67 67 67 71 71 71 71 76 76 76 76 80 80 80 80 86 86 86 86 91 91 91 91 99 99 99 99 104 104 104 104 111 111 111 111 119 119 119 119 127 127 127 127 136 136 136 136 146 146 146 146 152 152 152 152 163 163 163 163 172 172 172 172
159 159 159 159 149 149 149 149 139 139 139 139 130 130 130 130 122 122 122 122 114 114 114 114 106 106 106 106 99 99 99 99 93 93 93 93 86 86 86 86 80 80 80 80 76 76 76 76 71 71 71 71 67 67 67 67 62 62 62 62 57 57 57 57 55 55 55 55 51 51 51 51 50 50 50 50 47 47 47 47 44 44 44 44 44 44 44 44 43 43 43 43 41 41 41 41 40 40 40 40 40 40 40 40 40 40 40 40 40 40 40 40 41 41 41 41 43 43 43 43 43 43 43 43 44 44 44 44 47 47 47 47 48 48 48 48 51 51 51 51 54 54 54 54 57 57 57 57 61 61 61 61 66 66 66 66 69 69 69 69 75 75 75 75 80 80 80 80 86 86 86 86 91 91 91 91 99 99 99 99 104 104 104 104 114 114 114 114 120 120 120 120 127 127 127 127 136 136 136 136 146 146 146 146 156 156 156 156 166 166 166 166
152 152 152 152 145 145 145 145 133 133 133 133 125 125 125 125 117 117 117 117 109 109 109 109 102 102 102 102 95 95 95 95 86 86 86 86 80 80 80 80 76 76 76 76 69 69 69 69 66 66 66 66 61 61 61 61 57 57 57 57 53 53 53 53 50 50 50 50 47 47 47 47 44 44 44 44 43 43 43 43 40 40 40 40 38 38 38 38 37 37 37 37 36 36 36 36 36 36 36 36 35 35 35 35 35 35 35 35 36 36 36 36 36 36 36 36 36 36 36 36 37 37 37 37 40 40 40 40 41 41 41 41 44 44 44 44 45 45 45 45 50 50 50 50 52 52 52 52 56 56 56 56 59 59 59 59 64 64 64 64 69 69 69 69 75 75 75 75 80 80 80 80 86 86 86 86 93 93 93 93 99 99 99 99 106 106 106 106 114 114 114 114 123 123 123 123 130 130 130 130 142 142 142 142 149 149 149 149 162 162 162 162
146 146 146 146 136 136 136 136 127 127 127 127 119 119 119 119 111 111 111 111 102 102 102 102 95 95 95 95 88 88 88 88 82 82 82 82 76 76 76 76 70 70 70 70 66 66 66 66 60 60 60 60 56 56 56 56 51 51 51 51 48 48 48 48 44 44 44 44 43 43 43 43 40 40 40 40 37 37 37 37 36 36 36 36 33 33 33 33 32 32 32 32 31 31 31 31 30 30 30 30 30 30 30 30 30 30 30 30 30 30 30 30 31 31 31 31 32 32 32 32 33 33 33 33 35 35 35 35 36 36 36 36 38 38 38 38 41 41 41 41 44 44 44 44 47 47 47 47 51 51 51 51 54 54 54 54 59 59 59 59 64 64 64 64 69 69 69 69 75 75 75 75 80 80 80 80 86 86 86 86 94 94 94 94 102 102 102 102 109 109 109 109 117 117 117 117 127 127 127 127 135 135 135 135 146 146 146 146 156 156 156 156
142 142 142 142 130 130 130 130 124 124 124 124 114 114 114 114 106 106 106 106 99 99 99 99 91 91 91 91 84 84 84 84 78 78 78 78 71 71 71 71 66 66 66 66 61 61 61 61 56 56 56 56 51 51 51 51 47 47 47 47 44 44 44 44 41 41 41 41 37 37 37 37 35 35 35 35 32 32 32 32 30 30 30 30 28 28 28 28 28 28 28 28 27 27 27 27 26 26 26 26 26 26 26 26 26 26 26 26 26 26 26 26 27 27 27 27 27 27 27 27 28 28 28 28 30 30 30 30 32 32 32 32 35 35 35 35 37 37 37 37 40 40 40 40 43 43 43 43 47 47 47 47 50 50 50 50 54 54 54 54 59 59 59 59 65 65 65 65 69 69 69 69 76 76 76 76 82 82 82 82 88 88 88 88 97 97 97 97 104 104 104 104 114 114 114 114 121 121 121 121 130 130 130 130 139 139 139 139 149 149 149 149
136 136 136 136 127 127 127 127 117 117 117 117 109 109 109 109 102 102 102 102 93 93 93 93 86 86 86 86 78 78 78 78 73 73 73 73 67 67 67 67 61 61 61 61 56 56 56 56 51 51 51 51 47 47 47 47 44 44 44 44 40 40 40 40 36 36 36 36 33 33 33 33 31 31 31 31 28 28 28 28 27 27 27 27 25 25 25 25 24 24 24 24 24 24 24 24 23 23 23 23 23 23 23 23 23 23 23 23 23 23 23 23 23 23 23 23 24 24 24 24 25 25 25 25 26 26 26 26 28 28 28 28 30 30 30 30 33 33 33 33 36 36 36 36 38 38 38 38 43 43 43 43 46 46 46 46 50 50 50 50 55 55 55 55 59 59 59 59 66 66 66 66 71 71 71 71 78 78 78 78 84 84 84 84 91 91 91 91 99 99 99 99 106 106 106 106 117 117 117 117 125 125 125 125 133 133 133 133 146 146 146 146
130 130 130 130 123 123 123 123 114 114 114 114 104 104 104 104 97 97 97 97 88 88 88 88 82 82 82 82 76 76 76 76 69 69 69 69 62 62 62 62 57 57 57 57 52 52 52 52 48 48 48 48 44 44 44 44 40 40 40 40 36 36 36 36 32 32 32 32 30 30 30 30 27 27 27 27 25 25 25 25 24 24 24 24 22 22 22 22 20 20 20 20 19 19 19 19 19 19 19 19 18 18 18 18 18 18 18 18 18 18 18 18 19 19 19 19 20 20 20 20 22 22 22 22 23 23 23 23 25 25 25 25 27 27 27 27 28 28 28 28 32 32 32 32 36 36 36 36 38 38 38 38 43 43 43 43 47 47 47 47 51 51 51 51 56 56 56 56 61 61 61 61 67 67 67 67 74 74 74 74 80 80 80 80 86 86 86 86 95 95 95 95 102 102 102 102 111 111 111 111 119 119 119 119 130 130 130 130 139 139 139 139
127 127 127 127 119 119 119 119 109 109 109 109 102 102 102 102 93 93 93 93 86 86 86 86 78 78 78 78 71 71 71 71 66 66 66 66 59 59 59 59 54 54 54 54 49 49 49 49 44 44 44 44 40 40 40 40 36 36 36 36 32 32 32 32 28 28 28 28 26 26 26 26 24 24 24 24 22 22 22 22 20 20 20 20 18 18 18 18 18 18 18 18 17 17 17 17 16 16 16 16 16 16 16 16 16 16 16 16 16 16 16 16 16 16 16 16 17 17 17 17 18 18 18 18 19 19 19 19 22 22 22 22 24 24 24 24 26 26 26 26 28 28 28 28 31 31 31 31 36 36 36 36 38 38 38 38 43 43 43 43 48 48 48 48 53 53 53 53 57 57 57 57 64 64 64 64 69 69 69 69 76 76 76 76 84 84 84 84 91 91 91 91 99 99 99 99 106 106 106 106 117 117 117 117 127 127 127 127 136 136 136 136
125 125 125 125 114 114 114 114 106 106 106 106 98 98 98 98 88 88 88 88 82 82 82 82 75 75 75 75 67 67 67 67 62 62 62 62 56 56 56 56 50 50 50 50 45 45 45 45 41 41 41 41 36 36 36 36 33 33 33 33 29 29 29 29 26 26 26 26 24 24 24 24 22 22 22 22 19 19 19 19 17 17 17 17 16 16 16 16 15 15 15 15 14 14 14 14 13 13 13 13 13 13 13 13 13 13 13 13 13 13 13 13 13 13 13 13 14 14 14 14 16 16 16 16 17 17 17 17 18 18 18 18 20 20 20 20 23 23 23 23 25 25 25 25 28 28 28 28 32 32 32 32 36 36 36 36 40 40 40 40 44 44 44 44 50 50 50 50 54 54 54 54 59 59 59 59 67 67 67 67 73 73 73 73 80 80 80 80 86 86 86 86 95 95 95 95 104 104 104 104 114 114 114 114 122 122 122 122 130 130 130 130
122 122 122 122 112 112 112 112 102 102 102 102 95 95 95 95 86 86 86 86 78 78 78 78 71 71 71 71 66 66 66 66 59 59 59 59 53 53 53 53 48 48 48 48 43 43 43 43 38 38 38 38 35 35 35 35 30 30 30 30 27 27 27 27 24 24 24 24 20 20 20 20 18 18 18 18 17 17 17 17 15 15 15 15 13 13 13 13 12 12 12 12 12 12 12 12 11 11 11 11 11 11 11 11 11 11 11 11 11 11 11 11 11 11 11 11 12 12 12 12 13 13 13 13 14 14 14 14 16 16 16 16 18 18 18 18 20 20 20 20 23 23 23 23 26 26 26 26 28 28 28 28 33 33 33 33 37 37 37 37 42 42 42 42 47 47 47 47 51 51 51 51 57 57 57 57 64 64 64 64 69 69 69 69 76 76 76 76 84 84 84 84 93 93 93 93 102 102 102 102 109 109 109 109 119 119 119 119 127 127 127 127
117 117 117 117 109 109 109 109 99 99 99 99 91 91 91 91 84 84 84 84 76 76 76 76 69 69 69 69 62 62 62 62 56 56 56 56 50 50 50 50 45 45 45 45 40 40 40 40 36 36 36 36 31 31 31 31 28 28 28 28 24 24 24 24 22 22 22 22 18 18 18 18 16 16 16 16 14 14 14 14 13 13 13 13 11 11 11 11 10 10 10 10 9 9 9 9 9 9 9 9 8 8 8 8 8 8 8 8 9 9 9 9 9 9 9 9 10 10 10 10 11 11 11 11 12 12 12 12 14 14 14 14 16 16 16 16 18 18 18 18 20 20 20 20 24 24 24 24 27 27 27 27 30 30 30 30 35 35 35 35 38 38 38 38 44 44 44 44 50 50 50 50 54 54 54 54 61 61 61 61 67 67 67 67 75 75 75 75 81 81 81 81 88 88 88 88 99 99 99 99 106 106 106 106 117 117 117 117 125 125 125 125
117 117 117 117 106 106 106 106 97 97 97 97 88 88 88 88 80 80 80 80 74 74 74 74 67 67 67 67 59 59 59 59 54 54 54 54 48 48 48 48 43 43 43 43 37 37 37 37 33 33 33 33 29 29 29 29 25 25 25 25 23 23 23 23 19 19 19 19 17 17 17 17 14 14 14 14 12 12 12 12 11 11 11 11 9 9 9 9 8 8 8 8 8 8 8 8 7 7 7 7 7 7 7 7 7 7 7 7 7 7 7 7 8 8 8 8 8 8 8 8 9 9 9 9 11 11 11 11 12 12 12 12 14 14 14 14 16 16 16 16 18 18 18 18 22 22 22 22 25 25 25 25 28 28 28 28 32 32 32 32 37 37 37 37 43 43 43 43 47 47 47 47 53 53 53 53 57 57 57 57 66 66 66 66 71 71 71 71 78 78 78 78 86 86 86 86 95 95 95 95 104 104 104 104 114 114 114 114 125 125 125 125
114 114 114 114 104 104 104 104 95 95 95 95 86 86 86 86 78 78 78 78 71 71 71 71 66 66 66 66 57 57 57 57 51 51 51 51 47 47 47 47 41 41 41 41 36 36 36 36 31 31 31 31 27 27 27 27 24 24 24 24 20 20 20 20 18 18 18 18 15 15 15 15 13 13 13 13 11 11 11 11 9 9 9 9 8 8 8 8 7 7 7 7 6 6 6 6 5 5 5 5 5 5 5 5 5 5 5 5 5 5 5 5 6 6 6 6 7 7 7 7 8 8 8 8 9 9 9 9 11 11 11 11 12 12 12 12 14 14 14 14 17 17 17 17 19 19 19 19 24 24 24 24 26 26 26 26 30 30 30 30 36 36 36 36 40 40 40 40 44 44 44 44 50 50 50 50 56 56 56 56 62 62 62 62 69 69 69 69 77 77 77 77 85 85 85 85 93 93 93 93 102 102 102 102 111 111 111 111 122 122 122 122
112 112 112 112 102 102 102 102 93 93 93 93 86 86 86 86 78 78 78 78 69 69 69 69 62 62 62 62 56 56 56 56 50 50 50 50 44 44 44 44 40 40 40 40 35 35 35 35 30 30 30 30 26 26 26 26 23 23 23 23 19 19 19 19 16 16 16 16 14 14 14 14 12 12 12 12 10 10 10 10 8 8 8 8 7 7 7 7 5 5 5 5 4 4 4 4 4 4 4 4 4 4 4 4 4 4 4 4 4 4 4 4 4 4 4 4 5 5 5 5 6 6 6 6 8 8 8 8 9 9 9 9 11 11 11 11 13 13 13 13 16 16 16 16 18 18 18 18 22 22 22 22 25 25 25 25 28 28 28 28 33 33 33 33 38 38 38 38 44 44 44 44 50 50 50 50 54 54 54 54 61 61 61 61 67 67 67 67 76 76 76 76 82 82 82 82 91 91 91 91 99 99 99 99 109 109 109 109 119 119 119 119
111 111 111 111 102 102 102 102 93 93 93 93 84 84 84 84 76 76 76 76 69 69 69 69 62 62 62 62 56 56 56 56 50 50 50 50 44 44 44 44 38 38 38 38 33 33 33 33 28 28 28 28 25 25 25 25 22 22 22 22 18 18 18 18 15 15 15 15 13 13 13 13 11 11 11 11 9 9 9 9 7 7 7 7 5 5 5 5 4 4 4 4 4 4 4 4 4 4 4 4 3 3 3 3 3 3 3 3 3 3 3 3 4 4 4 4 4 4 4 4 5 5 5 5 7 7 7 7 8 8 8 8 10 10 10 10 12 12 12 12 15 15 15 15 18 18 18 18 20 20 20 20 24 24 24 24 28 28 28 28 32 32 32 32 37 37 37 37 43 43 43 43 48 48 48 48 53 53 53 53 59 59 59 59 67 67 67 67 75 75 75 75 82 82 82 82 89 89 89 89 99 99 99 99 109 109 109 109 117 117 117 117
109 109 109 109 99 99 99 99 91 91 91 91 82 82 82 82 76 76 76 76 67 67 67 67 61 61 61 61 54 54 54 54 48 48 48 48 43 43 43 43 37 37 37 37 32 32 32 32 28 28 28 28 24 24 24 24 20 20 20 20 18 18 18 18 14 14 14 14 12 12 12 12 10 10 10 10 8 8 8 8 6 6 6 6 4 4 4 4 4 4 4 4 3 3 3 3 2 2 2 2 2 2 2 2 2 2 2 2 2 2 2 2 3 3 3 3 4 4 4 4 4 4 4 4 6 6 6 6 8 8 8 8 9 9 9 9 12 12 12 12 14 14 14 14 17 17 17 17 19 19 19 19 24 24 24 24 27 27 27 27 31 31 31 31 36 36 36 36 41 41 41 41 47 47 47 47 53 53 53 53 59 59 59 59 66 66 66 66 73 73 73 73 80 80 80 80 88 88 88 88 99 99 99 99 106 106 106 106 117 117 117 117
109 109 109 109 99 99 99 99 91 91 91 91 82 82 82 82 75 75 75 75 67 67 67 67 59 59 59 59 53 53 53 53 48 48 48 48 43 43 43 43 37 37 37 37 32 32 32 32 27 27 27 27 24 24 24 24 20 20 20 20 17 17 17 17 14 14 14 14 12 12 12 12 9 9 9 9 8 8 8 8 6 6 6 6 4 4 4 4 4 4 4 4 3 3 3 3 2 2 2 2 1 1 1 1 1 1 1 1 1 1 1 1 2 2 2 2 4 4 4 4 4 4 4 4 5 5 5 5 7 7 7 7 9 9 9 9 11 11 11 11 13 13 13 13 16 16 16 16 19 19 19 19 23 23 23 23 26 26 26 26 31 31 31 31 36 36 36 36 41 41 41 41 46 46 46 46 51 51 51 51 57 57 57 57 66 66 66 66 73 73 73 73 80 80 80 80 88 88 88 88 97 97 97 97 106 106 106 106 117 117 117 117
109 109 109 109 99 99 99 99 91 91 91 91 82 82 82 82 75 75 75 75 67 67 67 67 59 59 59 59 53 53 53 53 47 47 47 47 43 43 43 43 36 36 36 36 32 32 32 32 27 27 27 27 24 24 24 24 19 19 19 19 17 17 17 17 14 14 14 14 12 12 12 12 9 9 9 9 7 7 7 7 5 5 5 5 4 4 4 4 4 4 4 4 2 2 2 2 1 1 1 1 0 0 0 0 0 0 0 0 1 1 1 1 2 2 2 2 3 3 3 3 4 4 4 4 5 5 5 5 7 7 7 7 9 9 9 9 11 11 11 11 13 13 13 13 16 16 16 16 19 19 19 19 23 23 23 23 26 26 26 26 30 30 30 30 36 36 36 36 41 41 41 41 45 45 45 45 51 51 51 51 57 57 57 57 66 66 66 66 73 73 73 73 80 80 80 80 88 88 88 88 97 97 97 97 106 106 106 106 117 117 117 117
109 109 109 109 99 99 99 99 91 91 91 91 82 82 82 82 75 75 75 75 67 67 67 67 59 59 59 59 53 53 53 53 48 48 48 48 43 43 43 43 36 36 36 36 32 32 32 32 27 27 27 27 24 24 24 24 19 19 19 19 17 17 17 17 14 14 14 14 12 12 12 12 9 9 9 9 8 8 8 8 5 5 5 5 4 4 4 4 4 4 4 4 2 2 2 2 1 1 1 1 1 1 1 1 0 0 0 0 1 1 1 1 2 2 2 2 3 3 3 3 4 4 4 4 5 5 5 5 7 7 7 7 9 9 9 9 11 11 11 11 13 13 13 13 16 16 16 16 19 19 19 19 23 23 23 23 26 26 26 26 30 30 30 30 36 36 36 36 41 41 41 41 45 45 45 45 51 51 51 51 57 57 57 57 66 66 66 66 73 73 73 73 80 80 80 80 88 88 88 88 97 97 97 97 106 106 106 106 117 117 117 117
109 109 109 109 99 99 99 99 91 91 91 91 82 82 82 82 75 75 75 75 67 67 67 67 60 60 60 60 54 54 54 54 48 48 48 48 43 43 43 43 37 37 37 37 32 32 32 32 28 28 28 28 24 24 24 24 20 20 20 20 17 17 17 17 14 14 14 14 12 12 12 12 9 9 9 9 8 8 8 8 6 6 6 6 4 4 4 4 4 4 4 4 3 3 3 3 2 2 2 2 1 1 1 1 1 1 1 1 2 2 2 2 3 3 3 3 4 4 4 4 4 4 4 4 5 5 5 5 7 7 7 7 9 9 9 9 11 11 11 11 13 13 13 13 16 16 16 16 19 19 19 19 23 23 23 23 27 27 27 27 31 31 31 31 36 36 36 36 41 41 41 41 47 47 47 47 52 52 52 52 58 58 58 58 66 66 66 66 73 73 73 73 80 80 80 80 88 88 88 88 97 97 97 97 106 106 106 106 117 117 117 117
111 111 111 111 101 101 101 101 91 91 91 91 83 83 83 83 76 76 76 76 67 67 67 67 61 61 61 61 54 54 54 54 48 48 48 48 43 43 43 43 37 37 37 37 33 33 33 33 28 28 28 28 24 24 24 24 21 21 21 21 18 18 18 18 15 15 15 15 12 12 12 12 10 10 10 10 8 8 8 8 7 7 7 7 5 5 5 5 4 4 4 4 4 4 4 4 3 3 3 3 3 3 3 3 2 2 2 2 3 3 3 3 4 4 4 4 4 4 4 4 4 4 4 4 6 6 6 6 8 8 8 8 10 10 10 10 12 12 12 12 14 14 14 14 17 17 17 17 20 20 20 20 24 24 24 24 27 27 27 27 32 32 32 32 36 36 36 36 43 43 43 43 47 47 47 47 53 53 53 53 59 59 59 59 67 67 67 67 74 74 74 74 80 80 80 80 88 88 88 88 99 99 99 99 106 106 106 106 117 117 117 117
111 111 111 111 102 102 102 102 93 93 93 93 84 84 84 84 76 76 76 76 69 69 69 69 62 62 62 62 56 56 56 56 50 50 50 50 44 44 44 44 38 38 38 38 35 35 35 35 30 30 30 30 25 25 25 25 22 22 22 22 18 18 18 18 16 16 16 16 13 13 13 13 11 11 11 11 9 9 9 9 8 8 8 8 6 6 6 6 5 5 5 5 4 4 4 4 4 4 4 4 4 4 4 4 4 4 4 4 4 4 4 4 4 4 4 4 4 4 4 4 6 6 6 6 7 7 7 7 9 9 9 9 11 11 11 11 13 13 13 13 15 15 15 15 18 18 18 18 22 22 22 22 25 25 25 25 28 28 28 28 33 33 33 33 37 37 37 37 43 43 43 43 48 48 48 48 54 54 54 54 61 61 61 61 67 67 67 67 75 75 75 75 82 82 82 82 91 91 91 91 99 99 99 99 109 109 109 109 118 118 118 118
114 114 114 114 102 102 102 102 95 95 95 95 86 86 86 86 78 78 78 78 71 71 71 71 64 64 64 64 57 57 57 57 51 51 51 51 45 45 45 45 40 40 40 40 36 36 36 36 31 31 31 31 27 27 27 27 24 24 24 24 19 19 19 19 17 17 17 17 14 14 14 14 12 12 12 12 10 10 10 10 9 9 9 9 7 7 7 7 6 6 6 6 5 5 5 5 4 4 4 4 4 4 4 4 4 4 4 4 4 4 4 4 5 5 5 5 6 6 6 6 7 7 7 7 8 8 8 8 10 10 10 10 12 12 12 12 14 14 14 14 16 16 16 16 19 19 19 19 23 23 23 23 26 26 26 26 30 30 30 30 35 35 35 35 38 38 38 38 44 44 44 44 50 50 50 50 56 56 56 56 62 62 62 62 69 69 69 69 76 76 76 76 84 84 84 84 93 93 93 93 102 102 102 102 111 111 111 111 119 119 119 119
114 114 114 114 104 104 104 104 97 97 97 97 88 88 88 88 80 80 80 80 73 73 73 73 66 66 66 66 59 59 59 59 53 53 53 53 47 47 47 47 43 43 43 43 37 37 37 37 32 32 32 32 28 28 28 28 25 25 25 25 22 22 22 22 18 18 18 18 16 16 16 16 13 13 13 13 12 12 12 12 10 10 10 10 9 9 9 9 8 8 8 8 7 7 7 7 6 6 6 6 6 6 6 6 6 6 6 6 6 6 6 6 7 7 7 7 8 8 8 8 8 8 8 8 10 10 10 10 11 11 11 11 13 13 13 13 15 15 15 15 18 18 18 18 20 20 20 20 24 24 24 24 27 27 27 27 31 31 31 31 36 36 36 36 41 41 41 41 45 45 45 45 51 51 51 51 57 57 57 57 64 64 64 64 71 71 71 71 78 78 78 78 86 86 86 86 95 95 95 95 102 102 102 102 114 114 114 114 122 122 122 122
117 117 117 117 107 107 107 107 99 99 99 99 90 90 90 90 82 82 82 82 75 75 75 75 67 67 67 67 61 61 61 61 54 54 54 54 50 50 50 50 44 44 44 44 38 38 38 38 35 35 35 35 30 30 30 30 26 26 26 26 24 24 24 24 20 20 20 20 18 18 18 18 15 15 15 15 13 13 13 13 12 12 12 12 10 10 10 10 9 9 9 9 8 8 8 8 8 8 8 8 8 8 8 8 8 8 8 8 8 8 8 8 8 8 8 8 9 9 9 9 10 10 10 10 12 12 12 12 13 13 13 13 15 15 15 15 17 17 17 17 19 19 19 19 23 23 23 23 26 26 26 26 30 30 30 30 33 33 33 33 37 37 37 37 43 43 43 43 48 48 48 48 53 53 53 53 59 59 59 59 67 67 67 67 73 73 73 73 80 80 80 80 88 88 88 88 97 97 97 97 104 104 104 104 114 114 114 114 125 125 125 125
119 119 119 119 111 111 111 111 102 102 102 102 93 93 93 93 85 85 85 85 78 78 78 78 69 69 69 69 64 64 64 64 57 57 57 57 51 51 51 51 47 47 47 47 41 41 41 41 37 37 37 37 32 32 32 32 28 28 28 28 25 25 25 25 23 23 23 23 19 19 19 19 18 18 18 18 15 15 15 15 13 13 13 13 12 12 12 12 11 11 11 11 10 10 10 10 10 10 10 10 9 9 9 9 9 9 9 9 10 10 10 10 10 10 10 10 11 11 11 11 12 12 12 12 13 13 13 13 15 15 15 15 17 17 17 17 19 19 19 19 22 22 22 22 25 25 25 25 28 28 28 28 31 31 31 31 36 36 36 36 40 40 40 40 45 45 45 45 50 50 50 50 56 56 56 56 62 62 62 62 69 69 69 69 76 76 76 76 82 82 82 82 91 91 91 91 99 99 99 99 109 109 109 109 117 117 117 117 127 127 127 127
123 123 123 123 114 114 114 114 104 104 104 104 95 95 95 95 87 87 87 87 80 80 80 80 73 73 73 73 67 67 67 67 59 59 59 59 54 54 54 54 50 50 50 50 44 44 44 44 40 40 40 40 36 36 36 36 31 31 31 31 28 28 28 28 25 25 25 25 23 23 23 23 19 19 19 19 18 18 18 18 16 16 16 16 14 14 14 14 13 13 13 13 12 12 12 12 12 12 12 12 12 12 12 12 12 12 12 12 12 12 12 12 12 12 12 12 13 13 13 13 14 14 14 14 16 16 16 16 17 17 17 17 19 19 19 19 22 22 22 22 24 24 24 24 27 27 27 27 30 30 30 30 35 35 35 35 38 38 38 38 43 43 43 43 48 48 48 48 53 53 53 53 58 58 58 58 66 66 66 66 71 71 71 71 78 78 78 78 86 86 86 86 93 93 93 93 102 102 102 102 111 111 111 111 119 119 119 119 130 130 130 130
127 127 127 127 117 117 117 117 109 109 109 109 99 99 99 99 91 91 91 91 84 84 84 84 76 76 76 76 69 69 69 69 64 64 64 64 57 57 57 57 51 51 51 51 47 47 47 47 43 43 43 43 38 38 38 38 35 35 35 35 31 31 31 31 28 28 28 28 25 25 25 25 23 23 23 23 20 20 20 20 18 18 18 18 17 17 17 17 16 16 16 16 15 15 15 15 14 14 14 14 14 14 14 14 14 14 14 14 14 14 14 14 15 15 15 15 16 16 16 16 17 17 17 17 18 18 18 18 19 19 19 19 23 23 23 23 24 24 24 24 27 27 27 27 30 30 30 30 33 33 33 33 37 37 37 37 41 41 41 41 45 45 45 45 51 51 51 51 56 56 56 56 62 62 62 62 67 67 67 67 75 75 75 75 82 82 82 82 88 88 88 88 97 97 97 97 105 105 105 105 114 114 114 114 125 125 125 125 133 133 133 133
130 130 130 130 121 121 121 121 111 111 111 111 102 102 102 102 95 95 95 95 86 86 86 86 80 80 80 80 73 73 73 73 67 67 67 67 61 61 61 61 56 56 56 56 50 50 50 50 45 45 45 45 42 42 42 42 37 37 37 37 35 35 35 35 31 31 31 31 28 28 28 28 25 25 25 25 24 24 24 24 22 22 22 22 20 20 20 20 18 18 18 18 18 18 18 18 18 18 18 18 17 17 17 17 17 17 17 17 17 17 17 17 18 18 18 18 18 18 18 18 19 19 19 19 22 22 22 22 23 23 23 23 25 25 25 25 27 27 27 27 30 30 30 30 33 33 33 33 36 36 36 36 41 41 41 41 44 44 44 44 50 50 50 50 54 54 54 54 59 59 59 59 66 66 66 66 71 71 71 71 78 78 78 78 86 86 86 86 93 93 93 93 102 102 102 102 109 109 109 109 118 118 118 118 127 127 127 127 137 137 137 137
133 133 133 133 125 125 125 125 117 117 117 117 106 106 106 106 99 99 99 99 91 91 91 91 84 84 84 84 78 78 78 78 71 71 71 71 66 66 66 66 59 59 59 59 54 54 54 54 50 50 50 50 45 45 45 45 41 41 41 41 37 37 37 37 35 35 35 35 31 31 31 31 28 28 28 28 27 27 27 27 25 25 25 25 24 24 24 24 23 23 23 23 22 22 22 22 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 22 22 22 22 23 23 23 23 24 24 24 24 24 24 24 24 26 26 26 26 28 28 28 28 31 31 31 31 33 33 33 33 37 37 37 37 40 40 40 40 44 44 44 44 48 48 48 48 53 53 53 53 57 57 57 57 64 64 64 64 69 69 69 69 76 76 76 76 82 82 82 82 88 88 88 88 97 97 97 97 104 104 104 104 114 114 114 114 122 122 122 122 130 130 130 130 142 142 142 142
139 139 139 139 128 128 128 128 119 119 119 119 112 112 112 112 102 102 102 102 95 95 95 95 88 88 88 88 81 81 81 81 76 76 76 76 69 69 69 69 64 64 64 64 57 57 57 57 53 53 53 53 50 50 50 50 45 45 45 45 43 43 43 43 38 38 38 38 36 36 36 36 33 33 33 33 30 30 30 30 28 28 28 28 27 27 27 27 26 26 26 26 25 25 25 25 24 24 24 24 24 24 24 24 24 24 24 24 24 24 24 24 25 25 25 25 25 25 25 25 27 27 27 27 28 28 28 28 30 30 30 30 32 32 32 32 35 35 35 35 37 37 37 37 41 41 41 41 44 44 44 44 48 48 48 48 53 53 53 53 57 57 57 57 62 62 62 62 67 67 67 67 74 74 74 74 80 80 80 80 86 86 86 86 93 93 93 93 102 102 102 102 109 109 109 109 117 117 117 117 127 127 127 127 136 136 136 136 146 146 146 146
146 146 146 146 133 133 133 133 125 125 125 125 117 117 117 117 109 109 109 109 102 102 102 102 93 93 93 93 86 86 86 86 79 79 79 79 75 75 75 75 67 67 67 67 62 62 62 62 57 57 57 57 53 53 53 53 50 50 50 50 45 45 45 45 43 43 43 43 40 40 40 40 37 37 37 37 35 35 35 35 33 33 33 33 31 31 31 31 30 30 30 30 28 28 28 28 28 28 28 28 28 28 28 28 28 28 28 28 28 28 28 28 28 28 28 28 30 30 30 30 31 31 31 31 32 32 32 32 35 35 35 35 36 36 36 36 38 38 38 38 43 43 43 43 45 45 45 45 48 48 48 48 53 53 53 53 57 57 57 57 62 62 62 62 67 67 67 67 73 73 73 73 78 78 78 78 84 84 84 84 91 91 91 91 99 99 99 99 106 106 106 106 114 114 114 114 125 125 125 125 130 130 130 130 142 142 142 142 152 152 152 152
149 149 149 149 139 139 139 139 130 130 130 130 122 122 122 122 114 114 114 114 106 106 106 106 99 99 99 99 91 91 91 91 85 85 85 85 78 78 78 78 73 73 73 73 67 67 67 67 62 62 62 62 57 57 57 57 54 54 54 54 51 51 51 51 47 47 47 47 44 44 44 44 43 43 43 43 40 40 40 40 37 37 37 37 36 36 36 36 35 35 35 35 33 33 33 33 33 33 33 33 32 32 32 32 32 32 32 32 32 32 32 32 33 33 33 33 35 35 35 35 36 36 36 36 37 37 37 37 38 38 38 38 41 41 41 41 44 44 44 44 47 47 47 47 50 50 50 50 53 53 53 53 57 57 57 57 62 62 62 62 67 67 67 67 71 71 71 71 78 78 78 78 83 83 83 83 88 88 88 88 97 97 97 97 104 104 104 104 112 112 112 112 119 119 119 119 127 127 127 127 138 138 138 138 149 149 149 149 159 159 159 159
156 156 156 156 146 146 146 146 136 136 136 136 127 127 127 127 119 119 119 119 111 111 111 111 104 104 104 104 97 97 97 97 91 91 91 91 84 84 84 84 78 78 78 78 73 73 73 73 68 68 68 68 64 64 64 64 59 59 59 59 56 56 56 56 52 52 52 52 50 50 50 50 47 47 47 47 44 44 44 44 43 43 43 43 41 41 41 41 40 40 40 40 38 38 38 38 37 37 37 37 37 37 37 37 37 37 37 37 37 37 37 37 38 38 38 38 38 38 38 38 40 40 40 40 43 43 43 43 44 44 44 44 45 45 45 45 48 48 48 48 51 51 51 51 54 54 54 54 57 57 57 57 62 62 62 62 67 67 67 67 72 72 72 72 77 77 77 77 82 82 82 82 88 88 88 88 95 95 95 95 102 102 102 102 109 109 109 109 117 117 117 117 126 126 126 126 133 133 133 133 146 146 146 146 152 152 152 152 163 163 163 163
163 163 163 163 152 152 152 152 145 145 145 145 133 133 133 133 125 125 125 125 117 117 117 117 111 111 111 111 102 102 102 102 97 97 97 97 89 89 89 89 84 84 84 84 78 78 78 78 75 75 75 75 69 69 69 69 66 66 66 66 61 61 61 61 57 57 57 57 54 54 54 54 51 51 51 51 50 50 50 50 48 48 48 48 45 45 45 45 44 44 44 44 44 44 44 44 43 43 43 43 43 43 43 43 43 43 43 43 43 43 43 43 44 44 44 44 44 44 44 44 45 45 45 45 47 47 47 47 50 50 50 50 51 51 51 51 54 54 54 54 57 57 57 57 60 60 60 60 64 64 64 64 68 68 68 68 73 73 73 73 78 78 78 78 82 82 82 82 88 88 88 88 95 95 95 95 102 102 102 102 109 109 109 109 117 117 117 117 125 125 125 125 130 130 130 130 142 142 142 142 149 149 149 149 159 159 159 159 170 170 170 170
170 170 170 170 159 159 159 159 149 149 149 149 142 142 142 142 130 130 130 130 125 125 125 125 117 117 117 117 109 109 109 109 102 102 102 102 97 97 97 97 91 91 91 91 86 86 86 86 80 80 80 80 76 76 76 76 71 71 71 71 67 67 67 67 64 64 64 64 61 61 61 61 57 57 57 57 56 56 56 56 53 53 53 53 51 51 51 51 50 50 50 50 50 50 50 50 48 48 48 48 48 48 48 48 48 48 48 48 48 48 48 48 50 50 50 50 50 50 50 50 51 51 51 51 53 53 53 53 54 54 54 54 57 57 57 57 59 59 59 59 62 62 62 62 67 67 67 67 69 69 69 69 75 75 75 75 78 78 78 78 84 84 84 84 88 88 88 88 95 95 95 95 102 102 102 102 108 108 108 108 114 114 114 114 122 122 122 122 130 130 130 130 139 139 139 139 149 149 149 149 156 156 156 156 166 166 166 166 175 175 175 175
174 174 174 174 166 166 166 166 156 156 156 156 149 149 149 149 139 139 139 139 130 130 130 130 125 125 125 125 117 117 117 117 109 109 109 109 102 102 102 102 97 97 97 97 91 91 91 91 86 86 86 86 82 82 82 82 78 78 78 78 74 74 74 74 69 69 69 69 67 67 67 67 64 64 64 64 61 61 61 61 59 59 59 59 57 57 57 57 56 56 56 56 56 56 56 56 54 54 54 54 54 54 54 54 54 54 54 54 54 54 54 54 55 55 55 55 56 56 56 56 57 57 57 57 59 59 59 59 61 61 61 61 64 64 64 64 67 67 67 67 69 69 69 69 73 73 73 73 76 76 76 76 80 80 80 80 86 86 86 86 91 91 91 91 95 95 95 95 102 102 102 102 109 109 109 109 114 114 114 114 122 122 122 122 127 127 127 127 136 136 136 136 146 146 146 146 155 155 155 155 166 166 166 166 174 174 174 174 182 182 182 182
182 182 182 182 174 174 174 174 166 166 166 166 156 156 156 156 146 146 146 146 139 139 139 139 130 130 130 130 125 125 125 125 117 117 117 117 111 111 111 111 104 104 104 104 99 99 99 99 93 93 93 93 88 88 88 88 84 84 84 84 80 80 80 80 76 76 76 76 74 74 74 74 71 71 71 71 68 68 68 68 67 67 67 67 64 64 64 64 62 62 62 62 62 62 62 62 61 61 61 61 61 61 61 61 61 61 61 61 61 61 61 61 62 62 62 62 62 62 62 62 64 64 64 64 66 66 66 66 67 67 67 67 69 69 69 69 73 73 73 73 76 76 76 76 78 78 78 78 83 83 83 83 86 86 86 86 93 93 93 93 97 97 97 97 102 102 102 102 109 109 109 109 114 114 114 114 122 122 122 122 127 127 127 127 136 136 136 136 146 146 146 146 152 152 152 152 163 163 163 163 170 170 170 170 182 182 182 182 190 190 190 190
}
}
</rawfe_lsc_dcc>
</parameter_package>
</use_case>
<!--=====================================================================-->
</RAWFE_cfg_lsc_xml>
<?xml version="1.0" encoding="utf-8"?>
<RAWFE_cfg_lsc_ext_xml xmlns:xsi="http://www.w3.org/2001/XMLSchema-instance" xmlns:xsd="http://www.w3.org/2001/XMLSchema">
<!--this is a comment-->
<dcc_name>rawfe_cfg_lsc_extension</dcc_name>
<dcc_header>
<camera_module_id> 219 </camera_module_id>
<dcc_descriptor_id> 37 </dcc_descriptor_id>
<algorithm_vendor_id> 1 </algorithm_vendor_id>
<tunning_tool_version> 0 </tunning_tool_version>
</dcc_header>
<!--=======================================================================-->
<typedef>
<cfg_rawfe_lsc_ext type="struct">
<lsc_cfg_mode type="uint32"> </lsc_cfg_mode>
<lsc_ch2lut_map type="uint8[16]"> </lsc_ch2lut_map>
</cfg_rawfe_lsc_ext>
</typedef>
<!--=======================================================================-->
<use_case val="1023">
<n-space>
<region0 class="0">
<colortemperature val="2" min="0" max="20000"> </colortemperature>
<exposure val="1" min="0" max="10000000"> </exposure>
<gain val="0" min="0" max="1024"> </gain>
</region0>
</n-space>
<parameter_package>
<rawfe_lsc_ext_dcc type="cfg_rawfe_lsc_ext">
{
0, // lsc_cfg_mode
{ // lsc_ch2lut_map
0, 1, 2, 1,
1, 3, 1, 3,
2, 1, 0, 1,
1, 3, 1, 3,
}
}
</rawfe_lsc_ext_dcc>
</parameter_package>
</use_case>
<!--=====================================================================-->
</RAWFE_cfg_lsc_ext_xml>
0.00112 1 0.00224 1 0.00336 1 0.00448 1 0.0056 1 0.00672 1 0.00784 1 0.00896 1 0.01008 1 0.0112 1 0.01232 1 0.01344 1 0.01456 1 0.01568 1 0.0168 1 0.01792 1 0.01904 1 0.02016 1 0.02128 1 0.0224 1 0.02352 1 0.02464 1 0.02576 1 0.02688 1 0.028 1 0.02912 1 0.03024 1 0.03136 1 0.03248 0.993975903614458 0.0336 0.993975903614458 0.03472 0.993975903614458 0.03584 0.993975903614458 0.03696 0.993975903614458 0.03808 0.993975903614458 0.0392 0.993975903614458 0.04032 0.993975903614458 0.04144 0.993975903614458 0.04256 0.993975903614458 0.04368 0.993975903614458 0.0448 0.993975903614458 0.04592 0.993975903614458 0.04704 0.993975903614458 0.04816 0.993975903614458 0.04928 0.993975903614458 0.0504 0.993975903614458 0.05152 0.993975903614458 0.05264 0.993975903614458 0.05376 0.993975903614458 0.05488 0.993975903614458 0.056 0.993975903614458 0.05712 0.993975903614458 0.05824 0.993975903614458 0.05936 0.993975903614458 0.06048 0.993975903614458 0.0616 0.993975903614458 0.06272 0.993975903614458 0.06384 0.993975903614458 0.06496 0.993975903614458 0.06608 0.993975903614458 0.0672 0.993975903614458 0.06832 0.993975903614458 0.06944 0.993975903614458 0.07056 0.993975903614458 0.07168 0.987951807228916 0.0728 0.987951807228916 0.07392 0.987951807228916 0.07504 0.987951807228916 0.07616 0.987951807228916 0.07728 0.987951807228916 0.0784 0.987951807228916 0.07952 0.987951807228916 0.08064 0.987951807228916 0.08176 0.987951807228916 0.08288 0.987951807228916 0.084 0.987951807228916 0.08512 0.987951807228916 0.08624 0.987951807228916 0.08736 0.987951807228916 0.08848 0.987951807228916 0.0896 0.987951807228916 0.09072 0.987951807228916 0.09184 0.987951807228916 0.09296 0.987951807228916 0.09408 0.987951807228916 0.0952 0.987951807228916 0.09632 0.987951807228916 0.09744 0.987951807228916 0.09856 0.987951807228916 0.09968 0.987951807228916 0.1008 0.981927710843374 0.10192 0.981927710843374 0.10304 0.981927710843374 0.10416 0.981927710843374 0.10528 0.981927710843374 0.1064 0.981927710843374 0.10752 0.981927710843374 0.10864 0.981927710843374 0.10976 0.981927710843374 0.11088 0.981927710843374 0.112 0.981927710843374 0.11312 0.981927710843374 0.11424 0.981927710843374 0.11536 0.981927710843374 0.11648 0.981927710843374 0.1176 0.981927710843374 0.11872 0.981927710843374 0.11984 0.981927710843374 0.12096 0.981927710843374 0.12208 0.981927710843374 0.1232 0.981927710843374 0.12432 0.981927710843374 0.12544 0.981927710843374 0.12656 0.975903614457831 0.12768 0.975903614457831 0.1288 0.975903614457831 0.12992 0.975903614457831 0.13104 0.975903614457831 0.13216 0.975903614457831 0.13328 0.975903614457831 0.1344 0.975903614457831 0.13552 0.975903614457831 0.13664 0.975903614457831 0.13776 0.975903614457831 0.13888 0.975903614457831 0.14 0.975903614457831 0.14112 0.975903614457831 0.14224 0.975903614457831 0.14336 0.975903614457831 0.14448 0.975903614457831 0.1456 0.975903614457831 0.14672 0.975903614457831 0.14784 0.975903614457831 0.14896 0.975903614457831 0.15008 0.975903614457831 0.1512 0.975903614457831 0.15232 0.975903614457831 0.15344 0.975903614457831 0.15456 0.975903614457831 0.15568 0.969879518072289 0.1568 0.969879518072289 0.15792 0.969879518072289 0.15904 0.969879518072289 0.16016 0.969879518072289 0.16128 0.969879518072289 0.1624 0.969879518072289 0.16352 0.969879518072289 0.16464 0.969879518072289 0.16576 0.969879518072289 0.16688 0.969879518072289 0.168 0.969879518072289 0.16912 0.969879518072289 0.17024 0.969879518072289 0.17136 0.969879518072289 0.17248 0.969879518072289 0.1736 0.969879518072289 0.17472 0.969879518072289 0.17584 0.969879518072289 0.17696 0.969879518072289 0.17808 0.969879518072289 0.1792 0.969879518072289 0.18032 0.969879518072289 0.18144 0.969879518072289 0.18256 0.969879518072289 0.18368 0.969879518072289 0.1848 0.969879518072289 0.18592 0.969879518072289 0.18704 0.963855421686747 0.18816 0.963855421686747 0.18928 0.963855421686747 0.1904 0.963855421686747 0.19152 0.963855421686747 0.19264 0.963855421686747 0.19376 0.963855421686747 0.19488 0.963855421686747 0.196 0.963855421686747 0.19712 0.963855421686747 0.19824 0.963855421686747 0.19936 0.963855421686747 0.20048 0.963855421686747 0.2016 0.963855421686747 0.20272 0.963855421686747 0.20384 0.963855421686747 0.20496 0.957831325301205 0.20608 0.957831325301205 0.2072 0.957831325301205 0.20832 0.957831325301205 0.20944 0.957831325301205 0.21056 0.957831325301205 0.21168 0.957831325301205 0.2128 0.957831325301205 0.21392 0.957831325301205 0.21504 0.957831325301205 0.21616 0.957831325301205 0.21728 0.957831325301205 0.2184 0.957831325301205 0.21952 0.957831325301205 0.22064 0.957831325301205 0.22176 0.951807228915663 0.22288 0.951807228915663 0.224 0.951807228915663 0.22512 0.951807228915663 0.22624 0.951807228915663 0.22736 0.951807228915663 0.22848 0.951807228915663 0.2296 0.951807228915663 0.23072 0.951807228915663 0.23184 0.951807228915663 0.23296 0.951807228915663 0.23408 0.951807228915663 0.2352 0.951807228915663 0.23632 0.951807228915663 0.23744 0.951807228915663 0.23856 0.951807228915663 0.23968 0.94578313253012 0.2408 0.94578313253012 0.24192 0.94578313253012 0.24304 0.94578313253012 0.24416 0.94578313253012 0.24528 0.94578313253012 0.2464 0.94578313253012 0.24752 0.94578313253012 0.24864 0.94578313253012 0.24976 0.94578313253012 0.25088 0.94578313253012 0.252 0.94578313253012 0.25312 0.94578313253012 0.25424 0.94578313253012 0.25536 0.94578313253012 0.25648 0.94578313253012 0.2576 0.94578313253012 0.25872 0.94578313253012 0.25984 0.94578313253012 0.26096 0.94578313253012 0.26208 0.94578313253012 0.2632 0.94578313253012 0.26432 0.939759036144578 0.26544 0.939759036144578 0.26656 0.939759036144578 0.26768 0.939759036144578 0.2688 0.939759036144578 0.26992 0.939759036144578 0.27104 0.939759036144578 0.27216 0.939759036144578 0.27328 0.939759036144578 0.2744 0.939759036144578 0.27552 0.939759036144578 0.27664 0.939759036144578 0.27776 0.939759036144578 0.27888 0.939759036144578 0.28 0.939759036144578 0.28112 0.933734939759036 0.28224 0.933734939759036 0.28336 0.933734939759036 0.28448 0.933734939759036 0.2856 0.933734939759036 0.28672 0.933734939759036 0.28784 0.933734939759036 0.28896 0.933734939759036 0.29008 0.933734939759036 0.2912 0.933734939759036 0.29232 0.933734939759036 0.29344 0.933734939759036 0.29456 0.927710843373494 0.29568 0.927710843373494 0.2968 0.927710843373494 0.29792 0.927710843373494 0.29904 0.927710843373494 0.30016 0.927710843373494 0.30128 0.927710843373494 0.3024 0.927710843373494 0.30352 0.927710843373494 0.30464 0.927710843373494 0.30576 0.927710843373494 0.30688 0.927710843373494 0.308 0.927710843373494 0.30912 0.921686746987952 0.31024 0.921686746987952 0.31136 0.921686746987952 0.31248 0.921686746987952 0.3136 0.921686746987952 0.31472 0.921686746987952 0.31584 0.921686746987952 0.31696 0.921686746987952 0.31808 0.921686746987952 0.3192 0.921686746987952 0.32032 0.921686746987952 0.32144 0.921686746987952 0.32256 0.921686746987952 0.32368 0.921686746987952 0.3248 0.921686746987952 0.32592 0.921686746987952 0.32704 0.921686746987952 0.32816 0.921686746987952 0.32928 0.91566265060241 0.3304 0.91566265060241 0.33152 0.91566265060241 0.33264 0.91566265060241 0.33376 0.91566265060241 0.33488 0.91566265060241 0.336 0.91566265060241 0.33712 0.91566265060241 0.33824 0.91566265060241 0.33936 0.91566265060241 0.34048 0.91566265060241 0.3416 0.91566265060241 0.34272 0.91566265060241 0.34384 0.91566265060241 0.34496 0.909638554216868 0.34608 0.909638554216868 0.3472 0.909638554216868 0.34832 0.909638554216868 0.34944 0.909638554216868 0.35056 0.909638554216868 0.35168 0.909638554216868 0.3528 0.909638554216868 0.35392 0.909638554216868 0.35504 0.909638554216868 0.35616 0.903614457831325 0.35728 0.903614457831325 0.3584 0.903614457831325 0.35952 0.903614457831325 0.36064 0.903614457831325 0.36176 0.903614457831325 0.36288 0.903614457831325 0.364 0.903614457831325 0.36512 0.903614457831325 0.36624 0.903614457831325 0.36736 0.897590361445783 0.36848 0.897590361445783 0.3696 0.897590361445783 0.37072 0.897590361445783 0.37184 0.897590361445783 0.37296 0.897590361445783 0.37408 0.897590361445783 0.3752 0.897590361445783 0.37632 0.897590361445783 0.37744 0.897590361445783 0.37856 0.891566265060241 0.37968 0.891566265060241 0.3808 0.891566265060241 0.38192 0.891566265060241 0.38304 0.891566265060241 0.38416 0.891566265060241 0.38528 0.891566265060241 0.3864 0.891566265060241 0.38752 0.891566265060241 0.38864 0.891566265060241 0.38976 0.885542168674699 0.39088 0.885542168674699 0.392 0.885542168674699 0.39312 0.885542168674699 0.39424 0.885542168674699 0.39536 0.885542168674699 0.39648 0.885542168674699 0.3976 0.885542168674699 0.39872 0.885542168674699 0.39984 0.885542168674699 0.40096 0.885542168674699 0.40208 0.885542168674699 0.4032 0.885542168674699 0.40432 0.885542168674699 0.40544 0.885542168674699 0.40656 0.885542168674699 0.40768 0.879518072289157 0.4088 0.879518072289157 0.40992 0.879518072289157 0.41104 0.879518072289157 0.41216 0.879518072289157 0.41328 0.879518072289157 0.4144 0.879518072289157 0.41552 0.879518072289157 0.41664 0.879518072289157 0.41776 0.879518072289157 0.41888 0.873493975903614 0.42 0.873493975903614 0.42112 0.873493975903614 0.42224 0.873493975903614 0.42336 0.873493975903614 0.42448 0.873493975903614 0.4256 0.873493975903614 0.42672 0.873493975903614 0.42784 0.873493975903614 0.42896 0.867469879518072 0.43008 0.867469879518072 0.4312 0.867469879518072 0.43232 0.867469879518072 0.43344 0.867469879518072 0.43456 0.867469879518072 0.43568 0.867469879518072 0.4368 0.867469879518072 0.43792 0.86144578313253 0.43904 0.86144578313253 0.44016 0.86144578313253 0.44128 0.86144578313253 0.4424 0.86144578313253 0.44352 0.86144578313253 0.44464 0.86144578313253 0.44576 0.86144578313253 0.44688 0.86144578313253 0.448 0.86144578313253 0.44912 0.855421686746988 0.45024 0.855421686746988 0.45136 0.855421686746988 0.45248 0.855421686746988 0.4536 0.855421686746988 0.45472 0.855421686746988 0.45584 0.855421686746988 0.45696 0.855421686746988 0.45808 0.855421686746988 0.4592 0.855421686746988 0.46032 0.855421686746988 0.46144 0.855421686746988 0.46256 0.855421686746988 0.46368 0.849397590361446 0.4648 0.849397590361446 0.46592 0.849397590361446 0.46704 0.849397590361446 0.46816 0.849397590361446 0.46928 0.849397590361446 0.4704 0.849397590361446 0.47152 0.849397590361446 0.47264 0.849397590361446 0.47376 0.843373493975904 0.47488 0.843373493975904 0.476 0.843373493975904 0.47712 0.843373493975904 0.47824 0.843373493975904 0.47936 0.843373493975904 0.48048 0.843373493975904 0.4816 0.843373493975904 0.48272 0.837349397590361 0.48384 0.837349397590361 0.48496 0.837349397590361 0.48608 0.837349397590361 0.4872 0.837349397590361 0.48832 0.837349397590361 0.48944 0.837349397590361 0.49056 0.837349397590361 0.49168 0.831325301204819 0.4928 0.831325301204819 0.49392 0.831325301204819 0.49504 0.831325301204819 0.49616 0.831325301204819 0.49728 0.831325301204819 0.4984 0.831325301204819 0.49952 0.831325301204819 0.50064 0.831325301204819 0.50176 0.831325301204819 0.50288 0.831325301204819 0.504 0.831325301204819 0.50512 0.825301204819277 0.50624 0.825301204819277 0.50736 0.825301204819277 0.50848 0.825301204819277 0.5096 0.825301204819277 0.51072 0.825301204819277 0.51184 0.825301204819277 0.51296 0.825301204819277 0.51408 0.825301204819277 0.5152 0.825301204819277 0.51632 0.819277108433735 0.51744 0.819277108433735 0.51856 0.819277108433735 0.51968 0.819277108433735 0.5208 0.819277108433735 0.52192 0.819277108433735 0.52304 0.819277108433735 0.52416 0.813253012048193 0.52528 0.813253012048193 0.5264 0.813253012048193 0.52752 0.813253012048193 0.52864 0.813253012048193 0.52976 0.813253012048193 0.53088 0.813253012048193 0.532 0.807228915662651 0.53312 0.807228915662651 0.53424 0.807228915662651 0.53536 0.807228915662651 0.53648 0.807228915662651 0.5376 0.807228915662651 0.53872 0.807228915662651 0.53984 0.801204819277108 0.54096 0.801204819277108 0.54208 0.801204819277108 0.5432 0.801204819277108 0.54432 0.801204819277108 0.54544 0.801204819277108 0.54656 0.801204819277108 0.54768 0.801204819277108 0.5488 0.795180722891566 0.54992 0.795180722891566 0.55104 0.795180722891566 0.55216 0.795180722891566 0.55328 0.795180722891566 0.5544 0.795180722891566 0.55552 0.795180722891566 0.55664 0.795180722891566 0.55776 0.795180722891566 0.55888 0.795180722891566 0.56 0.795180722891566 0.56112 0.795180722891566 0.56224 0.789156626506024 0.56336 0.789156626506024 0.56448 0.789156626506024 0.5656 0.789156626506024 0.56672 0.789156626506024 0.56784 0.789156626506024 0.56896 0.789156626506024 0.57008 0.789156626506024 0.5712 0.783132530120482 0.57232 0.783132530120482 0.57344 0.783132530120482 0.57456 0.783132530120482 0.57568 0.783132530120482 0.5768 0.783132530120482 0.57792 0.783132530120482 0.57904 0.77710843373494 0.58016 0.77710843373494 0.58128 0.77710843373494 0.5824 0.77710843373494 0.58352 0.77710843373494 0.58464 0.77710843373494 0.58576 0.77710843373494 0.58688 0.771084337349398 0.588 0.771084337349398 0.58912 0.771084337349398 0.59024 0.771084337349398 0.59136 0.771084337349398 0.59248 0.771084337349398 0.5936 0.771084337349398 0.59472 0.765060240963855 0.59584 0.765060240963855 0.59696 0.765060240963855 0.59808 0.765060240963855 0.5992 0.765060240963855 0.60032 0.765060240963855 0.60144 0.765060240963855 0.60256 0.765060240963855 0.60368 0.765060240963855 0.6048 0.759036144578313 0.60592 0.759036144578313 0.60704 0.759036144578313 0.60816 0.759036144578313 0.60928 0.759036144578313 0.6104 0.759036144578313 0.61152 0.759036144578313 0.61264 0.759036144578313 0.61376 0.759036144578313 0.61488 0.759036144578313 0.616 0.759036144578313 0.61712 0.753012048192771 0.61824 0.753012048192771 0.61936 0.753012048192771 0.62048 0.753012048192771 0.6216 0.753012048192771 0.62272 0.753012048192771 0.62384 0.753012048192771 0.62496 0.746987951807229 0.62608 0.746987951807229 0.6272 0.746987951807229 0.62832 0.746987951807229 0.62944 0.746987951807229 0.63056 0.746987951807229 0.63168 0.746987951807229 0.6328 0.740963855421687 0.63392 0.740963855421687 0.63504 0.740963855421687 0.63616 0.740963855421687 0.63728 0.740963855421687 0.6384 0.740963855421687 0.63952 0.740963855421687 0.64064 0.734939759036145 0.64176 0.734939759036145 0.64288 0.734939759036145 0.644 0.734939759036145 0.64512 0.734939759036145 0.64624 0.734939759036145 0.64736 0.734939759036145 0.64848 0.734939759036145 0.6496 0.734939759036145 0.65072 0.734939759036145 0.65184 0.728915662650602 0.65296 0.728915662650602 0.65408 0.728915662650602 0.6552 0.728915662650602 0.65632 0.728915662650602 0.65744 0.728915662650602 0.65856 0.728915662650602 0.65968 0.728915662650602 0.6608 0.728915662650602 0.66192 0.72289156626506 0.66304 0.72289156626506 0.66416 0.72289156626506 0.66528 0.72289156626506 0.6664 0.72289156626506 0.66752 0.72289156626506 0.66864 0.72289156626506 0.66976 0.716867469879518 0.67088 0.716867469879518 0.672 0.716867469879518 0.67312 0.716867469879518 0.67424 0.716867469879518 0.67536 0.716867469879518 0.67648 0.716867469879518 0.6776 0.710843373493976 0.67872 0.710843373493976 0.67984 0.710843373493976 0.68096 0.710843373493976 0.68208 0.710843373493976 0.6832 0.710843373493976 0.68432 0.710843373493976 0.68544 0.710843373493976 0.68656 0.704819277108434 0.68768 0.704819277108434 0.6888 0.704819277108434 0.68992 0.704819277108434 0.69104 0.704819277108434 0.69216 0.704819277108434 0.69328 0.704819277108434 0.6944 0.704819277108434 0.69552 0.704819277108434 0.69664 0.704819277108434 0.69776 0.698795180722892 0.69888 0.698795180722892 0.7 0.698795180722892 0.70112 0.698795180722892 0.70224 0.698795180722892 0.70336 0.698795180722892 0.70448 0.698795180722892 0.7056 0.698795180722892 0.70672 0.692771084337349 0.70784 0.692771084337349 0.70896 0.692771084337349 0.71008 0.692771084337349 0.7112 0.692771084337349 0.71232 0.692771084337349 0.71344 0.686746987951807 0.71456 0.686746987951807 0.71568 0.686746987951807 0.7168 0.686746987951807 0.71792 0.686746987951807 0.71904 0.686746987951807 0.72016 0.686746987951807 0.72128 0.680722891566265 0.7224 0.680722891566265 0.72352 0.680722891566265 0.72464 0.680722891566265 0.72576 0.680722891566265 0.72688 0.680722891566265 0.728 0.674698795180723 0.72912 0.674698795180723 0.73024 0.674698795180723 0.73136 0.674698795180723 0.73248 0.674698795180723 0.7336 0.674698795180723 0.73472 0.674698795180723 0.73584 0.668674698795181 0.73696 0.668674698795181 0.73808 0.668674698795181 0.7392 0.668674698795181 0.74032 0.668674698795181 0.74144 0.668674698795181 0.74256 0.668674698795181 0.74368 0.668674698795181 0.7448 0.668674698795181 0.74592 0.668674698795181 0.74704 0.662650602409639 0.74816 0.662650602409639 0.74928 0.662650602409639 0.7504 0.662650602409639 0.75152 0.662650602409639 0.75264 0.662650602409639 0.75376 0.662650602409639 0.75488 0.662650602409639 0.756 0.662650602409639 0.75712 0.662650602409639 0.75824 0.656626506024096 0.75936 0.656626506024096 0.76048 0.656626506024096 0.7616 0.656626506024096 0.76272 0.656626506024096 0.76384 0.656626506024096 0.76496 0.650602409638554 0.76608 0.650602409638554 0.7672 0.650602409638554 0.76832 0.650602409638554 0.76944 0.650602409638554 0.77056 0.650602409638554 0.77168 0.650602409638554 0.7728 0.644578313253012 0.77392 0.644578313253012 0.77504 0.644578313253012 0.77616 0.644578313253012 0.77728 0.644578313253012 0.7784 0.644578313253012 0.77952 0.63855421686747 0.78064 0.63855421686747 0.78176 0.63855421686747 0.78288 0.63855421686747 0.784 0.63855421686747 0.78512 0.63855421686747 0.78624 0.63855421686747 0.78736 0.63855421686747 0.78848 0.63855421686747 0.7896 0.632530120481928 0.79072 0.632530120481928 0.79184 0.632530120481928 0.79296 0.632530120481928 0.79408 0.632530120481928 0.7952 0.632530120481928 0.79632 0.632530120481928 0.79744 0.632530120481928 0.79856 0.632530120481928 0.79968 0.632530120481928 0.8008 0.632530120481928 0.80192 0.626506024096386 0.80304 0.626506024096386 0.80416 0.626506024096386 0.80528 0.626506024096386 0.8064 0.626506024096386 0.80752 0.626506024096386 0.80864 0.626506024096386 0.80976 0.620481927710843 0.81088 0.620481927710843 0.812 0.620481927710843 0.81312 0.620481927710843 0.81424 0.620481927710843 0.81536 0.620481927710843 0.81648 0.620481927710843 0.8176 0.614457831325301 0.81872 0.614457831325301 0.81984 0.614457831325301 0.82096 0.614457831325301 0.82208 0.614457831325301 0.8232 0.614457831325301 0.82432 0.608433734939759 0.82544 0.608433734939759 0.82656 0.608433734939759 0.82768 0.608433734939759 0.8288 0.608433734939759 0.82992 0.608433734939759 0.83104 0.608433734939759 0.83216 0.608433734939759 0.83328 0.608433734939759 0.8344 0.608433734939759 0.83552 0.608433734939759 0.83664 0.602409638554217 0.83776 0.602409638554217 0.83888 0.602409638554217 0.84 0.602409638554217 0.84112 0.602409638554217 0.84224 0.602409638554217 0.84336 0.602409638554217 0.84448 0.602409638554217 0.8456 0.602409638554217 0.84672 0.596385542168675 0.84784 0.596385542168675 0.84896 0.596385542168675 0.85008 0.596385542168675 0.8512 0.596385542168675 0.85232 0.596385542168675 0.85344 0.596385542168675 0.85456 0.590361445783132 0.85568 0.590361445783132 0.8568 0.590361445783132 0.85792 0.590361445783132 0.85904 0.590361445783132 0.86016 0.590361445783132 0.86128 0.590361445783132 0.8624 0.58433734939759 0.86352 0.58433734939759 0.86464 0.58433734939759 0.86576 0.58433734939759 0.86688 0.58433734939759 0.868 0.58433734939759 0.86912 0.58433734939759 0.87024 0.578313253012048 0.87136 0.578313253012048 0.87248 0.578313253012048 0.8736 0.578313253012048 0.87472 0.578313253012048 0.87584 0.578313253012048 0.87696 0.572289156626506 0.87808 0.572289156626506 0.8792 0.572289156626506 0.88032 0.572289156626506 0.88144 0.572289156626506 0.88256 0.572289156626506 0.88368 0.572289156626506 0.8848 0.572289156626506 0.88592 0.572289156626506 0.88704 0.572289156626506 0.88816 0.566265060240964 0.88928 0.566265060240964 0.8904 0.566265060240964 0.89152 0.566265060240964 0.89264 0.566265060240964 0.89376 0.566265060240964 0.89488 0.566265060240964 0.896 0.566265060240964 0.89712 0.566265060240964 0.89824 0.566265060240964 0.89936 0.566265060240964 0.90048 0.560240963855422 0.9016 0.560240963855422 0.90272 0.560240963855422 0.90384 0.560240963855422 0.90496 0.560240963855422 0.90608 0.560240963855422 0.9072 0.560240963855422 0.90832 0.55421686746988 0.90944 0.55421686746988 0.91056 0.55421686746988 0.91168 0.55421686746988 0.9128 0.55421686746988 0.91392 0.55421686746988 0.91504 0.55421686746988 0.91616 0.548192771084337 0.91728 0.548192771084337 0.9184 0.548192771084337 0.91952 0.548192771084337 0.92064 0.548192771084337 0.92176 0.548192771084337 0.92288 0.548192771084337 0.924 0.542168674698795 0.92512 0.542168674698795 0.92624 0.542168674698795 0.92736 0.542168674698795 0.92848 0.542168674698795 0.9296 0.542168674698795 0.93072 0.542168674698795 0.93184 0.536144578313253 0.93296 0.536144578313253 0.93408 0.536144578313253 0.9352 0.536144578313253 0.93632 0.536144578313253 0.93744 0.536144578313253 0.93856 0.536144578313253 0.93968 0.536144578313253 0.9408 0.536144578313253 0.94192 0.536144578313253 0.94304 0.536144578313253 0.94416 0.530120481927711 0.94528 0.530120481927711 0.9464 0.530120481927711 0.94752 0.530120481927711 0.94864 0.530120481927711 0.94976 0.530120481927711 0.95088 0.530120481927711 0.952 0.530120481927711 0.95312 0.530120481927711 0.95424 0.530120481927711 0.95536 0.524096385542169 0.95648 0.524096385542169 0.9576 0.524096385542169 0.95872 0.524096385542169 0.95984 0.524096385542169 0.96096 0.524096385542169 0.96208 0.524096385542169 0.9632 0.518072289156626 0.96432 0.518072289156626 0.96544 0.518072289156626 0.96656 0.518072289156626 0.96768 0.518072289156626 0.9688 0.518072289156626 0.96992 0.518072289156626 0.97104 0.512048192771084 0.97216 0.512048192771084 0.97328 0.512048192771084 0.9744 0.512048192771084 0.97552 0.512048192771084 0.97664 0.512048192771084 0.97776 0.512048192771084 0.97888 0.512048192771084 0.98 0.512048192771084 0.98112 0.506024096385542 0.98224 0.506024096385542 0.98336 0.506024096385542 0.98448 0.506024096385542 0.9856 0.506024096385542 0.98672 0.506024096385542 0.98784 0.506024096385542 0.98896 0.506024096385542 0.99008 0.506024096385542 0.9912 0.506024096385542 0.99232 0.506024096385542 0.99344 0.506024096385542 0.99456 0.5 0.99568 0.5 0.9968 0.5 0.99792 0.5 0.99904 0.5 1.00016 0.5 1.00128 0.5 1.0024 0.5 1.00352 0.5 1.00464 0.493975903614458 1.00576 0.493975903614458 1.00688 0.493975903614458 1.008 0.493975903614458 1.00912 0.493975903614458 1.01024 0.493975903614458 1.01136 0.493975903614458 1.01248 0.487951807228916 1.0136 0.487951807228916 1.01472 0.487951807228916 1.01584 0.487951807228916 1.01696 0.487951807228916 1.01808 0.487951807228916 1.0192 0.487951807228916 1.02032 0.487951807228916 1.02144 0.481927710843373 1.02256 0.481927710843373 1.02368 0.481927710843373 1.0248 0.481927710843373 1.02592 0.481927710843373 1.02704 0.481927710843373 1.02816 0.481927710843373 1.02928 0.481927710843373 1.0304 0.475903614457831 1.03152 0.475903614457831 1.03264 0.475903614457831 1.03376 0.475903614457831 1.03488 0.475903614457831 1.036 0.475903614457831 1.03712 0.475903614457831 1.03824 0.469879518072289 1.03936 0.469879518072289 1.04048 0.469879518072289 1.0416 0.469879518072289 1.04272 0.469879518072289 1.04384 0.469879518072289 1.04496 0.469879518072289 1.04608 0.469879518072289 1.0472 0.469879518072289 1.04832 0.469879518072289 1.04944 0.469879518072289 1.05056 0.469879518072289 1.05168 0.463855421686747 1.0528 0.463855421686747 1.05392 0.463855421686747 1.05504 0.463855421686747 1.05616 0.463855421686747 1.05728 0.463855421686747 1.0584 0.463855421686747 1.05952 0.463855421686747 1.06064 0.463855421686747 1.06176 0.463855421686747 1.06288 0.463855421686747 1.064 0.463855421686747 1.06512 0.457831325301205 1.06624 0.457831325301205 1.06736 0.457831325301205 1.06848 0.457831325301205 1.0696 0.457831325301205 1.07072 0.457831325301205 1.07184 0.457831325301205 1.07296 0.457831325301205 1.07408 0.451807228915663 1.0752 0.451807228915663 1.07632 0.451807228915663 1.07744 0.451807228915663 1.07856 0.451807228915663 1.07968 0.451807228915663 1.0808 0.451807228915663 1.08192 0.451807228915663 1.08304 0.44578313253012 1.08416 0.44578313253012 1.08528 0.44578313253012 1.0864 0.44578313253012 1.08752 0.44578313253012 1.08864 0.44578313253012 1.08976 0.44578313253012 1.09088 0.44578313253012 1.092 0.439759036144578 1.09312 0.439759036144578 1.09424 0.439759036144578 1.09536 0.439759036144578 1.09648 0.439759036144578 1.0976 0.439759036144578 1.09872 0.439759036144578 1.09984 0.439759036144578 1.10096 0.439759036144578 1.10208 0.433734939759036 1.1032 0.433734939759036 1.10432 0.433734939759036 1.10544 0.433734939759036 1.10656 0.433734939759036 1.10768 0.433734939759036 1.1088 0.433734939759036 1.10992 0.433734939759036 1.11104 0.433734939759036 1.11216 0.433734939759036 1.11328 0.433734939759036 1.1144 0.433734939759036 1.11552 0.433734939759036 1.11664 0.427710843373494 1.11776 0.427710843373494 1.11888 0.427710843373494 1.12 0.427710843373494 1.12112 0.427710843373494 1.12224 0.427710843373494 1.12336 0.427710843373494 1.12448 0.427710843373494 1.1256 0.427710843373494 1.12672 0.427710843373494 1.12784 0.427710843373494 1.12896 0.427710843373494 1.13008 0.421686746987952 1.1312 0.421686746987952 1.13232 0.421686746987952 1.13344 0.421686746987952 1.13456 0.421686746987952 1.13568 0.421686746987952 1.1368 0.421686746987952 1.13792 0.421686746987952 1.13904 0.421686746987952 1.14016 0.41566265060241 1.14128 0.41566265060241 1.1424 0.41566265060241 1.14352 0.41566265060241 1.14464 0.41566265060241 1.14576 0.41566265060241 1.14688 0.41566265060241 1.148 0.41566265060241 1.14912 0.41566265060241 1.15024 0.409638554216867 1.15136 0.409638554216867 1.15248 0.409638554216867 1.1536 0.409638554216867 1.15472 0.409638554216867 1.15584 0.409638554216867 1.15696 0.409638554216867 1.15808 0.409638554216867 1.1592 0.409638554216867 1.16032 0.409638554216867 1.16144 0.409638554216867 1.16256 0.403614457831325 1.16368 0.403614457831325 1.1648 0.403614457831325 1.16592 0.403614457831325 1.16704 0.403614457831325 1.16816 0.403614457831325 1.16928 0.403614457831325 1.1704 0.403614457831325 1.17152 0.403614457831325 1.17264 0.403614457831325 1.17376 0.403614457831325 1.17488 0.403614457831325 1.176 0.403614457831325 1.17712 0.403614457831325 1.17824 0.397590361445783 1.17936 0.397590361445783 1.18048 0.397590361445783 1.1816 0.397590361445783 1.18272 0.397590361445783 1.18384 0.397590361445783 1.18496 0.397590361445783 1.18608 0.397590361445783 1.1872 0.397590361445783 1.18832 0.397590361445783 1.18944 0.397590361445783 1.19056 0.397590361445783 1.19168 0.391566265060241 1.1928 0.391566265060241 1.19392 0.391566265060241 1.19504 0.391566265060241 1.19616 0.391566265060241 1.19728 0.391566265060241 1.1984 0.391566265060241 1.19952 0.391566265060241 1.20064 0.391566265060241 1.20176 0.385542168674699 1.20288 0.385542168674699 1.204 0.385542168674699 1.20512 0.385542168674699 1.20624 0.385542168674699 1.20736 0.385542168674699 1.20848 0.385542168674699 1.2096 0.385542168674699 1.21072 0.385542168674699 1.21184 0.385542168674699 1.21296 0.379518072289157 1.21408 0.379518072289157 1.2152 0.379518072289157 1.21632 0.379518072289157 1.21744 0.379518072289157 1.21856 0.379518072289157 1.21968 0.379518072289157 1.2208 0.379518072289157 1.22192 0.379518072289157 1.22304 0.373493975903614 1.22416 0.373493975903614 1.22528 0.373493975903614 1.2264 0.373493975903614 1.22752 0.373493975903614 1.22864 0.373493975903614 1.22976 0.373493975903614 1.23088 0.373493975903614 1.232 0.373493975903614 1.23312 0.373493975903614 1.23424 0.367469879518072 1.23536 0.367469879518072 1.23648 0.367469879518072 1.2376 0.367469879518072 1.23872 0.367469879518072 1.23984 0.367469879518072 1.24096 0.367469879518072 1.24208 0.367469879518072 1.2432 0.367469879518072 1.24432 0.367469879518072 1.24544 0.36144578313253 1.24656 0.36144578313253 1.24768 0.36144578313253 1.2488 0.36144578313253 1.24992 0.36144578313253 1.25104 0.36144578313253 1.25216 0.36144578313253 1.25328 0.36144578313253 1.2544 0.36144578313253 1.25552 0.36144578313253 1.25664 0.36144578313253 1.25776 0.36144578313253 1.25888 0.36144578313253 1.26 0.36144578313253 1.26112 0.355421686746988 1.26224 0.355421686746988 1.26336 0.355421686746988 1.26448 0.355421686746988 1.2656 0.355421686746988 1.26672 0.355421686746988 1.26784 0.355421686746988 1.26896 0.355421686746988 1.27008 0.355421686746988 1.2712 0.355421686746988 1.27232 0.355421686746988 1.27344 0.355421686746988 1.27456 0.355421686746988 1.27568 0.355421686746988 1.2768 0.355421686746988 1.27792 0.349397590361446 1.27904 0.349397590361446 1.28016 0.349397590361446 1.28128 0.349397590361446 1.2824 0.349397590361446 1.28352 0.349397590361446 1.28464 0.349397590361446 1.28576 0.349397590361446 1.28688 0.349397590361446 1.288 0.349397590361446 1.28912 0.349397590361446 1.29024 0.343373493975904 1.29136 0.343373493975904 1.29248 0.343373493975904 1.2936 0.343373493975904 1.29472 0.343373493975904 1.29584 0.343373493975904 1.29696 0.343373493975904 1.29808 0.343373493975904 1.2992 0.343373493975904 1.30032 0.343373493975904 1.30144 0.343373493975904 1.30256 0.337349397590361 1.30368 0.337349397590361 1.3048 0.337349397590361 1.30592 0.337349397590361 1.30704 0.337349397590361 1.30816 0.337349397590361 1.30928 0.337349397590361 1.3104 0.337349397590361 1.31152 0.337349397590361 1.31264 0.337349397590361 1.31376 0.331325301204819 1.31488 0.331325301204819 1.316 0.331325301204819 1.31712 0.331325301204819 1.31824 0.331325301204819 1.31936 0.331325301204819 1.32048 0.331325301204819 1.3216 0.331325301204819 1.32272 0.331325301204819 1.32384 0.331325301204819 1.32496 0.331325301204819 1.32608 0.331325301204819 1.3272 0.331325301204819 1.32832 0.331325301204819 1.32944 0.325301204819277 1.33056 0.325301204819277 1.33168 0.325301204819277 1.3328 0.325301204819277 1.33392 0.325301204819277 1.33504 0.325301204819277 1.33616 0.325301204819277 1.33728 0.325301204819277 1.3384 0.325301204819277 1.33952 0.325301204819277 1.34064 0.325301204819277 1.34176 0.325301204819277 1.34288 0.325301204819277 1.344 0.325301204819277 1.34512 0.325301204819277 1.34624 0.319277108433735 1.34736 0.319277108433735 1.34848 0.319277108433735 1.3496 0.319277108433735 1.35072 0.319277108433735 1.35184 0.319277108433735 1.35296 0.319277108433735 1.35408 0.319277108433735 1.3552 0.319277108433735 1.35632 0.319277108433735 1.35744 0.319277108433735 1.35856 0.313253012048193 1.35968 0.313253012048193 1.3608 0.313253012048193 1.36192 0.313253012048193 1.36304 0.313253012048193 1.36416 0.313253012048193 1.36528 0.313253012048193 1.3664 0.313253012048193 1.36752 0.313253012048193 1.36864 0.313253012048193 1.36976 0.307228915662651 1.37088 0.307228915662651 1.372 0.307228915662651 1.37312 0.307228915662651 1.37424 0.307228915662651 1.37536 0.307228915662651 1.37648 0.307228915662651 1.3776 0.307228915662651 1.37872 0.307228915662651 1.37984 0.307228915662651 1.38096 0.301204819277108 1.38208 0.301204819277108 1.3832 0.301204819277108 1.38432 0.301204819277108 1.38544 0.301204819277108 1.38656 0.301204819277108 1.38768 0.301204819277108 1.3888 0.301204819277108 1.38992 0.301204819277108 1.39104 0.301204819277108 1.39216 0.295180722891566 1.39328 0.295180722891566 1.3944 0.295180722891566 1.39552 0.295180722891566 1.39664 0.295180722891566 1.39776 0.295180722891566 1.39888 0.295180722891566 1.4 0.295180722891566 1.40112 0.295180722891566 1.40224 0.295180722891566 1.40336 0.295180722891566 1.40448 0.289156626506024 1.4056 0.289156626506024 1.40672 0.289156626506024 1.40784 0.289156626506024 1.40896 0.289156626506024 1.41008 0.289156626506024 1.4112 0.289156626506024 1.41232 0.289156626506024 1.41344 0.289156626506024 1.41456 0.289156626506024 1.41568 0.289156626506024 1.4168 0.289156626506024 1.41792 0.289156626506024 1.41904 0.289156626506024 1.42016 0.283132530120482 1.42128 0.283132530120482 1.4224 0.283132530120482 1.42352 0.283132530120482 1.42464 0.283132530120482 1.42576 0.283132530120482 1.42688 0.283132530120482 1.428 0.283132530120482 1.42912 0.283132530120482 1.43024 0.283132530120482 1.43136 0.283132530120482 1.43248 0.283132530120482 1.4336 0.283132530120482 1.43472 0.283132530120482 1.43584 0.27710843373494 1.43696 0.27710843373494 1.43808 0.27710843373494 1.4392 0.27710843373494 1.44032 0.27710843373494 1.44144 0.27710843373494 1.44256 0.27710843373494 1.44368 0.27710843373494 1.4448 0.27710843373494 1.44592 0.27710843373494 1.44704 0.271084337349398 1.44816 0.271084337349398 1.44928 0.271084337349398 1.4504 0.271084337349398 1.45152 0.271084337349398 1.45264 0.271084337349398 1.45376 0.271084337349398 1.45488 0.271084337349398 1.456 0.271084337349398 1.45712 0.271084337349398 1.45824 0.265060240963855 1.45936 0.265060240963855 1.46048 0.265060240963855 1.4616 0.265060240963855 1.46272 0.265060240963855 1.46384 0.265060240963855 1.46496 0.265060240963855 1.46608 0.265060240963855 1.4672 0.265060240963855 1.46832 0.265060240963855 1.46944 0.259036144578313 1.47056 0.259036144578313 1.47168 0.259036144578313 1.4728 0.259036144578313 1.47392 0.259036144578313 1.47504 0.259036144578313 1.47616 0.259036144578313 1.47728 0.259036144578313 1.4784 0.259036144578313 1.47952 0.253012048192771 1.48064 0.253012048192771 1.48176 0.253012048192771 1.48288 0.253012048192771 1.484 0.253012048192771 1.48512 0.253012048192771 1.48624 0.253012048192771 1.48736 0.253012048192771 1.48848 0.253012048192771 1.4896 0.253012048192771 1.49072 0.253012048192771 1.49184 0.253012048192771 1.49296 0.253012048192771 1.49408 0.246987951807229 1.4952 0.246987951807229 1.49632 0.246987951807229 1.49744 0.246987951807229 1.49856 0.246987951807229 1.49968 0.246987951807229 1.5008 0.246987951807229 1.50192 0.246987951807229 1.50304 0.246987951807229 1.50416 0.246987951807229 1.50528 0.246987951807229 1.5064 0.246987951807229 1.50752 0.246987951807229 1.50864 0.246987951807229 1.50976 0.246987951807229 1.51088 0.240963855421687 1.512 0.240963855421687 1.51312 0.240963855421687 1.51424 0.240963855421687 1.51536 0.240963855421687 1.51648 0.240963855421687 1.5176 0.240963855421687 1.51872 0.240963855421687 1.51984 0.240963855421687 1.52096 0.240963855421687 1.52208 0.240963855421687 1.5232 0.234939759036145 1.52432 0.234939759036145 1.52544 0.234939759036145 1.52656 0.234939759036145 1.52768 0.234939759036145 1.5288 0.234939759036145 1.52992 0.234939759036145 1.53104 0.234939759036145 1.53216 0.234939759036145 1.53328 0.234939759036145 1.5344 0.228915662650602 1.53552 0.228915662650602 1.53664 0.228915662650602 1.53776 0.228915662650602 1.53888 0.228915662650602 1.54 0.228915662650602 1.54112 0.228915662650602 1.54224 0.228915662650602 1.54336 0.228915662650602 1.54448 0.22289156626506 1.5456 0.22289156626506 1.54672 0.22289156626506 1.54784 0.22289156626506 1.54896 0.22289156626506 1.55008 0.22289156626506 1.5512 0.22289156626506 1.55232 0.22289156626506 1.55344 0.22289156626506 1.55456 0.22289156626506 1.55568 0.216867469879518 1.5568 0.216867469879518 1.55792 0.216867469879518 1.55904 0.216867469879518 1.56016 0.216867469879518 1.56128 0.216867469879518 1.5624 0.216867469879518 1.56352 0.216867469879518 1.56464 0.216867469879518 1.56576 0.216867469879518 1.56688 0.210843373493976 1.568 0.210843373493976 1.56912 0.210843373493976 1.57024 0.210843373493976 1.57136 0.210843373493976 1.57248 0.210843373493976 1.5736 0.210843373493976 1.57472 0.210843373493976 1.57584 0.210843373493976 1.57696 0.204819277108434 1.57808 0.204819277108434 1.5792 0.204819277108434 1.58032 0.204819277108434 1.58144 0.204819277108434 1.58256 0.204819277108434 1.58368 0.204819277108434 1.5848 0.204819277108434 1.58592 0.204819277108434 1.58704 0.204819277108434 1.58816 0.204819277108434 1.58928 0.204819277108434 1.5904 0.204819277108434 1.59152 0.204819277108434 1.59264 0.204819277108434 1.59376 0.198795180722892 1.59488 0.198795180722892 1.596 0.198795180722892 1.59712 0.198795180722892 1.59824 0.198795180722892 1.59936 0.198795180722892 1.60048 0.198795180722892 1.6016 0.198795180722892 1.60272 0.198795180722892 1.60384 0.198795180722892 1.60496 0.198795180722892 1.60608 0.198795180722892 1.6072 0.198795180722892 1.60832 0.198795180722892 1.60944 0.192771084337349 1.61056 0.192771084337349 1.61168 0.192771084337349 1.6128 0.192771084337349 1.61392 0.192771084337349 1.61504 0.192771084337349 1.61616 0.192771084337349 1.61728 0.192771084337349 1.6184 0.192771084337349 1.61952 0.192771084337349 1.62064 0.186746987951807 1.62176 0.186746987951807 1.62288 0.186746987951807 1.624 0.186746987951807 1.62512 0.186746987951807 1.62624 0.186746987951807 1.62736 0.186746987951807 1.62848 0.186746987951807 1.6296 0.186746987951807 1.63072 0.186746987951807 1.63184 0.180722891566265 1.63296 0.180722891566265 1.63408 0.180722891566265 1.6352 0.180722891566265 1.63632 0.180722891566265 1.63744 0.180722891566265 1.63856 0.180722891566265 1.63968 0.180722891566265 1.6408 0.180722891566265 1.64192 0.180722891566265 1.64304 0.180722891566265 1.64416 0.174698795180723 1.64528 0.174698795180723 1.6464 0.174698795180723 1.64752 0.174698795180723 1.64864 0.174698795180723 1.64976 0.174698795180723 1.65088 0.174698795180723 1.652 0.174698795180723 1.65312 0.174698795180723 1.65424 0.174698795180723 1.65536 0.174698795180723 1.65648 0.174698795180723 1.6576 0.168674698795181 1.65872 0.168674698795181 1.65984 0.168674698795181 1.66096 0.168674698795181 1.66208 0.168674698795181 1.6632 0.168674698795181 1.66432 0.168674698795181 1.66544 0.168674698795181 1.66656 0.168674698795181 1.66768 0.168674698795181 1.6688 0.168674698795181 1.66992 0.168674698795181 1.67104 0.168674698795181 1.67216 0.168674698795181 1.67328 0.162650602409639 1.6744 0.162650602409639 1.67552 0.162650602409639 1.67664 0.162650602409639 1.67776 0.162650602409639 1.67888 0.162650602409639 1.68 0.162650602409639 1.68112 0.162650602409639 1.68224 0.162650602409639 1.68336 0.162650602409639 1.68448 0.162650602409639 1.6856 0.162650602409639 1.68672 0.162650602409639 1.68784 0.162650602409639 1.68896 0.156626506024096 1.69008 0.156626506024096 1.6912 0.156626506024096 1.69232 0.156626506024096 1.69344 0.156626506024096 1.69456 0.156626506024096 1.69568 0.156626506024096 1.6968 0.156626506024096 1.69792 0.156626506024096 1.69904 0.156626506024096 1.70016 0.156626506024096 1.70128 0.156626506024096 1.7024 0.156626506024096 1.70352 0.156626506024096 1.70464 0.156626506024096 1.70576 0.156626506024096 1.70688 0.150602409638554 1.708 0.150602409638554 1.70912 0.150602409638554 1.71024 0.150602409638554 1.71136 0.150602409638554 1.71248 0.150602409638554 1.7136 0.150602409638554 1.71472 0.150602409638554 1.71584 0.150602409638554 1.71696 0.150602409638554 1.71808 0.150602409638554 1.7192 0.150602409638554 1.72032 0.144578313253012 1.72144 0.144578313253012 1.72256 0.144578313253012 1.72368 0.144578313253012 1.7248 0.144578313253012 1.72592 0.144578313253012 1.72704 0.144578313253012 1.72816 0.144578313253012 1.72928 0.144578313253012 1.7304 0.144578313253012 1.73152 0.144578313253012 1.73264 0.144578313253012 1.73376 0.144578313253012 1.73488 0.144578313253012 1.736 0.13855421686747 1.73712 0.13855421686747 1.73824 0.13855421686747 1.73936 0.13855421686747 1.74048 0.13855421686747 1.7416 0.13855421686747 1.74272 0.13855421686747 1.74384 0.13855421686747 1.74496 0.13855421686747 1.74608 0.13855421686747 1.7472 0.13855421686747 1.74832 0.13855421686747 1.74944 0.13855421686747 1.75056 0.13855421686747 1.75168 0.132530120481928 1.7528 0.132530120481928 1.75392 0.132530120481928 1.75504 0.132530120481928 1.75616 0.132530120481928 1.75728 0.132530120481928 1.7584 0.132530120481928 1.75952 0.132530120481928 1.76064 0.132530120481928 1.76176 0.132530120481928 1.76288 0.132530120481928 1.764 0.132530120481928 1.76512 0.132530120481928 1.76624 0.132530120481928 1.76736 0.132530120481928 1.76848 0.132530120481928 1.7696 0.132530120481928 1.77072 0.132530120481928 1.77184 0.132530120481928 1.77296 0.132530120481928 1.77408 0.132530120481928 1.7752 0.132530120481928 1.77632 0.132530120481928 1.77744 0.126506024096386 1.77856 0.126506024096386 1.77968 0.126506024096386 1.7808 0.126506024096386 1.78192 0.126506024096386 1.78304 0.126506024096386 1.78416 0.126506024096386 1.78528 0.126506024096386 1.7864 0.126506024096386 1.78752 0.126506024096386 1.78864 0.126506024096386 1.78976 0.126506024096386 1.79088 0.126506024096386 1.792 0.126506024096386 1.79312 0.126506024096386 1.79424 0.126506024096386 1.79536 0.126506024096386 1.79648 0.126506024096386 1.7976 0.126506024096386 1.79872 0.126506024096386 1.79984 0.126506024096386 1.80096 0.126506024096386 1.80208 0.126506024096386 1.8032 0.126506024096386 1.80432 0.126506024096386 1.80544 0.126506024096386 1.80656 0.126506024096386 1.80768 0.126506024096386 1.8088 0.126506024096386 1.80992 0.126506024096386 1.81104 0.120481927710843 1.81216 0.120481927710843 1.81328 0.120481927710843 1.8144 0.120481927710843 1.81552 0.120481927710843 1.81664 0.120481927710843 1.81776 0.120481927710843 1.81888 0.120481927710843 1.82 0.120481927710843 1.82112 0.120481927710843 1.82224 0.120481927710843 1.82336 0.120481927710843 1.82448 0.120481927710843 1.8256 0.120481927710843 1.82672 0.120481927710843 1.82784 0.120481927710843 1.82896 0.120481927710843 1.83008 0.120481927710843 1.8312 0.120481927710843 1.83232 0.120481927710843 1.83344 0.120481927710843 1.83456 0.120481927710843 1.83568 0.120481927710843 1.8368 0.120481927710843