Tool/software:
Dear Expert.
As title description.
I need to add HDMI OUT display mode 864x480, our software do not support it.
oot@am62xx-evm:~# modetest -M tidss
Encoders:
id crtc type possible crtcs possible clones
39 38 none 0x00000001 0x00000001
Connectors:
id encoder status name size (mm) modes encoders
40 39 connected HDMI-A-1 480x270 17 39
modes:
index name refresh (Hz) hdisp hss hse htot vdisp vss vse vtot
#0 1920x1080 60.00 1920 2008 2052 2200 1080 1082 1087 1125 148500 flags: phsync, pvsync; type: preferred, driver
#1 1920x1080 60.00 1920 2008 2052 2200 1080 1084 1089 1125 148500 flags: phsync, pvsync; type: driver
#2 1920x1080 59.94 1920 2008 2052 2200 1080 1084 1089 1125 148352 flags: phsync, pvsync; type: driver
#3 1920x1080 50.00 1920 2448 2492 2640 1080 1084 1089 1125 148500 flags: phsync, pvsync; type: driver
#4 1680x1050 59.88 1680 1728 1760 1840 1050 1053 1059 1080 119000 flags: phsync, nvsync; type: driver
#5 1600x900 60.00 1600 1624 1704 1800 900 901 904 1000 108000 flags: phsync, pvsync; type: driver
#6 1280x1024 60.02 1280 1328 1440 1688 1024 1025 1028 1066 108000 flags: phsync, pvsync; type: driver
#7 1440x900 59.90 1440 1488 1520 1600 900 903 909 926 88750 flags: phsync, nvsync; type: driver
#8 1280x720 60.00 1280 1390 1430 1650 720 725 730 750 74250 flags: phsync, pvsync; type: driver
#9 1280x720 59.94 1280 1390 1430 1650 720 725 730 750 74176 flags: phsync, pvsync; type: driver
#10 1280x720 50.00 1280 1720 1760 1980 720 725 730 750 74250 flags: phsync, pvsync; type: driver
#11 1024x768 60.00 1024 1048 1184 1344 768 771 777 806 65000 flags: nhsync, nvsync; type: driver
#12 800x600 60.32 800 840 968 1056 600 601 605 628 40000 flags: phsync, pvsync; type: driver
#13 720x480 60.00 720 736 798 858 480 489 495 525 27027 flags: nhsync, nvsync; type: driver
#14 720x480 59.94 720 736 798 858 480 489 495 525 27000 flags: nhsync, nvsync; type: driver
#15 640x480 60.00 640 656 752 800 480 490 492 525 25200 flags: nhsync, nvsync; type: driver
#16 640x480 59.94 640 656 752 800 480 490 492 525 25175 flags: nhsync, nvsync; type: driver
Need related information, which teach me add another display mode
Many Thanks
Gibbs