Part Number: AM4376
Tool/software:
We are looking a microcontroller which we can be use for one of our development activity which includes the following Interfaces.
We need a MCU with following Inbuilt One-stop solutions with a proven LoRaWAN® stack & GPS/GNSS stack Integrated Circuits (ICs), modules, reference design packages and technical support
Requirements:
-
Lora communication
-
GPS/GNSS (with 1m Accuracy) communication
-
ADS-B OUT communication
-
GPIO
-
Analog Inputs
-
CAN Interface
-
UART Interface
-
Low power device
-
Cost effective solution
Can you please check and confirm the single microcontroller series that we can use to port Both the Stack (LORA and GPS-GNSS) on the single microcontroller with the above Interfaces.
Thanks & Regards
Dhiren Sahoo