I have problems when running capture_encode demo. It stops at "connect call for dei-display". Is it correct to connect YPrPb video output to daughter board J5~J7? Can the demo be run through even if the input video source is not correct? Anyone can help? Thanks!
root@dm816x-evm:/usr/share/ti/ti-omx# ./capture_encode_a8host_debug.xv5T -o samp
le.h264 -m 1080p -f 60 -b 1000000 -n 1000
output file: sample.h264
bit_rate: 1000000
frame_rate: 60
num_frames: 1000
mode: 1080p
Capture-Encode example
===============================
OMX_Init completed
UIAClient is ready to send a UIA configuration command
UIAClient received UIA_CONFIGURE_ACK
UIAClient is done sending requests
UIAClient is ready to send a UIA configuration command
UIAClient received UIA_CONFIGURE_ACK
UIAClient is done sending requests
openeing file
capture compoenent is created
control TVP compoenent is created
Buffer Size computed: 3110400
set input port params (width = 1920, height = 1080)enable capture output port
got eventEnable/Disable Event
dei compoenent is created
set input port params (width = 1920, height = 1080)
set output port params (width = 1920, height = 1080)set output port params (widt
h = 1920, height = 1080)set number of channelsset input resolutionset output res
olutionenable dei input port
got eventEnable/Disable Event
enable dei output port 0
got eventEnable/Disable Event
enable dei output port 1
got eventEnable/Disable Event
encoder compoenent is created
found handle 0x123008 for component OMX.TI.VPSSM3.VFDC
got display handle
found handle 0x126b10 for component OMX.TI.VPSSM3.CTRL.DC
Buffer Size computed: 4147200
set input port params (width = 1920, height = 1080)setting input and output memo
ry type to defaultenable input port
got eventEnable/Disable Event
connect call for capture-Dei
connect call for dei- encoder
connect call for dei-display