Other Parts Discussed in Thread: TVP7002
Capture encode is hanging on capture state execute
rago 2011.05 dm816x-evm ttyO2
dm816x-evm login: root
root@dm816x-evm:~# cd dm816x-evm/omx/
root@dm816x-evm:~/dm816x-evm/omx# ./capture_encode_a8host_debug.xv5T -o test.dat
a -m 1080p -f 60 -b 10000000 -n 500
output file: test.data
bit_rate: 10000000
frame_rate: 60
num_frames: 500
mode: 1080p
Capture-Encode example
===============================
OMX_Init completed
UIAClient is ready to send a UIA configuration command
UIAClient received UIA_CONFIGURE_ACK
UIAClient is done sending requests
UIAClient is ready to send a UIA configuration command
UIAClient received UIA_CONFIGURE_ACK
UIAClient is done sending requests
openeing file
capture compoenent is created
control TVP compoenent is created
Buffer Size computed: 3110400
set input port params (width = 1920, height = 1080)enable capture output port
got eventEnable/Disable Event
dei compoenent is created
set input port params (width = 1920, height = 1080)
set output port params (width = 1920, height = 1080)set output port params (width = 1920, height = 1080)set number of channelsset input resolutionset output resolutionenable dei input port
got eventEnable/Disable Event
enable dei output port 0
got eventEnable/Disable Event
enable dei output port 1
got eventEnable/Disable Event
encoder compoenent is created
found handle 0x123008 for component OMX.TI.VPSSM3.VFDC
got display handle
found handle 0x126b10 for component OMX.TI.VPSSM3.CTRL.DC
Buffer Size computed: 4147200
set input port params (width = 1920, height = 1080)setting input and output memory type to defaultenable input port
got eventEnable/Disable Event
connect call for capture-Dei
connect call for dei- encoder
connect call for dei-display
got eventState changed to: OMX_StateIdle
Capture outport buffers allocated
got eventState changed to: OMX_StateIdle
Capture is in IDLE state
Dei input port use buffer done
DEI outport buffers allocated
got eventState changed to: OMX_StateIdle
DEI is in IDLE state
encoder input port use buffer done
encoder outport buffers allocated
got eventState changed to: OMX_StateIdle
Encoder state IDLE
got eventState changed to: OMX_StateIdle
ctrl-dc state IDLE
display buffers allocated
waiting for IDLEgot eventState changed to: OMX_StateIdle
display state IDLE
got eventState changed to: OMX_StateExecuting
display control state execute
got eventState changed to: OMX_StateExecuting
display state execute
got eventState changed to: OMX_StateExecuting
encoder state execute
got eventState changed to: OMX_StateExecuting
dei state execute
got eventState changed to: OMX_StateExecuting
capture state execute