Hi
I buy a DM8168 board From TI web site. And followed the Evaluation Module Quick Start Guide ,i start my work. However it cann't go on well.
the uart boot is bellow:
U-Boot 2010.06 (Jun 01 2011 - 15:00:16)
DRAM: 2 GiB
Using default environment
Hit any key to stop autoboot: 0
mmc1 is available
reading u-boot.bin
179256 bytes read
## Starting application at 0x80800000 ...
U-Boot 2010.06 (Jun 01 2011 - 12:30:57)
TI8168-GP rev 1.1
ARM clk: 987MHz
DDR clk: 796MHz
I2C: ready
DRAM: 2 GiB
NAND: HW ECC Hamming Code selected
256 MiB
*** Warning - bad CRC or NAND, using default environment
:,;;:;:;;;;;;;;r;;:,;;:;:;;;;;;;;:,;;:;:;;;;;;;;:,;;:;:;;;;;;;;:;;;;;;;;:,;;:;:
;,;:::;;;;r;;;rssiSiS552X5252525259GX2X9hX9X9XX2325S55252i5:,;;:;:;;;;;;;;:,;;:
;:;;;;;;;rrssSsS52S22h52299GGAAMHMM#BBH#B#HMM#HMBA&&XX2255S2S5Si:,;;:;:;;;;;;;;
;:;;r;;rsrrriiXS5S329&A&MH#BMB#A&9XXA252GXiSXX39AAMMMBB&G22S5i2SSiiiisi:,;;:;:;
;;;;;r;rr2iisiih393HB#B#AA99i22irrrX3X52AGsisss2Xii2299HBMA&X2S5S5iSiisSsi:,;;:
r:r;rrsrsihXSi2&##MHB&Ahh3AGHGA9G9h&#H##@@@##MAMMXXX9SSS29&&HGGX2i5iisiiisisi:,
;;rrrrsSiiiA&ABH&A9GAGhAhBAMHA9HM@@@@@@@@@@@@@@@@@@@HHhAh2S2SX9&Gh22SSiisiiisii
r:rrssisiS2XM##&h3AGAX&3GG3Ssr5H@M#HM2; ;2X&&&MHMB###GBB#B&XXSSs529XX55iSsisisi
r;rsrisSi2XHAhX99A3XXG&&XS;:,rH#HGhAS @@@@3rs2XBM@@A552&&AHA2XiisSS252SSsisSs
r;issi5S22&&3iSSX292&hXsr;;:;h@&G339&S9@@@@2@MA&9&HB##Xris29ABMAAX2ir;rsSi5iss5
rrsSi2XhG&9GXh399&X99i;;;;;;r#H&293H9X#@@@@@@@B&9GhAH@XrrsrsiXABHB&HG2rr;rrSiSi
;:rsisS599&AA9XG&3A35r;:::;,;BMh&&2iX5A@@@@@@@&392X5GB2;;;r;iSX393A##A&Xi:::rsi
;:rss552222X553&XHMhir;;::,:,h#HhGSXhG3#@@@@#AXXS2XAHA;::;;;;ss55XShBA3239r:,;;
r;ii2S5SSi2i53hirsh2srr::,,,,;MMXX359&Ah3h&Si59SX99A#i:,::::;;sri2,.2r;:SGAr;,:
;:;rrrrssiriXGSi::shs;;;,,,:,,rBBA9h5s5h5iS5isi2SAHB5:,,,:::;rrs5&SrisSX5Srrr:,
;,r;;;;rsriSSrrrr;;5Xrr;;,:,,.,;9AA2SsisS5323XXXG9&i:.,,::;;r;;;srrrrrr;;:;::::
:,;r;r;rrissrrr;:;::;s;;;;,:,,..,r293h222hXXAAGGGX;:,,,:,:,::;:;::,:,,,,...,,,,
;,;;;;rrrrrrrrirr;,.,,:::::::,,,,.,;SX&ABAB2hhXir:,,.,,.,,:,,,,..,,,..,..,,,..:
:.:;:;;;:;;;;r;rrs;:.. ,,:::::,:,:,,.::rrsrr;;,,.......,..,....,,,,,,,...,.,,:,
:.:::,::::::;;r;rrr;:.......,.,.,,:::,,...............,,::.,,,,:,::,,:,:,,,:,;:
,.::,:,,,,,;;;;;;;;r;;::,..............................;;;:;::::,:::::::,:,:,,,
: ,,:,,,,,,,,,,,,,:;rrr;;:;,,,,,,,::,.,.:.,.,;s,:;;;;:;:;;;;;::::,:::,:::,:,:,:
,.,,,,,,,...,,.,,....................................:,............:,,,:,:,,,,,
Net: <ethaddr> not set. Reading from E-fuse
Detected MACID:90:d7:eb:96:46:6a
Ethernet PHY: GENERIC @ 0x01
DaVinci EMAC
Hit any key to stop autoboot: 3 2 1 0
mmc1 is available
reading boot.scr
270 bytes read
Running bootscript from MMC/SD to set the ENV...
## Executing script at 80900000
reading uImage
2362144 bytes read
## Booting kernel from Legacy Image at 80009000 ...
Image Name: Arago/2.6.37-psp04.00.00.10/dm81
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 2362080 Bytes = 2.3 MiB
Load Address: 80008000
Entry Point: 80008000
Verifying Checksum ... OK
Loading Kernel Image ... OK
OK
Starting kernel ...
Uncompressing Linux... done, booting the kernel.
Linux version 2.6.37 (x0029463@swubn01) (gcc version 4.3.3 (Sourcery G++ Lite 2009q1-203) ) #1 Wed Jun 1 12:18:59 IST 2011
CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7f
CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache
Machine: ti8168evm
vram size = 52428800 at 0
reserved size = 52428800 at 0
FB: Reserving 52428800 bytes SDRAM for VRAM
Memory policy: ECC disabled, Data cache writeback
OMAP chip is TI8168 1.1
Built 1 zonelists in Zone order, mobility grouping on. Total pages: 52224
Kernel command line: console=ttyO2,115200n8 rootwait root=/dev/mmcblk0p2 rw mem=256M earlyprink vram=50M ti816xfb.vram=0:16M,1:16M,2:6M ip=off noinitrd
PID hash table entries: 1024 (order: 0, 4096 bytes)
Dentry cache hash table entries: 32768 (order: 5, 131072 bytes)
Inode-cache hash table entries: 16384 (order: 4, 65536 bytes)
Memory: 206MB = 206MB total
Memory: 203604k/203604k available, 58540k reserved, 0K highmem
Virtual kernel memory layout:
vector : 0xffff0000 - 0xffff1000 ( 4 kB)
fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB)
DMA : 0xffc00000 - 0xffe00000 ( 2 MB)
vmalloc : 0xd0800000 - 0xf8000000 ( 632 MB)
lowmem : 0xc0000000 - 0xd0000000 ( 256 MB)
modules : 0xbf000000 - 0xc0000000 ( 16 MB)
.init : 0xc0008000 - 0xc0035000 ( 180 kB)
.text : 0xc0035000 - 0xc0478000 (4364 kB)
.data : 0xc0478000 - 0xc04b91e0 ( 261 kB)
SLUB: Genslabs=11, HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1
NR_IRQS:407
IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts
Total of 128 interrupts on 1 active controller
GPMC revision 6.0
Trying to install interrupt handler for IRQ400
Trying to install interrupt handler for IRQ401
Trying to install interrupt handler for IRQ402
Trying to install interrupt handler for IRQ403
Trying to install interrupt handler for IRQ404
Trying to install interrupt handler for IRQ405
Trying to install interrupt handler for IRQ406
Trying to install type control for IRQ407
Trying to set irq flags for IRQ407
OMAP clockevent source: GPTIMER1 at 27000000 Hz
Console: colour dummy device 80x30
Calibrating delay loop... 986.31 BogoMIPS (lpj=4931584)
pid_max: default: 32768 minimum: 301
Security Framework initialized
Mount-cache hash table entries: 512
CPU: Testing write buffer coherency: ok
devtmpfs: initialized
omap_voltage_early_init: voltage driver support not added
regulator: core version 0.5
regulator: dummy:
NET: Registered protocol family 16
OMAP GPIO hardware version 0.1
OMAP GPIO hardware version 0.1
omap_mux_init: Add partition: #1: core, flags: 0
_omap_mux_get_by_name: Could not find signal i2c2_scl.i2c2_scl
_omap_mux_get_by_name: Could not find signal i2c2_sda.i2c2_sda
NOR: Can't request GPMC CS
registered ti816x_vpss device
pm_dbg_init: only OMAP3 supported
Registered ti81xx_fb device
ti816x_pcie: Invoking PCI BIOS...
ti816x_pcie: Setting up Host Controller...
ti816x_pcie: Register base mapped @0xd0820000
ti816x_pcie: Starting PCI scan...
PCI: bus0: Fast back to back transfers enabled
bio: create slab <bio-0> at 0
vgaarb: loaded
SCSI subsystem initialized
usbcore: registered new interface driver usbfs
usbcore: registered new interface driver hub
usbcore: registered new device driver usb
omap_i2c omap_i2c.1: bus 1 rev4.0 at 100 kHz
omap_i2c omap_i2c.2: bus 2 rev4.0 at 100 kHz
Advanced Linux Sound Architecture Driver Version 1.0.23.
Switching to clocksource gp timer
musb-hdrc: version 6.0, host, debug=0
musb-hdrc musb-hdrc.0: dma type: dma-cppi41
registerd cppi-dma Intr @ IRQ 17
Cppi41 Init Done
musb-hdrc: kernel must blacklist external hubs
musb-hdrc musb-hdrc.0: MUSB HDRC host driver
musb-hdrc musb-hdrc.0: new USB bus registered, assigned bus number 1
usb usb1: New USB device found, idVendor=1d6b, idProduct=0002
usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1
usb usb1: Product: MUSB HDRC host driver
usb usb1: Manufacturer: Linux 2.6.37 musb-hcd
usb usb1: SerialNumber: musb-hdrc.0
hub 1-0:1.0: USB hub found
hub 1-0:1.0: 1 port detected
musb-hdrc musb-hdrc.0: USB Host mode controller at d080c000 using DMA, IRQ 18
musb-hdrc musb-hdrc.1: dma type: dma-cppi41
musb-hdrc: kernel must blacklist external hubs
musb-hdrc musb-hdrc.1: MUSB HDRC host driver
musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 2
usb usb2: New USB device found, idVendor=1d6b, idProduct=0002
usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1
usb usb2: Product: MUSB HDRC host driver
usb usb2: Manufacturer: Linux 2.6.37 musb-hcd
usb usb2: SerialNumber: musb-hdrc.1
hub 2-0:1.0: USB hub found
hub 2-0:1.0: 1 port detected
musb-hdrc musb-hdrc.1: USB Host mode controller at d081e800 using DMA, IRQ 19
NET: Registered protocol family 2
IP route cache hash table entries: 2048 (order: 1, 8192 bytes)
TCP established hash table entries: 8192 (order: 4, 65536 bytes)
TCP bind hash table entries: 8192 (order: 3, 32768 bytes)
TCP: Hash tables configured (established 8192 bind 8192)
TCP reno registered
UDP hash table entries: 256 (order: 0, 4096 bytes)
UDP-Lite hash table entries: 256 (order: 0, 4096 bytes)
NET: Registered protocol family 1
RPC: Registered udp transport module.
RPC: Registered tcp transport module.
RPC: Registered tcp NFSv4.1 backchannel transport module.
NetWinder Floating Point Emulator V0.97 (double precision)
sr1_fck HVT rate = 125000000
sr2_fck SVT rate = 125000000
SR NTarget value for HVT 0x998392
SR NTarget value for SVT 0xaab7d3
SmartReflex Driver initialized
omap-iommu omap-iommu.0: ducati registered
omap-iommu omap-iommu.1: sys registered
JFFS2 version 2.2. (NAND) © 2001-2006 Red Hat, Inc.
msgmni has been set to 397
io scheduler noop registered
io scheduler deadline registered
io scheduler cfq registered (default)
Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled
omap_uart.0: ttyO0 at MMIO 0x48020000 (irq = 72) is a OMAP UART0
omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1
omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2
console [ttyO2] enabled
brd: module loaded
loop: module loaded
ahci ahci.0: forcing PORTS_IMPL to 0x3
ahci ahci.0: AHCI 0001.0100 32 slots 2 ports 3 Gbps 0x3 impl platform mode
ahci ahci.0: flags: ncq sntf pm led clo only pmp pio slum part ccc
scsi0 : ahci_platform
scsi1 : ahci_platform
ata1: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a150fff] port 0x100 irq 16
ata2: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a150fff] port 0x180 irq 16
m25p80 spi1.0: w25x32 (4096 Kbytes)
Creating 4 MTD partitions on "spi_flash":
0x000000000000-0x000000040000 : "U-Boot"
0x000000040000-0x000000042000 : "U-Boot Env"
0x000000042000-0x0000002c2000 : "Kernel"
0x0000002c2000-0x000000400000 : "File System"
omap2-nand driver initializing
NAND device: Manufacturer ID: 0x2c, Chip ID: 0xca (Micron )
Creating 5 MTD partitions on "omap2-nand.0":
0x000000000000-0x000000260000 : "U-Boot"
0x000000260000-0x000000280000 : "U-Boot Env"
0x000000280000-0x0000006c0000 : "Kernel"
0x0000006c0000-0x00000cee0000 : "File System"
0x00000cee0000-0x000010000000 : "Reserved"
davinci_mdio davinci_mdio.0: davinci mdio revision 1.6
davinci_mdio davinci_mdio.0: detected phy mask fffffff9
davinci_mdio.0: probed
davinci_mdio davinci_mdio.0: phy[1]: device 0:01, driver unknown
davinci_mdio davinci_mdio.0: phy[2]: device 0:02, driver unknown
usbcore: registered new interface driver cdc_ether
usbcore: registered new interface driver dm9601
Initializing USB Mass Storage driver...
usbcore: registered new interface driver usb-storage
USB Mass Storage support registered.
mice: PS/2 mouse device common for all mice
i2c /dev entries driver
Linux video capture interface: v2.00
usbcore: registered new interface driver uvcvideo
USB Video Class driver (v1.0.0)
OMAP Watchdog Timer Rev 0x00: initial timeout 60 sec
PSTATE 1ff0000
usbcore: registered new interface driver usbhid
usbhid: USB HID core driver
usbcore: registered new interface driver snd-usb-audio
1-0018 supply IOVDD not found, using dummy regulator
1-0018 supply DVDD not found, using dummy regulator
1-0018 supply AVDD not found, using dummy regulator
1-0018 supply DRVDD not found, using dummy regulator
asoc: tlv320aic3x-hifi <-> davinci-mcasp.2 mapping ok
ALSA device list:
#0: TI81XX EVM
TCP cubic registered
NET: Registered protocol family 17
VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3
omap_voltage_late_init: Voltage driver support not added
ata2: SATA link down (SStatus 0 SControl 300)
ata1: SATA link down (SStatus 0 SControl 300)
Waiting for root device /dev/mmcblk0p2...
mmc0: new high speed SDHC card at address a64f
mmcblk0: mmc0:a64f SD08G 7.40 GiB
mmcblk0: p1 p2 p3
EXT3-fs: barriers not enabled
kjournald starting. Commit interval 5 seconds
EXT3-fs (mmcblk0p2): warning: maximal mount count reached, running e2fsck is recommended
EXT3-fs (mmcblk0p2): using internal journal
EXT3-fs (mmcblk0p2): recovery complete
EXT3-fs (mmcblk0p2): mounted filesystem with writeback data mode
VFS: Mounted root (ext3 filesystem) on device 179:2.
devtmpfs: mounted
Freeing init memory: 180K
INIT: version 2.86 bootingPlease wait: booting...
Error opening /dev/fb0: No such file or directory
Starting udev
udevd (80): /proc/80/oom_adj is deprecated, please use /proc/80/oom_score_adj instead.
Remounting root file system...
Caching udev devnodes
Populating dev cachemv: cannot rename '/tmp/devices': No such file or directory
ALSA: Restoring mixer settings...
EXT3-fs: barriers not enabled
Configuring netwkjournald starting. Commit interval 5 seconds
ork interfaces..EXT3-fs (mmcblk0p3): . warning: maximal mount count reached, running e2fsck is recommended
EXT3-fs (mmcblk0p3): using internal journal
EXT3-fs (mmcblk0p3): recovery complete
EXT3-fs (mmcblk0p3): mounted filesystem with writeback data mode
No state is present for card EVM
Found hardware: "" "" "" "" ""
Hardware is initialized using a generic method
ifup: can't open '/var/run/ifstate': No such file or directory
done.
No state is present for card EVM
Setting up IP spoofing protection: rp_filter.
hwclock: can't open '/dev/misc/rtc': No such file or directory
Wed Jun 1 15:06:00 UTC 2011
hwclock: can't open '/dev/misc/rtc': No such file or directory
SysLink version : 02.00.00.68_beta1
SysLink module created on Date:Jun 1 2011 Time:12:56:17
Entered KnlUtilsDrv_initializeModule
traceMask value: 0x0
Leaving KnlUtilsDrv_initializeModule 0x0
NET: Registered protocol family 10
Unhandled fault: Precise External Abort on non-linefetch (0x1008) at 0xd63c0014
Internal error: : 1008 [#1]
last sysfs file: /sys/module/pvrsrvkm/initstate
Modules linked in: bufferclass_ti omaplfb pvrsrvkm TI81xx_hdmi ti81xxfb vpss ipv6 syslink
CPU: 0 Not tainted (2.6.37 #1)
PC is at OSReadHWReg+0xc/0x18 [pvrsrvkm]
LR is at SysCreateVersionString+0x30/0x8c [pvrsrvkm]
pc : [<bf1c3024>] lr : [<bf1ce56c>] psr: a0000013
sp : cac2fe08 ip : cac2fe18 fp : cac2fe14
r10: 00000000 r9 : cac2e000 r8 : 00000042
r7 : cac03000 r6 : 00000000 r5 : d63c0000 r4 : bf1d2e90
r3 : 00000012 r2 : 00000000 r1 : 00000014 r0 : d63c0000
Flags: NzCv IRQs on FIQs on Mode SVC_32 ISA ARM Segment user
Control: 10c5387d Table: 8b354019 DAC: 00000015
Process pvrsrvinit (pid: 1131, stack limit = 0xcac2e2e8)
Stack: (0xcac2fe08 to 0xcac30000)
fe00: cac2fe34 cac2fe18 bf1ce56c bf1c3024 00000200 bf1d2e90
fe20: bf1d2e90 bf1d2e08 cac2fe54 cac2fe38 bf1ce63c bf1ce548 bf1d2e90 cac03000
fe40: cac02000 cac03000 cac2fe6c cac2fe58 bf1bc79c bf1ce5d4 00000000 cac03000
fe60: cac2fe8c cac2fe70 bf1ca3d4 bf1bc788 cac02000 cac2feb8 cac3bbc0 cac03000
fe80: cac2feb4 cac2fe90 bf1c9260 bf1ca38c bed0cb34 c01c6742 ccb53c80 0000046b
fea0: bed0cb34 cac2e000 cac2fef4 cac2feb8 bf1c4c8c bf1c9190 00000042 0000001c
fec0: bed0cb68 00000008 bed0cb60 00000008 00000001 cac3bbc0 00000000 ccb53c80
fee0: 00000003 00000003 cac2ff04 cac2fef8 c00c49b8 bf1c4b7c cac2ff74 cac2ff08
ff00: c00c50c8 c00c499c cac0d6e0 00000000 cac0d6e0 cb3ca4d0 cac2ff3c cac2ff28
ff20: c00a9b28 c00b4b98 cac0d6e0 ccb3d780 cac2ff84 cac2ff40 c00aab44 c00a9ad0
ff40: 40b6b000 ccb53c80 cb3e7b80 00000000 bed0cb34 c01c6742 00000003 ccb53c80
ff60: cac2e000 00000000 cac2ffa4 cac2ff78 c00c5160 c00c4bd4 cac2ffa4 00000000
ff80: c00aabbc bed0cb94 00011008 00000002 00000036 c003ff48 00000000 cac2ffa8
ffa0: c003fda0 c00c5114 bed0cb94 00011008 00000003 c01c6742 bed0cb34 00000008
ffc0: bed0cb94 00011008 00000002 00000036 00000000 00000000 400dd000 00000000
ffe0: 00000000 bed0cb30 40017bd0 40217aec 20000010 00000003 8cdfe021 8cdfe421
Backtrace:
[<bf1c3018>] (OSReadHWReg+0x0/0x18 [pvrsrvkm]) from [<bf1ce56c>] (SysCreateVersionString+0x30/0x8c [pvrsrvkm])
[<bf1ce53c>] (SysCreateVersionString+0x0/0x8c [pvrsrvkm]) from [<bf1ce63c>] (SysFinalise+0x74/0x94 [pvrsrvkm])
r5:bf1d2e08 r4:bf1d2e90
[<bf1ce5c8>] (SysFinalise+0x0/0x94 [pvrsrvkm]) from [<bf1bc79c>] (PVRSRVFinaliseSystem+0x20/0x58 [pvrsrvkm])
r7:cac03000 r6:cac02000 r5:cac03000 r4:bf1d2e90
[<bf1bc77c>] (PVRSRVFinaliseSystem+0x0/0x58 [pvrsrvkm]) from [<bf1ca3d4>] (PVRSRVInitSrvDisconnectBW+0x54/0x84 [pvrsrvkm])
r5:cac03000 r4:00000000
[<bf1ca380>] (PVRSRVInitSrvDisconnectBW+0x0/0x84 [pvrsrvkm]) from [<bf1c9260>] (BridgedDispatchKM+0xdc/0x134 [pvrsrvkm])
r7:cac03000 r6:cac3bbc0 r5:cac2feb8 r4:cac02000
[<bf1c9184>] (BridgedDispatchKM+0x0/0x134 [pvrsrvkm]) from [<bf1c4c8c>] (PVRSRV_BridgeDispatchKM+0x11c/0x174 [pvrsrvkm])
r9:cac2e000 r8:bed0cb34 r7:0000046b r6:ccb53c80 r5:c01c6742
r4:bed0cb34
[<bf1c4b70>] (PVRSRV_BridgeDispatchKM+0x0/0x174 [pvrsrvkm]) from [<c00c49b8>] (vfs_ioctl+0x28/0x44)
r7:00000003 r6:00000003 r5:ccb53c80 r4:00000000
[<c00c4990>] (vfs_ioctl+0x0/0x44) from [<c00c50c8>] (do_vfs_ioctl+0x500/0x540)
[<c00c4bc8>] (do_vfs_ioctl+0x0/0x540) from [<c00c5160>] (sys_ioctl+0x58/0x7c)
[<c00c5108>] (sys_ioctl+0x0/0x7c) from [<c003fda0>] (ret_fast_syscall+0x0/0x30)
r8:c003ff48 r7:00000036 r6:00000002 r5:00011008 r4:bed0cb94
Code: e89da800 e1a0c00d e92dd800 e24cb004 (e7900001)
---[ end trace 9b3f86d4561ef67e ]---
U-Boot 2010.06 (Jun 01 2011 - 15:00:16)
DRAM: 2 GiB
Using default environment
Hit any key to stop autoboot: 0
mmc1 is available
reading u-boot.bin
179256 bytes read
## Starting application at 0x80800000 ...
U-Boot 2010.06 (Jun 01 2011 - 12:30:57)
TI8168-GP rev 1.1
ARM clk: 987MHz
DDR clk: 796MHz
I2C: ready
DRAM: 2 GiB
NAND: HW ECC Hamming Code selected
256 MiB
*** Warning - bad CRC or NAND, using default environment
:,;;:;:;;;;;;;;r;;:,;;:;:;;;;;;;;:,;;:;:;;;;;;;;:,;;:;:;;;;;;;;:;;;;;;;;:,;;:;:
;,;:::;;;;r;;;rssiSiS552X5252525259GX2X9hX9X9XX2325S55252i5:,;;:;:;;;;;;;;:,;;:
;:;;;;;;;rrssSsS52S22h52299GGAAMHMM#BBH#B#HMM#HMBA&&XX2255S2S5Si:,;;:;:;;;;;;;;
;:;;r;;rsrrriiXS5S329&A&MH#BMB#A&9XXA252GXiSXX39AAMMMBB&G22S5i2SSiiiisi:,;;:;:;
;;;;;r;rr2iisiih393HB#B#AA99i22irrrX3X52AGsisss2Xii2299HBMA&X2S5S5iSiisSsi:,;;:
r:r;rrsrsihXSi2&##MHB&Ahh3AGHGA9G9h&#H##@@@##MAMMXXX9SSS29&&HGGX2i5iisiiisisi:,
;;rrrrsSiiiA&ABH&A9GAGhAhBAMHA9HM@@@@@@@@@@@@@@@@@@@HHhAh2S2SX9&Gh22SSiisiiisii
r:rrssisiS2XM##&h3AGAX&3GG3Ssr5H@M#HM2; ;2X&&&MHMB###GBB#B&XXSSs529XX55iSsisisi
r;rsrisSi2XHAhX99A3XXG&&XS;:,rH#HGhAS @@@@3rs2XBM@@A552&&AHA2XiisSS252SSsisSs
r;issi5S22&&3iSSX292&hXsr;;:;h@&G339&S9@@@@2@MA&9&HB##Xris29ABMAAX2ir;rsSi5iss5
rrsSi2XhG&9GXh399&X99i;;;;;;r#H&293H9X#@@@@@@@B&9GhAH@XrrsrsiXABHB&HG2rr;rrSiSi
;:rsisS599&AA9XG&3A35r;:::;,;BMh&&2iX5A@@@@@@@&392X5GB2;;;r;iSX393A##A&Xi:::rsi
;:rss552222X553&XHMhir;;::,:,h#HhGSXhG3#@@@@#AXXS2XAHA;::;;;;ss55XShBA3239r:,;;
r;ii2S5SSi2i53hirsh2srr::,,,,;MMXX359&Ah3h&Si59SX99A#i:,::::;;sri2,.2r;:SGAr;,:
;:;rrrrssiriXGSi::shs;;;,,,:,,rBBA9h5s5h5iS5isi2SAHB5:,,,:::;rrs5&SrisSX5Srrr:,
;,r;;;;rsriSSrrrr;;5Xrr;;,:,,.,;9AA2SsisS5323XXXG9&i:.,,::;;r;;;srrrrrr;;:;::::
:,;r;r;rrissrrr;:;::;s;;;;,:,,..,r293h222hXXAAGGGX;:,,,:,:,::;:;::,:,,,,...,,,,
;,;;;;rrrrrrrrirr;,.,,:::::::,,,,.,;SX&ABAB2hhXir:,,.,,.,,:,,,,..,,,..,..,,,..:
:.:;:;;;:;;;;r;rrs;:.. ,,:::::,:,:,,.::rrsrr;;,,.......,..,....,,,,,,,...,.,,:,
:.:::,::::::;;r;rrr;:.......,.,.,,:::,,...............,,::.,,,,:,::,,:,:,,,:,;:
,.::,:,,,,,;;;;;;;;r;;::,..............................;;;:;::::,:::::::,:,:,,,
: ,,:,,,,,,,,,,,,,:;rrr;;:;,,,,,,,::,.,.:.,.,;s,:;;;;:;:;;;;;::::,:::,:::,:,:,:
,.,,,,,,,...,,.,,....................................:,............:,,,:,:,,,,,
Net: <ethaddr> not set. Reading from E-fuse
Detected MACID:90:d7:eb:96:46:6a
Ethernet PHY: GENERIC @ 0x01
DaVinci EMAC
Hit any key to stop autoboot: 3 0
TI8168_EVM#TI8168_EVM#TI8168_EVM#TI8168_EVM#TI8168_EVM#TI8168_EVM#TI8168_EVM#TI8168_EVM#help? - alias for 'help'
askenv - get environment variables from stdin
base - print or set address offset
bdinfo - print Board Info structure
boot - boot default, i.e., run 'bootcmd'
bootd - boot default, i.e., run 'bootcmd'
bootm - boot application image from memory
bootp - boot image via network using BOOTP/TFTP protocol
cmp - memory compare
coninfo - print console devices and information
cp - memory copy
crc32 - checksum calculation
dhcp - boot image via network using DHCP/TFTP protocol
echo - echo args to console
editenv - edit environment variable
exit - exit script
false - do nothing, unsuccessfully
fatinfo - print information about filesystem
fatload - load binary file from a dos filesystem
fatls - list files in a directory (default /)
go - start application at address 'addr'
help - print command description/usage
i2c - I2C sub-system
iminfo - print header information for application image
imxtract- extract a part of a multi-image
itest - return true/false on integer compare
loadb - load binary file over serial line (kermit mode)
loads - load S-Record file over serial line
loady - load binary file over serial line (ymodem mode)
loop - infinite loop on address range
md - memory display
mm - memory modify (auto-incrementing address)
mmc - MMC sub-system
mtest - simple RAM read/write test
mw - memory write (fill)
nand - NAND sub-system
nandecc - Switch NAND ECC calculation algorithm b/w hardware and software
nboot - boot from NAND device
nfs - boot image via network using NFS protocol
nm - memory modify (constant address)
ping - send ICMP ECHO_REQUEST to network host
printenv- print environment variables
rarpboot- boot image via network using RARP/TFTP protocol
reset - Perform RESET of the CPU
run - run commands in an environment variable
saveenv - save environment variables to persistent storage
setenv - set environment variables
sf - SPI flash sub-system
showvar - print local hushshell variables
sleep - delay execution for some time
source - run script from memory
test - minimal test like /bin/sh
tftpboot- boot image via network using TFTP protocol
true - do nothing, successfully
version - print monitor version
TI8168_EVM#bootmmc1 is available
reading boot.scr
270 bytes read
Running bootscript from MMC/SD to set the ENV...
## Executing script at 80900000
reading uImage
2362144 bytes read
## Booting kernel from Legacy Image at 80009000 ...
Image Name: Arago/2.6.37-psp04.00.00.10/dm81
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 2362080 Bytes = 2.3 MiB
Load Address: 80008000
Entry Point: 80008000
Verifying Checksum ... OK
Loading Kernel Image ... OK
OK
Starting kernel ...
Uncompressing Linux... done, booting the kernel.
Linux version 2.6.37 (x0029463@swubn01) (gcc version 4.3.3 (Sourcery G++ Lite 2009q1-203) ) #1 Wed Jun 1 12:18:59 IST 2011
CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7f
CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache
Machine: ti8168evm
vram size = 52428800 at 0
reserved size = 52428800 at 0
FB: Reserving 52428800 bytes SDRAM for VRAM
Memory policy: ECC disabled, Data cache writeback
OMAP chip is TI8168 1.1
Built 1 zonelists in Zone order, mobility grouping on. Total pages: 52224
Kernel command line: console=ttyO2,115200n8 rootwait root=/dev/mmcblk0p2 rw mem=256M earlyprink vram=50M ti816xfb.vram=0:16M,1:16M,2:6M ip=off noinitrd
PID hash table entries: 1024 (order: 0, 4096 bytes)
Dentry cache hash table entries: 32768 (order: 5, 131072 bytes)
Inode-cache hash table entries: 16384 (order: 4, 65536 bytes)
Memory: 206MB = 206MB total
Memory: 203604k/203604k available, 58540k reserved, 0K highmem
Virtual kernel memory layout:
vector : 0xffff0000 - 0xffff1000 ( 4 kB)
fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB)
DMA : 0xffc00000 - 0xffe00000 ( 2 MB)
vmalloc : 0xd0800000 - 0xf8000000 ( 632 MB)
lowmem : 0xc0000000 - 0xd0000000 ( 256 MB)
modules : 0xbf000000 - 0xc0000000 ( 16 MB)
.init : 0xc0008000 - 0xc0035000 ( 180 kB)
.text : 0xc0035000 - 0xc0478000 (4364 kB)
.data : 0xc0478000 - 0xc04b91e0 ( 261 kB)
SLUB: Genslabs=11, HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1
NR_IRQS:407
IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts
Total of 128 interrupts on 1 active controller
GPMC revision 6.0
Trying to install interrupt handler for IRQ400
Trying to install interrupt handler for IRQ401
Trying to install interrupt handler for IRQ402
Trying to install interrupt handler for IRQ403
Trying to install interrupt handler for IRQ404
Trying to install interrupt handler for IRQ405
Trying to install interrupt handler for IRQ406
Trying to install type control for IRQ407
Trying to set irq flags for IRQ407
OMAP clockevent source: GPTIMER1 at 27000000 Hz
Console: colour dummy device 80x30
Calibrating delay loop... 986.31 BogoMIPS (lpj=4931584)
pid_max: default: 32768 minimum: 301
Security Framework initialized
Mount-cache hash table entries: 512
CPU: Testing write buffer coherency: ok
devtmpfs: initialized
omap_voltage_early_init: voltage driver support not added
regulator: core version 0.5
regulator: dummy:
NET: Registered protocol family 16
OMAP GPIO hardware version 0.1
OMAP GPIO hardware version 0.1
omap_mux_init: Add partition: #1: core, flags: 0
_omap_mux_get_by_name: Could not find signal i2c2_scl.i2c2_scl
_omap_mux_get_by_name: Could not find signal i2c2_sda.i2c2_sda
NOR: Can't request GPMC CS
registered ti816x_vpss device
pm_dbg_init: only OMAP3 supported
Registered ti81xx_fb device
ti816x_pcie: Invoking PCI BIOS...
ti816x_pcie: Setting up Host Controller...
ti816x_pcie: Register base mapped @0xd0820000
ti816x_pcie: Starting PCI scan...
PCI: bus0: Fast back to back transfers enabled
bio: create slab <bio-0> at 0
vgaarb: loaded
SCSI subsystem initialized
usbcore: registered new interface driver usbfs
usbcore: registered new interface driver hub
usbcore: registered new device driver usb
omap_i2c omap_i2c.1: bus 1 rev4.0 at 100 kHz
omap_i2c omap_i2c.2: bus 2 rev4.0 at 100 kHz
Advanced Linux Sound Architecture Driver Version 1.0.23.
Switching to clocksource gp timer
musb-hdrc: version 6.0, host, debug=0
musb-hdrc musb-hdrc.0: dma type: dma-cppi41
registerd cppi-dma Intr @ IRQ 17
Cppi41 Init Done
musb-hdrc: kernel must blacklist external hubs
musb-hdrc musb-hdrc.0: MUSB HDRC host driver
musb-hdrc musb-hdrc.0: new USB bus registered, assigned bus number 1
usb usb1: New USB device found, idVendor=1d6b, idProduct=0002
usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1
usb usb1: Product: MUSB HDRC host driver
usb usb1: Manufacturer: Linux 2.6.37 musb-hcd
usb usb1: SerialNumber: musb-hdrc.0
hub 1-0:1.0: USB hub found
hub 1-0:1.0: 1 port detected
musb-hdrc musb-hdrc.0: USB Host mode controller at d080c000 using DMA, IRQ 18
musb-hdrc musb-hdrc.1: dma type: dma-cppi41
musb-hdrc: kernel must blacklist external hubs
musb-hdrc musb-hdrc.1: MUSB HDRC host driver
musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 2
usb usb2: New USB device found, idVendor=1d6b, idProduct=0002
usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1
usb usb2: Product: MUSB HDRC host driver
usb usb2: Manufacturer: Linux 2.6.37 musb-hcd
usb usb2: SerialNumber: musb-hdrc.1
hub 2-0:1.0: USB hub found
hub 2-0:1.0: 1 port detected
musb-hdrc musb-hdrc.1: USB Host mode controller at d081e800 using DMA, IRQ 19
NET: Registered protocol family 2
IP route cache hash table entries: 2048 (order: 1, 8192 bytes)
TCP established hash table entries: 8192 (order: 4, 65536 bytes)
TCP bind hash table entries: 8192 (order: 3, 32768 bytes)
TCP: Hash tables configured (established 8192 bind 8192)
TCP reno registered
UDP hash table entries: 256 (order: 0, 4096 bytes)
UDP-Lite hash table entries: 256 (order: 0, 4096 bytes)
NET: Registered protocol family 1
RPC: Registered udp transport module.
RPC: Registered tcp transport module.
RPC: Registered tcp NFSv4.1 backchannel transport module.
NetWinder Floating Point Emulator V0.97 (double precision)
sr1_fck HVT rate = 125000000
sr2_fck SVT rate = 125000000
SR NTarget value for HVT 0x998392
SR NTarget value for SVT 0xaab7d3
SmartReflex Driver initialized
omap-iommu omap-iommu.0: ducati registered
omap-iommu omap-iommu.1: sys registered
JFFS2 version 2.2. (NAND) © 2001-2006 Red Hat, Inc.
msgmni has been set to 397
io scheduler noop registered
io scheduler deadline registered
io scheduler cfq registered (default)
Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled
omap_uart.0: ttyO0 at MMIO 0x48020000 (irq = 72) is a OMAP UART0
omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1
omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2
console [ttyO2] enabled
brd: module loaded
loop: module loaded
ahci ahci.0: forcing PORTS_IMPL to 0x3
ahci ahci.0: AHCI 0001.0100 32 slots 2 ports 3 Gbps 0x3 impl platform mode
ahci ahci.0: flags: ncq sntf pm led clo only pmp pio slum part ccc
scsi0 : ahci_platform
scsi1 : ahci_platform
ata1: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a150fff] port 0x100 irq 16
ata2: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a150fff] port 0x180 irq 16
m25p80 spi1.0: w25x32 (4096 Kbytes)
Creating 4 MTD partitions on "spi_flash":
0x000000000000-0x000000040000 : "U-Boot"
0x000000040000-0x000000042000 : "U-Boot Env"
0x000000042000-0x0000002c2000 : "Kernel"
0x0000002c2000-0x000000400000 : "File System"
omap2-nand driver initializing
NAND device: Manufacturer ID: 0x2c, Chip ID: 0xca (Micron )
Creating 5 MTD partitions on "omap2-nand.0":
0x000000000000-0x000000260000 : "U-Boot"
0x000000260000-0x000000280000 : "U-Boot Env"
0x000000280000-0x0000006c0000 : "Kernel"
0x0000006c0000-0x00000cee0000 : "File System"
0x00000cee0000-0x000010000000 : "Reserved"
davinci_mdio davinci_mdio.0: davinci mdio revision 1.6
davinci_mdio davinci_mdio.0: detected phy mask fffffffd
davinci_mdio.0: probed
davinci_mdio davinci_mdio.0: phy[1]: device 0:01, driver unknown
usbcore: registered new interface driver cdc_ether
usbcore: registered new interface driver dm9601
Initializing USB Mass Storage driver...
usbcore: registered new interface driver usb-storage
USB Mass Storage support registered.
mice: PS/2 mouse device common for all mice
i2c /dev entries driver
Linux video capture interface: v2.00
usbcore: registered new interface driver uvcvideo
USB Video Class driver (v1.0.0)
OMAP Watchdog Timer Rev 0x00: initial timeout 60 sec
PSTATE 1ff0000
usbcore: registered new interface driver usbhid
usbhid: USB HID core driver
usbcore: registered new interface driver snd-usb-audio
1-0018 supply IOVDD not found, using dummy regulator
1-0018 supply DVDD not found, using dummy regulator
1-0018 supply AVDD not found, using dummy regulator
1-0018 supply DRVDD not found, using dummy regulator
asoc: tlv320aic3x-hifi <-> davinci-mcasp.2 mapping ok
ALSA device list:
#0: TI81XX EVM
TCP cubic registered
NET: Registered protocol family 17
VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3
omap_voltage_late_init: Voltage driver support not added
ata1: SATA link down (SStatus 0 SControl 300)
ata2: SATA link down (SStatus 0 SControl 300)
Waiting for root device /dev/mmcblk0p2...
mmc0: new high speed SDHC card at address a64f
mmcblk0: mmc0:a64f SD08G 7.40 GiB
mmcblk0: p1 p2 p3
EXT3-fs: barriers not enabled
kjournald starting. Commit interval 5 seconds
EXT3-fs (mmcblk0p2): warning: maximal mount count reached, running e2fsck is recommended
EXT3-fs (mmcblk0p2): using internal journal
EXT3-fs (mmcblk0p2): recovery complete
EXT3-fs (mmcblk0p2): mounted filesystem with writeback data mode
VFS: Mounted root (ext3 filesystem) on device 179:2.
devtmpfs: mounted
Freeing init memory: 180K
INIT: version 2.86 bootingPlease wait: booting...
Error opening /dev/fb0: No such file or directory
Starting udev
udevd (78): /proc/78/oom_adj is deprecated, please use /proc/78/oom_score_adj instead.
Remounting root file system...
Caching udev devnodes
Populating dev cachemv: cannot rename '/tmp/devices': No such file or directory
ALSA: Restoring mixer settings...
Configuring network interfaces... No state is present for card EVM
Found hardware: "" "" "" "" ""
Hardware is initialized using a generic method
No state is present for card EVM
EXT3-fs: barriers not enabled
kjournald starting. Commit interval 5 seconds
EXT3-fs (mmcblk0p3): warning: maximal mount count reached, running e2fsck is recommended
ifup: can't open '/var/run/ifstate': No such file or directory
done.
Setting up IP spoofing protection: rp_filter.
EXT3-fs (mmcblk0p3): using internal journal
EXT3-fs (mmcblk0p3): recovery complete
EXT3-fs (mmcblk0p3): mounted filesystem with writeback data mode
hwclock: can't open '/dev/misc/rtc': No such file or directory
Wed Jun 1 15:06:00 UTC 2011
hwclock: can't open '/dev/misc/rtc': No such file or directory
SysLink version : 02.00.00.68_beta1
SysLink module created on Date:Jun 1 2011 Time:12:56:17
Entered KnlUtilsDrv_initializeModule
traceMask value: 0x0
Leaving KnlUtilsDrv_initializeModule 0x0
NET: Registered protocol family 10
Unhandled fault: Precise External Abort on non-linefetch (0x1008) at 0xd63c0014
Internal error: : 1008 [#1]
last sysfs file: /sys/module/pvrsrvkm/initstate
Modules linked in: bufferclass_ti omaplfb pvrsrvkm TI81xx_hdmi ti81xxfb vpss ipv6 syslink
CPU: 0 Not tainted (2.6.37 #1)
PC is at OSReadHWReg+0xc/0x18 [pvrsrvkm]
LR is at SysCreateVersionString+0x30/0x8c [pvrsrvkm]
pc : [<bf1c3024>] lr : [<bf1ce56c>] psr: a0000013
sp : cac37e08 ip : cac37e18 fp : cac37e14
r10: 00000000 r9 : cac36000 r8 : 00000042
r7 : cb3fb000 r6 : 00000000 r5 : d63c0000 r4 : bf1d2e90
r3 : 00000012 r2 : 00000000 r1 : 00000014 r0 : d63c0000
Flags: NzCv IRQs on FIQs on Mode SVC_32 ISA ARM Segment user
Control: 10c5387d Table: 8b348019 DAC: 00000015
Process pvrsrvinit (pid: 1129, stack limit = 0xcac362e8)
Stack: (0xcac37e08 to 0xcac38000)
7e00: cac37e34 cac37e18 bf1ce56c bf1c3024 00000200 bf1d2e90
7e20: bf1d2e90 bf1d2e08 cac37e54 cac37e38 bf1ce63c bf1ce548 bf1d2e90 cb3fb000
7e40: cb3fa000 cb3fb000 cac37e6c cac37e58 bf1bc79c bf1ce5d4 00000000 cb3fb000
7e60: cac37e8c cac37e70 bf1ca3d4 bf1bc788 cb3fa000 cac37eb8 ccbbaec0 cb3fb000
7e80: cac37eb4 cac37e90 bf1c9260 bf1ca38c be985b34 c01c6742 ccb30700 00000469
7ea0: be985b34 cac36000 cac37ef4 cac37eb8 bf1c4c8c bf1c9190 00000042 0000001c
7ec0: be985b68 00000008 be985b60 00000008 00000001 ccbbaec0 00000000 ccb30700
7ee0: 00000003 00000003 cac37f04 cac37ef8 c00c49b8 bf1c4b7c cac37f74 cac37f08
7f00: c00c50c8 c00c499c cae4a0b0 00000000 cae4a0b0 cb31c6e0 cac37f3c cac37f28
7f20: c00a9b28 c00b4b98 cae4a0b0 ccb3e480 cac37f84 cac37f40 c00aab44 c00a9ad0
7f40: 40b14000 ccb30700 cbc17b80 00000000 be985b34 c01c6742 00000003 ccb30700
7f60: cac36000 00000000 cac37fa4 cac37f78 c00c5160 c00c4bd4 cac37fa4 00000000
7f80: c00aabbc be985b94 00011008 00000002 00000036 c003ff48 00000000 cac37fa8
7fa0: c003fda0 c00c5114 be985b94 00011008 00000003 c01c6742 be985b34 00000008
7fc0: be985b94 00011008 00000002 00000036 00000000 00000000 400fd000 00000000
7fe0: 00000000 be985b30 40100bd0 4027faec 20000010 00000003 e92dd800 e24cb004
Backtrace:
[<bf1c3018>] (OSReadHWReg+0x0/0x18 [pvrsrvkm]) from [<bf1ce56c>] (SysCreateVersionString+0x30/0x8c [pvrsrvkm])
[<bf1ce53c>] (SysCreateVersionString+0x0/0x8c [pvrsrvkm]) from [<bf1ce63c>] (SysFinalise+0x74/0x94 [pvrsrvkm])
r5:bf1d2e08 r4:bf1d2e90
[<bf1ce5c8>] (SysFinalise+0x0/0x94 [pvrsrvkm]) from [<bf1bc79c>] (PVRSRVFinaliseSystem+0x20/0x58 [pvrsrvkm])
r7:cb3fb000 r6:cb3fa000 r5:cb3fb000 r4:bf1d2e90
[<bf1bc77c>] (PVRSRVFinaliseSystem+0x0/0x58 [pvrsrvkm]) from [<bf1ca3d4>] (PVRSRVInitSrvDisconnectBW+0x54/0x84 [pvrsrvkm])
r5:cb3fb000 r4:00000000
[<bf1ca380>] (PVRSRVInitSrvDisconnectBW+0x0/0x84 [pvrsrvkm]) from [<bf1c9260>] (BridgedDispatchKM+0xdc/0x134 [pvrsrvkm])
r7:cb3fb000 r6:ccbbaec0 r5:cac37eb8 r4:cb3fa000
[<bf1c9184>] (BridgedDispatchKM+0x0/0x134 [pvrsrvkm]) from [<bf1c4c8c>] (PVRSRV_BridgeDispatchKM+0x11c/0x174 [pvrsrvkm])
r9:cac36000 r8:be985b34 r7:00000469 r6:ccb30700 r5:c01c6742
r4:be985b34
[<bf1c4b70>] (PVRSRV_BridgeDispatchKM+0x0/0x174 [pvrsrvkm]) from [<c00c49b8>] (vfs_ioctl+0x28/0x44)
r7:00000003 r6:00000003 r5:ccb30700 r4:00000000
[<c00c4990>] (vfs_ioctl+0x0/0x44) from [<c00c50c8>] (do_vfs_ioctl+0x500/0x540)
[<c00c4bc8>] (do_vfs_ioctl+0x0/0x540) from [<c00c5160>] (sys_ioctl+0x58/0x7c)
[<c00c5108>] (sys_ioctl+0x0/0x7c) from [<c003fda0>] (ret_fast_syscall+0x0/0x30)
r8:c003ff48 r7:00000036 r6:00000002 r5:00011008 r4:be985b94
Code: e89da800 e1a0c00d e92dd800 e24cb004 (e7900001)
---[ end trace 6d4c0ea99b532d87 ]---
U-Boot 2010.06 (Jun 01 2011 - 15:00:16)
DRAM: 2 GiB
Using default environment
Hit any key to stop autoboot: 0
mmc1 is available
reading u-boot.bin
179256 bytes read
## Starting application at 0x80800000 ...
U-Boot 2010.06 (Jun 01 2011 - 12:30:57)
TI8168-GP rev 1.1
ARM clk: 987MHz
DDR clk: 796MHz
I2C: ready
DRAM: 2 GiB
NAND: HW ECC Hamming Code selected
256 MiB
*** Warning - bad CRC or NAND, using default environment
:,;;:;:;;;;;;;;r;;:,;;:;:;;;;;;;;:,;;:;:;;;;;;;;:,;;:;:;;;;;;;;:;;;;;;;;:,;;:;:
;,;:::;;;;r;;;rssiSiS552X5252525259GX2X9hX9X9XX2325S55252i5:,;;:;:;;;;;;;;:,;;:
;:;;;;;;;rrssSsS52S22h52299GGAAMHMM#BBH#B#HMM#HMBA&&XX2255S2S5Si:,;;:;:;;;;;;;;
;:;;r;;rsrrriiXS5S329&A&MH#BMB#A&9XXA252GXiSXX39AAMMMBB&G22S5i2SSiiiisi:,;;:;:;
;;;;;r;rr2iisiih393HB#B#AA99i22irrrX3X52AGsisss2Xii2299HBMA&X2S5S5iSiisSsi:,;;:
r:r;rrsrsihXSi2&##MHB&Ahh3AGHGA9G9h&#H##@@@##MAMMXXX9SSS29&&HGGX2i5iisiiisisi:,
;;rrrrsSiiiA&ABH&A9GAGhAhBAMHA9HM@@@@@@@@@@@@@@@@@@@HHhAh2S2SX9&Gh22SSiisiiisii
r:rrssisiS2XM##&h3AGAX&3GG3Ssr5H@M#HM2; ;2X&&&MHMB###GBB#B&XXSSs529XX55iSsisisi
r;rsrisSi2XHAhX99A3XXG&&XS;:,rH#HGhAS @@@@3rs2XBM@@A552&&AHA2XiisSS252SSsisSs
r;issi5S22&&3iSSX292&hXsr;;:;h@&G339&S9@@@@2@MA&9&HB##Xris29ABMAAX2ir;rsSi5iss5
rrsSi2XhG&9GXh399&X99i;;;;;;r#H&293H9X#@@@@@@@B&9GhAH@XrrsrsiXABHB&HG2rr;rrSiSi
;:rsisS599&AA9XG&3A35r;:::;,;BMh&&2iX5A@@@@@@@&392X5GB2;;;r;iSX393A##A&Xi:::rsi
;:rss552222X553&XHMhir;;::,:,h#HhGSXhG3#@@@@#AXXS2XAHA;::;;;;ss55XShBA3239r:,;;
r;ii2S5SSi2i53hirsh2srr::,,,,;MMXX359&Ah3h&Si59SX99A#i:,::::;;sri2,.2r;:SGAr;,:
;:;rrrrssiriXGSi::shs;;;,,,:,,rBBA9h5s5h5iS5isi2SAHB5:,,,:::;rrs5&SrisSX5Srrr:,
;,r;;;;rsriSSrrrr;;5Xrr;;,:,,.,;9AA2SsisS5323XXXG9&i:.,,::;;r;;;srrrrrr;;:;::::
:,;r;r;rrissrrr;:;::;s;;;;,:,,..,r293h222hXXAAGGGX;:,,,:,:,::;:;::,:,,,,...,,,,
;,;;;;rrrrrrrrirr;,.,,:::::::,,,,.,;SX&ABAB2hhXir:,,.,,.,,:,,,,..,,,..,..,,,..:
:.:;:;;;:;;;;r;rrs;:.. ,,:::::,:,:,,.::rrsrr;;,,.......,..,....,,,,,,,...,.,,:,
:.:::,::::::;;r;rrr;:.......,.,.,,:::,,...............,,::.,,,,:,::,,:,:,,,:,;:
,.::,:,,,,,;;;;;;;;r;;::,..............................;;;:;::::,:::::::,:,:,,,
: ,,:,,,,,,,,,,,,,:;rrr;;:;,,,,,,,::,.,.:.,.,;s,:;;;;:;:;;;;;::::,:::,:::,:,:,:
,.,,,,,,,...,,.,,....................................:,............:,,,:,:,,,,,
Net: <ethaddr> not set. Reading from E-fuse
Detected MACID:90:d7:eb:96:46:6a
DaVinci EMAC
Hit any key to stop autoboot: 3 2 1 0
mmc1 is available
reading boot.scr
270 bytes read
Running bootscript from MMC/SD to set the ENV...
## Executing script at 80900000
reading uImage
2362144 bytes read
## Booting kernel from Legacy Image at 80009000 ...
Image Name: Arago/2.6.37-psp04.00.00.10/dm81
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 2362080 Bytes = 2.3 MiB
Load Address: 80008000
Entry Point: 80008000
Verifying Checksum ... OK
Loading Kernel Image ... OK
OK
Starting kernel ...
Uncompressing Linux... done, booting the kernel.
Linux version 2.6.37 (x0029463@swubn01) (gcc version 4.3.3 (Sourcery G++ Lite 2009q1-203) ) #1 Wed Jun 1 12:18:59 IST 2011
CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7f
CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache
Machine: ti8168evm
vram size = 52428800 at 0
reserved size = 52428800 at 0
FB: Reserving 52428800 bytes SDRAM for VRAM
Memory policy: ECC disabled, Data cache writeback
OMAP chip is TI8168 1.1
Built 1 zonelists in Zone order, mobility grouping on. Total pages: 52224
Kernel command line: console=ttyO2,115200n8 rootwait root=/dev/mmcblk0p2 rw mem=256M earlyprink vram=50M ti816xfb.vram=0:16M,1:16M,2:6M ip=off noinitrd
PID hash table entries: 1024 (order: 0, 4096 bytes)
Dentry cache hash table entries: 32768 (order: 5, 131072 bytes)
Inode-cache hash table entries: 16384 (order: 4, 65536 bytes)
Memory: 206MB = 206MB total
Memory: 203604k/203604k available, 58540k reserved, 0K highmem
Virtual kernel memory layout:
vector : 0xffff0000 - 0xffff1000 ( 4 kB)
fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB)
DMA : 0xffc00000 - 0xffe00000 ( 2 MB)
vmalloc : 0xd0800000 - 0xf8000000 ( 632 MB)
lowmem : 0xc0000000 - 0xd0000000 ( 256 MB)
modules : 0xbf000000 - 0xc0000000 ( 16 MB)
.init : 0xc0008000 - 0xc0035000 ( 180 kB)
.text : 0xc0035000 - 0xc0478000 (4364 kB)
.data : 0xc0478000 - 0xc04b91e0 ( 261 kB)
SLUB: Genslabs=11, HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1
NR_IRQS:407
IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts
Total of 128 interrupts on 1 active controller
GPMC revision 6.0
Trying to install interrupt handler for IRQ400
Trying to install interrupt handler for IRQ401
Trying to install interrupt handler for IRQ402
Trying to install interrupt handler for IRQ403
Trying to install interrupt handler for IRQ404
Trying to install interrupt handler for IRQ405
Trying to install interrupt handler for IRQ406
Trying to install type control for IRQ407
Trying to set irq flags for IRQ407
OMAP clockevent source: GPTIMER1 at 27000000 Hz
Console: colour dummy device 80x30
Calibrating delay loop... 986.31 BogoMIPS (lpj=4931584)
pid_max: default: 32768 minimum: 301
Security Framework initialized
Mount-cache hash table entries: 512
CPU: Testing write buffer coherency: ok
devtmpfs: initialized
omap_voltage_early_init: voltage driver support not added
regulator: core version 0.5
regulator: dummy:
NET: Registered protocol family 16
OMAP GPIO hardware version 0.1
OMAP GPIO hardware version 0.1
omap_mux_init: Add partition: #1: core, flags: 0
_omap_mux_get_by_name: Could not find signal i2c2_scl.i2c2_scl
_omap_mux_get_by_name: Could not find signal i2c2_sda.i2c2_sda
NOR: Can't request GPMC CS
registered ti816x_vpss device
pm_dbg_init: only OMAP3 supported
Registered ti81xx_fb device
ti816x_pcie: Invoking PCI BIOS...
ti816x_pcie: Setting up Host Controller...
ti816x_pcie: Register base mapped @0xd0820000
ti816x_pcie: Starting PCI scan...
PCI: bus0: Fast back to back transfers enabled
bio: create slab <bio-0> at 0
vgaarb: loaded
SCSI subsystem initialized
usbcore: registered new interface driver usbfs
usbcore: registered new interface driver hub
usbcore: registered new device driver usb
omap_i2c omap_i2c.1: bus 1 rev4.0 at 100 kHz
omap_i2c omap_i2c.2: bus 2 rev4.0 at 100 kHz
Advanced Linux Sound Architecture Driver Version 1.0.23.
Switching to clocksource gp timer
musb-hdrc: version 6.0, host, debug=0
musb-hdrc musb-hdrc.0: dma type: dma-cppi41
registerd cppi-dma Intr @ IRQ 17
Cppi41 Init Done
musb-hdrc: kernel must blacklist external hubs
musb-hdrc musb-hdrc.0: MUSB HDRC host driver
musb-hdrc musb-hdrc.0: new USB bus registered, assigned bus number 1
usb usb1: New USB device found, idVendor=1d6b, idProduct=0002
usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1
usb usb1: Product: MUSB HDRC host driver
usb usb1: Manufacturer: Linux 2.6.37 musb-hcd
usb usb1: SerialNumber: musb-hdrc.0
hub 1-0:1.0: USB hub found
hub 1-0:1.0: 1 port detected
musb-hdrc musb-hdrc.0: USB Host mode controller at d080c000 using DMA, IRQ 18
musb-hdrc musb-hdrc.1: dma type: dma-cppi41
musb-hdrc: kernel must blacklist external hubs
musb-hdrc musb-hdrc.1: MUSB HDRC host driver
musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 2
usb usb2: New USB device found, idVendor=1d6b, idProduct=0002
usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1
usb usb2: Product: MUSB HDRC host driver
usb usb2: Manufacturer: Linux 2.6.37 musb-hcd
usb usb2: SerialNumber: musb-hdrc.1
hub 2-0:1.0: USB hub found
hub 2-0:1.0: 1 port detected
musb-hdrc musb-hdrc.1: USB Host mode controller at d081e800 using DMA, IRQ 19
NET: Registered protocol family 2
IP route cache hash table entries: 2048 (order: 1, 8192 bytes)
TCP established hash table entries: 8192 (order: 4, 65536 bytes)
TCP bind hash table entries: 8192 (order: 3, 32768 bytes)
TCP: Hash tables configured (established 8192 bind 8192)
TCP reno registered
UDP hash table entries: 256 (order: 0, 4096 bytes)
UDP-Lite hash table entries: 256 (order: 0, 4096 bytes)
NET: Registered protocol family 1
RPC: Registered udp transport module.
RPC: Registered tcp transport module.
RPC: Registered tcp NFSv4.1 backchannel transport module.
NetWinder Floating Point Emulator V0.97 (double precision)
sr1_fck HVT rate = 125000000
sr2_fck SVT rate = 125000000
SR NTarget value for HVT 0x998392
SR NTarget value for SVT 0xaab7d3
SmartReflex Driver initialized
omap-iommu omap-iommu.0: ducati registered
omap-iommu omap-iommu.1: sys registered
JFFS2 version 2.2. (NAND) © 2001-2006 Red Hat, Inc.
msgmni has been set to 397
io scheduler noop registered
io scheduler deadline registered
io scheduler cfq registered (default)
Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled
omap_uart.0: ttyO0 at MMIO 0x48020000 (irq = 72) is a OMAP UART0
omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1
omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2
console [ttyO2] enabled
brd: module loaded
loop: module loaded
ahci ahci.0: forcing PORTS_IMPL to 0x3
ahci ahci.0: AHCI 0001.0100 32 slots 2 ports 3 Gbps 0x3 impl platform mode
ahci ahci.0: flags: ncq sntf pm led clo only pmp pio slum part ccc
scsi0 : ahci_platform
scsi1 : ahci_platform
ata1: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a150fff] port 0x100 irq 16
ata2: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a150fff] port 0x180 irq 16
m25p80 spi1.0: w25x32 (4096 Kbytes)
Creating 4 MTD partitions on "spi_flash":
0x000000000000-0x000000040000 : "U-Boot"
0x000000040000-0x000000042000 : "U-Boot Env"
0x000000042000-0x0000002c2000 : "Kernel"
0x0000002c2000-0x000000400000 : "File System"
omap2-nand driver initializing
NAND device: Manufacturer ID: 0x2c, Chip ID: 0xca (Micron )
Creating 5 MTD partitions on "omap2-nand.0":
0x000000000000-0x000000260000 : "U-Boot"
0x000000260000-0x000000280000 : "U-Boot Env"
0x000000280000-0x0000006c0000 : "Kernel"
0x0000006c0000-0x00000cee0000 : "File System"
0x00000cee0000-0x000010000000 : "Reserved"
davinci_mdio davinci_mdio.0: davinci mdio revision 1.6
davinci_mdio davinci_mdio.0: detected phy mask 0
davinci_mdio.0: probed
davinci_mdio davinci_mdio.0: phy[0]: device 0:00, driver unknown
davinci_mdio davinci_mdio.0: phy[1]: device 0:01, driver unknown
davinci_mdio davinci_mdio.0: phy[2]: device 0:02, driver unknown
davinci_mdio davinci_mdio.0: phy[3]: device 0:03, driver unknown
davinci_mdio davinci_mdio.0: phy[4]: device 0:04, driver unknown
davinci_mdio davinci_mdio.0: phy[5]: device 0:05, driver unknown
davinci_mdio davinci_mdio.0: phy[6]: device 0:06, driver unknown
davinci_mdio davinci_mdio.0: phy[7]: device 0:07, driver unknown
davinci_mdio davinci_mdio.0: phy[8]: device 0:08, driver unknown
davinci_mdio davinci_mdio.0: phy[9]: device 0:09, driver unknown
davinci_mdio davinci_mdio.0: phy[10]: device 0:0a, driver unknown
davinci_mdio davinci_mdio.0: phy[11]: device 0:0b, driver unknown
davinci_mdio davinci_mdio.0: phy[12]: device 0:0c, driver unknown
davinci_mdio davinci_mdio.0: phy[13]: device 0:0d, driver unknown
davinci_mdio davinci_mdio.0: phy[14]: device 0:0e, driver unknown
davinci_mdio davinci_mdio.0: phy[15]: device 0:0f, driver unknown
davinci_mdio davinci_mdio.0: phy[16]: device 0:10, driver unknown
davinci_mdio davinci_mdio.0: phy[17]: device 0:11, driver unknown
davinci_mdio davinci_mdio.0: phy[18]: device 0:12, driver unknown
davinci_mdio davinci_mdio.0: phy[19]: device 0:13, driver unknown
davinci_mdio davinci_mdio.0: phy[20]: device 0:14, driver unknown
davinci_mdio davinci_mdio.0: phy[21]: device 0:15, driver unknown
davinci_mdio davinci_mdio.0: phy[22]: device 0:16, driver unknown
davinci_mdio davinci_mdio.0: phy[23]: device 0:17, driver unknown
davinci_mdio davinci_mdio.0: phy[24]: device 0:18, driver unknown
davinci_mdio davinci_mdio.0: phy[25]: device 0:19, driver unknown
davinci_mdio davinci_mdio.0: phy[26]: device 0:1a, driver unknown
davinci_mdio davinci_mdio.0: phy[27]: device 0:1b, driver unknown
davinci_mdio davinci_mdio.0: phy[28]: device 0:1c, driver unknown
davinci_mdio davinci_mdio.0: phy[29]: device 0:1d, driver unknown
davinci_mdio davinci_mdio.0: phy[30]: device 0:1e, driver unknown
davinci_mdio davinci_mdio.0: phy[31]: device 0:1f, driver unknown
usbcore: registered new interface driver cdc_ether
usbcore: registered new interface driver dm9601
Initializing USB Mass Storage driver...
usbcore: registered new interface driver usb-storage
USB Mass Storage support registered.
mice: PS/2 mouse device common for all mice
i2c /dev entries driver
Linux video capture interface: v2.00
usbcore: registered new interface driver uvcvideo
USB Video Class driver (v1.0.0)
OMAP Watchdog Timer Rev 0x00: initial timeout 60 sec
ata1: SATA link down (SStatus 0 SControl 300)
ata2: SATA link down (SStatus 0 SControl 300)
PSTATE 1ff0000
usbcore: registered new interface driver usbhid
usbhid: USB HID core driver
usbcore: registered new interface driver snd-usb-audio
1-0018 supply IOVDD not found, using dummy regulator
1-0018 supply DVDD not found, using dummy regulator
1-0018 supply AVDD not found, using dummy regulator
1-0018 supply DRVDD not found, using dummy regulator
asoc: tlv320aic3x-hifi <-> davinci-mcasp.2 mapping ok
ALSA device list:
#0: TI81XX EVM
TCP cubic registered
NET: Registered protocol family 17
VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3
omap_voltage_late_init: Voltage driver support not added
Waiting for root device /dev/mmcblk0p2...
mmc0: new high speed SDHC card at address a64f
mmcblk0: mmc0:a64f SD08G 7.40 GiB
mmcblk0: p1 p2 p3
EXT3-fs: barriers not enabled
kjournald starting. Commit interval 5 seconds
EXT3-fs (mmcblk0p2): warning: maximal mount count reached, running e2fsck is recommended
EXT3-fs (mmcblk0p2): using internal journal
EXT3-fs (mmcblk0p2): recovery complete
EXT3-fs (mmcblk0p2): mounted filesystem with writeback data mode
VFS: Mounted root (ext3 filesystem) on device 179:2.
devtmpfs: mounted
Freeing init memory: 180K
INIT: version 2.86 bootingPlease wait: booting...
Error opening /dev/fb0: No such file or directory
Starting udev
udevd (139): /proc/139/oom_adj is deprecated, please use /proc/139/oom_score_adj instead.
U-Boot 2010.06 (Jun 01 2011 - 15:00:16)
DRAM: 2 GiB
Using default environment
Hit any key to stop autoboot: 0
mmc1 is available
reading u-boot.bin
179256 bytes read
## Starting application at 0x80800000 ...
U-Boot 2010.06 (Jun 01 2011 - 12:30:57)
TI8168-GP rev 1.1
ARM clk: 987MHz
DDR clk: 796MHz
I2C: ready
DRAM: 2 GiB
NAND: HW ECC Hamming Code selected
256 MiB
*** Warning - bad CRC or NAND, using default environment
:,;;:;:;;;;;;;;r;;:,;;:;:;;;;;;;;:,;;:;:;;;;;;;;:,;;:;:;;;;;;;;:;;;;;;;;:,;;:;:
;,;:::;;;;r;;;rssiSiS552X5252525259GX2X9hX9X9XX2325S55252i5:,;;:;:;;;;;;;;:,;;:
;:;;;;;;;rrssSsS52S22h52299GGAAMHMM#BBH#B#HMM#HMBA&&XX2255S2S5Si:,;;:;:;;;;;;;;
;:;;r;;rsrrriiXS5S329&A&MH#BMB#A&9XXA252GXiSXX39AAMMMBB&G22S5i2SSiiiisi:,;;:;:;
;;;;;r;rr2iisiih393HB#B#AA99i22irrrX3X52AGsisss2Xii2299HBMA&X2S5S5iSiisSsi:,;;:
r:r;rrsrsihXSi2&##MHB&Ahh3AGHGA9G9h&#H##@@@##MAMMXXX9SSS29&&HGGX2i5iisiiisisi:,
;;rrrrsSiiiA&ABH&A9GAGhAhBAMHA9HM@@@@@@@@@@@@@@@@@@@HHhAh2S2SX9&Gh22SSiisiiisii
r:rrssisiS2XM##&h3AGAX&3GG3Ssr5H@M#HM2; ;2X&&&MHMB###GBB#B&XXSSs529XX55iSsisisi
r;rsrisSi2XHAhX99A3XXG&&XS;:,rH#HGhAS @@@@3rs2XBM@@A552&&AHA2XiisSS252SSsisSs
r;issi5S22&&3iSSX292&hXsr;;:;h@&G339&S9@@@@2@MA&9&HB##Xris29ABMAAX2ir;rsSi5iss5
rrsSi2XhG&9GXh399&X99i;;;;;;r#H&293H9X#@@@@@@@B&9GhAH@XrrsrsiXABHB&HG2rr;rrSiSi
;:rsisS599&AA9XG&3A35r;:::;,;BMh&&2iX5A@@@@@@@&392X5GB2;;;r;iSX393A##A&Xi:::rsi
;:rss552222X553&XHMhir;;::,:,h#HhGSXhG3#@@@@#AXXS2XAHA;::;;;;ss55XShBA3239r:,;;
r;ii2S5SSi2i53hirsh2srr::,,,,;MMXX359&Ah3h&Si59SX99A#i:,::::;;sri2,.2r;:SGAr;,:
;:;rrrrssiriXGSi::shs;;;,,,:,,rBBA9h5s5h5iS5isi2SAHB5:,,,:::;rrs5&SrisSX5Srrr:,
;,r;;;;rsriSSrrrr;;5Xrr;;,:,,.,;9AA2SsisS5323XXXG9&i:.,,::;;r;;;srrrrrr;;:;::::
:,;r;r;rrissrrr;:;::;s;;;;,:,,..,r293h222hXXAAGGGX;:,,,:,:,::;:;::,:,,,,...,,,,
;,;;;;rrrrrrrrirr;,.,,:::::::,,,,.,;SX&ABAB2hhXir:,,.,,.,,:,,,,..,,,..,..,,,..:
:.:;:;;;:;;;;r;rrs;:.. ,,:::::,:,:,,.::rrsrr;;,,.......,..,....,,,,,,,...,.,,:,
:.:::,::::::;;r;rrr;:.......,.,.,,:::,,...............,,::.,,,,:,::,,:,:,,,:,;:
,.::,:,,,,,;;;;;;;;r;;::,..............................;;;:;::::,:::::::,:,:,,,
: ,,:,,,,,,,,,,,,,:;rrr;;:;,,,,,,,::,.,.:.,.,;s,:;;;;:;:;;;;;::::,:::,:::,:,:,:
,.,,,,,,,...,,.,,....................................:,............:,,,:,:,,,,,
Net: <ethaddr> not set. Reading from E-fuse
Detected MACID:90:d7:eb:96:46:6a
Ethernet PHY: GENERIC @ 0x01
DaVinci EMAC
Hit any key to stop autoboot: 3 0
TI8168_EVM#TI8168_EVM#TI8168_EVM#TI8168_EVM#?? - alias for 'help'
askenv - get environment variables from stdin
base - print or set address offset
bdinfo - print Board Info structure
boot - boot default, i.e., run 'bootcmd'
bootd - boot default, i.e., run 'bootcmd'
bootm - boot application image from memory
bootp - boot image via network using BOOTP/TFTP protocol
cmp - memory compare
coninfo - print console devices and information
cp - memory copy
crc32 - checksum calculation
dhcp - boot image via network using DHCP/TFTP protocol
echo - echo args to console
editenv - edit environment variable
exit - exit script
false - do nothing, unsuccessfully
fatinfo - print information about filesystem
fatload - load binary file from a dos filesystem
fatls - list files in a directory (default /)
go - start application at address 'addr'
help - print command description/usage
i2c - I2C sub-system
iminfo - print header information for application image
imxtract- extract a part of a multi-image
itest - return true/false on integer compare
loadb - load binary file over serial line (kermit mode)
loads - load S-Record file over serial line
loady - load binary file over serial line (ymodem mode)
loop - infinite loop on address range
md - memory display
mm - memory modify (auto-incrementing address)
mmc - MMC sub-system
mtest - simple RAM read/write test
mw - memory write (fill)
nand - NAND sub-system
nandecc - Switch NAND ECC calculation algorithm b/w hardware and software
nboot - boot from NAND device
nfs - boot image via network using NFS protocol
nm - memory modify (constant address)
ping - send ICMP ECHO_REQUEST to network host
printenv- print environment variables
rarpboot- boot image via network using RARP/TFTP protocol
reset - Perform RESET of the CPU
run - run commands in an environment variable
saveenv - save environment variables to persistent storage
setenv - set environment variables
sf - SPI flash sub-system
showvar - print local hushshell variables
sleep - delay execution for some time
source - run script from memory
test - minimal test like /bin/sh
tftpboot- boot image via network using TFTP protocol
true - do nothing, successfully
version - print monitor version
TI8168_EVM#bdinfoarch_number = 0x00000AF0
env_t = 0x00000000
boot_params = 0x80000100
DRAM bank = 0x00000000
-> start = 0x80000000
-> size = 0x40000000
DRAM bank = 0x00000001
-> start = 0xC0000000
-> size = 0x40000000
ethaddr = 90:d7:eb:96:46:6a
ip_addr = 0.0.0.0
baudrate = 115200 bps
TI8168_EVM#iminfo
## Checking Image at 81000000 ...
Unknown image format!
TI8168_EVM#devUnknown command 'dev' - try 'help'
TI8168_EVM#devsUnknown command 'devs' - try 'help'
TI8168_EVM#
U-Boot 2010.06 (Jun 01 2011 - 15:00:16)
DRAM: 2 GiB
Using default environment
Hit any key to stop autoboot: 0
mmc1 is available
reading u-boot.bin
179256 bytes read
## Starting application at 0x80800000 ...
U-Boot 2010.06 (Jun 01 2011 - 12:30:57)
TI8168-GP rev 1.1
ARM clk: 987MHz
DDR clk: 796MHz
I2C: ready
DRAM: 2 GiB
NAND: HW ECC Hamming Code selected
No NAND device found!!!
0 MiB
*** Warning - bad CRC or NAND, using default environment
:,;;:;:;;;;;;;;r;;:,;;:;:;;;;;;;;:,;;:;:;;;;;;;;:,;;:;:;;;;;;;;:;;;;;;;;:,;;:;:
;,;:::;;;;r;;;rssiSiS552X5252525259GX2X9hX9X9XX2325S55252i5:,;;:;:;;;;;;;;:,;;:
;:;;;;;;;rrssSsS52S22h52299GGAAMHMM#BBH#B#HMM#HMBA&&XX2255S2S5Si:,;;:;:;;;;;;;;
;:;;r;;rsrrriiXS5S329&A&MH#BMB#A&9XXA252GXiSXX39AAMMMBB&G22S5i2SSiiiisi:,;;:;:;
;;;;;r;rr2iisiih393HB#B#AA99i22irrrX3X52AGsisss2Xii2299HBMA&X2S5S5iSiisSsi:,;;:
r:r;rrsrsihXSi2&##MHB&Ahh3AGHGA9G9h&#H##@@@##MAMMXXX9SSS29&&HGGX2i5iisiiisisi:,
;;rrrrsSiiiA&ABH&A9GAGhAhBAMHA9HM@@@@@@@@@@@@@@@@@@@HHhAh2S2SX9&Gh22SSiisiiisii
r:rrssisiS2XM##&h3AGAX&3GG3Ssr5H@M#HM2; ;2X&&&MHMB###GBB#B&XXSSs529XX55iSsisisi
r;rsrisSi2XHAhX99A3XXG&&XS;:,rH#HGhAS @@@@3rs2XBM@@A552&&AHA2XiisSS252SSsisSs
r;issi5S22&&3iSSX292&hXsr;;:;h@&G339&S9@@@@2@MA&9&HB##Xris29ABMAAX2ir;rsSi5iss5
rrsSi2XhG&9GXh399&X99i;;;;;;r#H&293H9X#@@@@@@@B&9GhAH@XrrsrsiXABHB&HG2rr;rrSiSi
;:rsisS599&AA9XG&3A35r;:::;,;BMh&&2iX5A@@@@@@@&392X5GB2;;;r;iSX393A##A&Xi:::rsi
;:rss552222X553&XHMhir;;::,:,h#HhGSXhG3#@@@@#AXXS2XAHA;::;;;;ss55XShBA3239r:,;;
r;ii2S5SSi2i53hirsh2srr::,,,,;MMXX359&Ah3h&Si59SX99A#i:,::::;;sri2,.2r;:SGAr;,:
;:;rrrrssiriXGSi::shs;;;,,,:,,rBBA9h5s5h5iS5isi2SAHB5:,,,:::;rrs5&SrisSX5Srrr:,
;,r;;;;rsriSSrrrr;;5Xrr;;,:,,.,;9AA2SsisS5323XXXG9&i:.,,::;;r;;;srrrrrr;;:;::::
:,;r;r;rrissrrr;:;::;s;;;;,:,,..,r293h222hXXAAGGGX;:,,,:,:,::;:;::,:,,,,...,,,,
;,;;;;rrrrrrrrirr;,.,,:::::::,,,,.,;SX&ABAB2hhXir:,,.,,.,,:,,,,..,,,..,..,,,..:
:.:;:;;;:;;;;r;rrs;:.. ,,:::::,:,:,,.::rrsrr;;,,.......,..,....,,,,,,,...,.,,:,
:.:::,::::::;;r;rrr;:.......,.,.,,:::,,...............,,::.,,,,:,::,,:,:,,,:,;:
,.::,:,,,,,;;;;;;;;r;;::,..............................;;;:;::::,:::::::,:,:,,,
: ,,:,,,,,,,,,,,,,:;rrr;;:;,,,,,,,::,.,.:.,.,;s,:;;;;:;:;;;;;::::,:::,:::,:,:,:
,.,,,,,,,...,,.,,....................................:,............:,,,:,:,,,,,
Net: <ethaddr> not set. Reading from E-fuse
Detected MACID:90:d7:eb:96:46:6a
Ethernet PHY: GENERIC @ 0x01
DaVinci EMAC
Hit any key to stop autoboot: 3 0
TI8168_EVM#TI8168_EVM#TI8168_EVM#TI8168_EVM#TI8168_EVM#TI8168_EVM#TI8168_EVM#TI8168_EVM#TI8168_EVM#TI8168_EVM#?? - alias for 'help'
askenv - get environment variables from stdin
base - print or set address offset
bdinfo - print Board Info structure
boot - boot default, i.e., run 'bootcmd'
bootd - boot default, i.e., run 'bootcmd'
bootm - boot application image from memory
bootp - boot image via network using BOOTP/TFTP protocol
cmp - memory compare
coninfo - print console devices and information
cp - memory copy
crc32 - checksum calculation
dhcp - boot image via network using DHCP/TFTP protocol
echo - echo args to console
editenv - edit environment variable
exit - exit script
false - do nothing, unsuccessfully
fatinfo - print information about filesystem
fatload - load binary file from a dos filesystem
fatls - list files in a directory (default /)
go - start application at address 'addr'
help - print command description/usage
i2c - I2C sub-system
iminfo - print header information for application image
imxtract- extract a part of a multi-image
itest - return true/false on integer compare
loadb - load binary file over serial line (kermit mode)
loads - load S-Record file over serial line
loady - load binary file over serial line (ymodem mode)
loop - infinite loop on address range
md - memory display
mm - memory modify (auto-incrementing address)
mmc - MMC sub-system
mtest - simple RAM read/write test
mw - memory write (fill)
nand - NAND sub-system
nandecc - Switch NAND ECC calculation algorithm b/w hardware and software
nboot - boot from NAND device
nfs - boot image via network using NFS protocol
nm - memory modify (constant address)
ping - send ICMP ECHO_REQUEST to network host
printenv- print environment variables
rarpboot- boot image via network using RARP/TFTP protocol
reset - Perform RESET of the CPU
run - run commands in an environment variable
saveenv - save environment variables to persistent storage
setenv - set environment variables
sf - SPI flash sub-system
showvar - print local hushshell variables
sleep - delay execution for some time
source - run script from memory
test - minimal test like /bin/sh
tftpboot- boot image via network using TFTP protocol
true - do nothing, successfully
version - print monitor version
TI8168_EVM#
U-Boot 2010.06 (Jun 01 2011 - 15:00:16)
DRAM: 2 GiB
Using default environment
Hit any key to stop autoboot: 0
mmc1 is available
reading u-boot.bin
179256 bytes read
## Starting application at 0x80800000 ...
U-Boot 2010.06 (Jun 01 2011 - 12:30:57)
TI8168-GP rev 1.1
ARM clk: 987MHz
DDR clk: 796MHz
I2C: ready
DRAM: 2 GiB
NAND: HW ECC Hamming Code selected
256 MiB
*** Warning - bad CRC or NAND, using default environment
:,;;:;:;;;;;;;;r;;:,;;:;:;;;;;;;;:,;;:;:;;;;;;;;:,;;:;:;;;;;;;;:;;;;;;;;:,;;:;:
;,;:::;;;;r;;;rssiSiS552X5252525259GX2X9hX9X9XX2325S55252i5:,;;:;:;;;;;;;;:,;;:
;:;;;;;;;rrssSsS52S22h52299GGAAMHMM#BBH#B#HMM#HMBA&&XX2255S2S5Si:,;;:;:;;;;;;;;
;:;;r;;rsrrriiXS5S329&A&MH#BMB#A&9XXA252GXiSXX39AAMMMBB&G22S5i2SSiiiisi:,;;:;:;
;;;;;r;rr2iisiih393HB#B#AA99i22irrrX3X52AGsisss2Xii2299HBMA&X2S5S5iSiisSsi:,;;:
r:r;rrsrsihXSi2&##MHB&Ahh3AGHGA9G9h&#H##@@@##MAMMXXX9SSS29&&HGGX2i5iisiiisisi:,
;;rrrrsSiiiA&ABH&A9GAGhAhBAMHA9HM@@@@@@@@@@@@@@@@@@@HHhAh2S2SX9&Gh22SSiisiiisii
r:rrssisiS2XM##&h3AGAX&3GG3Ssr5H@M#HM2; ;2X&&&MHMB###GBB#B&XXSSs529XX55iSsisisi
r;rsrisSi2XHAhX99A3XXG&&XS;:,rH#HGhAS @@@@3rs2XBM@@A552&&AHA2XiisSS252SSsisSs
r;issi5S22&&3iSSX292&hXsr;;:;h@&G339&S9@@@@2@MA&9&HB##Xris29ABMAAX2ir;rsSi5iss5
rrsSi2XhG&9GXh399&X99i;;;;;;r#H&293H9X#@@@@@@@B&9GhAH@XrrsrsiXABHB&HG2rr;rrSiSi
;:rsisS599&AA9XG&3A35r;:::;,;BMh&&2iX5A@@@@@@@&392X5GB2;;;r;iSX393A##A&Xi:::rsi
;:rss552222X553&XHMhir;;::,:,h#HhGSXhG3#@@@@#AXXS2XAHA;::;;;;ss55XShBA3239r:,;;
r;ii2S5SSi2i53hirsh2srr::,,,,;MMXX359&Ah3h&Si59SX99A#i:,::::;;sri2,.2r;:SGAr;,:
;:;rrrrssiriXGSi::shs;;;,,,:,,rBBA9h5s5h5iS5isi2SAHB5:,,,:::;rrs5&SrisSX5Srrr:,
;,r;;;;rsriSSrrrr;;5Xrr;;,:,,.,;9AA2SsisS5323XXXG9&i:.,,::;;r;;;srrrrrr;;:;::::
:,;r;r;rrissrrr;:;::;s;;;;,:,,..,r293h222hXXAAGGGX;:,,,:,:,::;:;::,:,,,,...,,,,
;,;;;;rrrrrrrrirr;,.,,:::::::,,,,.,;SX&ABAB2hhXir:,,.,,.,,:,,,,..,,,..,..,,,..:
:.:;:;;;:;;;;r;rrs;:.. ,,:::::,:,:,,.::rrsrr;;,,.......,..,....,,,,,,,...,.,,:,
:.:::,::::::;;r;rrr;:.......,.,.,,:::,,...............,,::.,,,,:,::,,:,:,,,:,;:
,.::,:,,,,,;;;;;;;;r;;::,..............................;;;:;::::,:::::::,:,:,,,
: ,,:,,,,,,,,,,,,,:;rrr;;:;,,,,,,,::,.,.:.,.,;s,:;;;;:;:;;;;;::::,:::,:::,:,:,:
,.,,,,,,,...,,.,,....................................:,............:,,,:,:,,,,,
Net: <ethaddr> not set. Reading from E-fuse
Detected MACID:90:d7:eb:96:46:6a
Ethernet PHY: GENERIC @ 0x01
DaVinci EMAC
Hit any key to stop autoboot: 3 2 1 0
mmc1 is available
reading boot.scr
270 bytes read
Running bootscript from MMC/SD to set the ENV...
## Executing script at 80900000
reading uImage
2362144 bytes read
## Booting kernel from Legacy Image at 80009000 ...
Image Name: Arago/2.6.37-psp04.00.00.10/dm81
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 2362080 Bytes = 2.3 MiB
Load Address: 80008000
Entry Point: 80008000
Verifying Checksum ... OK
Loading Kernel Image ... OK
OK
Starting kernel ...
Uncompressing Linux... done, booting the kernel.
Linux version 2.6.37 (x0029463@swubn01) (gcc version 4.3.3 (Sourcery G++ Lite 2009q1-203) ) #1 Wed Jun 1 12:18:59 IST 2011
CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7f
CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache
Machine: ti8168evm
vram size = 52428800 at 0
reserved size = 52428800 at 0
FB: Reserving 52428800 bytes SDRAM for VRAM
Memory policy: ECC disabled, Data cache writeback
OMAP chip is TI8168 1.1
Built 1 zonelists in Zone order, mobility grouping on. Total pages: 52224
Kernel command line: console=ttyO2,115200n8 rootwait root=/dev/mmcblk0p2 rw mem=256M earlyprink vram=50M ti816xfb.vram=0:16M,1:16M,2:6M ip=off noinitrd
PID hash table entries: 1024 (order: 0, 4096 bytes)
Dentry cache hash table entries: 32768 (order: 5, 131072 bytes)
Inode-cache hash table entries: 16384 (order: 4, 65536 bytes)
Memory: 206MB = 206MB total
Memory: 203604k/203604k available, 58540k reserved, 0K highmem
Virtual kernel memory layout:
vector : 0xffff0000 - 0xffff1000 ( 4 kB)
fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB)
DMA : 0xffc00000 - 0xffe00000 ( 2 MB)
vmalloc : 0xd0800000 - 0xf8000000 ( 632 MB)
lowmem : 0xc0000000 - 0xd0000000 ( 256 MB)
modules : 0xbf000000 - 0xc0000000 ( 16 MB)
.init : 0xc0008000 - 0xc0035000 ( 180 kB)
.text : 0xc0035000 - 0xc0478000 (4364 kB)
.data : 0xc0478000 - 0xc04b91e0 ( 261 kB)
SLUB: Genslabs=11, HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1
NR_IRQS:407
IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts
Total of 128 interrupts on 1 active controller
GPMC revision 6.0
Trying to install interrupt handler for IRQ400
Trying to install interrupt handler for IRQ401
Trying to install interrupt handler for IRQ402
Trying to install interrupt handler for IRQ403
Trying to install interrupt handler for IRQ404
Trying to install interrupt handler for IRQ405
Trying to install interrupt handler for IRQ406
Trying to install type control for IRQ407
Trying to set irq flags for IRQ407
OMAP clockevent source: GPTIMER1 at 27000000 Hz
Console: colour dummy device 80x30
Calibrating delay loop... 986.31 BogoMIPS (lpj=4931584)
pid_max: default: 32768 minimum: 301
Security Framework initialized
Mount-cache hash table entries: 512
CPU: Testing write buffer coherency: ok
devtmpfs: initialized
omap_voltage_early_init: voltage driver support not added
regulator: core version 0.5
regulator: dummy:
NET: Registered protocol family 16
OMAP GPIO hardware version 0.1
OMAP GPIO hardware version 0.1
omap_mux_init: Add partition: #1: core, flags: 0
_omap_mux_get_by_name: Could not find signal i2c2_scl.i2c2_scl
_omap_mux_get_by_name: Could not find signal i2c2_sda.i2c2_sda
NOR: Can't request GPMC CS
registered ti816x_vpss device
pm_dbg_init: only OMAP3 supported
Registered ti81xx_fb device
ti816x_pcie: Invoking PCI BIOS...
ti816x_pcie: Setting up Host Controller...
ti816x_pcie: Register base mapped @0xd0820000
ti816x_pcie: Starting PCI scan...
PCI: bus0: Fast back to back transfers enabled
bio: create slab <bio-0> at 0
vgaarb: loaded
SCSI subsystem initialized
usbcore: registered new interface driver usbfs
usbcore: registered new interface driver hub
usbcore: registered new device driver usb
omap_i2c omap_i2c.1: bus 1 rev4.0 at 100 kHz
omap_i2c omap_i2c.2: bus 2 rev4.0 at 100 kHz
Advanced Linux Sound Architecture Driver Version 1.0.23.
Switching to clocksource gp timer
musb-hdrc: version 6.0, host, debug=0
musb-hdrc musb-hdrc.0: dma type: dma-cppi41
registerd cppi-dma Intr @ IRQ 17
Cppi41 Init Done
musb-hdrc: kernel must blacklist external hubs
musb-hdrc musb-hdrc.0: MUSB HDRC host driver
musb-hdrc musb-hdrc.0: new USB bus registered, assigned bus number 1
usb usb1: New USB device found, idVendor=1d6b, idProduct=0002
usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1
usb usb1: Product: MUSB HDRC host driver
usb usb1: Manufacturer: Linux 2.6.37 musb-hcd
usb usb1: SerialNumber: musb-hdrc.0
hub 1-0:1.0: USB hub found
hub 1-0:1.0: 1 port detected
musb-hdrc musb-hdrc.0: USB Host mode controller at d080c000 using DMA, IRQ 18
musb-hdrc musb-hdrc.1: dma type: dma-cppi41
musb-hdrc: kernel must blacklist external hubs
musb-hdrc musb-hdrc.1: MUSB HDRC host driver
musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 2
usb usb2: New USB device found, idVendor=1d6b, idProduct=0002
usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1
usb usb2: Product: MUSB HDRC host driver
usb usb2: Manufacturer: Linux 2.6.37 musb-hcd
usb usb2: SerialNumber: musb-hdrc.1
hub 2-0:1.0: USB hub found
hub 2-0:1.0: 1 port detected
musb-hdrc musb-hdrc.1: USB Host mode controller at d081e800 using DMA, IRQ 19
NET: Registered protocol family 2
IP route cache hash table entries: 2048 (order: 1, 8192 bytes)
TCP established hash table entries: 8192 (order: 4, 65536 bytes)
TCP bind hash table entries: 8192 (order: 3, 32768 bytes)
TCP: Hash tables configured (established 8192 bind 8192)
TCP reno registered
UDP hash table entries: 256 (order: 0, 4096 bytes)
UDP-Lite hash table entries: 256 (order: 0, 4096 bytes)
NET: Registered protocol family 1
RPC: Registered udp transport module.
RPC: Registered tcp transport module.
RPC: Registered tcp NFSv4.1 backchannel transport module.
NetWinder Floating Point Emulator V0.97 (double precision)
sr1_fck HVT rate = 125000000
sr2_fck SVT rate = 125000000
SR NTarget value for HVT 0x998392
SR NTarget value for SVT 0xaab7d3
SmartReflex Driver initialized
omap-iommu omap-iommu.0: ducati registered
omap-iommu omap-iommu.1: sys registered
JFFS2 version 2.2. (NAND) © 2001-2006 Red Hat, Inc.
msgmni has been set to 397
io scheduler noop registered
io scheduler deadline registered
io scheduler cfq registered (default)
Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled
omap_uart.0: ttyO0 at MMIO 0x48020000 (irq = 72) is a OMAP UART0
omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1
omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2
console [ttyO2] enabled
brd: module loaded
loop: module loaded
ahci ahci.0: forcing PORTS_IMPL to 0x3
ahci ahci.0: AHCI 0001.0100 32 slots 2 ports 3 Gbps 0x3 impl platform mode
ahci ahci.0: flags: ncq sntf pm led clo only pmp pio slum part ccc
scsi0 : ahci_platform
scsi1 : ahci_platform
ata1: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a150fff] port 0x100 irq 16
ata2: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a150fff] port 0x180 irq 16
m25p80 spi1.0: w25x32 (4096 Kbytes)
Creating 4 MTD partitions on "spi_flash":
0x000000000000-0x000000040000 : "U-Boot"
0x000000040000-0x000000042000 : "U-Boot Env"
0x000000042000-0x0000002c2000 : "Kernel"
0x0000002c2000-0x000000400000 : "File System"
omap2-nand driver initializing
NAND device: Manufacturer ID: 0x2c, Chip ID: 0xca (Micron )
Creating 5 MTD partitions on "omap2-nand.0":
0x000000000000-0x000000260000 : "U-Boot"
0x000000260000-0x000000280000 : "U-Boot Env"
0x000000280000-0x0000006c0000 : "Kernel"
0x0000006c0000-0x00000cee0000 : "File System"
0x00000cee0000-0x000010000000 : "Reserved"
davinci_mdio davinci_mdio.0: davinci mdio revision 1.6
davinci_mdio davinci_mdio.0: detected phy mask fffffff9
davinci_mdio.0: probed
davinci_mdio davinci_mdio.0: phy[1]: device 0:01, driver unknown
davinci_mdio davinci_mdio.0: phy[2]: device 0:02, driver unknown
usbcore: registered new interface driver cdc_ether
usbcore: registered new interface driver dm9601
Initializing USB Mass Storage driver...
usbcore: registered new interface driver usb-storage
USB Mass Storage support registered.
mice: PS/2 mouse device common for all mice
i2c /dev entries driver
Linux video capture interface: v2.00
usbcore: registered new interface driver uvcvideo
USB Video Class driver (v1.0.0)
OMAP Watchdog Timer Rev 0x00: initial timeout 60 sec
PSTATE 1ff0000
usbcore: registered new interface driver usbhid
usbhid: USB HID core driver
usbcore: registered new interface driver snd-usb-audio
1-0018 supply IOVDD not found, using dummy regulator
1-0018 supply DVDD not found, using dummy regulator
1-0018 supply AVDD not found, using dummy regulator
1-0018 supply DRVDD not found, using dummy regulator
asoc: tlv320aic3x-hifi <-> davinci-mcasp.2 mapping ok
ALSA device list:
#0: TI81XX EVM
TCP cubic registered
NET: Registered protocol family 17
VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3
omap_voltage_late_init: Voltage driver support not added
ata2: SATA link down (SStatus 0 SControl 300)
ata1: SATA link down (SStatus 0 SControl 300)
Waiting for root device /dev/mmcblk0p2...
mmc0: new high speed SDHC card at address a64f
mmcblk0: mmc0:a64f SD08G 7.40 GiB
mmcblk0: p1 p2 p3
EXT3-fs: barriers not enabled
kjournald starting. Commit interval 5 seconds
EXT3-fs (mmcblk0p2): warning: maximal mount count reached, running e2fsck is recommended
EXT3-fs (mmcblk0p2): using internal journal
EXT3-fs (mmcblk0p2): recovery complete
EXT3-fs (mmcblk0p2): mounted filesystem with writeback data mode
VFS: Mounted root (ext3 filesystem) on device 179:2.
devtmpfs: mounted
Freeing init memory: 180K
INIT: version 2.86 bootingPlease wait: booting...
Error opening /dev/fb0: No such file or directory
Starting udev
udevd (79): /proc/79/oom_adj is deprecated, please use /proc/79/oom_score_adj instead.
Remounting root file system...
Caching udev devnodes
Populating dev cachemv: cannot rename '/tmp/devices': No such file or directory
ALSA: Restoring mixer settings...
Configuring network interfaces... No state is present for card EVM
Found hardware: "" "" "" "" ""
Hardware is initialized using a generic method
ifup: can't open '/var/run/ifstate': No such file or directory
done.
No state is present for card EVM
Setting up IP spoofing protection: rp_filter.
hwclock: can't open '/dev/misc/rtc': No such file or directory
Wed Jun 1 15:06:00 UTC 2011
hwclock: can't open '/dev/misc/rtc': No such file or directory
EXT3-fs: barriers not enabled
kjournald starting. Commit interval 5 seconds
EXT3-fs (mmcblk0p3): warning: maximal mount count reached, running e2fsck is recommended
EXT3-fs (mmcblk0p3): using internal journal
EXT3-fs (mmcblk0p3): recovery complete
EXT3-fs (mmcblk0p3): mounted filesystem with writeback data mode
SysLink version : 02.00.00.68_beta1
SysLink module created on Date:Jun 1 2011 Time:12:56:17
Entered KnlUtilsDrv_initializeModule
traceMask value: 0x0
Leaving KnlUtilsDrv_initializeModule 0x0
NET: Registered protocol family 10
Unhandled fault: Precise External Abort on non-linefetch (0x1008) at 0xd63c0014
Internal error: : 1008 [#1]
last sysfs file: /sys/module/pvrsrvkm/initstate
Modules linked in: bufferclass_ti omaplfb pvrsrvkm TI81xx_hdmi ti81xxfb vpss ipv6 syslink
CPU: 0 Not tainted (2.6.37 #1)
PC is at OSReadHWReg+0xc/0x18 [pvrsrvkm]
LR is at SysCreateVersionString+0x30/0x8c [pvrsrvkm]
pc : [<bf1c3024>] lr : [<bf1ce56c>] psr: a0000013
sp : cae31e08 ip : cae31e18 fp : cae31e14
r10: 00000000 r9 : cae30000 r8 : 00000042
r7 : cb7fb000 r6 : 00000000 r5 : d63c0000 r4 : bf1d2e90
r3 : 00000012 r2 : 00000000 r1 : 00000014 r0 : d63c0000
Flags: NzCv IRQs on FIQs on Mode SVC_32 ISA ARM Segment user
Control: 10c5387d Table: 8b7f0019 DAC: 00000015
Process pvrsrvinit (pid: 1136, stack limit = 0xcae302e8)
Stack: (0xcae31e08 to 0xcae32000)
1e00: cae31e34 cae31e18 bf1ce56c bf1c3024 00000200 bf1d2e90
1e20: bf1d2e90 bf1d2e08 cae31e54 cae31e38 bf1ce63c bf1ce548 bf1d2e90 cb7fb000
1e40: cb7fa000 cb7fb000 cae31e6c cae31e58 bf1bc79c bf1ce5d4 00000000 cb7fb000
1e60: cae31e8c cae31e70 bf1ca3d4 bf1bc788 cb7fa000 cae31eb8 cac1ff40 cb7fb000
1e80: cae31eb4 cae31e90 bf1c9260 bf1ca38c bec7bb34 c01c6742 ccb7d580 00000470
1ea0: bec7bb34 cae30000 cae31ef4 cae31eb8 bf1c4c8c bf1c9190 00000042 0000001c
1ec0: bec7bb68 00000008 bec7bb60 00000008 00000001 cac1ff40 00000000 ccb7d580
1ee0: 00000003 00000003 cae31f04 cae31ef8 c00c49b8 bf1c4b7c cae31f74 cae31f08
1f00: c00c50c8 c00c499c cac54160 00000000 cac54160 cbca2cb8 cae31f3c cae31f28
1f20: c00a9b28 c00b4b98 cac54160 ccae5a80 cae31f84 cae31f40 c00aab44 c00a9ad0
1f40: 40bec000 ccb7d580 cbd8d8c0 00000000 bec7bb34 c01c6742 00000003 ccb7d580
1f60: cae30000 00000000 cae31fa4 cae31f78 c00c5160 c00c4bd4 cae31fa4 00000000
1f80: c00aabbc bec7bb94 00011008 00000002 00000036 c003ff48 00000000 cae31fa8
1fa0: c003fda0 c00c5114 bec7bb94 00011008 00000003 c01c6742 bec7bb34 00000008
1fc0: bec7bb94 00011008 00000002 00000036 00000000 00000000 40059000 00000000
1fe0: 00000000 bec7bb30 400c6bd0 4023baec 20000010 00000003 00000000 00010074
Backtrace:
[<bf1c3018>] (OSReadHWReg+0x0/0x18 [pvrsrvkm]) from [<bf1ce56c>] (SysCreateVersionString+0x30/0x8c [pvrsrvkm])
[<bf1ce53c>] (SysCreateVersionString+0x0/0x8c [pvrsrvkm]) from [<bf1ce63c>] (SysFinalise+0x74/0x94 [pvrsrvkm])
r5:bf1d2e08 r4:bf1d2e90
[<bf1ce5c8>] (SysFinalise+0x0/0x94 [pvrsrvkm]) from [<bf1bc79c>] (PVRSRVFinaliseSystem+0x20/0x58 [pvrsrvkm])
r7:cb7fb000 r6:cb7fa000 r5:cb7fb000 r4:bf1d2e90
[<bf1bc77c>] (PVRSRVFinaliseSystem+0x0/0x58 [pvrsrvkm]) from [<bf1ca3d4>] (PVRSRVInitSrvDisconnectBW+0x54/0x84 [pvrsrvkm])
r5:cb7fb000 r4:00000000
[<bf1ca380>] (PVRSRVInitSrvDisconnectBW+0x0/0x84 [pvrsrvkm]) from [<bf1c9260>] (BridgedDispatchKM+0xdc/0x134 [pvrsrvkm])
r7:cb7fb000 r6:cac1ff40 r5:cae31eb8 r4:cb7fa000
[<bf1c9184>] (BridgedDispatchKM+0x0/0x134 [pvrsrvkm]) from [<bf1c4c8c>] (PVRSRV_BridgeDispatchKM+0x11c/0x174 [pvrsrvkm])
r9:cae30000 r8:bec7bb34 r7:00000470 r6:ccb7d580 r5:c01c6742
r4:bec7bb34
[<bf1c4b70>] (PVRSRV_BridgeDispatchKM+0x0/0x174 [pvrsrvkm]) from [<c00c49b8>] (vfs_ioctl+0x28/0x44)
r7:00000003 r6:00000003 r5:ccb7d580 r4:00000000
[<c00c4990>] (vfs_ioctl+0x0/0x44) from [<c00c50c8>] (do_vfs_ioctl+0x500/0x540)
[<c00c4bc8>] (do_vfs_ioctl+0x0/0x540) from [<c00c5160>] (sys_ioctl+0x58/0x7c)
[<c00c5108>] (sys_ioctl+0x0/0x7c) from [<c003fda0>] (ret_fast_syscall+0x0/0x30)
r8:c003ff48 r7:00000036 r6:00000002 r5:00011008 r4:bec7bb94
Code: e89da800 e1a0c00d e92dd800 e24cb004 (e7900001)
---[ end trace dc31b90bfbc74e64 ]---
hub 1-0:1.0: rpm_resume flags 0x4
usb usb1: rpm_resume flags 0x0
usb usb1: rpm_resume returns 1
hub 1-0:1.0: rpm_resume returns 0
usb 1-1: new low speed USB device using musb-hdrc and address 2
usb 1-1: rpm_resume flags 0x0
usb 1-1: rpm_resume returns -11
usb 1-1: New USB device found, idVendor=13ee, idProduct=0003
usb 1-1: New USB device strings: Mfr=1, Product=2, SerialNumber=0
usb 1-1: Product: Optical Mouse
usb 1-1: Manufacturer: MosArt
usb 1-1: rpm_resume flags 0x4
usb 1-1: rpm_resume returns 1
usb 1-1: rpm_resume flags 0x4
usb 1-1: rpm_resume returns 1
input: MosArt Optical Mouse as /devices/platform/musb-ti81xx/musb-hdrc.0/usb1/1-1/1-1:1.0/input/input0
generic-usb 0003:13EE:0003.0001: input: USB HID v1.10 Mouse [MosArt Optical Mouse] on usb-musb-hdrc.0-1/input0
usbhid 1-1:1.0: rpm_suspend flags 0x0
usbhid 1-1:1.0: rpm_suspend returns 0
hub 1-0:1.0: rpm_resume flags 0x4
hub 1-0:1.0: rpm_resume returns 1
hub 1-0:1.0: rpm_suspend flags 0x0
hub 1-0:1.0: rpm_suspend returns 0
hub 1-0:1.0: rpm_resume flags 0x4
usb usb1: rpm_resume flags 0x0
usb usb1: rpm_resume returns 1
hub 1-0:1.0: rpm_resume returns 0
usb 1-1: USB disconnect, address 2
usb 1-1: rpm_resume flags 0x4
usb 1-1: rpm_resume returns 1
hub 1-0:1.0: rpm_suspend flags 0x0
hub 1-0:1.0: rpm_suspend returns 0
musb_h_ep0_irq 1162: no URB for end 0
hub 1-0:1.0: rpm_resume flags 0x4
usb usb1: rpm_resume flags 0x0
usb usb1: rpm_resume returns 1
hub 1-0:1.0: rpm_resume returns 0
usb 1-1: new low speed USB device using musb-hdrc and address 3
usb 1-1: rpm_resume flags 0x0
usb 1-1: rpm_resume returns -11
usb 1-1: New USB device found, idVendor=13ee, idProduct=0003
usb 1-1: New USB device strings: Mfr=1, Product=2, SerialNumber=0
usb 1-1: Product: Optical Mouse
usb 1-1: Manufacturer: MosArt
usb 1-1: rpm_resume flags 0x4
usb 1-1: rpm_resume returns 1
usb 1-1: rpm_resume flags 0x4
usb 1-1: rpm_resume returns 1
input: MosArt Optical Mouse as /devices/platform/musb-ti81xx/musb-hdrc.0/usb1/1-1/1-1:1.0/input/input1
generic-usb 0003:13EE:0003.0002: input: USB HID v1.10 Mouse [MosArt Optical Mouse] on usb-musb-hdrc.0-1/input0
usbhid 1-1:1.0: rpm_suspend flags 0x0
usbhid 1-1:1.0: rpm_suspend returns 0
hub 1-0:1.0: rpm_resume flags 0x4
hub 1-0:1.0: rpm_resume returns 1
hub 1-0:1.0: rpm_suspend flags 0x0
hub 1-0:1.0: rpm_suspend returns 0
and the SW3 is configured like the follow picture: