i wrote a g729 codec app, then i had opened codec engine and configure params -- stack size and heap size . i was testing how many handle(dec enc) can be created, but it create failure in 64 handle. i try to change config params, but still can't solve it, anybody had this problem?
*** HeapBufMP_alloc: Ran out of memory blocks!
Error [0xfffffffd] at Line no: 1080 in file /usr/local/ezsdk/component-sources/syslink_2_00_02_80/packages/ti/syslink/utils/hlos/knlc
*** Memory_alloc: IHeap_alloc failed!
Error [0x8c97e001] at Line no: 156 in file /usr/local/ezsdk/component-sources/syslink_2_00_02_80/packages/ti/syslink/utils/hlos/knl/c
*** MessageQ_alloc: Message allocation failed!
Error [0xfffffffd] at Line no: 1291 in file /usr/local/ezsdk/component-sources/syslink_2_00_02_80/packages/ti/syslink/utils/hlos/knlc