Console program aborted or crashed, exit code: 62097
¯ -stdout
¯ -omap 3
¯ -t 60
¯ -p CUSTOM_AM37XX_BOARD
¯ -2
¯ chip_erase NANDINFO 0
¯ Leaving parameter file:temp_script.txt
¯ @temp_script.txt
¯ Looking for device (omap usb)
¯ Please turn on device
¯ Waiting for device (omap usb)
¯ Found device (omap usb)
¯ Awaiting ASIC id
¯ AsicId items 05
¯ AsicId id 01 05 01 36 30 07 07
¯ AsicId secure_mode 13 02 01 00
¯ AsicId public_id 12 15 01 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00
¯ AsicId root_key_hash 14 15 01 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00
¯ AsicId checksum 15 09 01 13 BF 3E EF 00 00 00 00
¯ Searching 2nd for: CUSTOM_AM37XX_BOARD 363007 07 GP
¯ Loading second file Targets\2nd-Downloaders\dnld_startup_omap3_gp_2g.2nd
¯ Entering parameter file:omapflash2nd.txt at line: 9
¯ -pheriphalboot_reopen
¯ Reading board configuration file Targets\Configurations\configuration_custom_am37xx.txt
¯ Reading definition file .\targets\definitions\definitions_omap3.txt
¯ -board_config Targets\Configurations\configuration_custom_am37xx.txt
¯ Leaving parameter file:omapflash2nd.txt
¯ Sending size of second file (0x00006804 bytes)
¯ Transferring second file to target (0x6804 bytes)
¯ Closing boot connection
¯ Found device (omap usb)
¯ Waiting for 2nd
¯ Found 2nd
¯ Looking for a driver for 'NANDINFO'
¯ chip_driver NANDINFO Targets\Flash-Drivers\nand_onfi_16bit_8bit.bin gpmc 0x6E000000 cs 7 address 0x38000000 bberase 0 onfi 0 bpp 8192 sbpp 640 ppb 256 bpl 2048 l 1 acv 0x23 f 0x0018
¯ Downloading driver
¯ Downloading 'Targets\Flash-Drivers\nand_onfi_16bit_8bit.bin'
¯ Sending data (40768 bytes) ::::::::::::::::.... [32764]
¯ Sending data (40768 bytes) :::::::::::::::::::: [40768]
¯ Sending data (40768 bytes) :::::::::::::::::::: [40768]
Interface 'OMAPFLASH DRIVER v5'
Driver 'NAND ONFI 16/8 BIT'
Driver configuration: gpmc = 0x6E000000
Driver configuration: cs = 0x00000007
Driver configuration: address = 0x38000000
Driver configuration: bberase = 0x00000000
Driver configuration: onfi = 0x00000000
Driver configuration: bpp = 0x00002000
Driver configuration: sbpp = 0x00000280
Driver configuration: ppb = 0x00000100
Driver configuration: bpl = 0x00000800
Driver configuration: l = 0x00000001
Driver configuration: acv = 0x00000023
Driver configuration: f = 0x00000018
NAND HW ECC
NAND BCH Mode = 0
NAND HWECC offset = 1, size = 12
NAND NONEv0 VENDOR 0x00 UNKNOWN
NAND 8 BIT DEVICE 0x00 UNKNOWN
NAND NAND CYCLES 0x23 (3 ROW, 2 COLUMN)
NAND 8192 BYTES/PAGE (SPARE 640)
NAND 256 PAGES/BLOCK (2097152 BYTES/BLOCK)
NAND 2048 BLOCKS/UNIT (0 BYTES/UNIT)
NAND 0 BIT(S) ECC REQUIRED
NAND 0 MB TOTAL SIZE
NAND ONFI DRIVER INIT COMPLETE
¯ Downloading complete
¯ Elapsed time: 0:00.641 (63600 bytes/s)
¯ End loading driver
¯ Erasing
Erasing to end of device starting at 0x38000000
NAND ADDRESS 0x00000000 OUT OF RANGE (BOUNDARY 0x00000000)
¯ Operation FAILED (Remote: : Error - ADDRESS BOUNDARY CHECK FAILED)
¯ Elapsed time: 0:00.000
Console program failed, exit code: 3
Nand 2048 Blocks/Unit (0 Bytes/Unit)!!!!!
Why I 'm getting in above statement 0 Bytes/Unit.......Can anyone plz help me?
Thanks in advance