Part Number: TDA4VP-Q1
Tool/software:
Hello Experts
As part of regulatory requirements we need to save the data which is stored in internal SoC memory to a NVM, Do you have the data for the following scenario or what details you need from our side to give more information.
Need the time required to write 50kB under the following scenarios.
Data size : 50kB
1. Data stored in internal RAM in Main Domain and on trigger(may be a SW decision) data moved to eMMC.
2. Data stored in internal RAM in Main Domain and on trigger (may be a SW decision) data moved to NOR Flash
3. Data stored in internal RAM in MCU Domain and on trigger(may be a SW decision) data moved to NOR Flash.
The frequency of NOR Flash operating is 166MHz an d eMMC is in HS200
regards
Ratheesh