Part Number: DRA821U-Q1
Tool/software:
Hi, TI
SDK: ti-processor-sdk-linux-j7200-evm-10_00_07_03 & ti-processor-sdk-rtos-j7200-evm-10_00_00_03
HW: customer Hardware
I am trying to boot linux vis MMSCD, and I do follow steps refer to link https://software-dl.ti.com/jacinto7/esd/processor-sdk-rtos-j7200/10_00_00_03/exports/docs/pdk_j7200_10_00_00_27/docs/userguide/j7200/boot/boot_app.html

But there are some errors, linux is boot failed with: [ 1.024721] ---[ end Kernel panic - not syncing: Asynchronous SError Interrupt ]---
What should I do? Thanks very much
Here are logs on MCU UART:
SBL Revision: 01.00.10.01 (Nov 7 2024 - 18:07:36)
TIFS ver: 10.0.8--v10.00.08 (Fiery Fox)
Starting Sciserver..... PASSED
MCU R5F App started at 1067 usecs
Loading BootImage
BootApp_MMCBootImageLate: fp 0x 0x41c08380, fileName is 0:/lateapp1
Called SBL_MulticoreImageParse, status = 0
BootImage completed, status = 0
SBL_SlaveCoreBoot completed for Core ID#10, Entry point is 0x70014000
SBL_SlaveCoreBoot completed for Core ID#11, Entry point is 0x70016000
Loading BootImage
BootApp_MMCBootImageLate: fp 0x 0x41c08380, fileName is 0:/atf_optee.appimage
Called SBL_MulticoreImageParse, status = 0
BootApp_MMCBootImageLate: fp 0x 0x41c08380, fileName is 0:/tikernelimage_linux.appimage
MCU2_0 booted
MCU2_1 booted
Called SBL_MulticoreImageParse, status = 0
BootApp_MMCBootImageLate: fp 0x 0x41c08380, fileName is 0:/tidtb_linux.appimage
Called SBL_MulticoreImageParse, status = 0
BootImage completed, status = 0
SBL_SlaveCoreBoot completed for Core ID#0, Entry point is 0x70000000
Boot App: Started at 1242 usec
Boot App: Total Num booted cores = 3
Boot App: Booted Core ID #10 at 12404 usecs
Boot App: Booted Core ID #11 at 12912 usecs
Boot App: Booted Core ID #0 at 3048391 usecs
MCU Boot Task started at 1242 usecs and finished at 3056777 usecs
Here are logs on linux UART:
NOTICE: BL31: v2.10.0(release):v2.10.0-367-g00f1ec6b87-dirty
NOTICE: BL31: Built : 16:09:05, Feb 9 2024
ERROR: GTC_CNTFID0 is 0! Assuming 200000000 Hz. Fix Bootloader
I/TC:
I/TC: OP-TEE version: 4.2.0-dev (gcc version 13.3.0 (GCC)) #1 Fri Apr 12 09:51:21 UTC 2024 aarch64
I/TC: WARNING: This OP-TEE configuration might be insecure!
I/TC: WARNING: Please check optee.readthedocs.io/.../porting_guidelines.html
I/TC: Primary CPU initializing
I/TC: GIC redistributor base address not provided
I/TC: Assuming default GIC group status and modifier
I/TC: SYSFW ABI: 4.0 (firmware rev 0x000a '10.0.8--v10.00.08 (Fiery Fox)')
I/TC: HUK Initialized
I/TC: Activated SA2UL device
I/TC: Fixing SA2UL firewall owner for GP device
I/TC: Enabled firewalls for SA2UL TRNG device
I/TC: SA2UL TRNG initialized
I/TC: SA2UL Drivers initialized
I/TC: Primary CPU switching to normal world boot
[ 0.000000] Booting Linux on physical CPU 0x0000000000 [0x411fd080]
[ 0.000000] Linux version 6.6.32-ti-g8636139a4976 (oe-user@oe-host) (aarch64-oe-linux-gcc (GCC) 13.3.0, GNU4
[ 0.000000] KASLR disabled due to lack of seed
[ 0.000000] Machine model: Texas Instruments J721e EVM
[ 0.000000] earlycon: ns16550a0 at MMIO32 0x0000000002800000 (options '')
[ 0.000000] printk: bootconsole [ns16550a0] enabled
[ 0.000000] efi: UEFI not found.
[ 0.000000] [Firmware Bug]: Kernel image misaligned at boot, please fix your bootloader!
[ 0.000000] Reserved memory: created CMA memory pool at 0x00000008e0000000, size 512 MiB
[ 0.000000] OF: reserved mem: initialized node linux,cma, compatible id shared-dma-pool
[ 0.000000] OF: reserved mem: 0x00000008e0000000..0x00000008ffffffff (524288 KiB) map reusable linux,cma
[ 0.000000] OF: reserved mem: 0x000000009e800000..0x000000009fffffff (24576 KiB) nomap non-reusable optee@90
[ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a0000000, size 1 MiB
[ 0.000000] OF: reserved mem: initialized node r5f-dma-memory@a0000000, compatible id shared-dma-pool
[ 0.000000] OF: reserved mem: 0x00000000a0000000..0x00000000a00fffff (1024 KiB) nomap non-reusable r5f-dma-0
[ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a0100000, size 15 MiB
[ 0.000000] OF: reserved mem: initialized node r5f-memory@a0100000, compatible id shared-dma-pool
[ 0.000000] OF: reserved mem: 0x00000000a0100000..0x00000000a0ffffff (15360 KiB) nomap non-reusable r5f-mem0
[ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a1000000, size 1 MiB
[ 0.000000] OF: reserved mem: initialized node r5f-dma-memory@a1000000, compatible id shared-dma-pool
[ 0.000000] OF: reserved mem: 0x00000000a1000000..0x00000000a10fffff (1024 KiB) nomap non-reusable r5f-dma-0
[ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a1100000, size 15 MiB
[ 0.000000] OF: reserved mem: initialized node r5f-memory@a1100000, compatible id shared-dma-pool
[ 0.000000] OF: reserved mem: 0x00000000a1100000..0x00000000a1ffffff (15360 KiB) nomap non-reusable r5f-mem0
[ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a2000000, size 1 MiB
[ 0.000000] OF: reserved mem: initialized node r5f-dma-memory@a2000000, compatible id shared-dma-pool
[ 0.000000] OF: reserved mem: 0x00000000a2000000..0x00000000a20fffff (1024 KiB) nomap non-reusable r5f-dma-0
[ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a2100000, size 15 MiB
[ 0.000000] OF: reserved mem: initialized node r5f-memory@a2100000, compatible id shared-dma-pool
[ 0.000000] OF: reserved mem: 0x00000000a2100000..0x00000000a2ffffff (15360 KiB) nomap non-reusable r5f-mem0
[ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a3000000, size 1 MiB
[ 0.000000] OF: reserved mem: initialized node r5f-dma-memory@a3000000, compatible id shared-dma-pool
[ 0.000000] OF: reserved mem: 0x00000000a3000000..0x00000000a30fffff (1024 KiB) nomap non-reusable r5f-dma-0
[ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a3100000, size 15 MiB
[ 0.000000] OF: reserved mem: initialized node r5f-memory@a3100000, compatible id shared-dma-pool
[ 0.000000] OF: reserved mem: 0x00000000a3100000..0x00000000a3ffffff (15360 KiB) nomap non-reusable r5f-mem0
[ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a4000000, size 1 MiB
[ 0.000000] OF: reserved mem: initialized node r5f-dma-memory@a4000000, compatible id shared-dma-pool
[ 0.000000] OF: reserved mem: 0x00000000a4000000..0x00000000a40fffff (1024 KiB) nomap non-reusable r5f-dma-0
[ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a4100000, size 15 MiB
[ 0.000000] OF: reserved mem: initialized node r5f-memory@a4100000, compatible id shared-dma-pool
[ 0.000000] OF: reserved mem: 0x00000000a4100000..0x00000000a4ffffff (15360 KiB) nomap non-reusable r5f-mem0
[ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a5000000, size 1 MiB
[ 0.000000] OF: reserved mem: initialized node r5f-dma-memory@a5000000, compatible id shared-dma-pool
[ 0.000000] OF: reserved mem: 0x00000000a5000000..0x00000000a50fffff (1024 KiB) nomap non-reusable r5f-dma-0
[ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a5100000, size 15 MiB
[ 0.000000] OF: reserved mem: initialized node r5f-memory@a5100000, compatible id shared-dma-pool
[ 0.000000] OF: reserved mem: 0x00000000a5100000..0x00000000a5ffffff (15360 KiB) nomap non-reusable r5f-mem0
[ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a6000000, size 1 MiB
[ 0.000000] OF: reserved mem: initialized node c66-dma-memory@a6000000, compatible id shared-dma-pool
[ 0.000000] OF: reserved mem: 0x00000000a6000000..0x00000000a60fffff (1024 KiB) nomap non-reusable c66-dma-0
[ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a6100000, size 15 MiB
[ 0.000000] OF: reserved mem: initialized node c66-memory@a6100000, compatible id shared-dma-pool
[ 0.000000] OF: reserved mem: 0x00000000a6100000..0x00000000a6ffffff (15360 KiB) nomap non-reusable c66-mem0
[ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a7000000, size 1 MiB
[ 0.000000] OF: reserved mem: initialized node c66-dma-memory@a7000000, compatible id shared-dma-pool
[ 0.000000] OF: reserved mem: 0x00000000a7000000..0x00000000a70fffff (1024 KiB) nomap non-reusable c66-dma-0
[ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a7100000, size 15 MiB
[ 0.000000] OF: reserved mem: initialized node c66-memory@a7100000, compatible id shared-dma-pool
[ 0.000000] OF: reserved mem: 0x00000000a7100000..0x00000000a7ffffff (15360 KiB) nomap non-reusable c66-mem0
[ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a8000000, size 1 MiB
[ 0.000000] OF: reserved mem: initialized node c71-dma-memory@a8000000, compatible id shared-dma-pool
[ 0.000000] OF: reserved mem: 0x00000000a8000000..0x00000000a80fffff (1024 KiB) nomap non-reusable c71-dma-0
[ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a8100000, size 15 MiB
[ 0.000000] OF: reserved mem: initialized node c71-memory@a8100000, compatible id shared-dma-pool
[ 0.000000] OF: reserved mem: 0x00000000a8100000..0x00000000a8ffffff (15360 KiB) nomap non-reusable c71-mem0
[ 0.000000] OF: reserved mem: 0x00000000aa000000..0x00000000abbfffff (28672 KiB) nomap non-reusable ipc-mem0
[ 0.000000] Zone ranges:
[ 0.000000] DMA [mem 0x0000000080000000-0x00000000ffffffff]
[ 0.000000] DMA32 empty
[ 0.000000] Normal [mem 0x0000000100000000-0x00000008ffffffff]
[ 0.000000] Movable zone start for each node
[ 0.000000] Early memory node ranges
[ 0.000000] node 0: [mem 0x0000000080000000-0x000000009e7fffff]
[ 0.000000] node 0: [mem 0x000000009e800000-0x00000000a8ffffff]
[ 0.000000] node 0: [mem 0x00000000a9000000-0x00000000a9ffffff]
[ 0.000000] node 0: [mem 0x00000000aa000000-0x00000000abbfffff]
[ 0.000000] node 0: [mem 0x00000000abc00000-0x00000000ffffffff]
[ 0.000000] node 0: [mem 0x0000000880000000-0x00000008ffffffff]
[ 0.000000] Initmem setup node 0 [mem 0x0000000080000000-0x00000008ffffffff]
[ 0.000000] psci: probing for conduit method from DT.
[ 0.000000] psci: PSCIv1.1 detected in firmware.
[ 0.000000] psci: Using standard PSCI v0.2 function IDs
[ 0.000000] psci: Trusted OS migration not required
[ 0.000000] psci: SMC Calling Convention v1.4
[ 0.000000] percpu: Embedded 20 pages/cpu s42920 r8192 d30808 u81920
[ 0.000000] Detected PIPT I-cache on CPU0
[ 0.000000] CPU features: detected: GIC system register CPU interface
[ 0.000000] CPU features: detected: Spectre-v3a
[ 0.000000] CPU features: detected: Spectre-BHB
[ 0.000000] CPU features: detected: ARM erratum 1742098
[ 0.000000] CPU features: detected: ARM errata 1165522, 1319367, or 1530923
[ 0.000000] alternatives: applying boot alternatives
[ 0.000000] Kernel command line: console=ttyS2,115200n8 earlycon=ns16550a,mmio32,0x02800000 root=/dev/mmcblt
[ 0.000000] Dentry cache hash table entries: 524288 (order: 10, 4194304 bytes, linear)
[ 0.000000] Inode-cache hash table entries: 262144 (order: 9, 2097152 bytes, linear)
[ 0.000000] Built 1 zonelists, mobility grouping on. Total pages: 1032192
[ 0.000000] mem auto-init: stack:all(zero), heap alloc:off, heap free:off
[ 0.000000] software IO TLB: area num 2.
[ 0.000000] software IO TLB: mapped [mem 0x00000000fbfff000-0x00000000fffff000] (64MB)
[ 0.000000] Memory: 3302380K/4194304K available (11968K kernel code, 1250K rwdata, 4036K rodata, 2432K init)
[ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=2, Nodes=1
[ 0.000000] rcu: Preemptible hierarchical RCU implementation.
[ 0.000000] rcu: RCU event tracing is enabled.
[ 0.000000] rcu: RCU restricting CPUs from NR_CPUS=256 to nr_cpu_ids=2.
[ 0.000000] Trampoline variant of Tasks RCU enabled.
[ 0.000000] Tracing variant of Tasks RCU enabled.
[ 0.000000] rcu: RCU calculated value of scheduler-enlistment delay is 25 jiffies.
[ 0.000000] rcu: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=2
[ 0.000000] NR_IRQS: 64, nr_irqs: 64, preallocated irqs: 0
[ 0.000000] GICv3: GIC: Using split EOI/Deactivate mode
[ 0.000000] GICv3: 960 SPIs implemented
[ 0.000000] GICv3: 0 Extended SPIs implemented
[ 0.000000] Root IRQ handler: gic_handle_irq
[ 0.000000] GICv3: GICv3 features: 16 PPIs
[ 0.000000] GICv3: CPU0: found redistributor 0 region 0:0x0000000001900000
[ 0.000000] ITS [mem 0x01820000-0x0182ffff]
[ 0.000000] GIC: enabling workaround for ITS: Socionext Synquacer pre-ITS
[ 0.000000] ITS@0x0000000001820000: Devices Table too large, reduce ids 20->19
[ 0.000000] ITS@0x0000000001820000: allocated 524288 Devices @880800000 (flat, esz 8, psz 64K, shr 0)
[ 0.000000] ITS: using cache flushing for cmd queue
[ 0.000000] GICv3: using LPI property table @0x0000000880040000
[ 0.000000] GIC: using cache flushing for LPI property table
[ 0.000000] GICv3: CPU0: using allocated LPI pending table @0x0000000880050000
[ 0.000000] rcu: srcu_init: Setting srcu_struct sizes based on contention.
[ 0.000000] arch_timer: cp15 timer(s) running at 200.00MHz (phys).
[ 0.000000] clocksource: arch_sys_counter: mask: 0x3ffffffffffffff max_cycles: 0x2e2049d3e8, max_idle_ns: 4s
[ 0.000000] sched_clock: 58 bits at 200MHz, resolution 5ns, wraps every 4398046511102ns
[ 0.008400] Console: colour dummy device 80x25
[ 0.012965] Calibrating delay loop (skipped), value calculated using timer frequency.. 400.00 BogoMIPS (lpj)
[ 0.023636] pid_max: default: 32768 minimum: 301
[ 0.028392] LSM: initializing lsm=capability,integrity
[ 0.033698] Mount-cache hash table entries: 8192 (order: 4, 65536 bytes, linear)
[ 0.041273] Mountpoint-cache hash table entries: 8192 (order: 4, 65536 bytes, linear)
[ 0.049739] cacheinfo: Unable to detect cache hierarchy for CPU 0
[ 0.056406] RCU Tasks: Setting shift to 1 and lim to 1 rcu_task_cb_adjust=1.
[ 0.063658] RCU Tasks Trace: Setting shift to 1 and lim to 1 rcu_task_cb_adjust=1.
[ 0.071520] rcu: Hierarchical SRCU implementation.
[ 0.076419] rcu: Max phase no-delay instances is 1000.
[ 0.081942] Platform MSI: msi-controller@1820000 domain created
[ 0.088180] PCI/MSI: /bus@100000/interrupt-controller@1800000/msi-controller@1820000 domain created
[ 0.097629] EFI services will not be available.
[ 0.102377] smp: Bringing up secondary CPUs ...
ERROR: GTC_CNTFID0 is 0! Assuming 200000000 Hz. Fix Bootloader
I/TC: Secondary CPU 1 initializing
I/TC: Secondary CPU 1 switching to normal world boot
[ 0.121359] Detected PIPT I-cache on CPU1
[ 0.121390] GICv3: CPU1: found redistributor 1 region 0:0x0000000001920000
[ 0.121405] GICv3: CPU1: using allocated LPI pending table @0x0000000880060000
[ 0.121438] CPU1: Booted secondary processor 0x0000000001 [0x411fd080]
[ 0.121499] smp: Brought up 1 node, 2 CPUs
[ 0.150845] SMP: Total of 2 processors activated.
[ 0.155650] CPU features: detected: 32-bit EL0 Support
[ 0.160903] CPU features: detected: CRC32 instructions
[ 0.166187] CPU: All CPU(s) started at EL2
[ 0.170369] alternatives: applying system-wide alternatives
[ 0.176877] devtmpfs: initialized
[ 0.186865] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 7645041785100000 ns
[ 0.196847] futex hash table entries: 512 (order: 3, 32768 bytes, linear)
[ 0.214899] pinctrl core: initialized pinctrl subsystem
[ 0.220813] DMI not present or invalid.
[ 0.225064] NET: Registered PF_NETLINK/PF_ROUTE protocol family
[ 0.231593] DMA: preallocated 512 KiB GFP_KERNEL pool for atomic allocations
[ 0.238895] DMA: preallocated 512 KiB GFP_KERNEL|GFP_DMA pool for atomic allocations
[ 0.246889] DMA: preallocated 512 KiB GFP_KERNEL|GFP_DMA32 pool for atomic allocations
[ 0.255011] audit: initializing netlink subsys (disabled)
[ 0.260628] audit: type=2000 audit(0.168:1): state=initialized audit_enabled=0 res=1
[ 0.260839] thermal_sys: Registered thermal governor 'step_wise'
[ 0.268551] thermal_sys: Registered thermal governor 'power_allocator'
[ 0.274708] cpuidle: using governor menu
[ 0.285457] hw-breakpoint: found 6 breakpoint and 4 watchpoint registers.
[ 0.292422] ASID allocator initialised with 65536 entries
[ 0.308062] platform a000000.dp-bridge: Fixed dependency cycle(s) with /bus@100000/dss@4a00000
[ 0.317112] platform a000000.dp-bridge: Fixed dependency cycle(s) with /bus@100000/dss@4a00000
[ 0.325965] platform 4a00000.dss: Fixed dependency cycle(s) with /bus@100000/dp-bridge@a000000
[ 0.335379] platform a40000.pinctrl: Fixed dependency cycle(s) with /bus@100000/pinctrl@a40000/mcu-cpsw-cpts
[ 0.347161] platform a000000.dp-bridge: Fixed dependency cycle(s) with /connector
[ 0.354859] platform connector: Fixed dependency cycle(s) with /bus@100000/dp-bridge@a000000
[ 0.363694] Modules: 27680 pages in range for non-PLT usage
[ 0.363699] Modules: 519200 pages in range for PLT usage
[ 0.369905] HugeTLB: registered 1.00 GiB page size, pre-allocated 0 pages
[ 0.382270] HugeTLB: 0 KiB vmemmap can be freed for a 1.00 GiB page
[ 0.388672] HugeTLB: registered 32.0 MiB page size, pre-allocated 0 pages
[ 0.395607] HugeTLB: 0 KiB vmemmap can be freed for a 32.0 MiB page
[ 0.402008] HugeTLB: registered 2.00 MiB page size, pre-allocated 0 pages
[ 0.408942] HugeTLB: 0 KiB vmemmap can be freed for a 2.00 MiB page
[ 0.415343] HugeTLB: registered 64.0 KiB page size, pre-allocated 0 pages
[ 0.422276] HugeTLB: 0 KiB vmemmap can be freed for a 64.0 KiB page
[ 0.429495] k3-chipinfo 43000014.chipid: Family:J7200 rev:SR2.0 JTAGID[0x1bb6d02f] Detected
[ 0.438528] iommu: Default domain type: Translated
[ 0.443444] iommu: DMA domain TLB invalidation policy: strict mode
[ 0.449896] SCSI subsystem initialized
[ 0.453920] usbcore: registered new interface driver usbfs
[ 0.459544] usbcore: registered new interface driver hub
[ 0.464989] usbcore: registered new device driver usb
[ 0.470438] pps_core: LinuxPPS API ver. 1 registered
[ 0.475514] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti <giometti@linux.it>
[ 0.484851] PTP clock support registered
[ 0.488959] EDAC MC: Ver: 3.0.0
[ 0.492432] scmi_core: SCMI protocol bus registered
[ 0.497677] FPGA manager framework
[ 0.501184] Advanced Linux Sound Architecture Driver Initialized.
[ 0.507845] vgaarb: loaded
[ 0.510764] clocksource: Switched to clocksource arch_sys_counter
[ 0.517134] VFS: Disk quotas dquot_6.6.0
[ 0.521167] VFS: Dquot-cache hash table entries: 512 (order 0, 4096 bytes)
[ 0.531401] NET: Registered PF_INET protocol family
[ 0.536636] IP idents hash table entries: 65536 (order: 7, 524288 bytes, linear)
[ 0.545663] tcp_listen_portaddr_hash hash table entries: 2048 (order: 3, 32768 bytes, linear)
[ 0.554448] Table-perturb hash table entries: 65536 (order: 6, 262144 bytes, linear)
[ 0.562373] TCP established hash table entries: 32768 (order: 6, 262144 bytes, linear)
[ 0.570583] TCP bind hash table entries: 32768 (order: 8, 1048576 bytes, linear)
[ 0.579273] TCP: Hash tables configured (established 32768 bind 32768)
[ 0.586102] UDP hash table entries: 2048 (order: 4, 65536 bytes, linear)
[ 0.593035] UDP-Lite hash table entries: 2048 (order: 4, 65536 bytes, linear)
[ 0.600460] NET: Registered PF_UNIX/PF_LOCAL protocol family
[ 0.606575] RPC: Registered named UNIX socket transport module.
[ 0.612640] RPC: Registered udp transport module.
[ 0.617443] RPC: Registered tcp transport module.
[ 0.622246] RPC: Registered tcp-with-tls transport module.
[ 0.627849] RPC: Registered tcp NFSv4.1 backchannel transport module.
[ 0.634432] NET: Registered PF_XDP protocol family
[ 0.639335] PCI: CLS 0 bytes, default 64
[ 0.643999] Initialise system trusted keyrings
[ 0.648673] workingset: timestamp_bits=46 max_order=20 bucket_order=0
[ 0.655431] squashfs: version 4.0 (2009/01/31) Phillip Lougher
[ 0.661545] NFS: Registering the id_resolver key type
[ 0.666726] Key type id_resolver registered
[ 0.671002] Key type id_legacy registered
[ 0.675104] nfs4filelayout_init: NFSv4 File Layout Driver Registering...
[ 0.681953] nfs4flexfilelayout_init: NFSv4 Flexfile Layout Driver Registering...
[ 0.703174] Key type asymmetric registered
[ 0.707364] Asymmetric key parser 'x509' registered
[ 0.712379] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 244)
[ 0.719940] io scheduler mq-deadline registered
[ 0.724566] io scheduler kyber registered
[ 0.728681] io scheduler bfq registered
[ 0.734862] pinctrl-single 4301c000.pinctrl: 94 pins, size 376
[ 0.741306] pinctrl-single 11c000.pinctrl: 173 pins, size 692
[ 0.747895] pinctrl-single a40000.pinctrl: 512 pins, size 2048
[ 0.757557] Serial: 8250/16550 driver, 12 ports, IRQ sharing enabled
[ 0.766678] SError Interrupt on CPU0, code 0x00000000bf000000 -- SError
[ 0.766687] CPU: 0 PID: 1 Comm: swapper/0 Not tainted 6.6.32-ti-g8636139a4976 #1
[ 0.766691] Hardware name: Texas Instruments J721e EVM (DT)
[ 0.766693] pstate: 80000005 (Nzcv daif -PAN -UAO -TCO -DIT -SSBS BTYPE=--)
[ 0.766696] pc : arm_smmu_device_probe+0x200/0x12f0
[ 0.766706] lr : arm_smmu_device_probe+0x2d8/0x12f0
[ 0.766709] sp : ffff80008002bae0
[ 0.766710] x29: ffff80008002bb60 x28: 0000000000000000 x27: ffff8000810d6068
[ 0.766717] x26: ffff800080f59448 x25: ffff000801079de8 x24: ffff800080f59af8
[ 0.766721] x23: 0000000000000000 x22: 0000000000000000 x21: ffff80008002bb08
[ 0.766725] x20: ffff00080020f410 x19: ffff000800d5c880 x18: ffffffffffffffff
[ 0.766729] x17: ffff00080001ff08 x16: ffff800080d82930 x15: ffff80008002b450
[ 0.766733] x14: 0000000000000001 x13: ffff000800dddba0 x12: ffff00080001ff1c
[ 0.766737] x11: 000000000000000f x10: ffff800080d82930 x9 : 1fffe00100003fc1
[ 0.766741] x8 : 0000000000000000 x7 : ffff00080001fe08 x6 : 0000000000000005
[ 0.766744] x5 : 000000000000000f x4 : 0000000000000000 x3 : 0000000000000000
[ 0.766748] x2 : 0000000000000000 x1 : 0000000000000100 x0 : 0000000008000000
[ 0.766753] Kernel panic - not syncing: Asynchronous SError Interrupt
[ 0.766755] CPU: 0 PID: 1 Comm: swapper/0 Not tainted 6.6.32-ti-g8636139a4976 #1
[ 0.766758] Hardware name: Texas Instruments J721e EVM (DT)
[ 0.766760] Call trace:
[ 0.766763] dump_backtrace+0x90/0xe8
[ 0.766774] show_stack+0x18/0x24
[ 0.766778] dump_stack_lvl+0x48/0x60
[ 0.766783] dump_stack+0x18/0x24
[ 0.766785] panic+0x324/0x380
[ 0.766789] nmi_panic+0x8c/0x90
[ 0.766793] arm64_serror_panic+0x6c/0x78
[ 0.766797] do_serror+0x3c/0x70
[ 0.766801] el1h_64_error_handler+0x30/0x48
[ 0.766806] el1h_64_error+0x64/0x68
[ 0.766809] arm_smmu_device_probe+0x200/0x12f0
[ 0.766812] platform_probe+0x68/0xc4
[ 0.766817] really_probe+0x148/0x2b0
[ 0.766819] __driver_probe_device+0x78/0x12c
[ 0.766822] driver_probe_device+0xd8/0x15c
[ 0.766824] __driver_attach+0x90/0x19c
[ 0.766827] bus_for_each_dev+0x7c/0xdc
[ 0.766832] driver_attach+0x24/0x30
[ 0.766836] bus_add_driver+0xe8/0x1f8
[ 0.766840] driver_register+0x5c/0x124
[ 0.766843] __platform_driver_register+0x28/0x34
[ 0.766846] arm_smmu_driver_init+0x20/0x2c
[ 0.766852] do_one_initcall+0x80/0x1c8
[ 0.766855] kernel_init_freeable+0x1c0/0x288
[ 0.766859] kernel_init+0x24/0x1dc
[ 0.766863] ret_from_fork+0x10/0x20
[ 0.766867] SMP: stopping secondary CPUs
[ 0.766878] Kernel Offset: 0x80000 from 0xffff800080000000
[ 0.766880] PHYS_OFFSET: 0x80000000
[ 0.766882] CPU features: 0x0,80000200,28020000,1000420b
[ 0.766884] Memory Limit: none
[ 1.024721] ---[ end Kernel panic - not syncing: Asynchronous SError Interrupt ]---