Tool/software:
Hi TI's experts,
The description in C66X DSPLIB is unclear about the definition of GSP0_TABLE and errCoefs.
Please help to explain the definition and provide me an example of how to use this function.
Appreciated!!
Detailed Description
| int | DSP_minerror (const short *restrict GSP0_TABLE, const short *restrict errCoefs, int *restrict max_index) |
Function Documentation
| int DSP_minerror | ( | const short *restrict | GSP0_TABLE, | |
| const short *restrict | errCoefs, | |||
| int *restrict | max_index | |||
| ) |
Returns Maximum dot product result
- Parameters:
-
GSP0_TABLE[9*256] = GSP0 terms array. Must be double-word aligned errCoefs[9] = Array of error coefficients max_index = Pointer to GSP0_TABLE[max_index] found BRs,
Dennis