Tool/software:
Dear Team,
I am trying to enable splash screen for U-boot Android Automotive:
Version: 10_00_00
Android Version: Android 14
Kernel Version : 6.1
I tried to follow the below steps, however, I am not able to see the splash screen at U-Boot prompt. could you support us in in enabling splash screen
diff --git a/arch/arm/dts/k3-am62p-main.dtsi b/arch/arm/dts/k3-am62p-main.dtsi index 47d96044..3185cfc6 100644 --- a/arch/arm/dts/k3-am62p-main.dtsi +++ b/arch/arm/dts/k3-am62p-main.dtsi @@ -42,7 +42,6 @@ main_conf: bus@100000 { compatible = "simple-bus"; - bootph-pre-ram; reg = <0x00 0x00100000 0x00 0x20000>; #address-cells = <1>; #size-cells = <1>; @@ -61,7 +60,6 @@ }; dss_oldi_io_ctrl: dss-oldi-io-ctrl@8600 { - bootph-pre-ram; compatible = "syscon"; reg = <0x8600 0x200>; }; diff --git a/arch/arm/dts/k3-am62p5-sk.dts b/arch/arm/dts/k3-am62p5-sk.dts index e18c33fe..1dfe7762 100644 --- a/arch/arm/dts/k3-am62p5-sk.dts +++ b/arch/arm/dts/k3-am62p5-sk.dts @@ -852,7 +852,6 @@ }; &dss0 { - bootph-pre-ram; status = "okay"; pinctrl-names = "default"; pinctrl-0 = <&main_dpi_pins_default>; diff --git a/board/ti/am62px/am62px.env b/board/ti/am62px/am62px.env index 7df87bb8..2a5065bf 100644 --- a/board/ti/am62px/am62px.env +++ b/board/ti/am62px/am62px.env @@ -23,7 +23,7 @@ bootdir=/boot rd_spec=- rproc_fw_binaries= 0 /lib/firmware/am62p-mcu-r5f0_0-fw -splashfile=ti_logo_414x97_32bpp.bmp.gz +splashfile=ust_logo_280x280.bmp.gz splashimage=0x80200000 splashpos=m,m splashsource=mmc diff --git a/configs/am62px_evm_a53_defconfig b/configs/am62px_evm_a53_defconfig index 4362d40d..26a496fb 100644 --- a/configs/am62px_evm_a53_defconfig +++ b/configs/am62px_evm_a53_defconfig @@ -188,6 +188,7 @@ CONFIG_SPL_VIDEO_TIDSS=y CONFIG_VIDEO_BMP_GZIP=y CONFIG_BMP_24BPP=y CONFIG_BMP_32BPP=y +CONFIG_BMP=y CONFIG_SPL_VIDEO=y CONFIG_SPL_SPLASH_SCREEN=y CONFIG_SPL_SYS_WHITE_ON_BLACK=y @@ -200,3 +201,8 @@ CONFIG_SPL_HIDE_LOGO_VERSION=y CONFIG_FS_FAT_MAX_CLUSTSIZE=16384 CONFIG_SPL_GZIP=y CONFIG_OF_LIBFDT_OVERLAY=y +CONFIG_SPL_BUILD=y +CONFIG_SPLASH_SCREEN=y +CONFIG_SPLASH_SOURCE=y +CONFIG_SPLASH_SCREEN_ALIGN=y +CONFIG_HIDE_LOGO_VERSION=y