Tool/software:
tony@ubuntu22:~/ti-processor-sdk-linux-am335x-evm-09.03.05.02$ make linux
=====================================
Building the Linux Kernel DTBs
=====================================
make -C /home/tony/ti-processor-sdk-linux-am335x-evm-09.03.05.02/board-support/ti-linux-kernel* ARCH=arm CROSS_COMPILE=/home/tony/ti-processor-sdk-linux-am335x-evm-09.03.05.02/external-toolchain-dir/arm-gnu-toolchain-11.3.rel1-x86_64-arm-none-linux-gnueabihf/bin/arm-none-linux-gnueabihf- multi_v7_defconfig ti_multi_v7_prune.config no_smp.config
make[1]: Entering directory '/home/tony/ti-processor-sdk-linux-am335x-evm-09.03.05.02/board-support/ti-linux-kernel-6.1.119+gitAUTOINC+c490f4c0fe-ti'
#
# merged configuration written to .config (needs make)
#
#
# configuration written to .config
#
make[1]: Leaving directory '/home/tony/ti-processor-sdk-linux-am335x-evm-09.03.05.02/board-support/ti-linux-kernel-6.1.119+gitAUTOINC+c490f4c0fe-ti'
make -j 4 -C /home/tony/ti-processor-sdk-linux-am335x-evm-09.03.05.02/board-support/ti-linux-kernel* ARCH=arm CROSS_COMPILE=/home/tony/ti-processor-sdk-linux-am335x-evm-09.03.05.02/external-toolchain-dir/arm-gnu-toolchain-11.3.rel1-x86_64-arm-none-linux-gnueabihf/bin/arm-none-linux-gnueabihf- zImage
make[1]: Entering directory '/home/tony/ti-processor-sdk-linux-am335x-evm-09.03.05.02/board-support/ti-linux-kernel-6.1.119+gitAUTOINC+c490f4c0fe-ti'
SYNC include/config/auto.conf.cmd
SYSHDR arch/arm/include/generated/uapi/asm/unistd-oabi.h
SYSHDR arch/arm/include/generated/uapi/asm/unistd-eabi.h
WRAP arch/arm/include/generated/uapi/asm/kvm_para.h
WRAP arch/arm/include/generated/uapi/asm/bitsperlong.h
WRAP arch/arm/include/generated/uapi/asm/bpf_perf_event.h
WRAP arch/arm/include/generated/uapi/asm/errno.h
WRAP arch/arm/include/generated/uapi/asm/ioctl.h
WRAP arch/arm/include/generated/uapi/asm/ipcbuf.h
WRAP arch/arm/include/generated/uapi/asm/msgbuf.h
WRAP arch/arm/include/generated/uapi/asm/param.h
WRAP arch/arm/include/generated/uapi/asm/poll.h
WRAP arch/arm/include/generated/uapi/asm/resource.h
WRAP arch/arm/include/generated/uapi/asm/sembuf.h
WRAP arch/arm/include/generated/uapi/asm/shmbuf.h
WRAP arch/arm/include/generated/uapi/asm/siginfo.h
WRAP arch/arm/include/generated/uapi/asm/socket.h
WRAP arch/arm/include/generated/uapi/asm/sockios.h
WRAP arch/arm/include/generated/uapi/asm/termbits.h
WRAP arch/arm/include/generated/uapi/asm/termios.h
WRAP arch/arm/include/generated/asm/early_ioremap.h
WRAP arch/arm/include/generated/asm/extable.h
WRAP arch/arm/include/generated/asm/flat.h
WRAP arch/arm/include/generated/asm/parport.h
WRAP arch/arm/include/generated/asm/compat.h
WRAP arch/arm/include/generated/asm/dma-mapping.h
WRAP arch/arm/include/generated/asm/emergency-restart.h
WRAP arch/arm/include/generated/asm/exec.h
WRAP arch/arm/include/generated/asm/irq_regs.h
WRAP arch/arm/include/generated/asm/kdebug.h
WRAP arch/arm/include/generated/asm/kmap_size.h
UPD include/generated/uapi/linux/version.h
WRAP arch/arm/include/generated/asm/local.h
WRAP arch/arm/include/generated/asm/local64.h
WRAP arch/arm/include/generated/asm/mmiowb.h
WRAP arch/arm/include/generated/asm/msi.h
WRAP arch/arm/include/generated/asm/preempt.h
WRAP arch/arm/include/generated/asm/rwonce.h
WRAP arch/arm/include/generated/asm/serial.h
WRAP arch/arm/include/generated/asm/simd.h
WRAP arch/arm/include/generated/asm/softirq_stack.h
WRAP arch/arm/include/generated/asm/trace_clock.h
WRAP arch/arm/include/generated/asm/unaligned.h
UPD include/generated/compile.h
HOSTCC scripts/kallsyms
HOSTCC scripts/sorttable
HOSTCXX scripts/gcc-plugins/arm_ssp_per_task_plugin.so
HOSTCC scripts/asn1_compiler
In file included from scripts/gcc-plugins/gcc-common.h:95,
from scripts/gcc-plugins/arm_ssp_per_task_plugin.c:3:
/home/tony/ti-processor-sdk-linux-am335x-evm-09.03.05.02/external-toolchain-dir/arm-gnu-toolchain-11.3.rel1-x86_64-arm-none-linux-gnueabihf/bin/../lib/gcc/arm-none-linux-gnueabihf/11.3.1/plugin/include/builtins.h:23:10: fatal error: mpc.h: No such file or directory
23 | #include <mpc.h>
| ^~~~~~~
compilation terminated.
make[3]: *** [scripts/gcc-plugins/Makefile:54: scripts/gcc-plugins/arm_ssp_per_task_plugin.so] Error 1
make[2]: *** [scripts/Makefile.build:505: scripts/gcc-plugins] Error 2
make[1]: *** [Makefile:1268: scripts] Error 2
make[1]: *** Waiting for unfinished jobs....
make[1]: Leaving directory '/home/tony/ti-processor-sdk-linux-am335x-evm-09.03.05.02/board-support/ti-linux-kernel-6.1.119+gitAUTOINC+c490f4c0fe-ti'
make: *** [makerules/Makefile_linux:8: linux] Error 2
tony@ubuntu22:~/ti-processor-sdk-linux-am335x-evm-09.03.05.02$