The Linux EZSDK Release 5.03.00.09 is available for download from
http://software-dl.ti.com/dsps/dsps_public_sw/ezsdk/latest/index_FDS.html
This release supports DM816x and DM814x and has been validated on DM8168 ES2.0 and ES1.1 EVMs with DDR3 and DM8148 ES2.1 EVMs
High-level features that are new from the previous EZSDK release version 5.02.02.60
* Support for DM816x ES2.0 Silicon
* Newer versions of underlying components
* Multiformat encoding support (H264, MPEG4 encoder)
* Multiformat decoding support (H264, MPEG2, MPEG4 and VC1 decoder)
* Audio encoding (AAC-LC)
* Audio Capture and Encode with Mic
* Audio decode to playback through ALSA drivers
* Smaller installer size
* Boot Time optimizations
* Support for all codec parameters at the OpenMax layer
* Other critical bug fixes from previous EZSDK releases
This release includes the features and components listed in http://processors.wiki.ti.com/index.php/EZSDK_Feature_List
The EZSDK comes with a set of pre-applied patches to several software components. Details on patches applied and errata are available at http://processors.wkii.ti.com/index.php/EZSDK_5.03_Patches_and_Errata
FAQ on EZSDK is available at http://processors.wiki.ti.com/index.php/EZ_SDK_FAQ
Details on memory layout changes are available at http://processors.wiki.ti.com/index.php/EZSDK_Memory_Map
The landing page for EZSDK Wiki topics is http://processors.wiki.ti.com/index.php/Category:EZSDK
The landing page for OMX Wiki topics is http://processors.wiki.ti.com/index.php/Category:OMX