Tool/software:
I tried to boot the EVM board using SD card, now I want the board to boot from eMMC alone, without SD card. Looking forward for the steps. I have enabled the Write access to the eMMC:
echo 0 > /sys/block/mmcblk0boot0/force_ro
and I got this:
root@am62xx-evm:/mnt# lsblk
NAME MAJ:MIN RM SIZE RO TYPE MOUNTPOINTS
mtdblock0 31:0 0 512K 0 disk
mtdblock1 31:1 0 2M 0 disk
mtdblock2 31:2 0 4M 0 disk
mtdblock3 31:3 0 256K 0 disk
mtdblock4 31:4 0 256K 0 disk
mtdblock5 31:5 0 55.8M 0 disk
mtdblock6 31:6 0 256K 0 disk
mmcblk0 179:0 0 14.8G 0 disk
mmcblk0boot0 179:32 0 31.5M 0 disk
mmcblk0boot1 179:64 0 31.5M 1 disk
mmcblk1 179:96 0 7.3G 0 disk
|-mmcblk1p1 179:97 0 128M 0 part
`-mmcblk1p2 179:98 0 7.1G 0 part /