Tool/software:
Hello TI Experts,
We have custom hardware based on the AM69 SoC and intend to use the PCIE_SOC_REFCLK0_OUT, PCIE_SOC_REFCLK1_OUT, PCIE_SOC_REFCLK2_OUT, and PCIE_SOC_REFCLK3_OUT pins to provide reference clocks for PCIe devices.
Based on the AM69 TRM and patches from the J784S4 EVM board, I identified the need to enable the ACSPCIE0 and ACSPCIE1 modules in the device tree (patches below).
I have the following questions:
- For the pcie3_rc (pcie@2930000) node, the PCIe reference clock functions only when ti,syscon-acspcie-proxy-ctrl = <&acspcie0_proxy_ctrl 0x3>. Similarly, should the pcie2_rc (pcie@2920000) node have ti,syscon-acspcie-proxy-ctrl = <&acspcie1_proxy_ctrl 0x3>? When bit-mask is 0x2 or 0x1 instead of 0x3 , PCIe ref clocks does not work.
Is this configuration correct? Additionally, how is the ACSPCIE clock buffer mapped for each SERDES ? - Although the PCIe reference clocks are running at 100MHz on the actual hardware, the k3conf dump clocks command shows all DEV_BOARD0_PCIE_REFCLK* values as 0. Could you clarify why this is happening ?
From 889e4f447920cba44bc61a6fb4e9f3a4545bdc1d Mon Sep 17 00:00:00 2001
From: Parth Pancholi <parth.pancholi@toradex.com>
Date: Fri, 7 Mar 2025 11:02:20 +0100
Subject: [PATCH 1/2] arm64: dts: ti: k3-j784s4-main: Enable ACSPCIE0 output
for PCIe3
The PCIe reference clock required by the PCIe Endpoints corresponding to the
PCIe3 instance could be driven by the ACSPCIE0 module. Add the device-tree
support for enabling the same.
TODO: bitmask 0x3 for '<&acspcie0_proxy_ctrl 0x3>' is not clear.
Upstream-Status: Pending
Signed-off-by: Parth Pancholi <parth.pancholi@toradex.com>
---
arch/arm64/boot/dts/ti/k3-j784s4-main.dtsi | 5 +++--
1 file changed, 3 insertions(+), 2 deletions(-)
diff --git a/arch/arm64/boot/dts/ti/k3-j784s4-main.dtsi b/arch/arm64/boot/dts/ti/k3-j784s4-main.dtsi
index ab4a8c4444bb..f7557d2341e6 100644
--- a/arch/arm64/boot/dts/ti/k3-j784s4-main.dtsi
+++ b/arch/arm64/boot/dts/ti/k3-j784s4-main.dtsi
@@ -1205,11 +1205,12 @@ pcie3_rc: pcie@2930000 {
interrupts = <GIC_SPI 354 IRQ_TYPE_EDGE_RISING>;
device_type = "pci";
ti,syscon-pcie-ctrl = <&pcie3_ctrl 0x0>;
+ ti,syscon-acspcie-proxy-ctrl = <&acspcie0_proxy_ctrl 0x3>;
max-link-speed = <3>;
num-lanes = <2>;
power-domains = <&k3_pds 335 TI_SCI_PD_EXCLUSIVE>;
- clocks = <&k3_clks 335 0>;
- clock-names = "fck";
+ clocks = <&k3_clks 335 0>, <&serdes0 CDNS_TORRENT_REFCLK_DRIVER>;
+ clock-names = "fck", "pcie_refclk";
#address-cells = <3>;
#size-cells = <2>;
bus-range = <0x0 0xff>;
--
2.34.1From 30642b45b151a52c4ad08a73177db0ddd4962112 Mon Sep 17 00:00:00 2001
From: Parth Pancholi <parth.pancholi@toradex.com>
Date: Fri, 7 Mar 2025 11:14:34 +0100
Subject: [PATCH 2/2] arm64: dts: ti: k3-j784s4-main: Enable ACSPCIE1 output
for PCIe0 and PCIe2
The PCIe reference clock required by the PCIe Endpoints corresponding to the
PCIe0 and PCIe2 instances could be driven by the ACSPCIE1 module. Add the
device-tree support for enabling the same.
TODO: bitmask 0x3 for '<&acspcie1_proxy_ctrl 0x3>' is not clear.
Upstream-Status: Pending
Signed-off-by: Parth Pancholi <parth.pancholi@toradex.com>
---
arch/arm64/boot/dts/ti/k3-j784s4-main.dtsi | 15 +++++++++++----
1 file changed, 11 insertions(+), 4 deletions(-)
diff --git a/arch/arm64/boot/dts/ti/k3-j784s4-main.dtsi b/arch/arm64/boot/dts/ti/k3-j784s4-main.dtsi
index f7557d2341e6..46ea13f049b7 100644
--- a/arch/arm64/boot/dts/ti/k3-j784s4-main.dtsi
+++ b/arch/arm64/boot/dts/ti/k3-j784s4-main.dtsi
@@ -147,6 +147,11 @@ acspcie0_proxy_ctrl: acspcie0-ctrl@1a090 {
reg = <0x1a090 0x4>;
};
+ acspcie1_proxy_ctrl: acspcie1-ctrl@1a094 {
+ compatible = "ti,j784s4-acspcie-proxy-ctrl", "syscon";
+ reg = <0x1a094 0x4>;
+ };
+
serdes_ln_ctrl: mux-controller@4080 {
compatible = "reg-mux";
reg = <0x00004080 0x30>;
@@ -1117,11 +1122,12 @@ pcie0_rc: pcie@2900000 {
interrupts = <GIC_SPI 318 IRQ_TYPE_EDGE_RISING>;
device_type = "pci";
ti,syscon-pcie-ctrl = <&pcie0_ctrl 0x0>;
+ ti,syscon-acspcie-proxy-ctrl = <&acspcie1_proxy_ctrl 0x1>;
max-link-speed = <3>;
num-lanes = <4>;
power-domains = <&k3_pds 332 TI_SCI_PD_EXCLUSIVE>;
- clocks = <&k3_clks 332 0>;
- clock-names = "fck";
+ clocks = <&k3_clks 332 0>, <&serdes1 CDNS_TORRENT_REFCLK_DRIVER>;
+ clock-names = "fck", "pcie_refclk";
#address-cells = <3>;
#size-cells = <2>;
bus-range = <0x0 0xff>;
@@ -1176,11 +1182,12 @@ pcie2_rc: pcie@2920000 {
interrupts = <GIC_SPI 342 IRQ_TYPE_EDGE_RISING>;
device_type = "pci";
ti,syscon-pcie-ctrl = <&pcie2_ctrl 0x0>;
+ ti,syscon-acspcie-proxy-ctrl = <&acspcie1_proxy_ctrl 0x3>;
max-link-speed = <3>;
num-lanes = <2>;
power-domains = <&k3_pds 334 TI_SCI_PD_EXCLUSIVE>;
- clocks = <&k3_clks 334 0>;
- clock-names = "fck";
+ clocks = <&k3_clks 334 0>, <&serdes1 CDNS_TORRENT_REFCLK_DRIVER>;
+ clock-names = "fck", "pcie_refclk";
#address-cells = <3>;
#size-cells = <2>;
bus-range = <0x0 0xff>;
--
2.34.1Thank you.
Regards,
Parth P