Part Number: TDA4VH-Q1
Tool/software:
Hi Expert,
customer find below operators can't support in SDK10.1, When can it be supported?
reference link:edgeai-tidl-tools/docs/supported_ops_rts_versions.md at master · TexasInstruments/edgeai-tidl-tools · GitHub
| Reshape | Yes | ||
| Conv | Yes | ||
| ConvTranspose | Yes | ||
| Relu | Yes | ||
| MaxPool | Yes | ||
| Add | Yes | ||
| Sub | Yes | ||
| Mul | Yes | ||
| Resize | Yes | ||
| UpSample | Yes | ||
| ReduceMean | 1*4*128*18*24 | 1*128*65536 | Yes |
| Transpose | 1*4*65536*2 | 1*2*4*65536 | Yes |
| Slice | 1*2*4*65536 | 1*2*1*65536 | Yes |
| Tile | 1*2*65536 | 1*128*65536 | No |
| Max | Yes | ||
| ArgMax | Yes | ||
| Div | Yes | ||
| Unsqueeze | 1*256*128*128 | 1*1*256*128*128 | No |
| ReduceSum | 2*1*256*128*128 | 1*256*128*128 | No |
| Gather | Yes | ||
| TopK | 16384 | 100 | Yes |
| Flatten | Yes | ||
| ReduceMax | Yes | ||
| ScatterND | 16384*2 | 16384*8 | Yes |
| LayerNormalization | Yes | ||
| BatchNormalization | Yes | ||
| Concat | Yes | ||
| Sigmoid | Yes | ||
| Softmax | Yes | ||
| MatMul | Yes | ||
| GlobalAvgPooling | Yes | ||
| GlobalMaxPooling | Yes | ||
| Pad | Yes | ||
| GridSample | Yes | ||
| Equal | No | ||
| Where | No | ||
| Expand | No | ||
| Cast | Yes | ||
| Gemm | Yes | ||
| Range | No |
BR,
Biao