Part Number: TDA4VH-Q1
Other Parts Discussed in Thread: TDA4VH
Tool/software:
Hello experts,
We‘re about to flash spinor flash via the USB interface under device's U-Boot stage. After connecting device and PC, and startup DFU mode under uboot, the PC cannot detect the USB device. How to configure the dts to support usb?
Opeartions we taken is as follows:
SDK 0902
uboot :
=> printenv dfu_alt_info_ospi
dfu_alt_info_ospi=tiboot3.bin raw 0x0 0x080000; tispl.bin raw 0x080000 0x200000; u-boot.img raw 0x280000 0x400000; u-boot-env raw 0x680000 0x020000; sysfw.itb raw 0x6c000
=> setenv dfu_alt_info ${dfu_alt_info_ospi}; dfu 0 sf 0:0
k3-navss-ringacc ringacc@2b800000: Ring Accelerator probed rings:286, gp-rings[96,20] sci-dev-id:328
k3-navss-ringacc ringacc@2b800000: dma-ring-reset-quirk: disabled
jedec_spi_nor flash@0: non-uniform erase sector maps are not supported yet.
SF: Detected s28hs512t with page size 256 Bytes, erase size 256 KiB, total 64 MiB
cdns-usb3-peripheral usb@6000000: Unable to get USB2 phy (ret -61)
cdns-usb3-peripheral usb@6000000: djt test
cdns-usb3-peripheral usb@6000000: DRD version v1 (ID: 0004024e, rev: 00000200)
usb dr_mode: peripheral
cdns-usb3-peripheral usb@6000000: Initialized ep0 support:
cdns-usb3-peripheral usb@6000000: Initialized ep1out support: BULK, INT ISO
cdns-usb3-peripheral usb@6000000: Initialized ep2out support: BULK, INT ISO
cdns-usb3-peripheral usb@6000000: Initialized ep3out support: BULK, INT ISO
cdns-usb3-peripheral usb@6000000: Initialized ep4out support: BULK, INT ISO
cdns-usb3-peripheral usb@6000000: Initialized ep5out support: BULK, INT ISO
cdns-usb3-peripheral usb@6000000: Initialized ep6out support: BULK, INT ISO
cdns-usb3-peripheral usb@6000000: Initialized ep7out support: BULK, INT ISO
cdns-usb3-peripheral usb@6000000: Initialized ep8out support: BULK, INT ISO
cdns-usb3-peripheral usb@6000000: Initialized ep9out support: BULK, INT ISO
cdns-usb3-peripheral usb@6000000: Initialized ep10out support: BULK, INT ISO
cdns-usb3-peripheral usb@6000000: Initialized ep11out support: BULK, INT ISO
cdns-usb3-peripheral usb@6000000: Initialized ep12out support: BULK, INT ISO
cdns-usb3-peripheral usb@6000000: Initialized ep13out support: BULK, INT ISO
cdns-usb3-peripheral usb@6000000: Initialized ep14out support: BULK, INT ISO
cdns-usb3-peripheral usb@6000000: Initialized ep15out support: BULK, INT ISO
cdns-usb3-peripheral usb@6000000: Initialized ep1in support: BULK, INT ISO
cdns-usb3-peripheral usb@6000000: Initialized ep2in support: BULK, INT ISO
cdns-usb3-peripheral usb@6000000: Initialized ep3in support: BULK, INT ISO
cdns-usb3-peripheral usb@6000000: Initialized ep4in support: BULK, INT ISO
cdns-usb3-peripheral usb@6000000: Initialized ep5in support: BULK, INT ISO
cdns-usb3-peripheral usb@6000000: Initialized ep6in support: BULK, INT ISO
cdns-usb3-peripheral usb@6000000: Initialized ep7in support: BULK, INT ISO
cdns-usb3-peripheral usb@6000000: Initialized ep8in support: BULK, INT ISO
cdns-usb3-peripheral usb@6000000: Initialized ep9in support: BULK, INT ISO
cdns-usb3-peripheral usb@6000000: Initialized ep10in support: BULK, INT ISO
cdns-usb3-peripheral usb@6000000: Initialized ep11in support: BULK, INT ISO
cdns-usb3-peripheral usb@6000000: Initialized ep12in support: BULK, INT ISO
cdns-usb3-peripheral usb@6000000: Initialized ep13in support: BULK, INT ISO
cdns-usb3-peripheral usb@6000000: Initialized ep14in support: BULK, INT ISO
cdns-usb3-peripheral usb@6000000: Initialized ep15in support: BULK, INT ISO
host pc:
lsusb | grep "0451:6168"
then, printout nothing.
relevant info:
in arch/arm/dts/k3-j784s4-evm.dts
> cat j784s4_evm_a72_defconfig | grep USB
CONFIG_SPL_USB_GADGET=y
CONFIG_CMD_USB=y
CONFIG_CMD_USB_MASS_STORAGE=y
CONFIG_USB_FUNCTION_FASTBOOT=y
CONFIG_USB=y
CONFIG_DM_USB_GADGET=y
CONFIG_SPL_DM_USB_GADGET=y
CONFIG_USB_XHCI_HCD=y
CONFIG_USB_CDNS3=y
CONFIG_USB_CDNS3_GADGET=y
CONFIG_USB_CDNS3_HOST=y
CONFIG_SPL_USB_CDNS3_GADGET=y
CONFIG_USB_GADGET=y
CONFIG_USB_GADGET_MANUFACTURER="Texas Instruments"
CONFIG_USB_GADGET_VENDOR_NUM=0x0451
CONFIG_USB_GADGET_PRODUCT_NUM=0x6168