Tool/software:
Hello Expert,
How can I print the output in the host machine terminal that print a table of contents model name, inference time, frames per seconds etc.
+--------------------------------------------------------------------------+ | Preview | +--------------------------------------------------------------------------+ +--------------------------------------------------------------------------+ | Input Src: /dev/video-imx219-cam0 | | Model Name: SAMPLE-CL-Model | | Model Type: classification | +--------------------------------------------------------------------------+ | dl-inference : 13.45 ms from 1352 samples | | total time : 33.42 ms from 1351 samples | | framerate : 29.93 fps from 1351 samples | +--------------------------------------------------------------------------+
Also need to disable the display output containing the live camera output and recognised class.
Best Regards,
Sajan