/*
* linux/arch/arm/mach-omap2/board-devkit8500-camera.c
*
* Copyright (C) 2009 Texas Instruments Inc.
* Sergio Aguirre <saaguirre@ti.com>
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License version 2 as
* published by the Free Software Foundation.
*/
#ifdef CONFIG_TWL4030_CORE
#include <linux/clk.h>
#include <linux/platform_device.h>
#include <linux/delay.h>
#include <linux/mm.h>
#include <linux/i2c/twl.h>
#include <asm/io.h>
#include <mach/gpio.h>
static int cam_inited;
#include <media/v4l2-int-device.h>
#include <../drivers/media/video/omap34xxcam.h>
#include <../drivers/media/video/isp/ispreg.h>
#define LDPCAM_USE_XCLKA 0
#define LDPCAM_USE_XCLKB 1
#define VAUX_1_8_V 0x05
#define VAUX_DEV_GRP_P1 0x20
#define VAUX_DEV_GRP_NONE 0x00
#include <media/tvp514x-int.h>
#if defined(CONFIG_VIDEO_OMAP3) || defined(CONFIG_VIDEO_OMAP3_MODULE)
static struct omap34xxcam_hw_config decoder_hwc = {
.dev_index = 0,
.dev_minor = 0,
.dev_type = OMAP34XXCAM_SLAVE_SENSOR,
.u.sensor.sensor_isp = 1,
.u.sensor.capture_mem = PAGE_ALIGN(864*625*2*4),//720*525*2*4
};
static struct isp_interface_config tvp5158_if_config = {
.ccdc_par_ser = ISP_PARLL_YUV_BT,
.dataline_shift = 0x1,
.hsvs_syncdetect = ISPCTRL_SYNC_DETECT_VSRISE,
.strobe = 0x0,
.prestrobe = 0x0,
.shutter = 0x0,
.wait_hs_vs = 2,
.u.par.par_bridge = 0x0,
.u.par.par_clk_pol = 0x0,//not inverted
};
#endif
static struct v4l2_ifparm ifparm2 = {
.if_type = V4L2_IF_TYPE_BT656,
.u = {
.bt656 = {
//#if 0
.frame_start_on_rising_vs = 1,
.bt_sync_correct = 0,
.swap = 0,
.latch_clk_inv = 0,
.nobt_hs_inv = 0, /* active high */
.nobt_vs_inv = 0, /* active high */
// #endif
.mode = V4L2_IF_TYPE_BT656_MODE_BT_8BIT,
.clock_min = TVP514X_XCLK_BT656,
.clock_max = TVP514X_XCLK_BT656,
},
},
};
static int tvp5158_ifparm(struct v4l2_ifparm *p)
{
if (p == NULL)
return -EINVAL;
*p = ifparm2;
return 0;
}
static int tvp5158_set_prv_data(struct v4l2_int_device *s, void *priv)
{
#if defined(CONFIG_VIDEO_OMAP3) || defined(CONFIG_VIDEO_OMAP3_MODULE)
struct omap34xxcam_hw_config *hwc = priv;
if (priv == NULL)
return -EINVAL;
hwc->u.sensor.sensor_isp = decoder_hwc.u.sensor.sensor_isp;
hwc->u.sensor.capture_mem = decoder_hwc.u.sensor.capture_mem;
hwc->dev_index = decoder_hwc.dev_index;
hwc->dev_minor = decoder_hwc.dev_minor;
hwc->dev_type = decoder_hwc.dev_type;
return 0;
#else
return -EINVAL;
#endif
}
static int tvp5158_power_set(struct v4l2_int_device *s, enum v4l2_power power)
{
struct omap34xxcam_videodev *vdev = s->u.slave->master->priv;
switch (power) {
case V4L2_POWER_OFF:
break;
case V4L2_POWER_STANDBY:
break;
case V4L2_POWER_ON:
#if defined(CONFIG_VIDEO_OMAP3) || defined(CONFIG_VIDEO_OMAP3_MODULE)
isp_configure_interface(vdev->cam->isp, &tvp5158_if_config);
#endif
break;
default:
return -ENODEV;
break;
}
return 0;
}
struct tvp514x_platform_data tvp5158_pdata = {
.master = "omap34xxcam",
.power_set = tvp5158_power_set,
.priv_data_set = tvp5158_set_prv_data,
.ifparm = tvp5158_ifparm,
/* Some interface dependent params */
/*.clk_polarity = 0, data clocked out on falling edge */
/* .hs_polarity = 1, 0 - Active low, 1- Active high */
/*.vs_polarity = 1, 0 - Active low, 1- Active high */
};
#if defined(CONFIG_VIDEO_TVP514X) || defined(CONFIG_VIDEO_TVP514X_MODULE)
#if defined(CONFIG_VIDEO_OMAP3) || defined(CONFIG_VIDEO_OMAP3_MODULE)
static struct isp_interface_config tvp5146_if_config = {
.ccdc_par_ser = ISP_PARLL_YUV_BT,
.dataline_shift = 0x1,
.hsvs_syncdetect = ISPCTRL_SYNC_DETECT_VSRISE,
.strobe = 0x0,
.prestrobe = 0x0,
.shutter = 0x0,
.wait_hs_vs = 2,
.u.par.par_bridge = 0x0,
.u.par.par_clk_pol = 0x0,
};
#endif
static struct v4l2_ifparm ifparm = {
.if_type = V4L2_IF_TYPE_BT656,
.u = {
.bt656 = {
.frame_start_on_rising_vs = 1,
.bt_sync_correct = 0,
.swap = 0,
.latch_clk_inv = 0,
.nobt_hs_inv = 0, /* active high */
.nobt_vs_inv = 0, /* active high */
.mode = V4L2_IF_TYPE_BT656_MODE_BT_8BIT,
.clock_min = TVP514X_XCLK_BT656,
.clock_max = TVP514X_XCLK_BT656,
},
},
};
/**
* @brief tvp5146_ifparm - Returns the TVP5146 decoder interface parameters
*
* @param p - pointer to v4l2_ifparm structure
*
* @return result of operation - 0 is success
*/
static int tvp5146_ifparm(struct v4l2_ifparm *p)
{
if (p == NULL)
return -EINVAL;
*p = ifparm;
return 0;
}
/**
* @brief tvp5146_set_prv_data - Returns tvp5146 omap34xx driver private data
*
* @param priv - pointer to omap34xxcam_hw_config structure
*
* @return result of operation - 0 is success
*/
static int tvp5146_set_prv_data(struct v4l2_int_device *s, void *priv)
{
#if defined(CONFIG_VIDEO_OMAP3) || defined(CONFIG_VIDEO_OMAP3_MODULE)
struct omap34xxcam_hw_config *hwc = priv;
if (priv == NULL)
return -EINVAL;
hwc->u.sensor.sensor_isp = decoder_hwc.u.sensor.sensor_isp;
hwc->u.sensor.capture_mem = decoder_hwc.u.sensor.capture_mem;
hwc->dev_index = decoder_hwc.dev_index;
hwc->dev_minor = decoder_hwc.dev_minor;
hwc->dev_type = decoder_hwc.dev_type;
return 0;
#else
return -EINVAL;
#endif
}
/**
* @brief tvp5146_power_set - Power-on or power-off TVP5146 device
*
* @param power - enum, Power on/off, resume/standby
*
* @return result of operation - 0 is success
*/
static int tvp5146_power_set(struct v4l2_int_device *s, enum v4l2_power power)
{
struct omap34xxcam_videodev *vdev = s->u.slave->master->priv;
switch (power) {
case V4L2_POWER_OFF:
break;
case V4L2_POWER_STANDBY:
break;
case V4L2_POWER_ON:
#if defined(CONFIG_VIDEO_OMAP3) || defined(CONFIG_VIDEO_OMAP3_MODULE)
isp_configure_interface(vdev->cam->isp, &tvp5146_if_config);
#endif
break;
default:
return -ENODEV;
break;
}
return 0;
}
struct tvp514x_platform_data tvp5146_pdata = {
.master = "omap34xxcam",
.power_set = tvp5146_power_set,
.priv_data_set = tvp5146_set_prv_data,
.ifparm = tvp5146_ifparm,
/* Some interface dependent params */
.clk_polarity = 0, /* data clocked out on falling edge */
.hs_polarity = 1, /* 0 - Active low, 1- Active high */
.vs_polarity = 1, /* 0 - Active low, 1- Active high */
};
#endif /* #ifdef CONFIG_VIDEO_TVP514X */
#if defined(CONFIG_VIDEO_OV2656) || defined(CONFIG_VIDEO_OV2656_MODULE)
#define GPIO_CAM_PDN 167
#define GPIO_CAM_RST 126
#include <media/ov2656.h>
#define OV2656_BIGGEST_FRAME_BYTE_SIZE PAGE_ALIGN(2048 * 1536 * 2)
static struct omap34xxcam_sensor_config ov2656_hwc = {
.sensor_isp = 1,
.capture_mem = OV2656_BIGGEST_FRAME_BYTE_SIZE * 2,
.ival_default = { 1, 15 },
};
static struct isp_interface_config ov2656_if_config = {
.ccdc_par_ser = ISP_PARLL,
.dataline_shift = 0x1,
.hsvs_syncdetect = ISPCTRL_SYNC_DETECT_VSRISE,
.strobe = 0x0,
.prestrobe = 0x0,
.shutter = 0x0,
.wenlog = ISPCCDC_CFG_WENLOG_AND,
.wait_hs_vs = 2,
.u.par.par_bridge = 0x3,
.u.par.par_clk_pol = 0x0,
};
static int ov2656_sensor_set_prv_data(struct v4l2_int_device *s, void *priv)
{
struct omap34xxcam_hw_config *hwc = priv;
hwc->u.sensor.sensor_isp = ov2656_hwc.sensor_isp;
hwc->u.sensor.capture_mem = ov2656_hwc.capture_mem;
hwc->dev_index = 0;
hwc->dev_minor = 0;
hwc->dev_type = OMAP34XXCAM_SLAVE_SENSOR;
return 0;
}
static int ov2656_sensor_power_set(struct v4l2_int_device *s,
enum v4l2_power power)
{
struct omap34xxcam_videodev *vdev = s->u.slave->master->priv;
static enum v4l2_power previous_power = V4L2_POWER_OFF;
if (!cam_inited) {
printk(KERN_ERR "OV2656: Unable to control board GPIOs!\n");
return -EFAULT;
}
switch (power) {
case V4L2_POWER_ON:
isp_configure_interface(vdev->cam->isp, &ov2656_if_config);
if (previous_power == V4L2_POWER_OFF) {
/* turn on analog power */
twl_i2c_write_u8(TWL4030_MODULE_PM_RECEIVER,
VAUX_1_8_V, TWL4030_VAUX4_DEDICATED);
twl_i2c_write_u8(TWL4030_MODULE_PM_RECEIVER,
VAUX_DEV_GRP_P1, TWL4030_VAUX4_DEV_GRP);
gpio_direction_output(GPIO_CAM_PDN, 0);
gpio_direction_output(GPIO_CAM_RST, 0);
mdelay(1);
gpio_direction_output(GPIO_CAM_RST, 1);
mdelay(1);
}
break;
case V4L2_POWER_OFF:
/* Power Down Sequence */
twl_i2c_write_u8(TWL4030_MODULE_PM_RECEIVER,
VAUX_DEV_GRP_NONE, TWL4030_VAUX4_DEV_GRP);
break;
case V4L2_POWER_STANDBY:
break;
}
previous_power = power;
return 0;
}
static u32 ov2656_sensor_set_xclk(struct v4l2_int_device *s, u32 xclkfreq)
{
struct omap34xxcam_videodev *vdev = s->u.slave->master->priv;
return isp_set_xclk(vdev->cam->isp, xclkfreq, LDPCAM_USE_XCLKA);
}
struct ov2656_platform_data devkit8500_ov2656_platform_data = {
.power_set = ov2656_sensor_power_set,
.priv_data_set = ov2656_sensor_set_prv_data,
.set_xclk = ov2656_sensor_set_xclk,
};
#endif//CONFIG_VIDEO_OV2656
void __init devkit8500_cam_init(void)
{
#if defined(CONFIG_VIDEO_OV2656) || defined(CONFIG_VIDEO_OV2656_MODULE)
cam_inited = 0;
if (gpio_request(GPIO_CAM_PDN, "OV2656 PND") < 0) {
printk("Can't get GPIO %d\n", GPIO_CAM_PDN);
return;
}
if (gpio_request(GPIO_CAM_RST, "OV2656 RST") < 0) {
printk("Can't get GPIO %d\n", GPIO_CAM_RST);
return;
}
gpio_direction_output(GPIO_CAM_PDN, 0);
gpio_direction_output(GPIO_CAM_RST, 0);
mdelay(1);
gpio_direction_output(GPIO_CAM_RST, 1);
mdelay(1);
#endif
cam_inited = 1;
}
#else//CONFIG_TWL4030_CORE
void __init devkit8500_cam_init(void)
{
}
#endif
2,Is the register I setted correct?
3,If anyone use the TVP5158 in the DM3730 platform?
I set the ISP register, as follow:
ISP_CTRL 0x29c140
/*
* linux/arch/arm/mach-omap2/board-devkit8500-camera.c
*
* Copyright (C) 2009 Texas Instruments Inc.
* Sergio Aguirre <saaguirre@ti.com>
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License version 2 as
* published by the Free Software Foundation.
*/
#ifdef CONFIG_TWL4030_CORE
#include <linux/clk.h>
#include <linux/platform_device.h>
#include <linux/delay.h>
#include <linux/mm.h>
#include <linux/i2c/twl.h>
#include <asm/io.h>
#include <mach/gpio.h>
static int cam_inited;
#include <media/v4l2-int-device.h>
#include <../drivers/media/video/omap34xxcam.h>
#include <../drivers/media/video/isp/ispreg.h>
#define LDPCAM_USE_XCLKA 0
#define LDPCAM_USE_XCLKB 1
#define VAUX_1_8_V 0x05
#define VAUX_DEV_GRP_P1 0x20
#define VAUX_DEV_GRP_NONE 0x00
#include <media/tvp514x-int.h>
#if defined(CONFIG_VIDEO_OMAP3) || defined(CONFIG_VIDEO_OMAP3_MODULE)
static struct omap34xxcam_hw_config decoder_hwc = {
.dev_index = 0,
.dev_minor = 0,
.dev_type = OMAP34XXCAM_SLAVE_SENSOR,
.u.sensor.sensor_isp = 1,
.u.sensor.capture_mem = PAGE_ALIGN(864*625*2*4),//720*525*2*4
};
static struct isp_interface_config tvp5158_if_config = {
.ccdc_par_ser = ISP_PARLL_YUV_BT,
.dataline_shift = 0x1,
.hsvs_syncdetect = ISPCTRL_SYNC_DETECT_VSRISE,
.strobe = 0x0,
.prestrobe = 0x0,
.shutter = 0x0,
.wait_hs_vs = 2,
.u.par.par_bridge = 0x0,
.u.par.par_clk_pol = 0x0,//not inverted
};
#endif
static struct v4l2_ifparm ifparm2 = {
.if_type = V4L2_IF_TYPE_BT656,
.u = {
.bt656 = {
//#if 0
.frame_start_on_rising_vs = 1,
.bt_sync_correct = 0,
.swap = 0,
.latch_clk_inv = 0,
.nobt_hs_inv = 0, /* active high */
.nobt_vs_inv = 0, /* active high */
// #endif
.mode = V4L2_IF_TYPE_BT656_MODE_BT_8BIT,
.clock_min = TVP514X_XCLK_BT656,
.clock_max = TVP514X_XCLK_BT656,
},
},
};
static int tvp5158_ifparm(struct v4l2_ifparm *p)
{
if (p == NULL)
return -EINVAL;
*p = ifparm2;
return 0;
}
static int tvp5158_set_prv_data(struct v4l2_int_device *s, void *priv)
{
#if defined(CONFIG_VIDEO_OMAP3) || defined(CONFIG_VIDEO_OMAP3_MODULE)
struct omap34xxcam_hw_config *hwc = priv;
if (priv == NULL)
return -EINVAL;
hwc->u.sensor.sensor_isp = decoder_hwc.u.sensor.sensor_isp;
hwc->u.sensor.capture_mem = decoder_hwc.u.sensor.capture_mem;
hwc->dev_index = decoder_hwc.dev_index;
hwc->dev_minor = decoder_hwc.dev_minor;
hwc->dev_type = decoder_hwc.dev_type;
return 0;
#else
return -EINVAL;
#endif
}
static int tvp5158_power_set(struct v4l2_int_device *s, enum v4l2_power power)
{
struct omap34xxcam_videodev *vdev = s->u.slave->master->priv;
switch (power) {
case V4L2_POWER_OFF:
break;
case V4L2_POWER_STANDBY:
break;
case V4L2_POWER_ON:
#if defined(CONFIG_VIDEO_OMAP3) || defined(CONFIG_VIDEO_OMAP3_MODULE)
isp_configure_interface(vdev->cam->isp, &tvp5158_if_config);
#endif
break;
default:
return -ENODEV;
break;
}
return 0;
}
struct tvp514x_platform_data tvp5158_pdata = {
.master = "omap34xxcam",
.power_set = tvp5158_power_set,
.priv_data_set = tvp5158_set_prv_data,
.ifparm = tvp5158_ifparm,
/* Some interface dependent params */
/*.clk_polarity = 0, data clocked out on falling edge */
/* .hs_polarity = 1, 0 - Active low, 1- Active high */
/*.vs_polarity = 1, 0 - Active low, 1- Active high */
};
#if defined(CONFIG_VIDEO_TVP514X) || defined(CONFIG_VIDEO_TVP514X_MODULE)
#if defined(CONFIG_VIDEO_OMAP3) || defined(CONFIG_VIDEO_OMAP3_MODULE)
static struct isp_interface_config tvp5146_if_config = {
.ccdc_par_ser = ISP_PARLL_YUV_BT,
.dataline_shift = 0x1,
.hsvs_syncdetect = ISPCTRL_SYNC_DETECT_VSRISE,
.strobe = 0x0,
.prestrobe = 0x0,
.shutter = 0x0,
.wait_hs_vs = 2,
.u.par.par_bridge = 0x0,
.u.par.par_clk_pol = 0x0,
};
#endif
static struct v4l2_ifparm ifparm = {
.if_type = V4L2_IF_TYPE_BT656,
.u = {
.bt656 = {
.frame_start_on_rising_vs = 1,
.bt_sync_correct = 0,
.swap = 0,
.latch_clk_inv = 0,
.nobt_hs_inv = 0, /* active high */
.nobt_vs_inv = 0, /* active high */
.mode = V4L2_IF_TYPE_BT656_MODE_BT_8BIT,
.clock_min = TVP514X_XCLK_BT656,
.clock_max = TVP514X_XCLK_BT656,
},
},
};
/**
* @brief tvp5146_ifparm - Returns the TVP5146 decoder interface parameters
*
* @param p - pointer to v4l2_ifparm structure
*
* @return result of operation - 0 is success
*/
static int tvp5146_ifparm(struct v4l2_ifparm *p)
{
if (p == NULL)
return -EINVAL;
*p = ifparm;
return 0;
}
/**
* @brief tvp5146_set_prv_data - Returns tvp5146 omap34xx driver private data
*
* @param priv - pointer to omap34xxcam_hw_config structure
*
* @return result of operation - 0 is success
*/
static int tvp5146_set_prv_data(struct v4l2_int_device *s, void *priv)
{
#if defined(CONFIG_VIDEO_OMAP3) || defined(CONFIG_VIDEO_OMAP3_MODULE)
struct omap34xxcam_hw_config *hwc = priv;
if (priv == NULL)
return -EINVAL;
hwc->u.sensor.sensor_isp = decoder_hwc.u.sensor.sensor_isp;
hwc->u.sensor.capture_mem = decoder_hwc.u.sensor.capture_mem;
hwc->dev_index = decoder_hwc.dev_index;
hwc->dev_minor = decoder_hwc.dev_minor;
hwc->dev_type = decoder_hwc.dev_type;
return 0;
#else
return -EINVAL;
#endif
}
/**
* @brief tvp5146_power_set - Power-on or power-off TVP5146 device
*
* @param power - enum, Power on/off, resume/standby
*
* @return result of operation - 0 is success
*/
static int tvp5146_power_set(struct v4l2_int_device *s, enum v4l2_power power)
{
struct omap34xxcam_videodev *vdev = s->u.slave->master->priv;
switch (power) {
case V4L2_POWER_OFF:
break;
case V4L2_POWER_STANDBY:
break;
case V4L2_POWER_ON:
#if defined(CONFIG_VIDEO_OMAP3) || defined(CONFIG_VIDEO_OMAP3_MODULE)
isp_configure_interface(vdev->cam->isp, &tvp5146_if_config);
#endif
break;
default:
return -ENODEV;
break;
}
return 0;
}
struct tvp514x_platform_data tvp5146_pdata = {
.master = "omap34xxcam",
.power_set = tvp5146_power_set,
.priv_data_set = tvp5146_set_prv_data,
.ifparm = tvp5146_ifparm,
/* Some interface dependent params */
.clk_polarity = 0, /* data clocked out on falling edge */
.hs_polarity = 1, /* 0 - Active low, 1- Active high */
.vs_polarity = 1, /* 0 - Active low, 1- Active high */
};
#endif /* #ifdef CONFIG_VIDEO_TVP514X */
#if defined(CONFIG_VIDEO_OV2656) || defined(CONFIG_VIDEO_OV2656_MODULE)
#define GPIO_CAM_PDN 167
#define GPIO_CAM_RST 126
#include <media/ov2656.h>
#define OV2656_BIGGEST_FRAME_BYTE_SIZE PAGE_ALIGN(2048 * 1536 * 2)
static struct omap34xxcam_sensor_config ov2656_hwc = {
.sensor_isp = 1,
.capture_mem = OV2656_BIGGEST_FRAME_BYTE_SIZE * 2,
.ival_default = { 1, 15 },
};
static struct isp_interface_config ov2656_if_config = {
.ccdc_par_ser = ISP_PARLL,
.dataline_shift = 0x1,
.hsvs_syncdetect = ISPCTRL_SYNC_DETECT_VSRISE,
.strobe = 0x0,
.prestrobe = 0x0,
.shutter = 0x0,
.wenlog = ISPCCDC_CFG_WENLOG_AND,
.wait_hs_vs = 2,
.u.par.par_bridge = 0x3,
.u.par.par_clk_pol = 0x0,
};
static int ov2656_sensor_set_prv_data(struct v4l2_int_device *s, void *priv)
{
struct omap34xxcam_hw_config *hwc = priv;
hwc->u.sensor.sensor_isp = ov2656_hwc.sensor_isp;
hwc->u.sensor.capture_mem = ov2656_hwc.capture_mem;
hwc->dev_index = 0;
hwc->dev_minor = 0;
hwc->dev_type = OMAP34XXCAM_SLAVE_SENSOR;
return 0;
}
static int ov2656_sensor_power_set(struct v4l2_int_device *s,
enum v4l2_power power)
{
struct omap34xxcam_videodev *vdev = s->u.slave->master->priv;
static enum v4l2_power previous_power = V4L2_POWER_OFF;
if (!cam_inited) {
printk(KERN_ERR "OV2656: Unable to control board GPIOs!\n");
return -EFAULT;
}
switch (power) {
case V4L2_POWER_ON:
isp_configure_interface(vdev->cam->isp, &ov2656_if_config);
if (previous_power == V4L2_POWER_OFF) {
/* turn on analog power */
twl_i2c_write_u8(TWL4030_MODULE_PM_RECEIVER,
VAUX_1_8_V, TWL4030_VAUX4_DEDICATED);
twl_i2c_write_u8(TWL4030_MODULE_PM_RECEIVER,
VAUX_DEV_GRP_P1, TWL4030_VAUX4_DEV_GRP);
gpio_direction_output(GPIO_CAM_PDN, 0);
gpio_direction_output(GPIO_CAM_RST, 0);
mdelay(1);
gpio_direction_output(GPIO_CAM_RST, 1);
mdelay(1);
}
break;
case V4L2_POWER_OFF:
/* Power Down Sequence */
twl_i2c_write_u8(TWL4030_MODULE_PM_RECEIVER,
VAUX_DEV_GRP_NONE, TWL4030_VAUX4_DEV_GRP);
break;
case V4L2_POWER_STANDBY:
break;
}
previous_power = power;
return 0;
}
static u32 ov2656_sensor_set_xclk(struct v4l2_int_device *s, u32 xclkfreq)
{
struct omap34xxcam_videodev *vdev = s->u.slave->master->priv;
return isp_set_xclk(vdev->cam->isp, xclkfreq, LDPCAM_USE_XCLKA);
}
struct ov2656_platform_data devkit8500_ov2656_platform_data = {
.power_set = ov2656_sensor_power_set,
.priv_data_set = ov2656_sensor_set_prv_data,
.set_xclk = ov2656_sensor_set_xclk,
};
#endif//CONFIG_VIDEO_OV2656
void __init devkit8500_cam_init(void)
{
#if defined(CONFIG_VIDEO_OV2656) || defined(CONFIG_VIDEO_OV2656_MODULE)
cam_inited = 0;
if (gpio_request(GPIO_CAM_PDN, "OV2656 PND") < 0) {
printk("Can't get GPIO %d\n", GPIO_CAM_PDN);
return;
}
if (gpio_request(GPIO_CAM_RST, "OV2656 RST") < 0) {
printk("Can't get GPIO %d\n", GPIO_CAM_RST);
return;
}
gpio_direction_output(GPIO_CAM_PDN, 0);
gpio_direction_output(GPIO_CAM_RST, 0);
mdelay(1);
gpio_direction_output(GPIO_CAM_RST, 1);
mdelay(1);
#endif
cam_inited = 1;
}
#else//CONFIG_TWL4030_CORE
void __init devkit8500_cam_init(void)
{
}
#endif
CCDC_FMTCFG 0x4000
CCDC_SYN_MODE 0x32f84
ISPCCDC_REC656IF 0x3
CCDC_DCSUB 0
CCDC_VP_OUT 0
CCDC_HORZ_INFO 0
CCDC_HORZ_INFO 0x59f (1440-1)
CCDC_VERT_START 0x20002
CCDC_VERT_LINES 0x11f (576/2-1)
CCDC_HSIZE_OFF 0x5a0 (1440)
CCDC_VDINT 0x11f0032
CCDC_CFG 0x8800
CCDC_SDOFST 0x249