Dear all,
Can anyone help me to confirm the below setting that is for high quality mode? As I know just set the pObj->params.encodingPreset = XDM_HIGH_QUALITY will decide the mode of h264 encode. Do another parameters will impact this change?
=====================VIDENC1_Params=======================
MaxHeight
= 1080
MaxWidth = 1920
MaxFrameRate = 60000
MaxBitRate =
12000000
InputChromaFormat = 9
DataEndianness = 1
MaxInterFrameInterval
= 1
InputContentType = 0
ReconChromaFormat = 9
=========================XDM_MODE=========================
EncodingPreset
= 1 // XDM_HIGH_QALITY
EncQuality = 2
NumTemporalLayers = 0
SvcSyntaxEnable = 0
=====================IH264VENC_Params=======================
Size
= 124
RateControlPreset = 5
ProfileIdc = 100
LevelIdc =
40
Log2MaxFrameNumMinus4 = 0
ConstraintSetFlag = 0
EntropyMode =
1
Transform8x8FlagIntraFrame = 0
Transform8x8FlagInterFrame =
1
EnableVUIparams = 7
MeAlgo = 0
SeqScalingFlag = 1
EnableARM926Tcm
= 0
EnableDDRbuff = 0
SliceMode = 3
EnableLongTermFrame =
0
OutputDataMode = 1
SliceFormat = 1
====================VIDENC1_DynamicParams===================
IntraFrameInterval
= 0
AirRate = 0
MaxDelay = 2000
AspectRatioX = 1
AspectRatioY =
1
LfDisableIdc = 0
EnableBufSEI = 1
EnablePicTimSEI = 1
PerceptualRC
= 1
EnableROI = 1
MetaDataGenerateConsume = 1
MaxBitrateCVBR =
0
InterlaceRefMode = 0
EnableGDR = 0
GDRduration = 0
GDRinterval =
0
LongTermRefreshInterval = 0
UseLongTermFrame = 0
SetLongTermFrame =
0
CustomScaleMatrix_Buffer = 0
CVBRsensitivity = 0
CVBRminbitrate =
0
LBRmaxpicsize = 0
LBRminpicsize = 0
LBRskipcontrol =
0x50004
MaxHighCmpxIntCVBR = 0
DisableMVDCostFactor =
0
PutDataGetSpaceFxn = 0
ForceFrame = -1
SliceSize = 67
IntraFrameQP
= 28
InterPFrameQP = 28
InitQ = 28
RcQMax = 42
RcQmin = 1
RcQMaxI
= 42
RcQMinI = 1
IdrFrameInterval = 30
MvSADoutFlag =
0
ResetHDVICPeveryFrame = 0
CustomScaleMatrix_Buffer =
0
PutDataGetSpaceFxn = 0
DataSyncHandle = 0
TimeScale =
7200
SliceSize = 67
RcAlgo = 1
B.R.
Omin