I upgrate the kernel of dm6467 from kernel-2.6.18 to kernel-2.6.32 and install the new sdk dvsdk_3_10_00_19. Rebuid the dvsdk with default dsplink and cmem files and run the app.out on dm6467,it gives the follwing error.
# ./app.out
CMEMK Error: ioctl(): bad command type 0x0 (should be 0xfe)
CMEMK Error: ALLOC: invalid pool (49) passed.
CMEMK Error: ioctl(): bad command type 0x0 (should be 0xfe)
CMEMK Error: ALLOC: invalid pool (52) passed.
CMEMK Error: ioctl(): bad command type 0x0 (should be 0xfe)
CMEMK Error: ALLOC: invalid pool (50) passed.
CMEMK Error: ioctl(): bad command type 0x0 (should be 0xfe)
CMEMK Error: ALLOC: invalid pool (51) passed.
CMEMK Error: ioctl(): bad command type 0x0 (should be 0xfe)
CMEMK Error: ioctl: invalid block id 26368, must be < 2
CMEMK Error: ioctl(): bad command type 0x0 (should be 0xfe)
CMEMK Error: ioctl: invalid block id 536873475, must be < 2
CMEMK Error: ioctl(): bad command type 0x0 (should be 0xfe)
CMEMK Error: ALLOC: invalid pool (5) passed.
CMEMK Error: ioctl(): bad command type 0x0 (should be 0xfe)
CMEMK Error: ioctl: invalid block id 768, must be < 2
CMEMK Error: ioctl(): bad command type 0x0 (should be 0xfe)
CMEMK Error: ioctl: invalid block id 256, must be < 2
CMEMK Error: ioctl(): bad command type 0x0 (should be 0xfe)
CMEMK Error: ioctl: invalid block id 218106880, must be < 2
CMEMK Error: ioctl(): bad command type 0x0 (should be 0xfe)
CMEMK Error: ioctl: invalid block id 201329920, must be < 2
DSP-side configuration mismatch/failure
0 -> success
Positive value -> DSP-side failure code.
(Uint32) -1 -> DSP-side component was not initialized.
ProcId received : -677773827, Expected : 0
DRV configuration status [0x3]
IPS configuration status [0xffffffff]
POOL configuration status [0xffffffff]
MPCS configuration status [0xffffffff]
MPLIST configuration status [0xffffffff]
MQT configuration status [0xffffffff]
RINGIO configuration status [0xffffffff]
My configuration is as follows:
1.
Rules.make (/home/dm6467/dvsdk_3_10_00_19/Rules.make)
PLATFORM=dm6467
DVSDK_INSTALL_DIR=/home/dm6467/dvsdk_3_10_00_19
CODEGEN_INSTALL_DIR=$(DVSDK_INSTALL_DIR)/cgt6x_6_1_12
LINUXKERNEL_INSTALL_DIR=/home/dm6467/workdir/kernel-2.6.32
LINUXLIBS_INSTALL_DIR=/home/dm6467/dvsdk_3_10_00_19/opt/arago-2009.11/arm-none-linux-gnueabi/usr
CSTOOL_DIR=/opt/arm-2009q1
CSTOOL_PREFIX=$(CSTOOL_DIR)/bin/arm-none-linux-gnueabi-
2.
xdcpaths.mak(/home/dm6467/dvsdk_3_10_00_19/codec_engine_2_25_05_16/examples/ti/sdo/ce/examples/xdcpaths.mak)
HOMEE=/home/dm6467/dvsdk_3_10_00_19
CE_INSTALL_DIR := $(HOMEE)/codec_engine_2_25_05_16
XDC_INSTALL_DIR := $(HOMEE)/xdctools_3_16_01_27
BIOS_INSTALL_DIR := $(HOMEE)/bios_5_41_00_06
DSPLINK_INSTALL_DIR := $(HOMEE)/dsplink_linux_1_64
XDAIS_INSTALL_DIR := $(HOMEE)/xdais_6_25_02_11
FC_INSTALL_DIR := $(HOMEE)/framework_components_2_25_02_06
CMEM_INSTALL_DIR := $(HOMEE)/linuxutils_2_25_04_10
WINCEUTILS_INSTALL_DIR:= $(HOMEE)/winceutils_1_00_03_13
BIOSUTILS_INSTALL_DIR := $(HOMEE)/biosutils_1_02_02
EDMA3_LLD_INSTALL_DIR := $(HOMEE)/edma3_lld_01_11_00_03
LPM_INSTALL_DIR := $(HOMEE)/local_power_manager_1_23_01
CGTOOLS_V5T := /opt/mv_pro_5.0/montavista/pro/devkit/arm/v5t_le
CC_V5T := bin/arm_v5t_le-gcc
CGTARGET := gnu.targets.arm.GCArmv5T
CGTOOLS_UCARM9 := /opt/arm-2009q1
CC_UCARM9 :=/bin/arm-none-linux-gnueabi-gcc
CGTOOLS_C64P = /home/dm6467/dvsdk_3_10_00_19/cgt6x_6_1_12
CC_C64P = bin/cl6x
3.
/home/dm6467/dvsdk_3_10_00_19/codec_engine_2_25_05_16/examples/ti/sdo/ce/examples/servers/all_codecs/
var mem_ext = [// will use for cmem: base: 0x87800000 (120MB offset), size: 0x04200000 (66MB)
{ comment: "DDRALGHEAP: off-chip memory for dynamic algmem allocation",
name: "DDRALGHEAP",
base: 0x8BA00000,
len: 0x3000000, // 48MB
space: "code/data" },
{ comment: "DDR2: off-chip memory for code and data",
name: "DDR2",
base: 0x8EA00000, // 250MB offset
len: 0x01400000, // 4MB size
space: "code/data" },
{ comment: "DSPLINK: off-chip memory for DSPLINK code and data",
name: "DSPLINKMEM",
base: 0x8FE00000, // 254MB
len: 0x00100000, // 1MB
space: "code/data" },
{ comment: "RESET_VECTOR: off-chip memory for the reset vector table",
name: "RESET_VECTOR",
base: 0x8FF00000,
len: 0x00000080,
space: "code/data" },
]; /* Specify the L2 memory setting */
4.
loadmodules.sh
insmod cmemk.ko phys_start=0x87800000 phys_end=0x8ba00000 pools=11x414720,13x1200,13x3841600,30x207360,1x1049000,3x1468800
insmod dsplinkk.ko
mknod /dev/dsplink c 230 0
5.setenv bootcmd=nand read 80700000 160000 200000;bootm 80700000
Who can tell me what caused the DSP-side configuration mismatch/failure error?
Thanks!