Part Number: TDA4AEN-Q1
Tool/software:
Deat TI experts,
We'd like to know if there exists interpolation calculation between noise threshold from different region.
If we set gain trigger region as below, then how to get the noise threshold during gain=24 to 32?
<region0 class="0">
<colortemperature val="2" min="0" max="20000"> </colortemperature>
<exposure val="1" min="0" max="10000000"> </exposure>
<gain val="0" min="0" max="24"> </gain>
</region0>
<region1 class="1">
<colortemperature val="2" min="0" max="20000"> </colortemperature>
<exposure val="1" min="0" max="10000000"> </exposure>
<gain val="0" min="32" max="1024"> </gain>
</region1>