Hi,
I am working on Appro DM368-IPNC reference design.
Immediately i boot the board the daemon process starts executing and it capture/encode/display process goes on.
I want to stop this daemon process so that i can run other applications like av_server and moduletest.out.
Does anyone know how can i stop this daemon process from execution.
Please find the bootlog below:
Switched to high resolution mode on CPU 0
mmc0: Problem switching card into high-speed mode!
mmcblk0: mmc0:d555 SD04G 3979776KiB
mmcblk0: p1
IP-Config: Guessing netmask 255.255.255.0
IP-Config: Gateway not on directly connected network.
Looking up port of RPC 100003/2 on 192.168.1.50
Looking up port of RPC 100005/1 on 192.168.1.50
VFS: Mounted root (nfs filesystem).
Freeing init memory: 184K
INIT: version 2.86 booting
0
Starting the hotplug events dispatcher: udevd.
Synthesizing the initial hotplug events...done.
Waiting for /dev to be fully populated...done.
0
CSL: Module install successful, device major num = 253
CSL: Module version 0.10.00, built on Dec 12 2011 12:47:25
I2C: Module install successful, device major num = 252
DMA: Module install successful, device major num = 251
DRV: Module install successful
DRV: Module built on Dec 12 2011 12:47:28
DRV: EDMACC.QUEPRI = 00000777
DRV: SYSTEM.MSTPRI0 = 00440022
DRV: SYSTEM.MSTPRI1 = 00000244
DRV: ISP.BCR = 00000002
DRV: SYSTEM.MISC = 00000391
CMEMK module: built on Dec 12 2011 at 12:46:53
Reference Linux version 2.6.18
File /home/mayank/DM36IPCM/dvsdk_2_10_01_18_v2.6/linuxutils_2_24_03/packages/ti/sdo/linuxutils/cmem/src/module/cmemk.c
allocated heap buffer 0xc4000000 of size 0x5000000
CMEM Range Overlaps Kernel Physical - allowing overlap
CMEM phys_start (0x1000) overlaps kernel (0x80000000 -> 0x83000000)
cmemk initialized
EDMAK module: built on Dec 12 2011 at 12:46:56
Reference Linux version 2.6.18
File /home/mayank/DM36IPCM/dvsdk_2_10_01_18_v2.6/linuxutils_2_24_03/packages/ti/sdo/linuxutils/edma/src/module/edmak.c
IRQK module: built on Dec 12 2011 at 12:46:57
Reference Linux version 2.6.18
File /home/mayank/DM36IPCM/dvsdk_2_10_01_18_v2.6/linuxutils_2_24_03/packages/ti/sdo/linuxutils/irq/src/module/irqk.c
irqk initialized
Creat queue id:0
queue id:0
FileMngThread created
Creat queue id:32769
queue id:32769
AlramThread created
Share memory init success
IPNC_DM368_2.6.0 (root@mayank-laptop) (gcc version 4.2.0 (Monta
Creat queue id:65538
queue id:65538
queue id:32769
queue id:65538
Creat queue id:98307
queue id:98307
Check_device_version : DEVICE VER = 1 !!
CPU is DM368
./av_server.out DM368 NTSC APPRO2A AEWB 1080P H264 5000000 VBR AUTO MENUOFF &
Starting mounting local filesystems: mount ApproDrvInit: 7
Creat queue id:131076
queue id:131076
none on /dev/shm type tmpfs (rw,size=5M)
none on /var/run type tmpfs (rw)
none on /tmp type tmpfs (rw,sync)
Setting up networking ...
AVSERVER UI: Initializing.
AVSERVER API: Creating TSKs.
CLK Hz,
ARM Hz = 432000000
DDR Hz = 340000000
VPSS Hz = 340000000
IMCOP Hz = 340000000
DRV LDC: GetConfig 0003 0x0
[OSA_FILE ] Reading file [/mnt/nand/IMG_Paramset.bin] ... ERROR
IMAGE TUNE: Paramset File is not available..... Setting DEFAULT parameter
AVSERVER API: Creating TSKs...DONE
CONFIGURING AVSERVER FOR DM368 .....
queue id:65538
AVSERVER API: Sending START.
AVSERVER MAIN: Recevied CMD = 0x0400, state = 0x0000
AVSERVER MAIN: AVSERVER_tskConnectInit() ...
AVSERVER MAIN: Create captureTsk ...
CAPTURE: Recevied CMD = 0x0300
CAPTURE: Create...
CAPTURE: Opening capture on imager IMX036_3MP.
CAPTURE: Opening imager IMX036_3MP.
############OPEN###########
==========>>>> Start X,Y = 52,18
Sensor Mode Info,
Width = 2024
Height = 1124
fps = 24
Bin Enable = 0
Sensor Frame Timing Info,
fps = 24
t_frame (ns) = 41666668.000000
t_row (ns) = 30458.333984
t_pclk (ns) = 10.416667
W = 2024
H = 1124
SW = 1406
SD = 0
HB = 450
VB = 243
HBmin = 450
VBmin = 9
f_pclk = 96000000
shutterOverhead (ns) = 4437.500000
col_size = 2024
row_size = 1124
col_bin = 0
row_bin = 0
col_start = 88
row_start = 348
pll_M = 16
pll_N = 1
pll_DIV = 1
############reset###########
.
############SPI OPEN###########
spi mode: 16
bits per word: 8
max speed: 12000000 Hz (12000 KHz)
############SET REG###########
############OPEN END###########
CAPTURE: Opening ISIF.
================> 512, 0, 1735
CAPTURE: Opening H3A.
APPRO Setting Applied
H3A Settings,
AEWB Win Start H = 72
AEWB Win Start V = 38
AEWB Win Num H = 32
AEWB Win Num V = 18
AEWB Win Width = 58
AEWB Win Height = 58
AEWB Win Inc H = 8
AEWB Win Inc V = 8
AEWB Win Pixels/Color = 64
CAPTURE: Opening IPIPE.
CAPTURE: Open DONE.
CAPTURE: Create...DONE
AVSERVER MAIN: Create encodeTsk ...
ENCODE: Recevied CMD = 0x0300
ENCODE: Create...
DavinciDisplay DavinciDisplay.1: Before finishing with S_FMT:
layer.pix_fmt.bytesperline = 640,
layer.pix_fmt.width = 640,
layer.pix_fmt.height = 480,
layer.pix_fmt.sizeimage =460800
AVSERVER MAIN: DavinciDisplay DavinciDisplay.1: pixfmt->width = 640,
layer->layer_info.config.line_length= 640
Create streamTsk ...
STREAM: Recevied CMD = 0x0300
STREAM: Create...
STREAM: Ext 0: 0x0
STREAM: Ext 1: 0x0
queue id:131076
STREAM: Create...DONE
AVSERVER MAIN: Create fdTsk ...
FD: Received CMD = 0x0300
FD: Create...
FR : 0 users registered from exsiting face album
AVSERVER MAIN: Create displayTsk ...
DISPLAY: Recevied CMD = 0x0300
DISPLAY: Create...
FD: Create...DONE
allocPool: Failed to mmap buffer at physical address 0x84ee0000
ApproDrvExit: 7
Error: CMEM map fail
AVSERVER MAIN: Create aewbTsk ...
2A: Recevied CMD = 0x0300
2A: Create...
DISPLAY: Create...DONE
IPNC_DM368_2.6.0 (root@mayank-laptop) (gcc version 4.2.0 (Monta
IPNC AUTO_IRIS = 1 (0:Manual,1:Auto)#####################
APPRO 2A Created
XXXXX IAE_CMD_SET_CONFIG XXXXX
SystemInit success
Schedule manager init success
Starting hotplug subsystem:
222 Aew_Cal_LoadParam: dfc check sum success
(nand offset: 0x00500010, size: 0x0000181c, checksum: 0x000247d9)
################DFC ret=0##################
2A: Create...DONE
AVSERVER MAIN: Create audioPlayTsk ...
AUDIOPLAY: Recevied CMD = 0x0300
AUDIOPLAY: Create...
AUDIOPLAY: Create...DONE
AVSERVER MAIN: Create motionTsk ...
MOTION: Recevied CMD = 0x0300
MOTION: Create...
AVSERVER MAIN: Create swosdTsk ...
MOTION: Create...DONE
SWOSD: Recevied CMD = 0x0300
Default Icon TI Logo
Default Icon TI Logo
AVSERVER MAIN: Allocing Buffers ...
AVSERVER MAIN: Allocating buffers ...
AVSERVER MAIN: Stream 0: Allocating LDC buffers: 0 of size 3133568 bytes
AVSERVER MAIN: Stream 0: Allocating VNF buffers: 0 of size 3133568 bytes
AVSERVER MAIN: Stream 0: Allocating Encode IN buffers: 3 of size 3133568 bytes
AVSERVER MAIN: Stream 0: Assigning Resize IN buffers: 0 of size 3133568 bytes
AVSERVER MAIN: Stream 0: Getting Capture OUT buffers
AVSERVER MAIN: Stream 0: Capture OUT buffers 0
AVSERVER MAIN: Stream 0: Capture OUT buffers 1
AVSERVER MAIN: Stream 0: Capture OUT buffers 2
AVSERVER MAIN: Stream 1: Allocating LDC buffers: 0 of size 92288 bytes
AVSERVER MAIN: Stream 1: Allocating VNF buffers: 0 of size 92288 bytes
AVSERVER MAIN: Stream 1: Allocating Encode IN buffers: 3 of size 92288 bytes
AVSERVER MAIN: Stream 1: Assigning Resize IN buffers: 0 of size 92288 bytes
AVSERVER MAIN: Stream 1: Getting Capture OUT buffers
AVSERVER MAIN: Stream 1: Capture OUT buffers 0
AVSERVER MAIN: Stream 1: Capture OUT buffers 1
AVSERVER MAIN: Stream 1: Capture OUT buffers 2
AVSERVER MAIN: Allocating FD buffers: 3 of size 123008 bytes
AVSERVER MAIN: Assigning Display buffers: 3 of size 123008 bytes
AVSERVER MAIN: Stream 0: Allocating Encrypt buffers: 0 of size 1037312 bytes
AVSERVER MAIN: Stream 0: Allocating Stream buffers: 3 of size 1037312 bytes
AVSERVER MAIN: Allocating MotionDetect buffers: 3 of size 65280 bytes
AVSERVER MAIN: Allocating buffers ...DONE
AVSERVER MAIN: Start aewbTsk ...
2A: Start...
2A: Start...DONE
AVSERVER MAIN: Start captureTsk ...
CAPTURE: Start...
CAPTURE: Starting IPIPE.
SWOSD: Create...DONE
pci
CAPTURE: Starting ISIF.
CAPTURE: Starting imager.
pci [success]
CAPTURE: Starting H3A.
CAPTURE: Start DONE.
CAPTURE: Start...DONE
CAPTURE: Get Rsz 0 Buf 0 (count=0)
AVSERVER MAIN: Start audioPlayTsk ...
AUDIOPLAY: Start...
AUDIOPLAY: Start...DONE
AVSERVER MAIN: Start DONE
SWOSD: Running on stream 0, num faces 0 found
ENCODE: Stream 0 InBuf 0 OutBuf 0 (0, 0)
CAPTURE: Get Rsz 1 Buf 0 (count=0)
FD: Copying to Buf 0
SWOSD: Running on stream 1, num faces 0 found
DISPLAY: Copying to Buf 0 (0, 0)
DISPLAY: Get Buf 0
AVSERVER API: Sending START...DONE
usb
CAPTURE: Get Rsz 0 Buf 1 (count=1)
SWOSD: Running on stream 0, num faces 0 found
CAPTURE: GetEmpty Rsz 0
ALGVIDENC | 36.00 | 27.78 | 36 | 1 |
ENCODE FRAME 0: Stream 0 Size 47419 bytes Keyframe 1
ENCODE: Stream 0 InBuf 1 OutBuf 1 (0, 0)
STREAM: Stream 0 InBuf 0, Frame size 47419 bytes, Key frame 1
STREAM: Stream 0, saveToFile = 0, fileSaveState = 0, frame size = 47419, key frame = 1
CAPTURE: Put Rsz 0 Buf 0
CAPTURE: Get Rsz 1 Buf 1 (count=1)
FD: Copying to Buf 1
SWOSD: Running on stream 1, num faces 0 found
DISPLAY: Copying to Buf 1 (0, 0)
CAPTURE: GetEmpty Rsz 1
CAPTURE: Put Rsz 1 Buf 0
DISPLAY: Get Buf 1
CAPTURE: Get Rsz 0 Buf 2 (count=2)
SWOSD: Running on stream 0, num faces 0 found
CAPTURE: GetEmpty Rsz 0
ALGVIDENC | 33.00 | 30.30 | 33 | 1 |
ENCODE FRAME 1: Stream 0 Size 17454 bytes Keyframe 0
ENCODE: Stream 0 InBuf 2 OutBuf 2 (0, 0)
STREAM: Stream 0 InBuf 1, Frame size 17454 bytes, Key frame 0
STREAM: Stream 0, saveToFile = 0, fileSaveState = 0, frame size = 17454, key frame = 0
CAPTURE: Put Rsz 0 Buf 1
CAPTURE: Get Rsz 1 Buf 2 (count=2)
FD: Copying to Buf 2
SWOSD: Running on stream 1, num faces 0 found
DISPLAY: Copying to Buf 2 (0, 0)
CAPTURE: GetEmpty Rsz 1
CAPTURE: Put Rsz 1 Buf 1
DISPLAY: Get Buf 2
DISPLAY: Put Buf 0
CAPTURE: Get Rsz 0 Buf 0 (count=3)
SWOSD: Running on stream 0, num faces 0 found
CAPTURE: GetEmpty Rsz 0
ALGVIDENC | 33.00 | 30.30 | 33 | 1 |
ENCODE FRAME 2: Stream 0 Size 15276 bytes Keyframe 0
ENCODE: Stream 0 InBuf 0 OutBuf 0 (0, 0)
STREAM: Stream 0 InBuf 2, Frame size 15276 bytes, Key frame 0
STREAM: Stream 0, saveToFile = 0, fileSaveState = 0, frame size = 15276, key frame = 0
CAPTURE: Put Rsz 0 Buf 2
CAPTURE: Get Rsz 1 Buf 0 (count=3)
FD: Copying to Buf 0
SWOSD: Running on stream 1, num faces 0 found
DISPLAY: Copying to Buf 0 (0, 0)
CAPTURE: GetEmpty Rsz 1
CAPTURE: Put Rsz 1 Buf 2
DISPLAY: Get Buf 0
DISPLAY: Put Buf 1
CAPTURE: Get Rsz 0 Buf 1 (count=4)
SWOSD: Running on stream 0, num faces 0 found
CAPTURE: GetEmpty Rsz 0
ALGVIDENC | 33.00 | 30.30 | 33 | 1 |
ENCODE FRAME 3: Stream 0 Size 24971 bytes Keyframe 0
ENCODE: Stream 0 InBuf 1 OutBuf 1 (0, 0)
STREAM: Stream 0 InBuf 0, Frame size 24971 bytes, Key frame 0
STREAM: Stream 0, saveToFile = 0, fileSaveState = 0, frame size = 24971, key frame = 0
CAPTURE: Put Rsz 0 Buf 0
CAPTURE: Get Rsz 1 Buf 1 (count=4)
FD: Copying to Buf 1
SWOSD: Running on stream 1, num faces 0 found
DISPLAY: Copying to Buf 1 (0, 0)
CAPTURE: GetEmpty Rsz 1
CAPTURE: Put Rsz 1 Buf 0
DISPLAY: Get Buf 1
DISPLAY: Put Buf 2
CAPTURE: Get Rsz 0 Buf 2 (count=5)
SWOSD: Running on stream 0, num faces 0 found
CAPTURE: GetEmpty Rsz 0
ALGVIDENC | 33.00 | 30.30 | 33 | 1 |
ENCODE FRAME 4: Stream 0 Size 19707 bytes Keyframe 0
ENCODE: Stream 0 InBuf 2 OutBuf 2 (0, 0)
STREAM: Stream 0 InBuf 1, Frame size 19707 bytes, Key frame 0
STREAM: Stream 0, saveToFile = 0, fileSaveState = 0, frame size = 19707, key frame = 0
CAPTURE: Put Rsz 0 Buf 1
CAPTURE: Get Rsz 1 Buf 2 (count=5)
FD: Copying to Buf 2
SWOSD: Running on stream 1, num faces 0 found
DISPLAY: Copying to Buf 2 (0, 0)
CAPTURE: GetEmpty Rsz 1
CAPTURE: Put Rsz 1 Buf 1
DISPLAY: Get Buf 2
DISPLAY: Put Buf 0
CAPTURE: Get Rsz 0 Buf 0 (count=6)
SWOSD: Running on stream 0, num faces 0 found
CAPTURE: GetEmpty Rsz 0
ALGVIDENC | 32.00 | 31.25 | 32 | 1 |
ENCODE FRAME 5: Stream 0 Size 34385 bytes Keyframe 0
ENCODE: Stream 0 InBuf 0 OutBuf 0 (0, 0)
STREAM: Stream 0 InBuf 2, Frame size 34385 bytes, Key frame 0
STREAM: Stream 0, saveToFile = 0, fileSaveState = 0, frame size = 34385, key frame = 0
CAPTURE: Put Rsz 0 Buf 2
CAPTURE: Get Rsz 1 Buf 0 (count=6)
FD: Copying to Buf 0
SWOSD: Running on stream 1, num faces 0 found
DISPLAY: Copying to Buf 0 (0, 0)
CAPTURE: GetEmpty Rsz 1
CAPTURE: Put Rsz 1 Buf 2
DISPLAY: Get Buf 0
DISPLAY: Put Buf 1
CAPTURE: Get Rsz 0 Buf 1 (count=7)
SWOSD: Running on stream 0, num faces 0 found
CAPTURE: GetEmpty Rsz 0
ALGVIDENC | 32.00 | 31.25 | 32 | 1 |
ENCODE FRAME 6: Stream 0 Size 34196 bytes Keyframe 0
ENCODE: Stream 0 InBuf 1 OutBuf 1 (0, 0)
STREAM: Stream 0 InBuf 0, Frame size 34196 bytes, Key frame 0
STREAM: Stream 0, saveToFile = 0, fileSaveState = 0, frame size = 34196, key frame = 0
CAPTURE: Put Rsz 0 Buf 0
CAPTURE: Get Rsz 1 Buf 1 (count=7)
FD: Copying to Buf 1
SWOSD: Running on stream 1, num faces 0 found
DISPLAY: Copying to Buf 1 (0, 0)
CAPTURE: GetEmpty Rsz 1
CAPTURE: Put Rsz 1 Buf 0
DISPLAY: Get Buf 1
DISPLAY: Put Buf 2
CAPTURE: Get Rsz 0 Buf 2 (count=8)
SWOSD: Running on stream 0, num faces 0 found
CAPTURE: GetEmpty Rsz 0
ALGVIDENC | 32.00 | 31.25 | 32 | 1 |
ENCODE FRAME 7: Stream 0 Size 27417 bytes Keyframe 0
ENCODE: Stream 0 InBuf 2 OutBuf 2 (0, 0)
STREAM: Stream 0 InBuf 1, Frame size 27417 bytes, Key frame 0
STREAM: Stream 0, saveToFile = 0, fileSaveState = 0, frame size = 27417, key frame = 0
CAPTURE: Put Rsz 0 Buf 1
CAPTURE: Get Rsz 1 Buf 2 (count=8)
FD: Copying to Buf 2
SWOSD: Running on stream 1, num faces 0 found
ALGVIDENC | 33.00 | 30.30 | 33 | 1 |
ENCODE FRAME 8: Stream 0 Size 27954 bytes Keyframe 0
STREAM: Stream 0 InBuf 2, Frame size 27954 bytes, Key frame 0
STREAM: Stream 0, saveToFile = 0, fileSaveState = 0, frame size = 27954, key frame = 0
DISPLAY: Copying to Buf 2 (0, 0)
CAPTURE: GetEmpty Rsz 1
CAPTURE: Put Rsz 1 Buf 1
CAPTURE: Get Rsz 0 Buf 0 (count=9)
DISPLAY: Get Buf 2
DISPLAY: Put Buf 0
SWOSD: Running on stream 0, num faces 0 found
ENCODE: Stream 0 InBuf 0 OutBuf 0 (0, 0)
CAPTURE: GetEmpty Rsz 0
CAPTURE: Put Rsz 0 Buf 2
CAPTURE: Get Rsz 1 Buf 0 (count=9)
FD: Copying to Buf 0
SWOSD: Running on stream 1, num faces 0 found
DISPLAY: Copying to Buf 0 (0, 0)
CAPTURE: GetEmpty Rsz 1
CAPTURE: Put Rsz 1 Buf 2
CAPTURE: Get Rsz 0 Buf 1 (count=10)
DISPLAY: Get Buf 0
DISPLAY: Put Buf 1
SWOSD: Running on stream 0, num faces 0 found
CAPTURE: GetEmpty Rsz 0
ALGVIDENC | 33.00 | 30.30 | 33 | 1 |
ENCODE FRAME 9: Stream 0 Size 25393 bytes Keyframe 0
ENCODE: Stream 0 InBuf 1 OutBuf 1 (0, 0)
STREAM: Stream 0 InBuf 0, Frame size 25393 bytes, Key frame 0
STREAM: Stream 0, saveToFile = 0, fileSaveState = 0, frame size = 25393, key frame = 0
CAPTURE: Put Rsz 0 Buf 0
CAPTURE: Get Rsz 1 Buf 1 (count=10)
FD: Copying to Buf 1
SWOSD: Running on stream 1, num faces 0 found
DISPLAY: Copying to Buf 1 (0, 0)
CAPTURE: GetEmpty Rsz 1
CAPTURE: Put Rsz 1 Buf 0
CAPTURE: Get Rsz 0 Buf 2 (count=11)
DISPLAY: Get Buf 1
DISPLAY: Put Buf 2
SWOSD: Running on stream 0, num faces 0 found
CAPTURE: GetEmpty Rsz 0
ALGVIDENC | 32.00 | 31.25 | 32 | 1 |
ENCODE FRAME 10: Stream 0 Size 24769 bytes Keyframe 0
ENCODE: Stream 0 InBuf 2 OutBuf 2 (0, 0)
STREAM: Stream 0 InBuf 1, Frame size 24769 bytes, Key frame 0
STREAM: Stream 0, saveToFile = 0, fileSaveState = 0, frame size = 24769, key frame = 0
CAPTURE: Put Rsz 0 Buf 1
CAPTURE: Get Rsz 1 Buf 2 (count=11)
FD: Copying to Buf 2
SWOSD: Running on stream 1, num faces 0 found
DISPLAY: Copying to Buf 2 (0, 0)
CAPTURE: GetEmpty Rsz 1
CAPTURE: Put Rsz 1 Buf 1
CAPTURE: Get Rsz 0 Buf 0 (count=12)
DISPLAY: Get Buf 2
DISPLAY: Put Buf 0
SWOSD: Running on stream 0, num faces 0 found
CAPTURE: GetEmpty Rsz 0
ALGVIDENC | 33.00 | 30.30 | 33 | 1 |
ENCODE FRAME 11: Stream 0 Size 25345 bytes Keyframe 0
ENCODE: Stream 0 InBuf 0 OutBuf 0 (0, 0)
STREAM: Stream 0 InBuf 2, Frame size 25345 bytes, Key frame 0
STREAM: Stream 0, saveToFile = 0, fileSaveState = 0, frame size = 25345, key frame = 0
CAPTURE: Put Rsz 0 Buf 2
CAPTURE: Get Rsz 1 Buf 0 (count=12)
FD: Copying to Buf 0
SWOSD: Running on stream 1, num faces 0 found
DISPLAY: Copying to Buf 0 (0, 0)
CAPTURE: GetEmpty Rsz 1
CAPTURE: Put Rsz 1 Buf 2
CAPTURE: Get Rsz 0 Buf 1 (count=13)
DISPLAY: Get Buf 0
DISPLAY: Put Buf 1
SWOSD: Running on stream 0, num faces 0 found
CAPTURE: GetEmpty Rsz 0
ALGVIDENC | 33.00 | 30.30 | 33 | 1 |
ENCODE FRAME 12: Stream 0 Size 20912 bytes Keyframe 0
ENCODE: Stream 0 InBuf 1 OutBuf 1 (0, 0)
STREAM: Stream 0 InBuf 0, Frame size 20912 bytes, Key frame 0
STREAM: Stream 0, saveToFile = 0, fileSaveState = 0, frame size = 20912, key frame = 0
CAPTURE: Put Rsz 0 Buf 0
CAPTURE: Get Rsz 1 Buf 1 (count=13)
FD: Copying to Buf 1
SWOSD: Running on stream 1, num faces 0 found
DISPLAY: Copying to Buf 1 (0, 0)
CAPTURE: GetEmpty Rsz 1
CAPTURE: Put Rsz 1 Buf 0
CAPTURE: Get Rsz 0 Buf 2 (count=14)
DISPLAY: Get Buf 1
DISPLAY: Put Buf 2
SWOSD: Running on stream 0, num
DM36x initialization passed!
TI UBL Base Version: 1.50
Boot Loader BootMode = NAND
Starting NAND Copy...
Valid magicnum, 0xA1ACED66, found in block 0x00000008.
Boot Mode Task Completed
IPNC UBL Version: 1.1.0
Platform: DM368
Jumping to entry point at 0x81080000
U-Boot 1.3.4 (Dec 9 2010 - 17:44:14) DM368-IPNC-1.0.1
I2C: ready
DRAM: 128 MB
NAND: NAND device: Manufacturer ID: 0xec, Chip ID: 0xf1 (Samsung NAND 128MiB 3,3V 8-bit)
Bad block table found at page 65472, version 0x01
Bad block table found at page 65408, version 0x01
128 MiB
In: serial
Out: serial
Err: serial
ARM Clock :- 432MHz
DDR Clock :- 340MHz
Ethernet PHY: GENERIC @ 0x01
Hit any key to stop autoboot: 0
Thanks and Regards,
Mayank