Part Number: TDA3XEVM
Tool/software:
vout
if(displayType == CHAINS_DISPLAY_TYPE_LCD_7_INCH)
{
pPrm->deviceId = DISPLAYCTRL_LINK_USE_LCD;
pVInfo->vencId = SYSTEM_DCTRL_DSS_VENC_LCD1;
pVInfo->outputPort = SYSTEM_DCTRL_DSS_DPI1_OUTPUT;
if ((BSP_PLATFORM_SOC_ID_TDA2EX == Bsp_platformGetSocId()) &&
(BSP_PLATFORM_PACKAGE_TYPE_17x17 == Bsp_platformGetPackageType()))
{
/* In case of TDA2EX and Package is 17 X 17, LCD is on DPI 3 */
pVInfo->vencId = SYSTEM_DCTRL_DSS_VENC_LCD3;
pVInfo->outputPort = SYSTEM_DCTRL_DSS_DPI3_OUTPUT;
}
pVInfo->vencOutputInfo.vsPolarity = SYSTEM_DCTRL_POLARITY_ACT_LOW;
pVInfo->vencOutputInfo.hsPolarity = SYSTEM_DCTRL_POLARITY_ACT_LOW;
/* Below are of dont care for EVM LCD */
pVInfo->vencOutputInfo.fidPolarity = SYSTEM_DCTRL_POLARITY_ACT_LOW;
pVInfo->vencOutputInfo.actVidPolarity = SYSTEM_DCTRL_POLARITY_ACT_LOW;
pVInfo->mInfo.standard = SYSTEM_STD_CUSTOM;
pVInfo->mInfo.width = displayWidth;
pVInfo->mInfo.height = displayHeight;
pVInfo->mInfo.scanFormat = SYSTEM_SF_PROGRESSIVE;
pVInfo->mInfo.pixelClock = 29232u;
pVInfo->mInfo.fps = 60U;
pVInfo->mInfo.hFrontPorch = 40u;
pVInfo->mInfo.hBackPorch = 40u;
pVInfo->mInfo.hSyncLen = 48u;
pVInfo->mInfo.vFrontPorch = 13u;
pVInfo->mInfo.vBackPorch = 29u;
pVInfo->mInfo.vSyncLen = 3u;
pVInfo->vencDivisorInfo.divisorLCD = 1;
if(Bsp_platformIsTda3xxFamilyBuild())
{
pVInfo->vencDivisorInfo.divisorPCD = 1;
}
else
{
pVInfo->vencDivisorInfo.divisorPCD = 4;
}
pVInfo->vencOutputInfo.dataFormat = SYSTEM_DF_RGB24_888;
pVInfo->vencOutputInfo.dvoFormat =
SYSTEM_DCTRL_DVOFMT_GENERIC_DISCSYNC;
pVInfo->vencOutputInfo.videoIfWidth = SYSTEM_VIFW_24BIT;
pVInfo->vencOutputInfo.pixelClkPolarity = SYSTEM_DCTRL_POLARITY_ACT_HIGH;
pVInfo->vencOutputInfo.aFmt = SYSTEM_DCTRL_A_OUTPUT_MAX;
/* Configure overlay params */
ovlyPrms->vencId = SYSTEM_DCTRL_DSS_VENC_LCD1;
if ((BSP_PLATFORM_SOC_ID_TDA2EX == Bsp_platformGetSocId()) &&
(BSP_PLATFORM_PACKAGE_TYPE_17x17 == Bsp_platformGetPackageType()))
{
/* In case of TDA2EX and Package is 17 X 17, LCD is on DPI 3 */
ovlyPrms->vencId = SYSTEM_DCTRL_DSS_VENC_LCD3;
}
}
I set the display type as above to set the vout pixelclock.
After the update, 149mhz is observed when measuring the vout clock.
It seems that the above setting is not reflected.