Part Number: TDA4VM
Tool/software:
Hello
We use sdk 10,custom board。
I want to use V5 as the FSYNC signal generator for the deserializer (30Hz). I have made the following modifications.
diff --git a/psdkla/board-support/ti-linux-kernel-6.6.32+git-ti/arch/arm64/boot/dts/ti/k3-j721e-common-proc-board.dts b/psdkla/board-support/ti-linux-kernel-6.6.32+git-ti/arch/arm64/boot/dts/ti/k3-j721e-common-proc-board.dts
index 575df6ca8..a948df9eb 100644
--- a/psdkla/board-support/ti-linux-kernel-6.6.32+git-ti/arch/arm64/boot/dts/ti/k3-j721e-common-proc-board.dts
+++ b/psdkla/board-support/ti-linux-kernel-6.6.32+git-ti/arch/arm64/boot/dts/ti/k3-j721e-common-proc-board.dts
@@ -407,6 +407,12 @@ J721E_IOPAD(0x1d4, PIN_INPUT, 3) /* (Y3) SPI1_CS0.UART5_RXD */
J721E_IOPAD(0x1d8, PIN_OUTPUT, 3) /* (W4) SPI1_CS1.UART5_TXD */
>;
};
+
+ mytimer1_pins_default: mytimer1-default-pins {
+ pinctrl-single,pins = <
+ J721E_IOPAD(0x23c, PIN_OUTPUT, 2) /* (V5) TIMER_IO1 */
+ >;
+ };
};
&wkup_pmx0 {
@@ -1037,6 +1043,14 @@ clk_sensor_fixed: sensor-xclk {
#clock-cells = <0>;
clock-frequency = <24000000>;
};
+
+ main_pwm1: dmtimer-main-pwm-1 {
+ compatible = "ti,omap-dmtimer-pwm";
+ #pwm-cells = <3>;
+ ti,timers = <&main_timer1>;
+ pinctrl-names = "default";
+ pinctrl-0 = <&mytimer1_pins_default>;
+ };
};
&main_i2c1 {
diff --git a/psdkla/board-support/ti-linux-kernel-6.6.32+git-ti/arch/arm64/boot/dts/ti/k3-j721e-main.dtsi b/psdkla/board-support/ti-linux-kernel-6.6.32+git-ti/arch/arm64/boot/dts/ti/k3-j721e-main.dtsi
index de3541bd2..4f9d3cbbb 100644
--- a/psdkla/board-support/ti-linux-kernel-6.6.32+git-ti/arch/arm64/boot/dts/ti/k3-j721e-main.dtsi
+++ b/psdkla/board-support/ti-linux-kernel-6.6.32+git-ti/arch/arm64/boot/dts/ti/k3-j721e-main.dtsi
@@ -1129,7 +1129,7 @@ main_timer1: timer@2410000 {
assigned-clock-parents = <&k3_clks 50 2>, <&k3_clks 327 1>;
power-domains = <&k3_pds 50 TI_SCI_PD_EXCLUSIVE>;
ti,timer-pwm;
- status = "reserved";
+ status = "okay";
};
main_timer2: timer@2420000 {
diff --git a/psdkla/board-support/ti-linux-kernel-6.6.32+git-ti/arch/arm64/configs/defconfig b/psdkla/board-support/ti-linux-kernel-6.6.32+git-ti/arch/arm64/configs/defconfig
index 05dce5a5b..74b25450f 100644
--- a/psdkla/board-support/ti-linux-kernel-6.6.32+git-ti/arch/arm64/configs/defconfig
+++ b/psdkla/board-support/ti-linux-kernel-6.6.32+git-ti/arch/arm64/configs/defconfig
@@ -1451,7 +1451,7 @@ CONFIG_PWM_IMX27=m
CONFIG_PWM_MESON=m
CONFIG_PWM_MTK_DISP=m
CONFIG_PWM_MEDIATEK=m
-CONFIG_PWM_OMAP_DMTIMER=m
+CONFIG_PWM_OMAP_DMTIMER=y
CONFIG_PWM_RCAR=m
CONFIG_PWM_RENESAS_TPU=m
CONFIG_PWM_ROCKCHIP=y
And add
static pinmuxPerCfg_t gTimer1PinCfg[] =
{
/* MyTIMER1 -> TIMER_IO1 -> V5 */
{
PIN_TIMER_IO1, PIN_MODE(0) | \
((PIN_PULL_DISABLE) & (~PIN_PULL_DIRECTION & ~PIN_INPUT_ENABLE))
},
{PINMUX_END}
};
in pinmux.c
And I used the following commands in user space:
-
Export the channel (only required the first time):
echo 0 > /sys/class/pwm/pwmchip0/export -
Set a 30 Hz period:
echo 33333333 > /sys/class/pwm/pwmchip0/pwm0/period -
Set a 50% duty cycle:
echo 16666666 > /sys/class/pwm/pwmchip0/pwm0/duty_cycle -
Enable the output:
echo 1 > /sys/class/pwm/pwmchip0/pwm0/enable
However, the output on V5 is still 19.2 MHz and hasn’t changed.
Is there anything wrong with the way I am doing this?
BR
liupt