Other Parts Discussed in Thread: SK-AM69
Tool/software:
Hello,
I have a problem with SERDES0 PCIe on our custom board. This is my configuration:
- SERDES0 Lane0 - PCIe 1 Lane0
- SERDES0 Lane1 - <unused>
- SERDES0 Lane2 - PCIe 3 Lane 0
- SERDES0 Lane3 - PCIe 3 Lane 1
Connected devices:
- PCIe 1 - 5G module Quectel RM520N
- PCIe 3 - NVMe SSD Samsung 990 EVO Plus
The problem is that if the 5G module is connected in the system, the NVMe SSD is not detected. Both devices are only detected when these two conditions are met:
- Reduced PCIe link speed using the DT parameter in the &pcie1_rc and &pcie3_rc nodes: max-link-speed = <2>;
- Added the following kernel command line arguments: pcie_aspm=off nvme_core.default_ps_max_latency_us=0
Do you have any ideas where the problem might be?
Relevant device-tree:
&serdes_ln_ctrl { reg = <0x00004080 0x50>; mux-reg-masks = <0x0 0x3>, <0x4 0x3>, /* SERDES0 lane0/1 select */ <0x8 0x3>, <0xc 0x3>, /* SERDES0 lane2/3 select */ <0x10 0x3>, <0x14 0x3>, /* SERDES1 lane0/1 select */ <0x18 0x3>, <0x1c 0x3>, /* SERDES1 lane2/3 select */ <0x20 0x3>, <0x24 0x3>, /* SERDES2 lane0/1 select */ <0x28 0x3>, <0x2c 0x3>, /* SERDES2 lane2/3 select */ <0x40 0x3>, <0x44 0x3>, /* SERDES4 lane0/1 select */ <0x48 0x3>, <0x4c 0x3>; /* SERDES4 lane2/3 select */ idle-states = <J784S4_SERDES0_LANE0_PCIE1_LANE0>, <J784S4_SERDES0_LANE1_IP1_UNUSED>, <J784S4_SERDES0_LANE2_PCIE3_LANE0>, <J784S4_SERDES0_LANE3_PCIE3_LANE1>, <J784S4_SERDES1_LANE0_PCIE0_LANE0>, <J784S4_SERDES1_LANE1_QSGMII_LANE4>, <J784S4_SERDES1_LANE2_PCIE2_LANE0>, <J784S4_SERDES1_LANE3_QSGMII_LANE2>, <J784S4_SERDES2_LANE0_QSGMII_LANE5>, <J784S4_SERDES2_LANE1_QSGMII_LANE6>, <J784S4_SERDES2_LANE2_QSGMII_LANE1>, <J784S4_SERDES2_LANE3_QSGMII_LANE8>, <J784S4_SERDES4_LANE0_EDP_LANE0>, <J784S4_SERDES4_LANE1_EDP_LANE1>, <J784S4_SERDES4_LANE2_QSGMII_LANE7>, <J784S4_SERDES4_LANE3_USB>; }; &serdes_refclk { status = "okay"; clock-frequency = <100000000>; }; &serdes_wiz0 { status = "okay"; }; &serdes0 { status = "okay"; assigned-clock-parents = <&serdes_refclk>, <&serdes_refclk>, <&serdes_refclk>; serdes0_pcie1_link: phy@0 { reg = <0>; cdns,num-lanes = <1>; #phy-cells = <0>; cdns,phy-type = <PHY_TYPE_PCIE>; resets = <&serdes_wiz0 1>; }; serdes0_pcie3_link: phy@2 { reg = <2>; cdns,num-lanes = <2>; #phy-cells = <0>; cdns,phy-type = <PHY_TYPE_PCIE>; resets = <&serdes_wiz0 3>, <&serdes_wiz0 4>; }; }; /* 5G module */ &pcie1_rc { status = "okay"; reset-gpios = <&gpio_exp0 4 GPIO_ACTIVE_HIGH>; phys = <&serdes0_pcie1_link>; phy-names = "pcie-phy"; num-lanes = <1>; max-link-speed = <2>; }; /* M.2 NVMe */ &pcie3_rc { status = "okay"; reset-gpios = <&gpio_exp0 1 GPIO_ACTIVE_HIGH>; phys = <&serdes0_pcie3_link>; phy-names = "pcie-phy"; num-lanes = <2>; max-link-speed = <2>; };
lspci output when both devices are detected at the lower PCIe speed and without additional kernel arguments:
0001:00:00.0 PCI bridge: Texas Instruments Device b012 (prog-if 00 [Normal decode]) Control: I/O- Mem+ BusMaster+ SpecCycle- MemWINV- VGASnoop- ParErr- Stepping- SERR- FastB2B- DisINTx+ Status: Cap+ 66MHz- UDF- FastB2B- ParErr- DEVSEL=fast >TAbort- <TAbort- <MAbort- >SERR- <PERR- INTx- Latency: 0 Interrupt: pin A routed to IRQ 407 Bus: primary=00, secondary=01, subordinate=01, sec-latency=0 I/O behind bridge: [disabled] [32-bit] Memory behind bridge: 18100000-181fffff [size=1M] [32-bit] Prefetchable memory behind bridge: [disabled] [64-bit] Secondary status: 66MHz- FastB2B- ParErr- DEVSEL=fast >TAbort- <TAbort- <MAbort- <SERR- <PERR- BridgeCtl: Parity- SERR+ NoISA- VGA- VGA16- MAbort- >Reset- FastB2B- PriDiscTmr- SecDiscTmr- DiscTmrStat- DiscTmrSERREn- Capabilities: [80] Power Management version 3 Flags: PMEClk- DSI- D1+ D2- AuxCurrent=0mA PME(D0+,D1+,D2-,D3hot+,D3cold-) Status: D0 NoSoftRst+ PME-Enable- DSel=0 DScale=0 PME- Capabilities: [90] MSI: Enable+ Count=1/1 Maskable+ 64bit+ Address: 0000000001040000 Data: 0000 Masking: 00000000 Pending: 00000000 Capabilities: [b0] MSI-X: Enable- Count=1 Masked- Vector table: BAR=0 offset=00000000 PBA: BAR=0 offset=00000008 Capabilities: [c0] Express (v2) Root Port (Slot+), IntMsgNum 0 DevCap: MaxPayload 256 bytes, PhantFunc 0 ExtTag- RBE+ DevCtl: CorrErr+ NonFatalErr+ FatalErr+ UnsupReq+ RlxdOrd+ ExtTag- PhantFunc- AuxPwr- NoSnoop+ MaxPayload 128 bytes, MaxReadReq 512 bytes DevSta: CorrErr- NonFatalErr- FatalErr- UnsupReq- AuxPwr- TransPend- LnkCap: Port #0, Speed 5GT/s, Width x1, ASPM L1, Exit Latency L1 <8us ClockPM- Surprise- LLActRep- BwNot- ASPMOptComp+ LnkCtl: ASPM Disabled; RCB 64 bytes, LnkDisable- CommClk- ExtSynch- ClockPM- AutWidDis- BWInt- AutBWInt- LnkSta: Speed 5GT/s, Width x1 TrErr- Train- SlotClk- DLActive- BWMgmt- ABWMgmt- SltCap: AttnBtn- PwrCtrl- MRL- AttnInd- PwrInd- HotPlug- Surprise- Slot #0, PowerLimit 0W; Interlock- NoCompl- SltCtl: Enable: AttnBtn- PwrFlt- MRL- PresDet- CmdCplt- HPIrq- LinkChg- Control: AttnInd Off, PwrInd Off, Power+ Interlock- SltSta: Status: AttnBtn- PowerFlt- MRL+ CmdCplt- PresDet- Interlock- Changed: MRL- PresDet- LinkState- RootCap: CRSVisible- RootCtl: ErrCorrectable- ErrNon-Fatal- ErrFatal- PMEIntEna+ CRSVisible- RootSta: PME ReqID 0000, PMEStatus- PMEPending- DevCap2: Completion Timeout: Range B, TimeoutDis+ NROPrPrP- LTR+ 10BitTagComp+ 10BitTagReq- OBFF Via message, ExtFmt+ EETLPPrefix+, MaxEETLPPrefixes 1 EmergencyPowerReduction Not Supported, EmergencyPowerReductionInit- FRS- LN System CLS Not Supported, TPHComp- ExtTPHComp- ARIFwd- AtomicOpsCap: Routing- 32bit- 64bit- 128bitCAS- DevCtl2: Completion Timeout: 50us to 50ms, TimeoutDis- ARIFwd- AtomicOpsCtl: ReqEn- EgressBlck- IDOReq- IDOCompl- LTR+ EmergencyPowerReductionReq- 10BitTagReq- OBFF Disabled, EETLPPrefixBlk- LnkCap2: Supported Link Speeds: 2.5-5GT/s, Crosslink- Retimer- 2Retimers- DRS- LnkCtl2: Target Link Speed: 8GT/s, EnterCompliance- SpeedDis- Transmit Margin: Normal Operating Range, EnterModifiedCompliance- ComplianceSOS- Compliance Preset/De-emphasis: -6dB de-emphasis, 0dB preshoot LnkSta2: Current De-emphasis Level: -6dB, EqualizationComplete- EqualizationPhase1- EqualizationPhase2- EqualizationPhase3- LinkEqualizationRequest- Retimer- 2Retimers- CrosslinkRes: unsupported Capabilities: [100 v2] Advanced Error Reporting UESta: DLP- SDES- TLP- FCP- CmpltTO- CmpltAbrt- UnxCmplt- RxOF- MalfTLP- ECRC- UnsupReq- ACSViol- UEMsk: DLP- SDES- TLP- FCP- CmpltTO- CmpltAbrt- UnxCmplt- RxOF- MalfTLP- ECRC- UnsupReq- ACSViol- UESvrt: DLP+ SDES+ TLP- FCP+ CmpltTO- CmpltAbrt- UnxCmplt- RxOF+ MalfTLP+ ECRC- UnsupReq- ACSViol- CESta: RxErr- BadTLP- BadDLLP- Rollover- Timeout- AdvNonFatalErr- CEMsk: RxErr- BadTLP- BadDLLP- Rollover- Timeout- AdvNonFatalErr+ AERCap: First Error Pointer: 00, ECRCGenCap+ ECRCGenEn- ECRCChkCap+ ECRCChkEn- MultHdrRecCap- MultHdrRecEn- TLPPfxPres- HdrLogCap- HeaderLog: 00000000 00000000 00000000 00000000 RootCmd: CERptEn+ NFERptEn+ FERptEn+ RootSta: CERcvd- MultCERcvd- UERcvd- MultUERcvd- FirstFatal- NonFatalMsg- FatalMsg- IntMsgNum 0 ErrorSrc: ERR_COR: 0000 ERR_FATAL/NONFATAL: 0000 Capabilities: [140 v1] Alternative Routing-ID Interpretation (ARI) ARICap: MFVC- ACS-, Next Function: 1 ARICtl: MFVC- ACS-, Function Group: 0 Capabilities: [150 v1] Device Serial Number 00-00-00-00-00-00-00-00 Capabilities: [160 v1] Power Budgeting <?> Capabilities: [1b8 v1] Latency Tolerance Reporting Max snoop latency: 0ns Max no snoop latency: 0ns Capabilities: [1c0 v1] Dynamic Power Allocation <?> Capabilities: [200 v1] Single Root I/O Virtualization (SR-IOV) IOVCap: Migration- 10BitTagReq- IntMsgNum 0 IOVCtl: Enable- Migration- Interrupt- MSE- ARIHierarchy- 10BitTagReq- IOVSta: Migration- Initial VFs: 4, Total VFs: 4, Number of VFs: 0, Function Dependency Link: 00 VF offset: 6, stride: 1, Device ID: 0100 Supported Page Size: 00000553, System Page Size: 00000001 Region 0: Memory at 0000000018400000 (64-bit, non-prefetchable) VF Migration: offset: 00000000, BIR: 0 Capabilities: [300 v1] Secondary PCI Express LnkCtl3: LnkEquIntrruptEn- PerformEqu- LaneErrStat: 0 Capabilities: [400 v1] Vendor Specific Information: ID=0001 Rev=1 Len=010 <?> Capabilities: [440 v1] Process Address Space ID (PASID) PASIDCap: Exec+ Priv+, Max PASID Width: 14 PASIDCtl: Enable+ Exec+ Priv+ Capabilities: [4c0 v1] Virtual Channel Caps: LPEVC=0 RefClk=100ns PATEntryBits=1 Arb: Fixed- WRR32- WRR64- WRR128- Ctrl: ArbSelect=Fixed Status: InProgress- VC0: Caps: PATOffset=00 MaxTimeSlots=1 RejSnoopTrans- Arb: Fixed- WRR32- WRR64- WRR128- TWRR128- WRR256- Ctrl: Enable+ ID=0 ArbSelect=Fixed TC/VC=ff Status: NegoPending- InProgress- VC1: Caps: PATOffset=00 MaxTimeSlots=1 RejSnoopTrans- Arb: Fixed- WRR32- WRR64- WRR128- TWRR128- WRR256- Ctrl: Enable- ID=1 ArbSelect=Fixed TC/VC=00 Status: NegoPending- InProgress- VC2: Caps: PATOffset=00 MaxTimeSlots=1 RejSnoopTrans- Arb: Fixed- WRR32- WRR64- WRR128- TWRR128- WRR256- Ctrl: Enable- ID=2 ArbSelect=Fixed TC/VC=00 Status: NegoPending- InProgress- VC3: Caps: PATOffset=00 MaxTimeSlots=1 RejSnoopTrans- Arb: Fixed- WRR32- WRR64- WRR128- TWRR128- WRR256- Ctrl: Enable- ID=3 ArbSelect=Fixed TC/VC=00 Status: NegoPending- InProgress- Capabilities: [5c0 v1] Address Translation Service (ATS) ATSCap: Invalidate Queue Depth: 01 ATSCtl: Enable-, Smallest Translation Unit: 00 Capabilities: [640 v1] Page Request Interface (PRI) PRICtl: Enable- Reset- PRISta: RF- UPRGI- Stopped+ PASID+ Page Request Capacity: 00000001, Page Request Allocation: 00000000 Capabilities: [900 v1] L1 PM Substates L1SubCap: PCI-PM_L1.2+ PCI-PM_L1.1+ ASPM_L1.2+ ASPM_L1.1+ L1_PM_Substates+ PortCommonModeRestoreTime=255us PortTPowerOnTime=26us L1SubCtl1: PCI-PM_L1.2- PCI-PM_L1.1- ASPM_L1.2- ASPM_L1.1- T_CommonMode=0us LTR1.2_Threshold=0ns L1SubCtl2: T_PwrOn=10us Capabilities: [a20 v1] Precision Time Measurement PTMCap: Requester+ Responder- Root- PTMClockGranularity: Unimplemented PTMControl: Enabled- RootSelected- PTMEffectiveGranularity: Unknown Kernel driver in use: pcieport 0001:01:00.0 Unassigned class [ff00]: Qualcomm Technologies, Inc Device 0308 Subsystem: Qualcomm Technologies, Inc Device 5201 Control: I/O- Mem+ BusMaster+ SpecCycle- MemWINV- VGASnoop- ParErr- Stepping- SERR- FastB2B- DisINTx+ Status: Cap+ 66MHz- UDF- FastB2B- ParErr- DEVSEL=fast >TAbort- <TAbort- <MAbort- >SERR- <PERR- INTx- Latency: 0, Cache Line Size: 64 bytes Interrupt: pin ? routed to IRQ 540 Region 0: Memory at 18100000 (64-bit, non-prefetchable) [size=4K] Region 2: Memory at 18101000 (64-bit, non-prefetchable) [size=4K] Capabilities: [40] Power Management version 3 Flags: PMEClk- DSI- D1- D2- AuxCurrent=0mA PME(D0+,D1-,D2-,D3hot+,D3cold+) Status: D0 NoSoftRst+ PME-Enable- DSel=0 DScale=0 PME- Capabilities: [50] MSI: Enable+ Count=4/32 Maskable+ 64bit+ Address: 0000000001040400 Data: 0000 Masking: fffffff0 Pending: 00000000 Capabilities: [70] Express (v2) Endpoint, IntMsgNum 0 DevCap: MaxPayload 256 bytes, PhantFunc 0, Latency L0s unlimited, L1 unlimited ExtTag- AttnBtn- AttnInd- PwrInd- RBE+ FLReset- SlotPowerLimit 0W DevCtl: CorrErr+ NonFatalErr+ FatalErr+ UnsupReq+ RlxdOrd+ ExtTag- PhantFunc- AuxPwr- NoSnoop+ MaxPayload 128 bytes, MaxReadReq 512 bytes DevSta: CorrErr- NonFatalErr- FatalErr- UnsupReq- AuxPwr+ TransPend- LnkCap: Port #0, Speed 16GT/s, Width x2, ASPM L0s L1, Exit Latency L0s <4us, L1 <64us ClockPM- Surprise- LLActRep- BwNot- ASPMOptComp+ LnkCtl: ASPM Disabled; RCB 64 bytes, LnkDisable- CommClk- ExtSynch- ClockPM- AutWidDis- BWInt- AutBWInt- LnkSta: Speed 5GT/s (downgraded), Width x1 (downgraded) TrErr- Train- SlotClk+ DLActive- BWMgmt- ABWMgmt- DevCap2: Completion Timeout: Range ABCD, TimeoutDis+ NROPrPrP- LTR+ 10BitTagComp+ 10BitTagReq- OBFF Not Supported, ExtFmt- EETLPPrefix- EmergencyPowerReduction Not Supported, EmergencyPowerReductionInit- FRS- TPHComp+ ExtTPHComp- AtomicOpsCap: 32bit- 64bit- 128bitCAS- DevCtl2: Completion Timeout: 50us to 50ms, TimeoutDis- AtomicOpsCtl: ReqEn- IDOReq- IDOCompl- LTR+ EmergencyPowerReductionReq- 10BitTagReq- OBFF Disabled, EETLPPrefixBlk- LnkCap2: Supported Link Speeds: 2.5-16GT/s, Crosslink- Retimer+ 2Retimers+ DRS- LnkCtl2: Target Link Speed: 8GT/s, EnterCompliance- SpeedDis- Transmit Margin: Normal Operating Range, EnterModifiedCompliance- ComplianceSOS- Compliance Preset/De-emphasis: -6dB de-emphasis, 0dB preshoot LnkSta2: Current De-emphasis Level: -6dB, EqualizationComplete- EqualizationPhase1- EqualizationPhase2- EqualizationPhase3- LinkEqualizationRequest- Retimer- 2Retimers- CrosslinkRes: Upstream Port Capabilities: [100 v2] Advanced Error Reporting UESta: DLP- SDES- TLP- FCP- CmpltTO- CmpltAbrt- UnxCmplt- RxOF- MalfTLP- ECRC- UnsupReq- ACSViol- UEMsk: DLP- SDES- TLP- FCP- CmpltTO- CmpltAbrt- UnxCmplt- RxOF- MalfTLP- ECRC- UnsupReq- ACSViol- UESvrt: DLP+ SDES+ TLP- FCP+ CmpltTO- CmpltAbrt- UnxCmplt- RxOF+ MalfTLP+ ECRC- UnsupReq- ACSViol- CESta: RxErr- BadTLP- BadDLLP- Rollover- Timeout- AdvNonFatalErr- CEMsk: RxErr- BadTLP- BadDLLP- Rollover- Timeout- AdvNonFatalErr+ AERCap: First Error Pointer: 00, ECRCGenCap+ ECRCGenEn- ECRCChkCap+ ECRCChkEn- MultHdrRecCap- MultHdrRecEn- TLPPfxPres- HdrLogCap- HeaderLog: 00000000 00000000 00000000 00000000 Capabilities: [148 v1] Secondary PCI Express LnkCtl3: LnkEquIntrruptEn- PerformEqu- LaneErrStat: 0 Capabilities: [168 v1] Physical Layer 16.0 GT/s <?> Capabilities: [18c v1] Lane Margining at the Receiver PortCap: Uses Driver- PortSta: MargReady- MargSoftReady- Capabilities: [19c v1] Transaction Processing Hints No steering table available Capabilities: [228 v1] Latency Tolerance Reporting Max snoop latency: 0ns Max no snoop latency: 0ns Capabilities: [230 v1] L1 PM Substates L1SubCap: PCI-PM_L1.2+ PCI-PM_L1.1+ ASPM_L1.2+ ASPM_L1.1+ L1_PM_Substates+ PortCommonModeRestoreTime=70us PortTPowerOnTime=0us L1SubCtl1: PCI-PM_L1.2- PCI-PM_L1.1- ASPM_L1.2- ASPM_L1.1- T_CommonMode=0us LTR1.2_Threshold=0ns L1SubCtl2: T_PwrOn=10us Capabilities: [240 v1] Data Link Feature <?> Kernel driver in use: mhi_q Kernel modules: mhi_pci_generic, pcie_mhi 0003:00:00.0 PCI bridge: Texas Instruments Device b012 (prog-if 00 [Normal decode]) Control: I/O- Mem+ BusMaster+ SpecCycle- MemWINV- VGASnoop- ParErr- Stepping- SERR- FastB2B- DisINTx+ Status: Cap+ 66MHz- UDF- FastB2B- ParErr- DEVSEL=fast >TAbort- <TAbort- <MAbort- >SERR- <PERR- INTx- Latency: 0 Interrupt: pin A routed to IRQ 411 Bus: primary=00, secondary=01, subordinate=01, sec-latency=0 I/O behind bridge: [disabled] [32-bit] Memory behind bridge: 10100000-101fffff [size=1M] [32-bit] Prefetchable memory behind bridge: [disabled] [64-bit] Secondary status: 66MHz- FastB2B- ParErr- DEVSEL=fast >TAbort- <TAbort- <MAbort- <SERR- <PERR- BridgeCtl: Parity- SERR+ NoISA- VGA- VGA16- MAbort- >Reset- FastB2B- PriDiscTmr- SecDiscTmr- DiscTmrStat- DiscTmrSERREn- Capabilities: [80] Power Management version 3 Flags: PMEClk- DSI- D1+ D2- AuxCurrent=0mA PME(D0+,D1+,D2-,D3hot+,D3cold-) Status: D0 NoSoftRst+ PME-Enable- DSel=0 DScale=0 PME- Capabilities: [90] MSI: Enable+ Count=1/1 Maskable+ 64bit+ Address: 00000000010c0000 Data: 0000 Masking: 00000000 Pending: 00000000 Capabilities: [b0] MSI-X: Enable- Count=1 Masked- Vector table: BAR=0 offset=00000000 PBA: BAR=0 offset=00000008 Capabilities: [c0] Express (v2) Root Port (Slot+), IntMsgNum 0 DevCap: MaxPayload 256 bytes, PhantFunc 0 ExtTag- RBE+ DevCtl: CorrErr+ NonFatalErr+ FatalErr+ UnsupReq+ RlxdOrd+ ExtTag- PhantFunc- AuxPwr- NoSnoop+ MaxPayload 128 bytes, MaxReadReq 512 bytes DevSta: CorrErr- NonFatalErr- FatalErr- UnsupReq- AuxPwr- TransPend- LnkCap: Port #0, Speed 5GT/s, Width x2, ASPM L1, Exit Latency L1 <8us ClockPM- Surprise- LLActRep- BwNot- ASPMOptComp+ LnkCtl: ASPM Disabled; RCB 64 bytes, LnkDisable- CommClk- ExtSynch- ClockPM- AutWidDis- BWInt- AutBWInt- LnkSta: Speed 5GT/s, Width x2 TrErr- Train- SlotClk- DLActive- BWMgmt- ABWMgmt- SltCap: AttnBtn- PwrCtrl- MRL- AttnInd- PwrInd- HotPlug- Surprise- Slot #0, PowerLimit 0W; Interlock- NoCompl- SltCtl: Enable: AttnBtn- PwrFlt- MRL- PresDet- CmdCplt- HPIrq- LinkChg- Control: AttnInd Off, PwrInd Off, Power+ Interlock- SltSta: Status: AttnBtn- PowerFlt- MRL+ CmdCplt- PresDet- Interlock- Changed: MRL- PresDet- LinkState- RootCap: CRSVisible- RootCtl: ErrCorrectable- ErrNon-Fatal- ErrFatal- PMEIntEna+ CRSVisible- RootSta: PME ReqID 0000, PMEStatus- PMEPending- DevCap2: Completion Timeout: Range B, TimeoutDis+ NROPrPrP- LTR+ 10BitTagComp+ 10BitTagReq- OBFF Via message, ExtFmt+ EETLPPrefix+, MaxEETLPPrefixes 1 EmergencyPowerReduction Not Supported, EmergencyPowerReductionInit- FRS- LN System CLS Not Supported, TPHComp- ExtTPHComp- ARIFwd- AtomicOpsCap: Routing- 32bit- 64bit- 128bitCAS- DevCtl2: Completion Timeout: 50us to 50ms, TimeoutDis- ARIFwd- AtomicOpsCtl: ReqEn- EgressBlck- IDOReq- IDOCompl- LTR+ EmergencyPowerReductionReq- 10BitTagReq- OBFF Disabled, EETLPPrefixBlk- LnkCap2: Supported Link Speeds: 2.5-5GT/s, Crosslink- Retimer- 2Retimers- DRS- LnkCtl2: Target Link Speed: 8GT/s, EnterCompliance- SpeedDis- Transmit Margin: Normal Operating Range, EnterModifiedCompliance- ComplianceSOS- Compliance Preset/De-emphasis: -6dB de-emphasis, 0dB preshoot LnkSta2: Current De-emphasis Level: -6dB, EqualizationComplete- EqualizationPhase1- EqualizationPhase2- EqualizationPhase3- LinkEqualizationRequest- Retimer- 2Retimers- CrosslinkRes: unsupported Capabilities: [100 v2] Advanced Error Reporting UESta: DLP- SDES- TLP- FCP- CmpltTO- CmpltAbrt- UnxCmplt- RxOF- MalfTLP- ECRC- UnsupReq- ACSViol- UEMsk: DLP- SDES- TLP- FCP- CmpltTO- CmpltAbrt- UnxCmplt- RxOF- MalfTLP- ECRC- UnsupReq- ACSViol- UESvrt: DLP+ SDES+ TLP- FCP+ CmpltTO- CmpltAbrt- UnxCmplt- RxOF+ MalfTLP+ ECRC- UnsupReq- ACSViol- CESta: RxErr- BadTLP- BadDLLP- Rollover- Timeout- AdvNonFatalErr- CEMsk: RxErr- BadTLP- BadDLLP- Rollover- Timeout- AdvNonFatalErr+ AERCap: First Error Pointer: 00, ECRCGenCap+ ECRCGenEn- ECRCChkCap+ ECRCChkEn- MultHdrRecCap- MultHdrRecEn- TLPPfxPres- HdrLogCap- HeaderLog: 00000000 00000000 00000000 00000000 RootCmd: CERptEn+ NFERptEn+ FERptEn+ RootSta: CERcvd- MultCERcvd- UERcvd- MultUERcvd- FirstFatal- NonFatalMsg- FatalMsg- IntMsgNum 0 ErrorSrc: ERR_COR: 0000 ERR_FATAL/NONFATAL: 0000 Capabilities: [140 v1] Alternative Routing-ID Interpretation (ARI) ARICap: MFVC- ACS-, Next Function: 1 ARICtl: MFVC- ACS-, Function Group: 0 Capabilities: [150 v1] Device Serial Number 00-00-00-00-00-00-00-00 Capabilities: [160 v1] Power Budgeting <?> Capabilities: [1b8 v1] Latency Tolerance Reporting Max snoop latency: 0ns Max no snoop latency: 0ns Capabilities: [1c0 v1] Dynamic Power Allocation <?> Capabilities: [200 v1] Single Root I/O Virtualization (SR-IOV) IOVCap: Migration- 10BitTagReq- IntMsgNum 0 IOVCtl: Enable- Migration- Interrupt- MSE- ARIHierarchy- 10BitTagReq- IOVSta: Migration- Initial VFs: 4, Total VFs: 4, Number of VFs: 0, Function Dependency Link: 00 VF offset: 6, stride: 1, Device ID: 0100 Supported Page Size: 00000553, System Page Size: 00000001 Region 0: Memory at 0000000000400000 (64-bit, non-prefetchable) VF Migration: offset: 00000000, BIR: 0 Capabilities: [300 v1] Secondary PCI Express LnkCtl3: LnkEquIntrruptEn- PerformEqu- LaneErrStat: 0 Capabilities: [400 v1] Vendor Specific Information: ID=0001 Rev=1 Len=010 <?> Capabilities: [440 v1] Process Address Space ID (PASID) PASIDCap: Exec+ Priv+, Max PASID Width: 14 PASIDCtl: Enable+ Exec+ Priv+ Capabilities: [4c0 v1] Virtual Channel Caps: LPEVC=0 RefClk=100ns PATEntryBits=1 Arb: Fixed- WRR32- WRR64- WRR128- Ctrl: ArbSelect=Fixed Status: InProgress- VC0: Caps: PATOffset=00 MaxTimeSlots=1 RejSnoopTrans- Arb: Fixed- WRR32- WRR64- WRR128- TWRR128- WRR256- Ctrl: Enable+ ID=0 ArbSelect=Fixed TC/VC=ff Status: NegoPending- InProgress- VC1: Caps: PATOffset=00 MaxTimeSlots=1 RejSnoopTrans- Arb: Fixed- WRR32- WRR64- WRR128- TWRR128- WRR256- Ctrl: Enable- ID=1 ArbSelect=Fixed TC/VC=00 Status: NegoPending- InProgress- VC2: Caps: PATOffset=00 MaxTimeSlots=1 RejSnoopTrans- Arb: Fixed- WRR32- WRR64- WRR128- TWRR128- WRR256- Ctrl: Enable- ID=2 ArbSelect=Fixed TC/VC=00 Status: NegoPending- InProgress- VC3: Caps: PATOffset=00 MaxTimeSlots=1 RejSnoopTrans- Arb: Fixed- WRR32- WRR64- WRR128- TWRR128- WRR256- Ctrl: Enable- ID=3 ArbSelect=Fixed TC/VC=00 Status: NegoPending- InProgress- Capabilities: [5c0 v1] Address Translation Service (ATS) ATSCap: Invalidate Queue Depth: 01 ATSCtl: Enable-, Smallest Translation Unit: 00 Capabilities: [640 v1] Page Request Interface (PRI) PRICtl: Enable- Reset- PRISta: RF- UPRGI- Stopped+ PASID+ Page Request Capacity: 00000001, Page Request Allocation: 00000000 Capabilities: [900 v1] L1 PM Substates L1SubCap: PCI-PM_L1.2+ PCI-PM_L1.1+ ASPM_L1.2+ ASPM_L1.1+ L1_PM_Substates+ PortCommonModeRestoreTime=255us PortTPowerOnTime=26us L1SubCtl1: PCI-PM_L1.2- PCI-PM_L1.1- ASPM_L1.2- ASPM_L1.1- T_CommonMode=0us LTR1.2_Threshold=0ns L1SubCtl2: T_PwrOn=10us Capabilities: [a20 v1] Precision Time Measurement PTMCap: Requester+ Responder- Root- PTMClockGranularity: Unimplemented PTMControl: Enabled- RootSelected- PTMEffectiveGranularity: Unknown Kernel driver in use: pcieport 0003:01:00.0 Non-Volatile memory controller: Samsung Electronics Co Ltd NVMe SSD Controller PM9C1a (prog-if 02 [NVM Express]) Subsystem: Samsung Electronics Co Ltd NVMe SSD Controller PM9C1a (DRAM-less) Control: I/O- Mem+ BusMaster+ SpecCycle- MemWINV- VGASnoop- ParErr- Stepping- SERR- FastB2B- DisINTx+ Status: Cap+ 66MHz- UDF- FastB2B- ParErr- DEVSEL=fast >TAbort- <TAbort- <MAbort- >SERR- <PERR- INTx- Latency: 0 Interrupt: pin A routed to IRQ 0 Region 0: Memory at 4410100000 (64-bit, non-prefetchable) [size=16K] Capabilities: [40] Power Management version 3 Flags: PMEClk- DSI- D1- D2- AuxCurrent=0mA PME(D0-,D1-,D2-,D3hot-,D3cold-) Status: D0 NoSoftRst+ PME-Enable- DSel=0 DScale=0 PME- Capabilities: [50] MSI: Enable- Count=1/16 Maskable- 64bit+ Address: 0000000000000000 Data: 0000 Capabilities: [70] Express (v2) Endpoint, IntMsgNum 0 DevCap: MaxPayload 512 bytes, PhantFunc 0, Latency L0s unlimited, L1 unlimited ExtTag+ AttnBtn- AttnInd- PwrInd- RBE+ FLReset+ SlotPowerLimit 0W DevCtl: CorrErr+ NonFatalErr+ FatalErr+ UnsupReq+ RlxdOrd+ ExtTag+ PhantFunc- AuxPwr- NoSnoop+ FLReset- MaxPayload 128 bytes, MaxReadReq 512 bytes DevSta: CorrErr- NonFatalErr- FatalErr- UnsupReq- AuxPwr- TransPend- LnkCap: Port #0, Speed 32GT/s, Width x4, ASPM L1, Exit Latency L1 <64us ClockPM+ Surprise- LLActRep- BwNot- ASPMOptComp+ LnkCtl: ASPM Disabled; RCB 64 bytes, LnkDisable- CommClk- ExtSynch- ClockPM- AutWidDis- BWInt- AutBWInt- LnkSta: Speed 5GT/s (downgraded), Width x2 (downgraded) TrErr- Train- SlotClk+ DLActive- BWMgmt- ABWMgmt- DevCap2: Completion Timeout: Range ABCD, TimeoutDis+ NROPrPrP- LTR+ 10BitTagComp+ 10BitTagReq- OBFF Not Supported, ExtFmt- EETLPPrefix- EmergencyPowerReduction Not Supported, EmergencyPowerReductionInit- FRS- TPHComp- ExtTPHComp- AtomicOpsCap: 32bit- 64bit- 128bitCAS- DevCtl2: Completion Timeout: 50us to 50ms, TimeoutDis- AtomicOpsCtl: ReqEn- IDOReq- IDOCompl- LTR+ EmergencyPowerReductionReq- 10BitTagReq- OBFF Disabled, EETLPPrefixBlk- LnkCap2: Supported Link Speeds: 2.5-32GT/s, Crosslink- Retimer+ 2Retimers+ DRS- LnkCtl2: Target Link Speed: 32GT/s, EnterCompliance- SpeedDis- Transmit Margin: Normal Operating Range, EnterModifiedCompliance- ComplianceSOS- Compliance Preset/De-emphasis: -6dB de-emphasis, 0dB preshoot LnkSta2: Current De-emphasis Level: -6dB, EqualizationComplete- EqualizationPhase1- EqualizationPhase2- EqualizationPhase3- LinkEqualizationRequest- Retimer- 2Retimers- CrosslinkRes: Upstream Port Capabilities: [b0] MSI-X: Enable+ Count=17 Masked- Vector table: BAR=0 offset=00003000 PBA: BAR=0 offset=00002000 Capabilities: [100 v2] Advanced Error Reporting UESta: DLP- SDES- TLP- FCP- CmpltTO- CmpltAbrt- UnxCmplt- RxOF- MalfTLP- ECRC- UnsupReq- ACSViol- UEMsk: DLP- SDES- TLP- FCP- CmpltTO- CmpltAbrt- UnxCmplt- RxOF- MalfTLP- ECRC- UnsupReq- ACSViol- UESvrt: DLP+ SDES+ TLP- FCP+ CmpltTO- CmpltAbrt- UnxCmplt- RxOF+ MalfTLP+ ECRC- UnsupReq- ACSViol- CESta: RxErr- BadTLP- BadDLLP- Rollover- Timeout- AdvNonFatalErr- CEMsk: RxErr- BadTLP- BadDLLP- Rollover- Timeout- AdvNonFatalErr+ AERCap: First Error Pointer: 00, ECRCGenCap+ ECRCGenEn- ECRCChkCap+ ECRCChkEn- MultHdrRecCap+ MultHdrRecEn- TLPPfxPres- HdrLogCap- HeaderLog: 00000000 00000000 00000000 00000000 Capabilities: [168 v1] Secondary PCI Express LnkCtl3: LnkEquIntrruptEn- PerformEqu- LaneErrStat: 0 Capabilities: [188 v1] Physical Layer 16.0 GT/s <?> Capabilities: [1ac v1] Lane Margining at the Receiver PortCap: Uses Driver- PortSta: MargReady- MargSoftReady+ Capabilities: [1c4 v1] Physical Layer 32.0 GT/s <?> Capabilities: [1e8 v1] Latency Tolerance Reporting Max snoop latency: 0ns Max no snoop latency: 0ns Capabilities: [1f0 v1] L1 PM Substates L1SubCap: PCI-PM_L1.2+ PCI-PM_L1.1+ ASPM_L1.2+ ASPM_L1.1+ L1_PM_Substates+ PortCommonModeRestoreTime=10us PortTPowerOnTime=10us L1SubCtl1: PCI-PM_L1.2- PCI-PM_L1.1- ASPM_L1.2- ASPM_L1.1- T_CommonMode=0us LTR1.2_Threshold=0ns L1SubCtl2: T_PwrOn=10us Capabilities: [374 v1] Data Link Feature <?> Kernel driver in use: nvme Kernel modules: nvme
lspci output when only the 5G module is detected because the PCIe speed is not limited by the DT parameter:
0001:00:00.0 PCI bridge: Texas Instruments Device b012 (prog-if 00 [Normal decode]) Control: I/O- Mem+ BusMaster+ SpecCycle- MemWINV- VGASnoop- ParErr- Stepping- SERR- FastB2B- DisINTx+ Status: Cap+ 66MHz- UDF- FastB2B- ParErr- DEVSEL=fast >TAbort- <TAbort- <MAbort- >SERR- <PERR- INTx- Latency: 0 Interrupt: pin A routed to IRQ 407 Bus: primary=00, secondary=01, subordinate=01, sec-latency=0 I/O behind bridge: [disabled] [32-bit] Memory behind bridge: 18100000-181fffff [size=1M] [32-bit] Prefetchable memory behind bridge: [disabled] [64-bit] Secondary status: 66MHz- FastB2B- ParErr- DEVSEL=fast >TAbort- <TAbort- <MAbort- <SERR- <PERR- BridgeCtl: Parity- SERR+ NoISA- VGA- VGA16- MAbort- >Reset- FastB2B- PriDiscTmr- SecDiscTmr- DiscTmrStat- DiscTmrSERREn- Capabilities: [80] Power Management version 3 Flags: PMEClk- DSI- D1+ D2- AuxCurrent=0mA PME(D0+,D1+,D2-,D3hot+,D3cold-) Status: D0 NoSoftRst+ PME-Enable- DSel=0 DScale=0 PME- Capabilities: [90] MSI: Enable+ Count=1/1 Maskable+ 64bit+ Address: 0000000001040000 Data: 0000 Masking: 00000000 Pending: 00000000 Capabilities: [b0] MSI-X: Enable- Count=1 Masked- Vector table: BAR=0 offset=00000000 PBA: BAR=0 offset=00000008 Capabilities: [c0] Express (v2) Root Port (Slot+), IntMsgNum 0 DevCap: MaxPayload 256 bytes, PhantFunc 0 ExtTag- RBE+ DevCtl: CorrErr+ NonFatalErr+ FatalErr+ UnsupReq+ RlxdOrd+ ExtTag- PhantFunc- AuxPwr- NoSnoop+ MaxPayload 128 bytes, MaxReadReq 512 bytes DevSta: CorrErr- NonFatalErr- FatalErr- UnsupReq- AuxPwr- TransPend- LnkCap: Port #0, Speed 8GT/s, Width x1, ASPM L1, Exit Latency L1 <8us ClockPM- Surprise- LLActRep- BwNot- ASPMOptComp+ LnkCtl: ASPM Disabled; RCB 64 bytes, LnkDisable- CommClk- ExtSynch- ClockPM- AutWidDis- BWInt- AutBWInt- LnkSta: Speed 8GT/s, Width x1 TrErr- Train- SlotClk- DLActive- BWMgmt- ABWMgmt- SltCap: AttnBtn- PwrCtrl- MRL- AttnInd- PwrInd- HotPlug- Surprise- Slot #0, PowerLimit 0W; Interlock- NoCompl- SltCtl: Enable: AttnBtn- PwrFlt- MRL- PresDet- CmdCplt- HPIrq- LinkChg- Control: AttnInd Off, PwrInd Off, Power+ Interlock- SltSta: Status: AttnBtn- PowerFlt- MRL+ CmdCplt- PresDet- Interlock- Changed: MRL- PresDet- LinkState- RootCap: CRSVisible- RootCtl: ErrCorrectable- ErrNon-Fatal- ErrFatal- PMEIntEna+ CRSVisible- RootSta: PME ReqID 0000, PMEStatus- PMEPending- DevCap2: Completion Timeout: Range B, TimeoutDis+ NROPrPrP- LTR+ 10BitTagComp+ 10BitTagReq- OBFF Via message, ExtFmt+ EETLPPrefix+, MaxEETLPPrefixes 1 EmergencyPowerReduction Not Supported, EmergencyPowerReductionInit- FRS- LN System CLS Not Supported, TPHComp- ExtTPHComp- ARIFwd- AtomicOpsCap: Routing- 32bit- 64bit- 128bitCAS- DevCtl2: Completion Timeout: 50us to 50ms, TimeoutDis- ARIFwd- AtomicOpsCtl: ReqEn- EgressBlck- IDOReq- IDOCompl- LTR+ EmergencyPowerReductionReq- 10BitTagReq- OBFF Disabled, EETLPPrefixBlk- LnkCap2: Supported Link Speeds: 2.5-8GT/s, Crosslink- Retimer- 2Retimers- DRS- LnkCtl2: Target Link Speed: 8GT/s, EnterCompliance- SpeedDis- Transmit Margin: Normal Operating Range, EnterModifiedCompliance- ComplianceSOS- Compliance Preset/De-emphasis: -6dB de-emphasis, 0dB preshoot LnkSta2: Current De-emphasis Level: -6dB, EqualizationComplete+ EqualizationPhase1+ EqualizationPhase2+ EqualizationPhase3+ LinkEqualizationRequest- Retimer- 2Retimers- CrosslinkRes: unsupported Capabilities: [100 v2] Advanced Error Reporting UESta: DLP- SDES- TLP- FCP- CmpltTO- CmpltAbrt- UnxCmplt- RxOF- MalfTLP- ECRC- UnsupReq- ACSViol- UEMsk: DLP- SDES- TLP- FCP- CmpltTO- CmpltAbrt- UnxCmplt- RxOF- MalfTLP- ECRC- UnsupReq- ACSViol- UESvrt: DLP+ SDES+ TLP- FCP+ CmpltTO- CmpltAbrt- UnxCmplt- RxOF+ MalfTLP+ ECRC- UnsupReq- ACSViol- CESta: RxErr- BadTLP- BadDLLP- Rollover- Timeout- AdvNonFatalErr- CEMsk: RxErr- BadTLP- BadDLLP- Rollover- Timeout- AdvNonFatalErr+ AERCap: First Error Pointer: 00, ECRCGenCap+ ECRCGenEn- ECRCChkCap+ ECRCChkEn- MultHdrRecCap- MultHdrRecEn- TLPPfxPres- HdrLogCap- HeaderLog: 00000000 00000000 00000000 00000000 RootCmd: CERptEn+ NFERptEn+ FERptEn+ RootSta: CERcvd- MultCERcvd- UERcvd- MultUERcvd- FirstFatal- NonFatalMsg- FatalMsg- IntMsgNum 0 ErrorSrc: ERR_COR: 0000 ERR_FATAL/NONFATAL: 0000 Capabilities: [140 v1] Alternative Routing-ID Interpretation (ARI) ARICap: MFVC- ACS-, Next Function: 1 ARICtl: MFVC- ACS-, Function Group: 0 Capabilities: [150 v1] Device Serial Number 00-00-00-00-00-00-00-00 Capabilities: [160 v1] Power Budgeting <?> Capabilities: [1b8 v1] Latency Tolerance Reporting Max snoop latency: 0ns Max no snoop latency: 0ns Capabilities: [1c0 v1] Dynamic Power Allocation <?> Capabilities: [200 v1] Single Root I/O Virtualization (SR-IOV) IOVCap: Migration- 10BitTagReq- IntMsgNum 0 IOVCtl: Enable- Migration- Interrupt- MSE- ARIHierarchy- 10BitTagReq- IOVSta: Migration- Initial VFs: 4, Total VFs: 4, Number of VFs: 0, Function Dependency Link: 00 VF offset: 6, stride: 1, Device ID: 0100 Supported Page Size: 00000553, System Page Size: 00000001 Region 0: Memory at 0000000018400000 (64-bit, non-prefetchable) VF Migration: offset: 00000000, BIR: 0 Capabilities: [300 v1] Secondary PCI Express LnkCtl3: LnkEquIntrruptEn- PerformEqu- LaneErrStat: 0 Capabilities: [400 v1] Vendor Specific Information: ID=0001 Rev=1 Len=010 <?> Capabilities: [440 v1] Process Address Space ID (PASID) PASIDCap: Exec+ Priv+, Max PASID Width: 14 PASIDCtl: Enable+ Exec+ Priv+ Capabilities: [4c0 v1] Virtual Channel Caps: LPEVC=0 RefClk=100ns PATEntryBits=1 Arb: Fixed- WRR32- WRR64- WRR128- Ctrl: ArbSelect=Fixed Status: InProgress- VC0: Caps: PATOffset=00 MaxTimeSlots=1 RejSnoopTrans- Arb: Fixed- WRR32- WRR64- WRR128- TWRR128- WRR256- Ctrl: Enable+ ID=0 ArbSelect=Fixed TC/VC=ff Status: NegoPending- InProgress- VC1: Caps: PATOffset=00 MaxTimeSlots=1 RejSnoopTrans- Arb: Fixed- WRR32- WRR64- WRR128- TWRR128- WRR256- Ctrl: Enable- ID=1 ArbSelect=Fixed TC/VC=00 Status: NegoPending- InProgress- VC2: Caps: PATOffset=00 MaxTimeSlots=1 RejSnoopTrans- Arb: Fixed- WRR32- WRR64- WRR128- TWRR128- WRR256- Ctrl: Enable- ID=2 ArbSelect=Fixed TC/VC=00 Status: NegoPending- InProgress- VC3: Caps: PATOffset=00 MaxTimeSlots=1 RejSnoopTrans- Arb: Fixed- WRR32- WRR64- WRR128- TWRR128- WRR256- Ctrl: Enable- ID=3 ArbSelect=Fixed TC/VC=00 Status: NegoPending- InProgress- Capabilities: [5c0 v1] Address Translation Service (ATS) ATSCap: Invalidate Queue Depth: 01 ATSCtl: Enable-, Smallest Translation Unit: 00 Capabilities: [640 v1] Page Request Interface (PRI) PRICtl: Enable- Reset- PRISta: RF- UPRGI- Stopped+ PASID+ Page Request Capacity: 00000001, Page Request Allocation: 00000000 Capabilities: [900 v1] L1 PM Substates L1SubCap: PCI-PM_L1.2+ PCI-PM_L1.1+ ASPM_L1.2+ ASPM_L1.1+ L1_PM_Substates+ PortCommonModeRestoreTime=255us PortTPowerOnTime=26us L1SubCtl1: PCI-PM_L1.2- PCI-PM_L1.1- ASPM_L1.2- ASPM_L1.1- T_CommonMode=0us LTR1.2_Threshold=0ns L1SubCtl2: T_PwrOn=10us Capabilities: [a20 v1] Precision Time Measurement PTMCap: Requester+ Responder- Root- PTMClockGranularity: Unimplemented PTMControl: Enabled- RootSelected- PTMEffectiveGranularity: Unknown Kernel driver in use: pcieport 0001:01:00.0 Unassigned class [ff00]: Qualcomm Technologies, Inc Device 0308 Subsystem: Qualcomm Technologies, Inc Device 5201 Control: I/O- Mem+ BusMaster+ SpecCycle- MemWINV- VGASnoop- ParErr- Stepping- SERR- FastB2B- DisINTx+ Status: Cap+ 66MHz- UDF- FastB2B- ParErr- DEVSEL=fast >TAbort- <TAbort- <MAbort- >SERR- <PERR- INTx- Latency: 0, Cache Line Size: 64 bytes Interrupt: pin ? routed to IRQ 536 Region 0: Memory at 18100000 (64-bit, non-prefetchable) [size=4K] Region 2: Memory at 18101000 (64-bit, non-prefetchable) [size=4K] Capabilities: [40] Power Management version 3 Flags: PMEClk- DSI- D1- D2- AuxCurrent=0mA PME(D0+,D1-,D2-,D3hot+,D3cold+) Status: D0 NoSoftRst+ PME-Enable- DSel=0 DScale=0 PME- Capabilities: [50] MSI: Enable+ Count=4/32 Maskable+ 64bit+ Address: 0000000001040400 Data: 0000 Masking: fffffff0 Pending: 00000000 Capabilities: [70] Express (v2) Endpoint, IntMsgNum 0 DevCap: MaxPayload 256 bytes, PhantFunc 0, Latency L0s unlimited, L1 unlimited ExtTag- AttnBtn- AttnInd- PwrInd- RBE+ FLReset- SlotPowerLimit 0W DevCtl: CorrErr+ NonFatalErr+ FatalErr+ UnsupReq+ RlxdOrd+ ExtTag- PhantFunc- AuxPwr- NoSnoop+ MaxPayload 128 bytes, MaxReadReq 512 bytes DevSta: CorrErr- NonFatalErr- FatalErr- UnsupReq- AuxPwr+ TransPend- LnkCap: Port #0, Speed 16GT/s, Width x2, ASPM L0s L1, Exit Latency L0s <4us, L1 <64us ClockPM- Surprise- LLActRep- BwNot- ASPMOptComp+ LnkCtl: ASPM Disabled; RCB 64 bytes, LnkDisable- CommClk- ExtSynch- ClockPM- AutWidDis- BWInt- AutBWInt- LnkSta: Speed 8GT/s (downgraded), Width x1 (downgraded) TrErr- Train- SlotClk+ DLActive- BWMgmt- ABWMgmt- DevCap2: Completion Timeout: Range ABCD, TimeoutDis+ NROPrPrP- LTR+ 10BitTagComp+ 10BitTagReq- OBFF Not Supported, ExtFmt- EETLPPrefix- EmergencyPowerReduction Not Supported, EmergencyPowerReductionInit- FRS- TPHComp+ ExtTPHComp- AtomicOpsCap: 32bit- 64bit- 128bitCAS- DevCtl2: Completion Timeout: 50us to 50ms, TimeoutDis- AtomicOpsCtl: ReqEn- IDOReq- IDOCompl- LTR+ EmergencyPowerReductionReq- 10BitTagReq- OBFF Disabled, EETLPPrefixBlk- LnkCap2: Supported Link Speeds: 2.5-16GT/s, Crosslink- Retimer+ 2Retimers+ DRS- LnkCtl2: Target Link Speed: 8GT/s, EnterCompliance- SpeedDis- Transmit Margin: Normal Operating Range, EnterModifiedCompliance- ComplianceSOS- Compliance Preset/De-emphasis: -6dB de-emphasis, 0dB preshoot LnkSta2: Current De-emphasis Level: -6dB, EqualizationComplete+ EqualizationPhase1+ EqualizationPhase2+ EqualizationPhase3+ LinkEqualizationRequest- Retimer- 2Retimers- CrosslinkRes: Upstream Port Capabilities: [100 v2] Advanced Error Reporting UESta: DLP- SDES- TLP- FCP- CmpltTO- CmpltAbrt- UnxCmplt- RxOF- MalfTLP- ECRC- UnsupReq- ACSViol- UEMsk: DLP- SDES- TLP- FCP- CmpltTO- CmpltAbrt- UnxCmplt- RxOF- MalfTLP- ECRC- UnsupReq- ACSViol- UESvrt: DLP+ SDES+ TLP- FCP+ CmpltTO- CmpltAbrt- UnxCmplt- RxOF+ MalfTLP+ ECRC- UnsupReq- ACSViol- CESta: RxErr- BadTLP- BadDLLP- Rollover- Timeout- AdvNonFatalErr- CEMsk: RxErr- BadTLP- BadDLLP- Rollover- Timeout- AdvNonFatalErr+ AERCap: First Error Pointer: 00, ECRCGenCap+ ECRCGenEn- ECRCChkCap+ ECRCChkEn- MultHdrRecCap- MultHdrRecEn- TLPPfxPres- HdrLogCap- HeaderLog: 00000000 00000000 00000000 00000000 Capabilities: [148 v1] Secondary PCI Express LnkCtl3: LnkEquIntrruptEn- PerformEqu- LaneErrStat: 0 Capabilities: [168 v1] Physical Layer 16.0 GT/s <?> Capabilities: [18c v1] Lane Margining at the Receiver PortCap: Uses Driver- PortSta: MargReady- MargSoftReady- Capabilities: [19c v1] Transaction Processing Hints No steering table available Capabilities: [228 v1] Latency Tolerance Reporting Max snoop latency: 0ns Max no snoop latency: 0ns Capabilities: [230 v1] L1 PM Substates L1SubCap: PCI-PM_L1.2+ PCI-PM_L1.1+ ASPM_L1.2+ ASPM_L1.1+ L1_PM_Substates+ PortCommonModeRestoreTime=70us PortTPowerOnTime=0us L1SubCtl1: PCI-PM_L1.2- PCI-PM_L1.1- ASPM_L1.2- ASPM_L1.1- T_CommonMode=0us LTR1.2_Threshold=0ns L1SubCtl2: T_PwrOn=10us Capabilities: [240 v1] Data Link Feature <?> Kernel driver in use: mhi_q Kernel modules: mhi_pci_generic, pcie_mhi 0003:00:00.0 PCI bridge: Texas Instruments Device b012 (prog-if 00 [Normal decode]) Control: I/O- Mem- BusMaster+ SpecCycle- MemWINV- VGASnoop- ParErr- Stepping- SERR- FastB2B- DisINTx+ Status: Cap+ 66MHz- UDF- FastB2B- ParErr- DEVSEL=fast >TAbort- <TAbort- <MAbort- >SERR- <PERR- INTx- Latency: 0 Interrupt: pin A routed to IRQ 411 Bus: primary=00, secondary=01, subordinate=01, sec-latency=0 I/O behind bridge: [disabled] [32-bit] Memory behind bridge: [disabled] [32-bit] Prefetchable memory behind bridge: [disabled] [64-bit] Secondary status: 66MHz- FastB2B- ParErr- DEVSEL=fast >TAbort- <TAbort- <MAbort- <SERR- <PERR- BridgeCtl: Parity- SERR+ NoISA- VGA- VGA16- MAbort- >Reset- FastB2B- PriDiscTmr- SecDiscTmr- DiscTmrStat- DiscTmrSERREn- Capabilities: [80] Power Management version 3 Flags: PMEClk- DSI- D1+ D2- AuxCurrent=0mA PME(D0+,D1+,D2-,D3hot+,D3cold-) Status: D0 NoSoftRst+ PME-Enable- DSel=0 DScale=0 PME- Capabilities: [90] MSI: Enable+ Count=1/1 Maskable+ 64bit+ Address: 00000000010c0000 Data: 0000 Masking: 00000000 Pending: 00000000 Capabilities: [b0] MSI-X: Enable- Count=1 Masked- Vector table: BAR=0 offset=00000000 PBA: BAR=0 offset=00000008 Capabilities: [c0] Express (v2) Root Port (Slot+), IntMsgNum 0 DevCap: MaxPayload 256 bytes, PhantFunc 0 ExtTag- RBE+ DevCtl: CorrErr+ NonFatalErr+ FatalErr+ UnsupReq+ RlxdOrd+ ExtTag- PhantFunc- AuxPwr- NoSnoop+ MaxPayload 128 bytes, MaxReadReq 512 bytes DevSta: CorrErr- NonFatalErr- FatalErr- UnsupReq- AuxPwr- TransPend- LnkCap: Port #0, Speed 8GT/s, Width x2, ASPM L1, Exit Latency L1 <8us ClockPM- Surprise- LLActRep- BwNot- ASPMOptComp+ LnkCtl: ASPM Disabled; RCB 64 bytes, LnkDisable- CommClk- ExtSynch- ClockPM- AutWidDis- BWInt- AutBWInt- LnkSta: Speed 2.5GT/s, Width x4 (overdriven) TrErr- Train- SlotClk- DLActive- BWMgmt- ABWMgmt- SltCap: AttnBtn- PwrCtrl- MRL- AttnInd- PwrInd- HotPlug- Surprise- Slot #0, PowerLimit 0W; Interlock- NoCompl- SltCtl: Enable: AttnBtn- PwrFlt- MRL- PresDet- CmdCplt- HPIrq- LinkChg- Control: AttnInd Off, PwrInd Off, Power+ Interlock- SltSta: Status: AttnBtn- PowerFlt- MRL+ CmdCplt- PresDet- Interlock- Changed: MRL- PresDet- LinkState- RootCap: CRSVisible- RootCtl: ErrCorrectable- ErrNon-Fatal- ErrFatal- PMEIntEna+ CRSVisible- RootSta: PME ReqID 0000, PMEStatus- PMEPending- DevCap2: Completion Timeout: Range B, TimeoutDis+ NROPrPrP- LTR+ 10BitTagComp+ 10BitTagReq- OBFF Via message, ExtFmt+ EETLPPrefix+, MaxEETLPPrefixes 1 EmergencyPowerReduction Not Supported, EmergencyPowerReductionInit- FRS- LN System CLS Not Supported, TPHComp- ExtTPHComp- ARIFwd- AtomicOpsCap: Routing- 32bit- 64bit- 128bitCAS- DevCtl2: Completion Timeout: 50us to 50ms, TimeoutDis- ARIFwd- AtomicOpsCtl: ReqEn- EgressBlck- IDOReq- IDOCompl- LTR+ EmergencyPowerReductionReq- 10BitTagReq- OBFF Disabled, EETLPPrefixBlk- LnkCap2: Supported Link Speeds: 2.5-8GT/s, Crosslink- Retimer- 2Retimers- DRS- LnkCtl2: Target Link Speed: 8GT/s, EnterCompliance- SpeedDis- Transmit Margin: Normal Operating Range, EnterModifiedCompliance- ComplianceSOS- Compliance Preset/De-emphasis: -6dB de-emphasis, 0dB preshoot LnkSta2: Current De-emphasis Level: -3.5dB, EqualizationComplete- EqualizationPhase1- EqualizationPhase2- EqualizationPhase3- LinkEqualizationRequest- Retimer- 2Retimers- CrosslinkRes: unsupported Capabilities: [100 v2] Advanced Error Reporting UESta: DLP- SDES- TLP- FCP- CmpltTO- CmpltAbrt- UnxCmplt- RxOF- MalfTLP- ECRC- UnsupReq- ACSViol- UEMsk: DLP- SDES- TLP- FCP- CmpltTO- CmpltAbrt- UnxCmplt- RxOF- MalfTLP- ECRC- UnsupReq- ACSViol- UESvrt: DLP+ SDES+ TLP- FCP+ CmpltTO- CmpltAbrt- UnxCmplt- RxOF+ MalfTLP+ ECRC- UnsupReq- ACSViol- CESta: RxErr- BadTLP- BadDLLP- Rollover- Timeout- AdvNonFatalErr- CEMsk: RxErr- BadTLP- BadDLLP- Rollover- Timeout- AdvNonFatalErr+ AERCap: First Error Pointer: 00, ECRCGenCap+ ECRCGenEn- ECRCChkCap+ ECRCChkEn- MultHdrRecCap- MultHdrRecEn- TLPPfxPres- HdrLogCap- HeaderLog: 00000000 00000000 00000000 00000000 RootCmd: CERptEn+ NFERptEn+ FERptEn+ RootSta: CERcvd- MultCERcvd- UERcvd- MultUERcvd- FirstFatal- NonFatalMsg- FatalMsg- IntMsgNum 0 ErrorSrc: ERR_COR: 0000 ERR_FATAL/NONFATAL: 0000 Capabilities: [140 v1] Alternative Routing-ID Interpretation (ARI) ARICap: MFVC- ACS-, Next Function: 1 ARICtl: MFVC- ACS-, Function Group: 0 Capabilities: [150 v1] Device Serial Number 00-00-00-00-00-00-00-00 Capabilities: [160 v1] Power Budgeting <?> Capabilities: [1b8 v1] Latency Tolerance Reporting Max snoop latency: 0ns Max no snoop latency: 0ns Capabilities: [1c0 v1] Dynamic Power Allocation <?> Capabilities: [200 v1] Single Root I/O Virtualization (SR-IOV) IOVCap: Migration- 10BitTagReq- IntMsgNum 0 IOVCtl: Enable- Migration- Interrupt- MSE- ARIHierarchy- 10BitTagReq- IOVSta: Migration- Initial VFs: 4, Total VFs: 4, Number of VFs: 0, Function Dependency Link: 00 VF offset: 6, stride: 1, Device ID: 0100 Supported Page Size: 00000553, System Page Size: 00000001 Region 0: Memory at 0000000000400000 (64-bit, non-prefetchable) VF Migration: offset: 00000000, BIR: 0 Capabilities: [300 v1] Secondary PCI Express LnkCtl3: LnkEquIntrruptEn- PerformEqu- LaneErrStat: 0 Capabilities: [400 v1] Vendor Specific Information: ID=0001 Rev=1 Len=010 <?> Capabilities: [440 v1] Process Address Space ID (PASID) PASIDCap: Exec+ Priv+, Max PASID Width: 14 PASIDCtl: Enable+ Exec+ Priv+ Capabilities: [4c0 v1] Virtual Channel Caps: LPEVC=0 RefClk=100ns PATEntryBits=1 Arb: Fixed- WRR32- WRR64- WRR128- Ctrl: ArbSelect=Fixed Status: InProgress- VC0: Caps: PATOffset=00 MaxTimeSlots=1 RejSnoopTrans- Arb: Fixed- WRR32- WRR64- WRR128- TWRR128- WRR256- Ctrl: Enable+ ID=0 ArbSelect=Fixed TC/VC=ff Status: NegoPending- InProgress- VC1: Caps: PATOffset=00 MaxTimeSlots=1 RejSnoopTrans- Arb: Fixed- WRR32- WRR64- WRR128- TWRR128- WRR256- Ctrl: Enable- ID=1 ArbSelect=Fixed TC/VC=00 Status: NegoPending- InProgress- VC2: Caps: PATOffset=00 MaxTimeSlots=1 RejSnoopTrans- Arb: Fixed- WRR32- WRR64- WRR128- TWRR128- WRR256- Ctrl: Enable- ID=2 ArbSelect=Fixed TC/VC=00 Status: NegoPending- InProgress- VC3: Caps: PATOffset=00 MaxTimeSlots=1 RejSnoopTrans- Arb: Fixed- WRR32- WRR64- WRR128- TWRR128- WRR256- Ctrl: Enable- ID=3 ArbSelect=Fixed TC/VC=00 Status: NegoPending- InProgress- Capabilities: [5c0 v1] Address Translation Service (ATS) ATSCap: Invalidate Queue Depth: 01 ATSCtl: Enable-, Smallest Translation Unit: 00 Capabilities: [640 v1] Page Request Interface (PRI) PRICtl: Enable- Reset- PRISta: RF- UPRGI- Stopped+ PASID+ Page Request Capacity: 00000001, Page Request Allocation: 00000000 Capabilities: [900 v1] L1 PM Substates L1SubCap: PCI-PM_L1.2+ PCI-PM_L1.1+ ASPM_L1.2+ ASPM_L1.1+ L1_PM_Substates+ PortCommonModeRestoreTime=255us PortTPowerOnTime=26us L1SubCtl1: PCI-PM_L1.2- PCI-PM_L1.1- ASPM_L1.2- ASPM_L1.1- T_CommonMode=0us LTR1.2_Threshold=0ns L1SubCtl2: T_PwrOn=10us Capabilities: [a20 v1] Precision Time Measurement PTMCap: Requester+ Responder- Root- PTMClockGranularity: Unimplemented PTMControl: Enabled- RootSelected- PTMEffectiveGranularity: Unknown Kernel driver in use: pcieport