Part Number: PROCESSOR-SDK-J7200
Tool/software:
Dear TI Support Team,
I'm experiencing issues with USB functionality on the Jacinto7 CPB (Control Processor Board) and would appreciate your assistance.
Hardware Setup:
- Board: Jacinto7 CPB
- USB Ports: Both USB ports on the board (confirming the board has 2 USB ports as expected)
Issue Description: Despite making modifications to the device tree files, neither USB port is detecting any connected USB devices. The ports appear to be non-functional.
Troubleshooting Steps Taken:
- Modified device tree files to enable USB functionality
- Tested with multiple USB devices on both ports
- Verified physical connections
Questions:
- Can you confirm the correct device tree configuration for enabling both USB ports on the Jacinto7 CPB?
- Are there any specific kernel modules or drivers that need to be loaded for USB functionality?
- What are the recommended debugging steps to verify USB controller initialization?
Additional Information Needed:
- Sample device tree snippets for USB configuration
- Recommended kernel configuration options
- Any hardware jumper settings required for USB operation
Regards,
Sarthak Sharma
// SPDX-License-Identifier: GPL-2.0 /* * Copyright (C) 2020 Texas Instruments Incorporated - https://www.ti.com/ */ /dts-v1/; #include "k3-j7200-som-p0.dtsi" #include <dt-bindings/gpio/gpio.h> #include <dt-bindings/net/ti-dp83867.h> #include <dt-bindings/phy/phy.h> #include "k3-serdes.h" / { compatible = "ti,j7200-evm", "ti,j7200"; model = "Texas Instruments J7200 EVM TEST IMU TEST"; aliases { serial0 = &wkup_uart0; serial1 = &mcu_uart0; serial2 = &main_uart0; serial3 = &main_uart1; serial5 = &main_uart3; mmc0 = &main_sdhci0; mmc1 = &main_sdhci1; }; /*chosen { stdout-path = "serial2:115200n8"; };*/ chosen { stdout-path = "serial1:115200n8"; bootargs = "console=ttyS1,115200n8 earlycon=ns16550a,mmmio32,0x40a00000"; }; evm_12v0: fixedregulator-evm12v0 { /* main supply */ compatible = "regulator-fixed"; regulator-name = "evm_12v0"; regulator-min-microvolt = <12000000>; regulator-max-microvolt = <12000000>; regulator-always-on; regulator-boot-on; }; vsys_3v3: fixedregulator-vsys3v3 { /* Output of LM5140 */ compatible = "regulator-fixed"; regulator-name = "vsys_3v3"; regulator-min-microvolt = <3300000>; regulator-max-microvolt = <3300000>; vin-supply = <&evm_12v0>; regulator-always-on; regulator-boot-on; }; vsys_5v0: fixedregulator-vsys5v0 { /* Output of LM5140 */ compatible = "regulator-fixed"; regulator-name = "vsys_5v0"; regulator-min-microvolt = <5000000>; regulator-max-microvolt = <5000000>; vin-supply = <&evm_12v0>; regulator-always-on; regulator-boot-on; }; vdd_mmc1: fixedregulator-sd { /* Output of TPS22918 */ compatible = "regulator-fixed"; regulator-name = "vdd_mmc1"; regulator-min-microvolt = <3300000>; regulator-max-microvolt = <3300000>; regulator-boot-on; enable-active-high; vin-supply = <&vsys_3v3>; gpio = <&exp2 2 GPIO_ACTIVE_HIGH>; }; vdd_sd_dv: gpio-regulator-TLV71033 { /* Output of TLV71033 */ compatible = "regulator-gpio"; regulator-name = "tlv71033"; pinctrl-names = "default"; pinctrl-0 = <&vdd_sd_dv_pins_default>; regulator-min-microvolt = <1800000>; regulator-max-microvolt = <3300000>; regulator-boot-on; vin-supply = <&vsys_5v0>; gpios = <&main_gpio0 55 GPIO_ACTIVE_HIGH>; states = <1800000 0x0>, <3300000 0x1>; }; transceiver1: can-phy1 { compatible = "ti,tcan1043"; #phy-cells = <0>; max-bitrate = <5000000>; pinctrl-names = "default"; pinctrl-0 = <&mcu_mcan0_gpio_pins_default>; standby-gpios = <&wkup_gpio0 58 GPIO_ACTIVE_LOW>; enable-gpios = <&wkup_gpio0 0 GPIO_ACTIVE_HIGH>; }; transceiver2: can-phy2 { compatible = "ti,tcan1042"; #phy-cells = <0>; max-bitrate = <5000000>; pinctrl-names = "default"; pinctrl-0 = <&mcu_mcan1_gpio_pins_default>; standby-gpios = <&wkup_gpio0 2 GPIO_ACTIVE_HIGH>; }; transceiver3: can-phy3 { compatible = "ti,tcan1043"; #phy-cells = <0>; max-bitrate = <5000000>; standby-gpios = <&exp2 7 GPIO_ACTIVE_LOW>; enable-gpios = <&exp2 6 GPIO_ACTIVE_HIGH>; mux-states = <&mux0 1>; }; }; &wkup_pmx0 { }; &wkup_pmx2 { mcu_uart0_pins_default: mcu-uart0-default-pins { pinctrl-single,pins = < J721E_WKUP_IOPAD(0x90, PIN_INPUT, 0) /* (E20) MCU_UART0_CTSn */ J721E_WKUP_IOPAD(0x94, PIN_OUTPUT, 0) /* (E21) MCU_UART0_RTSn */ J721E_WKUP_IOPAD(0x8c, PIN_INPUT, 0) /* (D20) MCU_UART0_RXD */ J721E_WKUP_IOPAD(0x88, PIN_OUTPUT, 0) /* (D19) MCU_UART0_TXD */ >; }; wkup_uart0_pins_default: wkup-uart0-default-pins { pinctrl-single,pins = < J721E_WKUP_IOPAD(0x48, PIN_INPUT, 0) /* (B14) WKUP_UART0_RXD */ J721E_WKUP_IOPAD(0x4c, PIN_OUTPUT, 0) /* (A14) WKUP_UART0_TXD */ >; }; mcu_cpsw_pins_default: mcu-cpsw-default-pins { pinctrl-single,pins = < J721E_WKUP_IOPAD(0x0000, PIN_OUTPUT, 0) /* MCU_RGMII1_TX_CTL */ J721E_WKUP_IOPAD(0x0004, PIN_INPUT, 0) /* MCU_RGMII1_RX_CTL */ J721E_WKUP_IOPAD(0x0008, PIN_OUTPUT, 0) /* MCU_RGMII1_TD3 */ J721E_WKUP_IOPAD(0x000c, PIN_OUTPUT, 0) /* MCU_RGMII1_TD2 */ J721E_WKUP_IOPAD(0x0010, PIN_OUTPUT, 0) /* MCU_RGMII1_TD1 */ J721E_WKUP_IOPAD(0x0014, PIN_OUTPUT, 0) /* MCU_RGMII1_TD0 */ J721E_WKUP_IOPAD(0x0020, PIN_INPUT, 0) /* MCU_RGMII1_RD3 */ J721E_WKUP_IOPAD(0x0024, PIN_INPUT, 0) /* MCU_RGMII1_RD2 */ J721E_WKUP_IOPAD(0x0028, PIN_INPUT, 0) /* MCU_RGMII1_RD1 */ J721E_WKUP_IOPAD(0x002c, PIN_INPUT, 0) /* MCU_RGMII1_RD0 */ J721E_WKUP_IOPAD(0x0018, PIN_OUTPUT, 0) /* MCU_RGMII1_TXC */ J721E_WKUP_IOPAD(0x001c, PIN_INPUT, 0) /* MCU_RGMII1_RXC */ >; }; wkup_gpio_pins_default: wkup-gpio-default-pins { pinctrl-single,pins = < J721E_WKUP_IOPAD(0x70, PIN_INPUT, 7) /* (C14) WKUP_GPIO0_6 */ >; }; mcu_mdio_pins_default: mcu-mdio1-default-pins { pinctrl-single,pins = < J721E_WKUP_IOPAD(0x0034, PIN_OUTPUT, 0) /* (L1) MCU_MDIO0_MDC */ J721E_WKUP_IOPAD(0x0030, PIN_INPUT, 0) /* (L4) MCU_MDIO0_MDIO */ >; }; mcu_mcan0_pins_default: mcu-mcan0-default-pins { pinctrl-single,pins = < J721E_WKUP_IOPAD(0x54, PIN_INPUT, 0) /* (A17) MCU_MCAN0_RX */ J721E_WKUP_IOPAD(0x50, PIN_OUTPUT, 0) /* (A16) MCU_MCAN0_TX */ >; }; mcu_mcan1_pins_default: mcu-mcan1-default-pins { pinctrl-single,pins = < J721E_WKUP_IOPAD(0x6c, PIN_INPUT, 0) /* (B16) WKUP_GPIO0_5.MCU_MCAN1_RX */ J721E_WKUP_IOPAD(0x68, PIN_OUTPUT, 0) /* (D13) WKUP_GPIO0_4.MCU_MCAN1_TX */ >; }; mcu_mcan0_gpio_pins_default: mcu-mcan0-gpio-default-pins { pinctrl-single,pins = < J721E_WKUP_IOPAD(0x58, PIN_INPUT, 7) /* (B18) WKUP_GPIO0_0 */ J721E_WKUP_IOPAD(0x40, PIN_INPUT, 7) /* (B17) MCU_SPI0_D1 */ >; }; mcu_mcan1_gpio_pins_default: mcu-mcan1-gpio-default-pins { pinctrl-single,pins = < J721E_WKUP_IOPAD(0x60, PIN_INPUT, 7) /* (D14) WKUP_GPIO0_2 */ >; }; }; &main_pmx0 { main_uart0_pins_default: main-uart0-default-pins { pinctrl-single,pins = < J721E_IOPAD(0xb0, PIN_INPUT, 0) /* (T16) UART0_RXD */ J721E_IOPAD(0xb4, PIN_OUTPUT, 0) /* (T17) UART0_TXD */ J721E_IOPAD(0xc0, PIN_INPUT, 2) /* (W3) SPI0_CS0.UART0_CTSn */ J721E_IOPAD(0xc4, PIN_OUTPUT, 2) /* (U5) SPI0_CS1.UART0_RTSn */ >; }; main_i2c0_pins: pinmux_main_i2c0 { pinctrl-single,pins= < J721E_IOPAD(0x01A4, PIN_INPUT_PULLUP, 0) /* MAIN_I2C0_0 SCL */ J721E_IOPAD(0x01A8, PIN_INPUT_PULLUP, 0) /* MAIN_I2C0_0 SDA */ >; }; main_uart1_pins_default: main-uart1-default-pins { pinctrl-single,pins = < J721E_IOPAD(0xb8, PIN_INPUT, 0) /* (T18) UART1_RXD */ J721E_IOPAD(0xbc, PIN_INPUT, 0) /* (T20) UART1_TXD */ >; }; main_uart3_pins_default: main-uart3-default-pins { pinctrl-single,pins = < J721E_IOPAD(0x60, PIN_INPUT, 11) /* (T15) MCAN8_TX.UART3_CTSn */ J721E_IOPAD(0x30, PIN_INPUT, 11) /* (Y18) MCAN2_TX.UART3_RXD */ J721E_IOPAD(0X34, PIN_OUTPUT, 11) /* UART3_TXD ADDED PART */ >; }; main_i2c1_pins_default: main-i2c1-default-pins { pinctrl-single,pins = < J721E_IOPAD(0xdc, PIN_INPUT_PULLUP, 3) /* (U3) ECAP0_IN_APWM_OUT.I2C1_SCL */ J721E_IOPAD(0xe0, PIN_INPUT_PULLUP, 3) /* (T3) EXT_REFCLK1.I2C1_SDA */ >; }; main_mmc1_pins_default: main-mmc1-default-pins { pinctrl-single,pins = < J721E_IOPAD(0x104, PIN_INPUT, 0) /* (M20) MMC1_CMD */ J721E_IOPAD(0x100, PIN_INPUT, 0) /* (P21) MMC1_CLK */ J721E_IOPAD(0xfc, PIN_INPUT, 0) /* (P25) MMC1_CLKLB */ J721E_IOPAD(0xf8, PIN_INPUT, 0) /* (M19) MMC1_DAT0 */ J721E_IOPAD(0xf4, PIN_INPUT, 0) /* (N21) MMC1_DAT1 */ J721E_IOPAD(0xf0, PIN_INPUT, 0) /* (N20) MMC1_DAT2 */ J721E_IOPAD(0xec, PIN_INPUT, 0) /* (N19) MMC1_DAT3 */ J721E_IOPAD(0xe4, PIN_INPUT, 8) /* (V1) TIMER_IO0.MMC1_SDCD */ >; }; vdd_sd_dv_pins_default: vdd-sd-dv-default-pins { pinctrl-single,pins = < J721E_IOPAD(0xd0, PIN_OUTPUT, 7) /* (T5) SPI0_D1.GPIO0_55 */ >; }; main_mcan3_pins_default: main-mcan3-default-pins { pinctrl-single,pins = < J721E_IOPAD(0x3c, PIN_INPUT, 0) /* (W16) MCAN3_RX */ J721E_IOPAD(0x38, PIN_OUTPUT, 0) /* (Y21) MCAN3_TX */ >; }; }; &main_pmx1 { main_usbss0_pins_default: main-usbss0-default-pins { pinctrl-single,pins = < J721E_IOPAD(0x04, PIN_OUTPUT, 0) /* (T4) USB0_DRVVBUS */ >; }; }; &wkup_uart0 { /* Wakeup UART is used by System firmware */ status = "reserved"; pinctrl-names = "default"; pinctrl-0 = <&wkup_uart0_pins_default>; }; &mcu_uart0 { power-domains = <&k3_pds 149 TI_SCI_PD_SHARED>; status = "okay"; pinctrl-names = "default"; pinctrl-0 = <&mcu_uart0_pins_default>; }; &main_uart0 { status = "okay"; /* Shared with ATF on this platform */ power-domains = <&k3_pds 146 TI_SCI_PD_SHARED>; pinctrl-names = "default"; pinctrl-0 = <&main_uart0_pins_default>; }; &main_uart1 { status = "okay";//disabled originally /* Default pinmux */ current-speed = <115200>; pinctrl-names = "default"; pinctrl-0 = <&main_uart1_pins_default>; }; &main_uart2 { /* MAIN UART 2 is used by R5F firmware */ status = "reserved"; }; &main_uart3 { /* Shared with MCAN Interface */ status = "okay"; pinctrl-names = "default"; pinctrl-0 = <&main_uart3_pins_default>; }; &main_gpio0 { status = "okay"; }; &wkup_gpio0 { status = "okay"; pinctrl-names = "default"; pinctrl-0 = <&wkup_gpio_pins_default>; p0 { gpio-hog; gpios = <0 1>; output-high; line-name = "ENABLE_RAVI"; }; }; &mcu_cpsw { pinctrl-names = "default"; pinctrl-0 = <&mcu_cpsw_pins_default>, <&mcu_mdio_pins_default>; cpts@3d000 { /* Map HW4_TS_PUSH to GENF1 */ ti,pps = <3 1>; }; }; &davinci_mdio { phy0: ethernet-phy@0 { reg = <0>; ti,rx-internal-delay = <DP83867_RGMIIDCTL_2_00_NS>; ti,fifo-depth = <DP83867_PHYCR_FIFO_DEPTH_4_B_NIB>; }; }; &cpsw_port1 { phy-mode = "rgmii-rxid"; phy-handle = <&phy0>; }; &main_i2c0 { status = "okay"; pinctrl-names = "default"; pinctrl-0 = <&main_i2c0_pins_default>; clock-frequency = <400000>; exp1: gpio@20 { compatible = "ti,tca6416"; reg = <0x20>; gpio-controller; #gpio-cells = <2>; }; exp2: gpio@22 { compatible = "ti,tca6424"; reg = <0x22>; gpio-controller; #gpio-cells = <2>; }; }; /* * The j7200 CPB board is identical to the CPB used for J721E, the SOMs can be * swapped on the CPB. * * main_i2c1 of J7200 is connected to the CPB i2c bus labeled as i2c3. * The i2c1 of the CPB (as it is labeled) is not connected to j7200. */ &main_i2c1 { status = "okay";/*if we disable it then we cant access i2c0*/ pinctrl-names = "default"; pinctrl-0 = <&main_i2c1_pins_default>; clock-frequency = <400000>; exp3: gpio@20 { compatible = "ti,tca6408"; reg = <0x20>; gpio-controller; #gpio-cells = <2>; gpio-line-names = "CODEC_RSTz", "CODEC_SPARE1", "UB926_RESETn", "UB926_LOCK", "UB926_PWR_SW_CNTRL", "UB926_TUNER_RESET", "UB926_GPIO_SPARE", ""; }; }; &main_sdhci0 { /* eMMC */ status = "okay"; non-removable; ti,driver-strength-ohm = <50>; disable-wp; }; &main_sdhci1 { /* SD card */ status = "okay"; pinctrl-0 = <&main_mmc1_pins_default>; pinctrl-names = "default"; vmmc-supply = <&vdd_mmc1>; vqmmc-supply = <&vdd_sd_dv>; ti,driver-strength-ohm = <50>; disable-wp; }; &serdes_ln_ctrl { idle-states = <J7200_SERDES0_LANE0_PCIE1_LANE0>, <J7200_SERDES0_LANE1_PCIE1_LANE1>, <J7200_SERDES0_LANE2_QSGMII_LANE1>, <J7200_SERDES0_LANE3_IP4_UNUSED>; }; &usb_serdes_mux { idle-states = <1>; /* USB0 to SERDES lane 3 */ }; &usbss0 { pinctrl-names = "default"; pinctrl-0 = <&main_usbss0_pins_default>; ti,vbus-divider; ti,usb2-only; }; &usb0 { dr_mode = "host"; maximum-speed = "high-speed"; status = "okay"; }; /*&usb0 { dr_mode = "otg"; maximum-speed = "high-speed"; };*/ &tscadc0 { adc { ti,adc-channels = <0 1 2 3 4 5 6 7>; }; }; &serdes_refclk { clock-frequency = <100000000>; }; &serdes0 { serdes0_pcie_link: phy@0 { reg = <0>; cdns,num-lanes = <2>; #phy-cells = <0>; cdns,phy-type = <PHY_TYPE_PCIE>; resets = <&serdes_wiz0 1>, <&serdes_wiz0 2>; }; serdes0_qsgmii_link: phy@1 { reg = <2>; cdns,num-lanes = <1>; #phy-cells = <0>; cdns,phy-type = <PHY_TYPE_QSGMII>; resets = <&serdes_wiz0 3>; }; }; &pcie1_rc { status = "okay"; reset-gpios = <&exp1 2 GPIO_ACTIVE_HIGH>; phys = <&serdes0_pcie_link>; phy-names = "pcie-phy"; num-lanes = <2>; }; &mcu_mcan0 { status = "okay"; pinctrl-names = "default"; pinctrl-0 = <&mcu_mcan0_pins_default>; phys = <&transceiver1>; }; &mcu_mcan1 { status = "okay"; pinctrl-names = "default"; pinctrl-0 = <&mcu_mcan1_pins_default>; phys = <&transceiver2>; }; &main_mcan3 { status = "okay"; pinctrl-names = "default"; pinctrl-0 = <&main_mcan3_pins_default>; phys = <&transceiver3>; }; #define K3_TS_OFFSET(pa, val) (0x4+(pa)*4) (0x10000 | val) ×ync_router { status = "okay"; pinctrl-names = "default"; pinctrl-0 = <&mcu_cpsw_cpts>; /* Use Time Sync Router to map GENF1 input to HW4_TS_PUSH output */ mcu_cpsw_cpts: mcu-cpsw-cpts { pinctrl-single,pins = < /* pps [mcu cpsw cpts genf1] in17 -> out25 [mcu cpsw cpts hw4_push] */ K3_TS_OFFSET(25, 17) >; }; };