Part Number: TDA4VH-Q1
Tool/software:
I have ran successfully app_tidl_od , I have enabled the logs in common.h APP_DEBUG ...
But i want runtime logs of inference how do i enable it . ??
./vx_app_tidl_od.out --cfg app_od.cfg APP: Init ... !!! 118.978674 s: MEM: Init ... !!! 118.978741 s: MEM: Initialized DMA HEAP (fd=5) !!! 118.978887 s: MEM: Init ... Done !!! 118.978901 s: IPC: Init ... !!! 119.042443 s: IPC: Init ... Done !!! REMOTE_SERVICE: Init ... !!! REMOTE_SERVICE: Init ... Done !!! 119.051961 s: GTC Frequency = 200 MHz APP: Init ... Done !!! 119.055402 s: VX_ZONE_INFO: Globally Enabled VX_ZONE_ERROR 119.055432 s: VX_ZONE_INFO: Globally Enabled VX_ZONE_WARNING 119.055440 s: VX_ZONE_INFO: Globally Enabled VX_ZONE_INFO 119.064765 s: VX_ZONE_INFO: [tivxPlatformCreateTargetId:169] Added target M 119.064952 s: VX_ZONE_INFO: [tivxPlatformCreateTargetId:169] Added target M 119.065058 s: VX_ZONE_INFO: [tivxPlatformCreateTargetId:169] Added target M 119.065136 s: VX_ZONE_INFO: [tivxPlatformCreateTargetId:169] Added target M 119.065146 s: VX_ZONE_INFO: [tivxInitLocal:202] Initialization Done !!! 119.065156 s: VX_ZONE_INFO: Globally Disabled VX_ZONE_INFO Default param set! Parsed user params! Updated user params! Scaler Init Done! TIDL Init Done! Pre Proc Update Done! Pre Proc Init Done! Post Proc Update Done! Post Proc Init Done! Img Mosaic Init Done! Display Init Done! App Init Done! App Create Graph Done! App Verify Graph Done! App Send MSC Command Done! App Verify Graph Done! Running frame 500 App Reading Input Done! App Process Graph Done! app_tidl_od: Frame ID 500 of 510 ... Done. Running frame 501 App Reading Input Done! App Writing Outputs Start... App Writing Outputs Done! App Reading Input Done! App Process Graph Done! app_tidl_od: Frame ID 501 of 510 ... Done. Running frame 502 App Writing Outputs Start... App Writing Outputs Done! App Reading Input Done! App Process Graph Done! app_tidl_od: Frame ID 502 of 510 ... Done. Running frame 503 App Writing Outputs Start... App Writing Outputs Done! App Reading Input Done! App Process Graph Done! app_tidl_od: Frame ID 503 of 510 ... Done. Running frame 504 App Writing Outputs Start... App Writing Outputs Done! App Reading Input Done! App Process Graph Done! app_tidl_od: Frame ID 504 of 510 ... Done. Running frame 505 App Writing Outputs Start... App Writing Outputs Done! App Reading Input Done! App Process Graph Done! app_tidl_od: Frame ID 505 of 510 ... Done. Running frame 506 App Writing Outputs Start... App Writing Outputs Done! App Reading Input Done! App Process Graph Done! app_tidl_od: Frame ID 506 of 510 ... Done. Running frame 507 App Writing Outputs Start... App Writing Outputs Done! App Reading Input Done! App Process Graph Done! app_tidl_od: Frame ID 507 of 510 ... Done. Running frame 508 App Writing Outputs Start... App Writing Outputs Done! App Reading Input Done! App Process Graph Done! app_tidl_od: Frame ID 508 of 510 ... Done. Running frame 509 App Writing Outputs Start... App Writing Outputs Done! App Reading Input Done! App Process Graph Done! app_tidl_od: Frame ID 509 of 510 ... Done. app_tidl_od: Iteration 0 of 1 ... Done. App Run Graph Done! App Delete Graph Done! Input image release Done! Scaler deinit Done! Pre-Proc deinit Done! TIDL deinit Done! Post proc deinit done! Mosaic deinit Done! Display deinit Done! TIDL unload Done! ImgProc unload Done! EdgeAI ImgProc unload Done! VideoIO unload Done! HWA unload Done! Context released! App De-init Done! APP: Deinit ... !!! REMOTE_SERVICE: Deinit ... !!! REMOTE_SERVICE: Deinit ... Done !!! 121.151756 s: IPC: Deinit ... !!! 121.152657 s: IPC: DeInit ... Done !!! 121.152689 s: MEM: Deinit ... !!! 121.152786 s: DDR_SHARED_MEM: Alloc's: 31 alloc's of 20025216 bytes 121.152798 s: DDR_SHARED_MEM: Free's : 31 free's of 20025216 bytes 121.152804 s: DDR_SHARED_MEM: Open's : 0 allocs of 0 bytes 121.152815 s: MEM: Deinit ... Done !!! APP: Deinit ... Done !!! root@j721e-evm:/opt/vision_apps#