Tool/software:
Hi,
sdk version: 11.0
1. tisdk-adas-image-j722s-evm.rootfs.tar.xz, it can Mount nfs using rootfs,
but use tisdk-tiny-image-j722s-evm.rootfs.tar.xz mount failed
root@j722s-evm:~# ifconfig eth0 Link encap:Ethernet HWaddr 58:A1:5F:C1:D6:A0 inet addr:192.168.0.62 Bcast:192.168.0.255 Mask:255.255.255.0 inet6 addr: fe80::5aa1:5fff:fec1:d6a0/64 Scope:Link UP BROADCAST RUNNING MULTICAST MTU:1500 Metric:1 RX packets:4505 errors:0 dropped:954 overruns:0 frame:0 TX packets:48 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1000 RX bytes:595890 (581.9 KiB) TX bytes:4330 (4.2 KiB) lo Link encap:Local Loopback inet addr:127.0.0.1 Mask:255.0.0.0 inet6 addr: ::1/128 Scope:Host UP LOOPBACK RUNNING MTU:65536 Metric:1 RX packets:0 errors:0 dropped:0 overruns:0 frame:0 TX packets:0 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1000 RX bytes:0 (0.0 B) TX bytes:0 (0.0 B) root@j722s-evm:~# ping 192.168.0.100 PING 192.168.0.100 (192.168.0.100): 56 data bytes 64 bytes from 192.168.0.100: seq=0 ttl=64 time=0.289 ms 64 bytes from 192.168.0.100: seq=1 ttl=64 time=0.230 ms 64 bytes from 192.168.0.100: seq=2 ttl=64 time=0.170 ms ^C --- 192.168.0.100 ping statistics --- 3 packets transmitted, 3 packets received, 0% packet loss round-trip min/avg/max = 0.170/0.229/0.289 ms root@j722s-evm:~# mount -t nfs -o nolock 192.168.0.100:/home/cesar/work/nfs /mnt mount: /mnt: bad option; for several filesystems (e.g. nfs, cifs) you might need a /sbin/mount.<type> helper program. dmesg(1) may have more information after failed mount system call.
Regards,
Cesar