Hi,
I am trying to run ./av_server.out D1 and it is getting hanged as follows.
Please find the log beow:
./av_server.out D1
AVSERVER UI: Initializing.
AVSERVER API: Creating TSKs.
CLK Hz,
ARM Hz = 432000000
DDR Hz = 340000000
VPSS Hz = 340000000
IMCOP Hz = 340000000
DRV LDC: GetConfig 0003 0x0
[OSA_FILE ] Reading file [/mnt/nand/IMG_Paramset.bin] ... ERROR
IMAGE TUNE: Paramset File is not available..... Setting DEFAULT parameter
AVSERVER API: Creating TSKs...DONE
CONFIGURING AVSERVER FOR DM365 .....
Creat queue id:0
queue id:0
AVSERVER API: Sending START.
AVSERVER MAIN: Recevied CMD = 0x0400, state = 0x0000
AVSERVER MAIN: AVSERVER_tskConnectInit() ...
AVSERVER MAIN: Create captureTsk ...
CAPTURE: Recevied CMD = 0x0300
CAPTURE: Create...
CAPTURE: Opening capture on imager IMX036_3MP.
CAPTURE: Opening imager IMX036_3MP.
############OPEN###########
==========>>>> Start X,Y = 52,18
Sensor Mode Info,
Width = 1736
Height = 1124
fps = 30
Bin Enable = 1
Sensor Frame Timing Info,
fps = 30
t_frame (ns) = 33333334.000000
t_row (ns) = 27458.333984
t_pclk (ns) = 10.416667
W = 1736
H = 1124
SW = 1125
SD = 0
HB = 450
VB = 89
HBmin = 450
VBmin = 9
f_pclk = 96000000
shutterOverhead (ns) = 4437.500000
col_size = 1736
row_size = 1124
col_bin = 0
row_bin = 0
col_start = 232
row_start = 348
pll_M = 16
pll_N = 1
pll_DIV = 1
############reset###########
############SPI OPEN###########
spi mode: 16
bits per word: 8
max speed: 12000000 Hz (12000 KHz)
############SET REG###########
############OPEN END###########
CAPTURE: Opening ISIF.
================> 512, 0, 1735
CAPTURE: Opening H3ADavinciDisplay DavinciDisplay.1: Before finishing with S_F:
layer.pix_fmt.bytesperline = 640,
layer.pix_fmt.width = 640,
layer.pix_fmt.height = 480,
layer.pix_fmt.sizeimage =460800
.
APPRO SettingDavinciDisplay DavinciDisplay.1: pixfmt->width = 640,
layer->layer_info.config.line_length= 640
Applied
H3A Settings,
AEWB Win Start H = 72
AEWB Win Start V = 38
AEWB Win Num H = 32
AEWB Win Num V = 18
AEWB Win Width = 48
AEWB Win Height = 58
AEWB Win Inc H = 8
AEWB Win Inc V = 8
AEWB Win Pixels/Color = 48
CAPTURE: Opening IPIPE.
CAPTURE: Open DONE.
CAPTURE: Create...DONE
AVSERVER MAIN: Create encodeTsk ...
ENCODE: Recevied CMD = 0x0300
ENCODE: Create...
AVSERVER MAIN: Create streamTsk ...
STREAM: Recevied CMD = 0x0300
STREAM: Create...
STREAM: Ext 0: 0x0
STREAM: Ext 1: 0x0
Creat queue id:32769
queue id:32769
STREAM: Create...DONE
AVSERVER MAIN: Create fdTsk ...
FD: Received CMD = 0x0300
FD: Create...
FR : 0 users registered from exsiting face album
AVSERVER MAIN: Create displayTsk ...
DISPLAY: Recevied CMD = 0x0300
DISPLAY: Create...
FD: Create...DONE
AVSERVER MAIN: Create aewbTsk ...
2A: Recevied CMD = 0x0300
2A: Create...
DISPLAY: Create...DONE
IPNC_DM368_2.6.0 (root@mayank-laptop) (gcc version 4.2.0 (Monta
IPNC AUTO_IRIS = 1 (0:Manual,1:Auto)#####################
APPRO 2A Created
XXXXX IAE_CMD_SET_CONFIG XXXXX
i2c_davinci i2c_davinci.1: timeout waiting for bus ready
i2c_davinci i2c_davinci.1: timeout waiting for bus ready
Page read err(-1)
eeprom_prErr:-1
read fail!!
################DFC ret=-1##################
2A: Create...DONE
AVSERVER MAIN: Create audioPlayTsk ...
AUDIOPLAY: Recevied CMD = 0x0300
AUDIOPLAY: Create...
AUDIOPLAY: Create...DONE
AVSERVER MAIN: Create motionTsk ...
MOTION: Recevied CMD = 0x0300
MOTION: Create...
AVSERVER MAIN: Create swosdTsk ...
MOTION: Create...DONE
SWOSD: Recevied CMD = 0x0300
Default Icon TI Logo
Default Icon TI Logo
AVSERVER MAIN: Allocing Buffers ...
AVSERVER MAIN: Allocating buffers ...
AVSERVER MAIN: Stream 0: Allocating LDC buffers: 0 of size 565376 bytes
AVSERVER MAIN: Stream 0: Allocating VNF buffers: 0 of size 565376 bytes
AVSERVER MAIN: Stream 0: Allocating Encode IN buffers: 3 of size 565376 bytes
AVSERVER MAIN: Stream 0: Assigning Resize IN buffers: 0 of size 565376 bytes
AVSERVER MAIN: Stream 0: Getting Capture OUT buffers
AVSERVER MAIN: Stream 0: Capture OUT buffers 0
AVSERVER MAIN: Stream 0: Capture OUT buffers 1
AVSERVER MAIN: Stream 0: Capture OUT buffers 2
AVSERVER MAIN: Stream 1: Allocating LDC buffers: 0 of size 83072 bytes
AVSERVER MAIN: Stream 1: Allocating VNF buffers: 0 of size 83072 bytes
AVSERVER MAIN: Stream 1: Allocating Encode IN buffers: 3 of size 83072 bytes
AVSERVER MAIN: Stream 1: Assigning Resize IN buffers: 0 of size 83072 bytes
AVSERVER MAIN: Stream 1: Getting Capture OUT buffers
AVSERVER MAIN: Stream 1: Capture OUT buffers 0
AVSERVER MAIN: Stream 1: Capture OUT buffers 1
AVSERVER MAIN: Stream 1: Capture OUT buffers 2
AVSERVER MAIN: Allocating FD buffers: 3 of size 123008 bytes
AVSERVER MAIN: Assigning Display buffers: 3 of size 123008 bytes
AVSERVER MAIN: Allocating MotionDetect buffers: 3 of size 123008 bytes
AVSERVER MAIN: Allocating buffers ...DONE
AVSERVER MAIN: Start aewbTsk ...
2A: Start...
2A: Start...DONE
AVSERVER MAIN: Start captureTsk ...
CAPTURE: Start...
CAPTURE: Starting IPIPE.
SWOSD: Create...DONE
CAPTURE: Starting ISIF.
CAPTURE: Starting imager.
It doesn't run after the above.
If anyone has faced similar issue before.
Thanks and Regards,
Mayank