Other Parts Discussed in Thread: TVP5146M2, DM3730, TVP5146
I want to use tvp5146m2 input 723x579 sizer , crurent dm3730 tvp5146m2 bt565 input sizer 720x579,720x576 is ok.
The omap-resizer to resizer 720x576 input must be 723x579. So i need input 723x579.
Change the tvp514x-int.h,and tvp5146 avid registers
/* Number of pixels and number of lines per frame for different standards */
#define NTSC_NUM_ACTIVE_PIXELS (723)
#define NTSC_NUM_ACTIVE_LINES (483)
#define PAL_NUM_ACTIVE_PIXELS (723)
#define PAL_NUM_ACTIVE_LINES (579)
kernel errors:
omap3isp omap3isp: isp_wait: wait is too much
omap3isp omap3isp: ccdc 1 won't become idle!
omap3isp omap3isp: omap34xx_isp_isr: sbl overflow, sbl_pcr = 00800000
omap-iommu omap-iommu.0: omap2_iommu_fault_isr: da:0019b340 translation fault
omap-iommu omap-iommu.0: iommu_fault_handler: da:0019b340 pgd:cf930004 *pgd:8fba9801 pte:cfba9a6c *pte:00000000
omap3isp omap3isp: omap34xx_isp_isr: sbl overflow, sbl_pcr = 00800000
omap-iommu omap-iommu.0: omap2_iommu_fault_isr: da:0019b340 translation fault
omap-iommu omap-iommu.0: iommu_fault_handler: da:0019b340 pgd:cf930004 *pgd:8fba9801 pte:cfba9a6c *pte:00000000
omap3isp omap3isp: omap34xx_isp_isr: sbl overflow, sbl_pcr = 00800000
omap-iommu omap-iommu.0: omap2_iommu_fault_isr: da:0019b340 translation fault
omap-iommu omap-iommu.0: iommu_fault_handler: da:0019b340 pgd:cf930004 *pgd:8fba9801 pte:cfba9a6c *pte:00000000
omap3isp omap3isp: isp_wait: wait is too much