TDA4VEN-Q1: GPIO1_72, I2C Open Drain and Mux Modes

Hello TI,

1.This thread: e2e.ti.com/.../am67-pinmux-table-for-oldi-pins-shows-gpio-is-possible

says that GPIO1_[71:52] are actually not pinned out and therefore not available on the J722S family of parts. Is this also true for GPIO1_72?

2. In sprsp96a Table 5-1 the following pins are listed as (only) having a buffer type "I2C OPEN DRAIN":

B23 EXTINTn
B13 MCU_I2C0_SCL
E11 MCU_I2C0_SDA
F25 PCIE0_CLKREQn
B9 WKUP_I2C0_SCL
D11 WKUP_I2C0_SDA

However, all of these are listed as GPIO capable (Mux Mode = IOD). Please confirm whether these pins are able of driving output high when configured as GPIO.

3. sprsp96a Table 5-1 has two GPIO-capable pins showing all mux modes as input-only:

B24 MMC1_SDCD
A24 MMC1_SDWP

Are the directions for the different Mux Types in the Table correct?

When are updates of the datasheet and Technical Reference Manuals expected, please?