Part Number: AM62A1-Q1
Tool/software:
I'm having difficulty finding a selection guide that helps me narrow down the TI choices for my application.
The primary application is to interface to a camera and shuffle the data off to flash or over a USB or HDMI port to a PC in a limited-space medical application. There are a few other peripherals to control as well.
Other features:
- Low-power/sleep modes to conserve power.
- Small size is also a consideration for this application.
- Secure boot and cybersecurity support
Interfaces needed:
- One-lane MIPI CSI
- 800Mbps RAW-8 or RAW-10 format
- 100 fps required
- LVDS, data and clock
- USB 3.2 Gen 1 or better
- HDMI output for a camera interface would be another option (or MIPI-DSI with a bridge)
- Flash memory interface capable of writing 100fps RAW-format images delivered at 800Mbps
- I2C, SPI (2 of each)
- At least 4 timers for PWM and cap/com purposes
Could you give me a listing or point me to a document that helps me determine what options are available?