Part Number: SK-AM69
Other Parts Discussed in Thread: AM69A
Tool/software:
I've deployed the compiled model, and the detections are accurate, but the FPS is only 11. Is this expected performance, or is there an issue? I'm running it on an AM69A processor, and I trained the model using Edge AI Tensor Lab.
import onnxruntime as ort
import cv2
import numpy as np
import time
model_path = "/zken/od-yolov7/model/yolov7_l_standalone_kenny_yuv_input.onnx"
video_path='/zken/data/fast.mp4'
artifacts_folder='/zken/od-yolov7/artifacts'
providers=['TIDLExecutionProvider', 'CPUExecutionProvider']
so = ort.SessionOptions()
runtime_options = {
"artifacts_folder": artifacts_folder,
}
provider_options = [runtime_options, {}]
session = ort.InferenceSession(model_path, providers=providers, provider_options=provider_options, sess_options=so)
print("Active providers:", session.get_providers())
input_name = session.get_inputs()[0].name
output_names = [output.name for output in session.get_outputs()]
cap = cv2.VideoCapture(video_path)
if not cap.isOpened():
print("Error: Could not open video.")
# FPS calculation variables
frame_count = 0
fps_start_time = time.time()
fps = 0
while True:
ret, frame = cap.read()
if not ret:
break
time_start=time.time()
input_image=cv2.cvtColor(frame, cv2.COLOR_BGR2RGB)
input_image=cv2.resize(input_image, (640, 640)).transpose(2, 0, 1)
input_image=np.expand_dims(input_image, axis=0).astype(np.float32)
input_image/=255.0
outputs=session.run(output_names, {input_name: input_image})
# end_time=time.time()-time_start
# print(f"Inference time: {end_time:.2f} seconds")
# FPS calculation
frame_count += 1
elapsed_time = time.time() - fps_start_time
# Update FPS every second
if elapsed_time >= 1.0:
fps = frame_count / elapsed_time
frame_count = 0
fps_start_time = time.time()
print(f"FPS: {fps:.2f}")
# # Display FPS on the frame
# cv2.putText(frame, f"FPS: {fps:.2f}", (10, 30), cv2.FONT_HERSHEY_SIMPLEX, 1, (0, 255, 0), 2)
# # Display the frame
# cv2.imshow('Video with FPS', frame)
# # Break on 'q' key press
# if cv2.waitKey(1) & 0xFF == ord('q'):
# break
# Release resources
cap.release()
# cv2.destroyAllWindows()