Other Parts Discussed in Thread: ADS7846
Hi,
When I try Android ICS filesystem with TI-kernel 2.6.37, I get the board successfully booted-up but when with android kernel 3.0, get the following error.
-------------------------------------
Starting kernel ...
Uncompressing Linux... done, booting the kernel.
[ 0.000000] Linux version 3.0.8-g9d18730-dirty (jamal@jamal-GeForce6100SM-M) (gcc version 4.4.3 (GCC) ) #46 Thu Jan 5 17:20:01 IST 2012
[ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7f
[ 0.000000] CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache
[ 0.000000] Machine: OMAP3 EVM
[ 0.000000] Reserving 8388608 bytes SDRAM for VRAM
[ 0.000000] Memory policy: ECC disabled, Data cache writeback
[ 0.000000] OMAP3630 ES1.2 (l2cache iva sgx neon isp 192mhz_clk )
[ 0.000000] SRAM: Mapped pa 0x40200000 to va 0xfe400000 size: 0x10000
[ 0.000000] ICS: In omap3_evm_init_early--arch/arm/mach-omap2/board-omap3evm.c--666
[ 0.000000] Clocking rate (Crystal/Core/MPU): 26.0/400/600 MHz
[ 0.000000] ICS: In cpu_is_omap3630()--arch/arm/mach-omap2/board-omap3evm.c--670
[ 0.000000] ICS: In omap2_init_common_devices--arch/arm/mach-omap2/io.c--423
[ 0.000000] Reprogramming SDRC clock to 400000000 Hz
[ 0.000000] ICS: In cpu_is_omap34xx() of omap_irq_base_init--arch/arm/mach-omap2/io.c--346
[ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 62976
[ 0.000000] Kernel command line: console=ttyO0,115200n8 androidboot.console=ttyO0 mem=256M root=/dev/mmcblk0p2 rw rootfstype=ext3 rootdelay=1 init=/init ip=off omapM
[ 0.000000] PID hash table entries: 1024 (order: 0, 4096 bytes)
[ 0.000000] Dentry cache hash table entries: 32768 (order: 5, 131072 bytes)
[ 0.000000] Inode-cache hash table entries: 16384 (order: 4, 65536 bytes)
[ 0.000000] Memory: 248MB = 248MB total
[ 0.000000] Memory: 243372k/243372k available, 18772k reserved, 0K highmem
[ 0.000000] Virtual kernel memory layout:
[ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB)
[ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB)
[ 0.000000] DMA : 0xffc00000 - 0xffe00000 ( 2 MB)
[ 0.000000] vmalloc : 0xd0800000 - 0xf8000000 ( 632 MB)
[ 0.000000] lowmem : 0xc0000000 - 0xd0000000 ( 256 MB)
[ 0.000000] modules : 0xbf000000 - 0xc0000000 ( 16 MB)
[ 0.000000] .init : 0xc0008000 - 0xc003f000 ( 220 kB)
[ 0.000000] .text : 0xc003f000 - 0xc0673000 (6352 kB)
[ 0.000000] .data : 0xc0674000 - 0xc06c3040 ( 317 kB)
[ 0.000000] .bss : 0xc06c3064 - 0xc08181d0 (1365 kB)
[ 0.000000] NR_IRQS:410
[ 0.000000] ICS: In omap_init_irq--arch/arm/mach-omap2/irq.c--150
[ 0.000000] ICS: In cpu_is_omap34xx--arch/arm/mach-omap2/irq.c--160
[ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 4.0) with 96 interrupts
[ 0.000000] Total of 96 interrupts on 1 active controller
[ 0.000000] OMAP clockevent source: GPTIMER1 at 32768 Hz
[ 0.000000] sched_clock: 32 bits at 32kHz, resolution 30517ns, wraps every 131071999ms
[ 0.000000] Console: colour dummy device 80x30
[ 0.000183] Calibrating delay loop... 597.64 BogoMIPS (lpj=2334720)
[ 0.039154] pid_max: default: 32768 minimum: 301
[ 0.039306] Security Framework initialized
[ 0.039367] Mount-cache hash table entries: 512
[ 0.039703] CPU: Testing write buffer coherency: ok
[ 0.041809] ICS: In omap_serial_early_init --arch/arm/mach-omap2/serial.c--661
[ 0.041870] ICS: In omap_hwmod_setup_all --arch/arm/mach-omap2/omap_hwmod.c--1789
[ 0.041900] ICS:omap_hwmod: l4_core: no MPU register target found
[ 0.041900] omap_hwmod: _populate_mpu_rt_base found no _mpu_rt_va for l4_core
[ 0.041900] ICS:omap_hwmod: l4_per: no MPU register target found
[ 0.041931] omap_hwmod: _populate_mpu_rt_base found no _mpu_rt_va for l4_per
[ 0.041931] ICS:omap_hwmod: l4_wkup: no MPU register target found
[ 0.041961] omap_hwmod: _populate_mpu_rt_base found no _mpu_rt_va for l4_wkup
[ 0.042602] ICS: ********SYSS_HAS_RESET_STATUS
[ 0.042846] ICS: ********SYSS_HAS_RESET_STATUS
[ 0.043273] ICS: ********SYSS_HAS_RESET_STATUS
[ 0.045562] ICS: ********SYSS_HAS_RESET_STATUS
[ 0.046691] ICS: ********SYSS_HAS_RESET_STATUS
[ 0.074188] omap_hwmod: i2c1: softreset failed (waited 20000 usec)
[ 0.074401] ICS: ********SYSS_HAS_RESET_STATUS
[ 0.101837] omap_hwmod: i2c2: softreset failed (waited 20000 usec)
[ 0.102050] ICS: ********SYSS_HAS_RESET_STATUS
[ 0.129486] omap_hwmod: i2c3: softreset failed (waited 20000 usec)
[ 0.129699] ICS: ********SYSS_HAS_RESET_STATUS
[ 0.129913] ICS: ********SYSS_HAS_RESET_STATUS
[ 0.130157] ICS: ********SYSS_HAS_RESET_STATUS
[ 0.130371] ICS: ********SYSS_HAS_RESET_STATUS
[ 0.130584] ICS: ********SYSS_HAS_RESET_STATUS
[ 0.130798] ICS: ********SYSS_HAS_RESET_STATUS
[ 0.131011] ICS: ********SYSS_HAS_RESET_STATUS
[ 0.132476] ICS: ********SYSS_HAS_RESET_STATUS
[ 0.132690] ICS: ********SYSS_HAS_RESET_STATUS
[ 0.132904] ICS: ********SYSS_HAS_RESET_STATUS
[ 0.133117] ICS: ********SYSS_HAS_RESET_STATUS
[ 0.134826] print_constraints: dummy:
[ 0.135009] NET: Registered protocol family 16
[ 0.135284] ICS: In gpmc_init--arch/arm/mach-omap2/gpmc.c--698
[ 0.135345] GPMC revision 5.0
[ 0.137969] OMAP GPIO hardware version 2.5
[ 0.138275] OMAP GPIO hardware version 2.5
[ 0.138549] OMAP GPIO hardware version 2.5
[ 0.138824] OMAP GPIO hardware version 2.5
[ 0.139099] OMAP GPIO hardware version 2.5
[ 0.139160] omap_device: omap_gpio.5: new worst case activate latency 0: 30517
[ 0.139434] OMAP GPIO hardware version 2.5
[ 0.141632] ICS: In omap3_evm_init--arch/arm/mach-omap2/board-omap3evm.c--816
[ 0.141662] ICS: In cpu_is_omap3630() of omap3_evm_init --arch/arm/mach-omap2/board-omap3evm.c--820
[ 0.141693] omap_mux_init: Add partition: #1: core, flags: 0
[ 0.144714] ICS: In omap_serial_init--arch/arm/mach-omap2/serial.c--868
[ 0.145080] omap_device: omap_uart.0: new worst case deactivate latency 0: 30517
[ 0.146484] ICS: In gpio_request_array:--drivers/gpio/gpiolib.c--1302
[ 0.146789] ICS: In omap_ads7846_init :arch/arm/mach-omap2/common-board-devices.c--91
[ 0.147064] ICS: In gpio_request_array:--drivers/gpio/gpiolib.c--1302
[ 0.147521] hw-breakpoint: debug architecture 0x4 unsupported.
[ 0.152313] OMAP DMA hardware revision 5.0
[ 0.183410] bio: create slab <bio-0> at 0
[ 0.184509] print_constraints: vwl1271: 1800 mV
[ 0.186035] SCSI subsystem initialized
[ 0.186218] omap_device: omap2_mcspi.1: new worst case activate latency 0: 30517
[ 0.186737] omap_device: omap2_mcspi.1: new worst case deactivate latency 0: 30517
[ 0.189025] usbcore: registered new interface driver usbfs
[ 0.189392] usbcore: registered new interface driver hub
[ 0.189605] usbcore: registered new device driver usb
[ 0.190856] omap_device: omap_i2c.1: new worst case activate latency 0: 30517
[ 0.203308] omap_i2c omap_i2c.1: bus 1 rev4.0 at 2600 kHz
[ 0.208587] twl4030: PIH (irq 7) chaining IRQs 368..375
[ 0.208587] twl4030: power (irq 373) chaining IRQs 376..383
[ 0.209289] twl4030: gpio (irq 368) chaining IRQs 384..401
[ 0.216278] print_constraints: VIO: 1800 mV normal standby
[ 0.217163] print_constraints: VMMC1: 1850 <--> 3150 mV at 3000 mV normal standby
[ 0.217987] print_constraints: VDAC: 1800 mV normal standby
[ 0.218780] print_constraints: VAUX2_4030: 2800 mV normal standby
[ 0.219787] print_constraints: VPLL2: 1800 mV normal standby
[ 0.220672] print_constraints: VSIM: 1800 <--> 3000 mV at 1800 mV normal standby
[ 0.221496] print_constraints: VAUX3: 2800 mV normal standby
[ 0.234527] omap_i2c omap_i2c.2: bus 2 rev4.0 at 400 kHz
[ 0.234863] omap_device: omap_i2c.2: new worst case deactivate latency 0: 30517
[ 0.250122] omap_i2c omap_i2c.3: bus 3 rev4.0 at 400 kHz
[ 0.251556] Advanced Linux Sound Architecture Driver Version 1.0.24.
[ 0.252380] Bluetooth: Core ver 2.16
[ 0.252593] NET: Registered protocol family 31
[ 0.252593] Bluetooth: HCI device and connection manager initialized
[ 0.252624] Bluetooth: HCI socket layer initialized
[ 0.252624] Bluetooth: L2CAP socket layer initialized
[ 0.252685] Bluetooth: SCO socket layer initialized
[ 0.252716] Switching to clocksource 32k_counter
[ 0.258148] Switched to NOHz mode on CPU #0
[ 0.277496] musb-hdrc: version 6.0, musb-dma, otg (peripheral+host)
[ 0.277954] musb-hdrc musb-hdrc: USB OTG mode controller at fa0ab000 using DMA, IRQ 92
[ 0.278503] NET: Registered protocol family 2
[ 0.278656] IP route cache hash table entries: 2048 (order: 1, 8192 bytes)
[ 0.278991] TCP established hash table entries: 8192 (order: 4, 65536 bytes)
[ 0.279174] TCP bind hash table entries: 8192 (order: 3, 32768 bytes)
[ 0.279296] TCP: Hash tables configured (established 8192 bind 8192)
[ 0.279296] TCP reno registered
[ 0.279327] UDP hash table entries: 256 (order: 0, 4096 bytes)
[ 0.279357] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes)
[ 0.279663] NET: Registered protocol family 1
[ 0.279937] RPC: Registered named UNIX socket transport module.
[ 0.279937] RPC: Registered udp transport module.
[ 0.279937] RPC: Registered tcp transport module.
[ 0.279968] RPC: Registered tcp NFSv4.1 backchannel transport module.
[ 0.280181] NetWinder Floating Point Emulator V0.97 (double precision)
[ 0.280883] omap-iommu omap-iommu.0: isp registered
[ 0.425231] VFS: Disk quotas dquot_6.5.2
[ 0.425292] Dquot-cache hash table entries: 1024 (order 0, 4096 bytes)
[ 0.425842] JFFS2 version 2.2. (NAND) (SUMMARY) © 2001-2006 Red Hat, Inc.
[ 0.426147] msgmni has been set to 475
[ 0.426910] io scheduler noop registered
[ 0.426910] io scheduler deadline registered
[ 0.426971] io scheduler cfq registered (default)
[ 0.487274] OMAP DSS rev 2.0
[ 0.490142] ICS: In omap3evm_set_bl_intensity: arch/arm/mach-omap2/board-omap3evm.c--214
[ 0.490936] Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled
[ 0.492767] omap_uart.0: ttyO0 at MMIO 0x4806a000 (irq = 72) is a OMAP UART0
[ 1.417999] console [ttyO0] enabled
[ 1.422271] omap_uart.1: ttyO1 at MMIO 0x4806c000 (irq = 73) is a OMAP UART1
[ 1.430145] omap_uart.2: ttyO2 at MMIO 0x49020000 (irq = 74) is a OMAP UART2
[ 1.437957] omap_uart.3: ttyO3 at MMIO 0x49042000 (irq = 80) is a OMAP UART3
[ 1.455749] brd: module loaded
[ 1.464538] loop: module loaded
[ 1.470245] mtdoops: mtd device (mtddev=name/number) must be supplied
[ 1.477081] omap2-nand driver initializing:drivers/mtd/nand/omap2.c
[ 1.484039] NAND device: Manufacturer ID: 0xad, Chip ID: 0xbc (Hynix NAND 512MiB 1,8V 16-bit)
[ 1.493011] Creating 5 MTD partitions on "omap2-nand.0":
[ 1.498626] 0x000000000000-0x000000080000 : "X-Loader-NAND"
[ 1.506439] 0x000000080000-0x0000001c0000 : "U-Boot-NAND"
[ 1.514068] 0x0000001c0000-0x000000280000 : "Boot Env-NAND"
[ 1.521636] 0x000000280000-0x000000780000 : "Kernel-NAND"
[ 1.530822] 0x000000780000-0x000020000000 : "File System - NAND"
[ 1.747863] omap2-nand driver register returns :0
[ 1.752777] OneNAND driver initializing
[ 1.759094] smsc911x: Driver version 2008-10-21
[ 1.765502] smsc911x-mdio: probed
[ 1.769195] smsc911x smsc911x.0: eth0: attached PHY driver [SMSC LAN8700] (mii_bus:phy_addr=0:01, irq=-1)
[ 1.780517] smsc911x smsc911x.0: eth0: MAC Address: 00:50:c2:7e:96:9d
[ 1.787780] usbcore: registered new interface driver asix
[ 1.793670] usbcore: registered new interface driver cdc_ether
[ 1.800018] usbcore: registered new interface driver net1080
[ 1.806121] usbcore: registered new interface driver cdc_subset
[ 1.812530] usbcore: registered new interface driver zaurus
[ 1.818634] usbcore: registered new interface driver zd1201
[ 1.824493] Initializing USB Mass Storage driver...
[ 1.829803] usbcore: registered new interface driver usb-storage
[ 1.836120] USB Mass Storage support registered.
[ 1.841186] usbcore: registered new interface driver usbtest
[ 1.847167] ICS: android init:-drivers/usb/gadget/android.c
[ 1.853485] ICS: android_bind :- drivers/usb/gadget/android.c
[ 1.859558] ICS : android_init_functions
[ 1.863922] ICS: adb_function_init
[ 1.867492] ICS: drivers/usb/gadget/f_adb.c--adb_setup
[ 1.873413] ICS: acm_function_init
[ 1.878387] ICS: mtp_function_init
[ 1.882995] android_usb gadget: Mass Storage Function, version: 2009/09/11
[ 1.890258] android_usb gadget: Number of LUNs=1
[ 1.895141] lun0: LUN: removable file: (no medium)
[ 1.900787] android_usb gadget: android_usb ready
[ 1.905761] musb-hdrc musb-hdrc: MUSB HDRC host driver
[ 1.911285] musb-hdrc musb-hdrc: new USB bus registered, assigned bus number 1
[ 1.918975] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002
[ 1.926116] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1
[ 1.933715] usb usb1: Product: MUSB HDRC host driver
[ 1.938903] usb usb1: Manufacturer: Linux 3.0.8-g9d18730-dirty musb-hcd
[ 1.945861] usb usb1: SerialNumber: musb-hdrc
[ 1.951324] hub 1-0:1.0: USB hub found
[ 1.955261] hub 1-0:1.0: 1 port detected
[ 1.960449] mousedev: PS/2 mouse device common for all mice
[ 1.967315] input: TWL4030 Keypad as /devices/platform/omap/omap_i2c.1/i2c-1/1-004a/twl4030_keypad/input/input0
[ 1.980987] ads7846 spi1.0: touchscreen, irq 335
[ 1.986511] input: ADS7846 Touchscreen as /devices/platform/omap/omap2_mcspi.1/spi1.0/input/input1
[ 1.997985] input: twl4030_pwrbutton as /devices/platform/omap/omap_i2c.1/i2c-1/1-0049/twl4030_pwrbutton/input/input2
[ 2.012359] using rtc device, twl_rtc, for alarms
[ 2.017150] twl_rtc twl_rtc: rtc core: registered twl_rtc as rtc0
[ 2.024047] twl_rtc twl_rtc: Power up reset detected.
[ 2.029815] twl_rtc twl_rtc: Enabling TWL-RTC.
[ 2.035552] i2c /dev entries driver
[ 2.040283] Linux media interface: v0.10
[ 2.044677] Linux video capture interface: v2.00
[ 2.050201] usbcore: registered new interface driver uvcvideo
[ 2.056243] USB Video Class driver (v1.1.0)
[ 2.061431] OMAP Watchdog Timer Rev 0x31: initial timeout 60 sec
[ 2.068115] device-mapper: uevent: version 1.0.3
[ 2.073364] device-mapper: ioctl: 4.20.0-ioctl (2011-02-02) initialised: dm-devel@redhat.com
[ 2.082275] Bluetooth: HCI UART driver ver 2.2
[ 2.086944] Bluetooth: HCI H4 protocol initialized
[ 2.091979] Bluetooth: HCILL protocol initialized
[ 2.096954] cpuidle: using governor ladder
[ 2.101226] cpuidle: using governor menu
[ 2.112640] usbcore: registered new interface driver usbhid
[ 2.118469] usbhid: USB HID core driver
[ 2.123291] logger: created 256K log 'log_main'
[ 2.128356] logger: created 256K log 'log_events'
[ 2.133514] logger: created 256K log 'log_radio'
[ 2.138641] logger: created 256K log 'log_system'
[ 2.144683] usbcore: registered new interface driver snd-usb-audio
[ 2.152893] OMAP3 EVM SoC init
[ 2.231597] asoc: twl4030-hifi <-> omap-mcbsp-dai.1 mapping ok
[ 2.239288] ALSA device list:
[ 2.242401] #0: omap3evm
[ 2.245300] oprofile: hardware counters not available
[ 2.250579] oprofile: using timer interrupt.
[ 2.255279] TCP cubic registered
[ 2.258666] Initializing XFRM netlink socket
[ 2.263183] NET: Registered protocol family 17
[ 2.267883] NET: Registered protocol family 15
[ 2.272735] Bluetooth: RFCOMM TTY layer initialized
[ 2.277923] Bluetooth: RFCOMM socket layer initialized
[ 2.283294] Bluetooth: RFCOMM ver 1.11
[ 2.287261] Bluetooth: BNEP (Ethernet Emulation) ver 1.3
[ 2.292846] Bluetooth: BNEP filters: protocol multicast
[ 2.298309] Bluetooth: HIDP (Human Interface Emulation) ver 1.2
[ 2.304931] Registering the dns_resolver key type
[ 2.309967] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3
[ 2.318023] ThumbEE CPU extension supported.
[ 2.333618] sr_init: No PMIC hook to init smartreflex
[ 2.339172] smartreflex smartreflex.0: omap_sr_probe: SmartReflex driver initialized
[ 2.347473] smartreflex smartreflex.1: omap_sr_probe: SmartReflex driver initialized
[ 2.355926] SmartReflex Class3 initialized
[ 2.364715] clock: disabling unused clocks to save power
[ 2.479553] ICS: In omap3_evm_enable_lcd: arch/arm/mach-omap2/board-omap3evm.c--182
[ 2.490356] twl_rtc twl_rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800)
[ 2.499053] omap_vout omap_vout: Buffer Size = 3686400
[ 2.517181] omap_vout omap_vout: : registered and initialized video device 0
[ 2.524658] omap_vout omap_vout: Buffer Size = 3686400
[ 2.531311] omap_vout omap_vout: : registered and initialized video device 1
[ 2.539428] Waiting 1sec before mounting root device...
[ 2.565490] mmc0: new high speed SD card at address b368
[ 2.571716] mmcblk0: mmc0:b368 SDC 1.85 GiB
[ 2.579681] mmcblk0: p1 p2 p3
[ 3.553039] EXT3-fs: barriers not enabled
[ 3.558105] kjournald starting. Commit interval 5 seconds
[ 3.568847] EXT3-fs (mmcblk0p2): using internal journal
[ 3.574371] EXT3-fs (mmcblk0p2): mounted filesystem with ordered data mode
[ 3.581634] VFS: Mounted root (ext3 filesystem) on device 179:2.
[ 3.588012] Freeing init memory: 220K
[ 3.610260] init (1): /proc/1/oom_adj is deprecated, please use /proc/1/oom_score_adj instead.
[ 3.802978] init: cannot find '/system/etc/install-recovery.sh', disabling 'flash_recovery'
[ 3.866729] ICS:: enable_store
[ 3.870178] android_usb: already disabled
[ 3.878753] android_usb: enable function: adb
[ 3.885131] ICS:: enable_store
[ 3.888610] adb_bind_config
[ 3.982421] adb_open
[ 3.985443] ICS: adb_read(24)
root@android:/ # [ 4.057861] omap_device: musb-omap2430.-1: new worst case deactivate latency 0: 30517
[ 5.173065] request_suspend_state: wakeup (3->0) at 5170288088 (2000-01-01 00:00:03.172882081 UTC)
[ 5.193603] init: untracked pid 1064 exited
[ 5.221954] init: untracked pid 1070 exited
[ 6.095672] request_suspend_state: wakeup (0->0) at 6092895510 (2000-01-01 00:00:04.095489503 UTC)
[ 6.109680] init: untracked pid 1126 exited
[ 6.128082] init: untracked pid 1127 exited
[ 9.832580] request_suspend_state: wakeup (0->0) at 9829833988 (2000-01-01 00:00:07.832397463 UTC)
[ 9.846405] init: untracked pid 1139 exited
[ 9.862457] init: untracked pid 1140 exited
root@android:/ #
root@android:/ #
root@android:/ #
root@android:/ # [ 15.179656] request_suspend_state: wakeup (0->0) at 15176879886 (2000-01-01 00:00:13.179473879 UTC)
[ 15.202697] init: untracked pid 1156 exited
[ 15.229614] init: untracked pid 1157 exited
root@android:/ # [ 16.158111] request_suspend_state: wakeup (0->0) at 16155334475 (2000-01-01 00:00:14.157928468 UTC)
[ 16.171966] init: untracked pid 1174 exited
[ 16.190582] init: untracked pid 1175 exited
root@android:/ #
root@android:/ #
root@android:/ #
root@android:/ #
root@android:/ # logcat
[ 19.713745] request_suspend_state: wakeup (0->0) at 19710968019 (2000-01-01 00:00:17.713562012 UTC)
[ 19.727722] init: untracked pid 1190 exited
[ 19.744354] init: untracked pid 1191 exited
--------- beginning of /dev/log/main
I/DEBUG ( 1065): debuggerd: Dec 22 2011 14:33:28
--------- beginning of /dev/log/system
I/Vold ( 1063): Vold 2.1 (the revenge) firing up
E/Vold ( 1063): Error reading configuration (No such file or directory)... continuing anyways
I/Netd ( 1064): Netd 1.0 starting
E/Netd ( 1064): Unable to create netlink socket: Protocol not supported
E/Netd ( 1064): Unable to open quota2 logging socket
I/ ( 1069): ServiceManager: 0x18910
D/AndroidRuntime( 1068):
D/AndroidRuntime( 1068): >>>>>> AndroidRuntime START com.android.internal.os.ZygoteInit <<<<<<
D/AndroidRuntime( 1068): CheckJNI is ON
I/SurfaceFlinger( 1067): SurfaceFlinger is starting
I/SurfaceFlinger( 1067): SurfaceFlinger's main thread ready to run. Initializing graphics H/W...
W/dalvikvm( 1068): CreateJavaVM failed: dvmGcStartup failed
E/AndroidRuntime( 1068): JNI_CreateJavaVM failed
I/gralloc ( 1067): using (fd=10)
I/gralloc ( 1067): id = omapfb
I/gralloc ( 1067): xres = 480 px
I/gralloc ( 1067): yres = 640 px
I/gralloc ( 1067): xres_virtual = 480 px
I/gralloc ( 1067): yres_virtual = 1280 px
I/gralloc ( 1067): bpp = 16
I/gralloc ( 1067): r = 11:5
I/gralloc ( 1067): g = 5:6
I/gralloc ( 1067): b = 0:5
I/gralloc ( 1067): width = 76 mm (160.421051 dpi)
I/gralloc ( 1067): height = 102 mm (159.372543 dpi)
I/gralloc ( 1067): refresh rate = 60.00 Hz
D/libEGL ( 1067): loaded /system/lib/egl/libGLES_android.so
W/SurfaceFlinger( 1067): ro.sf.lcd_density not defined, using 160 dpi by default.
I/SurfaceFlinger( 1067): EGL informations:
I/SurfaceFlinger( 1067): # of configs : 8
I/SurfaceFlinger( 1067): vendor : Android
I/SurfaceFlinger( 1067): version : 1.4 Android META-EGL
I/SurfaceFlinger( 1067): extensions: EGL_KHR_image EGL_KHR_image_base EGL_KHR_image_pixmap EGL_KHR_gl_texture_2D_image EGL_KHR_gl_texture_cubemap_image EGL_KHR_gl_rend
I/SurfaceFlinger( 1067): Client API: OpenGL ES
I/SurfaceFlinger( 1067): EGLSurface: 5-6-5-0, config=0x0
I/SurfaceFlinger( 1067): OpenGL informations:
I/SurfaceFlinger( 1067): vendor : Android
I/SurfaceFlinger( 1067): renderer : Android PixelFlinger 1.4
I/SurfaceFlinger( 1067): version : OpenGL ES-CM 1.0
I/SurfaceFlinger( 1067): extensions: GL_OES_byte_coordinates GL_OES_fixed_point GL_OES_single_precision GL_OES_read_format GL_OES_compressed_paletted_texture GL_OES_dr
I/SurfaceFlinger( 1067): GL_MAX_TEXTURE_SIZE = 4096
I/SurfaceFlinger( 1067): GL_MAX_VIEWPORT_DIMS = 4096 x 4096
I/SurfaceFlinger( 1067): flags = 000c0000
W/SurfaceFlinger( 1067): hwcomposer module not found
E/MemoryHeapBase( 1067): error creating ashmem region: No such file or directory
F/libc ( 1067): Fatal signal 11 (SIGSEGV) at 0xffffffff (code=1)
I/Netd ( 1127): Netd 1.0 starting
E/Netd ( 1127): Unable to create netlink socket: Protocol not supported
E/Netd ( 1127): Unable to open quota2 logging socket
I/ ( 1126): ServiceManager: 0xf958
I/AudioFlinger( 1126): Loaded primary audio interface from Default audio HW HAL (audio)
I/AudioFlinger( 1126): Using 'Default audio HW HAL' (audio.primary) as the primary audio interface
I/CameraService( 1126): CameraService started (pid=1126)
E/CameraService( 1126): Could not load camera HAL module
I/AudioFlinger( 1126): AudioFlinger's thread 0x10460 ready to run
W/AudioFlinger( 1126): Thread AudioOut_1 cannot connect to the power manager service
I/AudioPolicyService( 1126): Loaded audio policy from LEGACY Audio Policy HAL (audio_policy)
I/DEBUG ( 1065): *** *** *** *** *** *** *** *** *** *** *** *** *** *** *** ***
I/DEBUG ( 1065): Build fingerprint: 'Android/beagleboard/beagleboard:4.0.1/ITL41D/eng.jamal.20111222.115446:eng/test-keys'
I/DEBUG ( 1065): pid: 1067, tid: 1123 >>> /system/bin/surfaceflinger <<<
I/DEBUG ( 1065): signal 11 (SIGSEGV), code 1 (SEGV_MAPERR), fault addr ffffffff
I/DEBUG ( 1065): r0 00000001 r1 00000000 r2 00000020 r3 ffffffff
I/DEBUG ( 1065): r4 0000f918 r5 0000f9a4 r6 00000020 r7 0000fc70
I/DEBUG ( 1065): r8 000001e0 r9 00000004 10 00000280 fp 00000001
I/DEBUG ( 1065): ip 40167b88 sp 100ffe60 lr 400da09c pc 400b1500 cpsr 60000030
I/DEBUG ( 1065): d0 7463657269642072 d1 6e6f696765722073
I/DEBUG ( 1065): d2 4c47207463656a75 d3 44494f52444e4163
I/DEBUG ( 1065): d4 73755f44494f5244 d5 5f70696c635f7265
I/DEBUG ( 1065): d6 3f8000006e616c70 d7 000000003f800000
I/DEBUG ( 1065): d8 0000000000000000 d9 0000000000000000
I/DEBUG ( 1065): d10 0000000000000000 d11 0000000000000000
I/DEBUG ( 1065): d12 0000000000000000 d13 0000000000000000
I/DEBUG ( 1065): d14 0000000000000000 d15 0000000000000000
I/DEBUG ( 1065): d16 0000000000000000 d17 3fdffffffffed720
I/DEBUG ( 1065): d18 3fe0000000000000 d19 3fe0000000009470
I/DEBUG ( 1065): d20 0000000000000000 d21 0000000000000000
I/DEBUG ( 1065): d22 0000000000000000 d23 0000000000000000
I/DEBUG ( 1065): d24 0000000000000000 d25 0000000000000000
I/DEBUG ( 1065): d26 0000000000000000 d27 0000000000000000
I/DEBUG ( 1065): d28 0000000000000000 d29 0000000000000000
I/DEBUG ( 1065): d30 0000000000000000 d31 0000000000000000
I/DEBUG ( 1065): scr 20000010
------------------------------
Please anyone help me where I am doing wrong.
Thanks
Jamal