Hi,
I'm designing a board based on the DM8168 and I want to run the video capture and display demo on my board ,whick is from the DVR RDK.
But when I tried to initialize the board such as m3vpss,m3video,dsp and so on ,there got some problems.
here's the error info.
=========================================
U-Boot 2010.06 (Jan 10 2012 - 21:43:47)
TI8168-GP rev 2.0
ARM clk: 987MHz
DDR clk: 398MHz
I2C: ready
DRAM: 1 GiB
NAND: ======================================================
*** Warning - bad CRC, using default environment
Net: Ethernet PHY: GENERIC @ 0x01
DaVinci EMAC
Hit any key to stop autoboot: 0
YX8168_CORE_V1.4# setenv bootargs 'mem=128M console=ttyO2,115200n8 root=/dev/nfs rw rootftype=jffs2 nfsroot=192.168.1.43:/home/user/rfs ip=192.168.1.21:192.168.1.43:192.168.1.43:255.255.255.0::eth0:off vram=20M notifyk.vpssm3_vsa=0xBFD00000';bootm 0x81000000
## Booting kernel from Legacy Image at 81000000 ...
Image Name: Linux-2.6.37
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 2419004 Bytes = 2.3 MiB
Load Address: 80008000
Entry Point: 80008000
Verifying Checksum ... OK
Loading Kernel Image ... OK
OK
Starting kernel ...
Uncompressing Linux... done, booting the kernel.
Linux version 2.6.37 (user@ubuntu.workshop.net) (gcc version 4.3.3 (Sourcery G++ Lite 2009q1-203) ) #6 Wed Jan 11 20:30:47 PST 2012
CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7f
CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache
Machine: ti8168_dvr
reserved size = 52428800 at 0x0
FB: Reserving 52428800 bytes SDRAM for VRAM
Memory policy: ECC disabled, Data cache writeback
OMAP chip is TI8168 2.0
Built 1 zonelists in Zone order, mobility grouping on. Total pages: 19712
Kernel command line:mem=128M console=ttyO2,115200n8 root=/dev/nfs rw rootftype=jffs2 nfsroot=192.168.1.43:/home/user/rfs ip=192.168.1.21:192.168.1.43:192.168.1.43:255.255.255.0::eth0:off vram=20M notifyk.vpssm3_vsa=0xBFD00000
PID hash table entries: 512 (order: -1, 2048 bytes)
Dentry cache hash table entries: 16384 (order: 4, 65536 bytes)
Inode-cache hash table entries: 8192 (order: 3, 32768 bytes)
Memory: 78MB = 78MB total
Memory: 73440k/73440k available, 57632k reserved, 0K highmem
Virtual kernel memory layout:
vector : 0xffff0000 - 0xffff1000 ( 4 kB)
fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB)
DMA : 0xffc00000 - 0xffe00000 ( 2 MB)
vmalloc : 0xc8800000 - 0xf8000000 ( 760 MB)
lowmem : 0xc0000000 - 0xc8000000 ( 128 MB)
pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB)
modules : 0xbf000000 - 0xbfe00000 ( 14 MB)
.init : 0xc0008000 - 0xc003a000 ( 200 kB)
.text : 0xc003a000 - 0xc04a5000 (4524 kB)
.data : 0xc04a6000 - 0xc04ea5c0 ( 274 kB)
SLUB: Genslabs=11, HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1
NR_IRQS:375
IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts
Total of 128 interrupts on 1 active controller
GPMC revision 6.0
Trying to install interrupt handler for IRQ368
Trying to install interrupt handler for IRQ369
Trying to install interrupt handler for IRQ370
Trying to install interrupt handler for IRQ371
Trying to install interrupt handler for IRQ372
Trying to install interrupt handler for IRQ373
Trying to install interrupt handler for IRQ374
Trying to install type control for IRQ375
Trying to set irq flags for IRQ375
OMAP clockevent source: GPTIMER1 at 27000000 Hz
Console: colour dummy device 80x30
Calibrating delay loop... 986.31 BogoMIPS (lpj=4931584)
pid_max: default: 32768 minimum: 301
Security Framework initialized
Mount-cache hash table entries: 512
CPU: Testing write buffer coherency: ok
devtmpfs: initialized
omap_voltage_early_init: voltage driver support not added
regulator: core version 0.5
regulator: dummy:
NET: Registered protocol family 16
OMAP GPIO hardware version 0.1
OMAP GPIO hardware version 0.1
omap_mux_init: Add partition: #1: core, flags: 0
_omap_mux_get_by_name: Could not find signal i2c2_scl.i2c2_scl
_omap_mux_get_by_name: Could not find signal i2c2_sda.i2c2_sda
3-wired eeprom init done. (H/W ver:00)
registered ti816x_vpss device
registered TI816x on-chip HDMI device
registered ti816x_sr device
registered ti81xx_vidout device
pm_dbg_init: only OMAP3 supported
Registered ti81xx_fb device
bio: create slab <bio-0> at 0
SCSI subsystem initialized
usbcore: registered new interface driver usbfs
usbcore: registered new interface driver hub
usbcore: registered new device driver usb
registerd cppi-dma Intr @ IRQ 17
Cppi41 Init Done
omap_i2c omap_i2c.1: bus 1 rev4.0 at 100 kHz
pmbus 1-0038: no platform data supplied
pmbus: probe of 1-0038 failed with error -5
omap_i2c omap_i2c.2: bus 2 rev4.0 at 100 kHz
Advanced Linux Sound Architecture Driver Version 1.0.23.
Switching to clocksource gp timer
musb-hdrc: version 6.0, host, debug=0
musb-hdrc musb-hdrc.0: dma type: dma-cppi41
musb-hdrc musb-hdrc.0: MUSB HDRC host driver
musb-hdrc musb-hdrc.0: new USB bus registered, assigned bus number 1
usb usb1: New USB device found, idVendor=1d6b, idProduct=0002
usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1
usb usb1: Product: MUSB HDRC host driver
usb usb1: Manufacturer: Linux 2.6.37 musb-hcd
usb usb1: SerialNumber: musb-hdrc.0
hub 1-0:1.0: USB hub found
hub 1-0:1.0: 1 port detected
musb-hdrc musb-hdrc.0: USB Host mode controller at c881e000 using DMA, IRQ 18
musb-hdrc musb-hdrc.1: dma type: dma-cppi41
musb-hdrc musb-hdrc.1: MUSB HDRC host driver
musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 2
usb usb2: New USB device found, idVendor=1d6b, idProduct=0002
usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1
usb usb2: Product: MUSB HDRC host driver
usb usb2: Manufacturer: Linux 2.6.37 musb-hcd
usb usb2: SerialNumber: musb-hdrc.1
hub 2-0:1.0: USB hub found
hub 2-0:1.0: 1 port detected
musb-hdrc musb-hdrc.1: USB Host mode controller at c8828800 using DMA, IRQ 19
NET: Registered protocol family 2
IP route cache hash table entries: 1024 (order: 0, 4096 bytes)
TCP established hash table entries: 4096 (order: 3, 32768 bytes)
TCP bind hash table entries: 4096 (order: 2, 16384 bytes)
TCP: Hash tables configured (established 4096 bind 4096)
TCP reno registered
UDP hash table entries: 256 (order: 0, 4096 bytes)
UDP-Lite hash table entries: 256 (order: 0, 4096 bytes)
NET: Registered protocol family 1
RPC: Registered udp transport module.
RPC: Registered tcp transport module.
RPC: Registered tcp NFSv4.1 backchannel transport module.
NetWinder Floating Point Emulator V0.97 (double precision)
PMU: registered new PMU device of type 0
omap-iommu omap-iommu.0: ducati registered
omap-iommu omap-iommu.1: sys registered
JFFS2 version 2.2. (NAND) ? 2001-2006 Red Hat, Inc.
msgmni has been set to 143
io scheduler noop registered
io scheduler deadline registered
io scheduler cfq registered (default)
Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled
omap_uart.0: ttyO0 at MMIO 0x48020000 (irq = 72) is a OMAP UART0
omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1
omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2
console [ttyO2] enabled
brd: module loaded
loop: module loaded
ahci ahci.0: forcing PORTS_IMPL to 0x3
ahci ahci.0: AHCI 0001.0100 32 slots 2 ports 3 Gbps 0x3 impl platform mode
ahci ahci.0: flags: ncq sntf pm led clo only pmp pio slum part ccc
scsi0 : ahci_platform
scsi1 : ahci_platform
ata1: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a150fff] port 0x100 irq 16
ata2: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a150fff] port 0x180 irq 16
omap2-nand driver initializing
ONFI flash detected
ONFI param page 0 valid
NAND device: Maf ID: 0x2c, Chip ID: 0x38 (Micron, (null))
erasesize: 0x80000, writesize: 4096, oobsize: 224
Creating 5 MTD partitions on "omap2-nand.0":
0x000000000000-0x000000200000 : "U-Boot"
0x000000200000-0x000000300000 : "U-Boot Env"
0x000000300000-0x000000800000 : "Kernel"
0x000000800000-0x00000d100000 : "File System"
0x00000d100000-0x000040000000 : "Reserved"
davinci_mdio davinci_mdio.0: davinci mdio revision 1.6
davinci_mdio davinci_mdio.0: detected phy mask fffffffd
davinci_mdio.0: probed
davinci_mdio davinci_mdio.0: phy[1]: device 0:01, driver unknown
usbcore: registered new interface driver cdc_ether
usbcore: registered new interface driver dm9601
Initializing USB Mass Storage driver...
usbcore: registered new interface driver usb-storage
USB Mass Storage support registered.
mice: PS/2 mouse device common for all mice
i2c /dev entries driver
Linux video capture interface: v2.00
usbcore: registered new interface driver uvcvideo
USB Video Class driver (v1.0.0)
OMAP Watchdog Timer Rev 0x00: initial timeout 60 sec
usbcore: registered new interface driver usbhid
usbhid: USB HID core driver
usbcore: registered new interface driver snd-usb-audio
asoc: tlv320aic3x-hifi <-> davinci-mcasp.2 mapping ok
asoc: tvp5158-hifi <-> davinci-mcasp.0 mapping ok
ALSA device list:
#0: TI8168 DVR (AIC3x)
#1: TI81XX DVR (TVP5158)
TCP cubic registered
NET: Registered protocol family 10
IPv6 over IPv4 tunneling driver
NET: Registered protocol family 17
VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3
omap_voltage_late_init: Voltage driver support not added
Power Management for TI81XX.
smartreflex smartreflex: Driver initialized
davinci_emac_probe: using random MAC addr: 86:58:2a:14:3b:26
davinci_emac_probe: using random MAC addr: 32:3a:08:c5:ca:37
davinci_mdio davinci_mdio.0: resetting idled controller
net eth0: attached PHY driver [Generic PHY] (mii_bus:phy_addr=0:01, id=282f014)
ADDRCONF(NETDEV_UP): eth0: link is not ready
IP-Config: Complete:
device=eth0, addr=192.168.1.21, mask=255.255.255.0, gw=192.168.1.43,
host=192.168.1.21, domain=, nis-domain=(none),
bootserver=192.168.1.43, rootserver=192.168.1.43, rootpath=
PHY: 0:01 - Link is Up - 100/Full
ADDRCONF(NETDEV_CHANGE): eth0: link becomes ready
ata2: SATA link down (SStatus 0 SControl 300)
ata1: SATA link down (SStatus 0 SControl 300)
VFS: Mounted root (nfs filesystem) on device 0:14.
devtmpfs: mounted
Freeing init memory: 200K
INIT: version 2.86 booting
Error opening /dev/fb0: No such file or directory
Please wait: booting...
Starting udev
udevd (69): /proc/69/oom_adj is deprecated, please use /proc/69/oom_score_adj instead.
Root filesystem already rw, not remounting
Caching udev devnodes
Populating dev cachemv: cannot rename '/tmp/devices': No such file or directory
ALSA: Restoring mixer settings...
No state is present for card AIC3x
NOT configuring network interfaces: / is an NFS mount
Found hardware: "" "" "" "" ""
Hardware is initialized using a generic method
No state is present for card AIC3x
No state is present for card TVP5158
Found hardware: "" "" "" "" ""
Hardware is initialized using a generic method
No state is present for card TVP5158
hwclock: can't open '/dev/misc/rtc': No such file or directory
Mon Apr 11 10:13:00 UTC 2011
hwclock: can't open '/dev/misc/rtc': No such file or directory
INIT: Entering runlevel: 5
Starting system message bus: dbus.
Starting telnet daemon.
Starting syslogd/klogd: done
Starting thttpd.
/etc/rc5.d/S99startapp: line 6: syntax error: "fi" unexpected
_ _ ___ _ _ _
| | | | | ||| |___ ___| | _ ___
| |_| | |) | ~ | . | _| |/_| -|
|_____|___ /____/ ___|_| |_| _|-__|
DVR_Netra Board (2011.04)
dvr login: root
root@dvr:/# cd opt/
root@dvr:/opt# ls
dvr_rdk
root@dvr:/opt# cd dvr_rdk/
root@dvr:/opt/dvr_rdk# ls
ti816x
root@dvr:/opt/dvr_rdk# cd ti816x/
root@dvr:/opt/dvr_rdk/ti816x# ls
bin init.sh open_bin run_link_api.sh
demo_ini kermod run.sh scripts
firmware load.sh run_gui.sh unload.sh
root@dvr:/opt/dvr_rdk/ti816x# ./init.sh //here I ran the first init script
numid=1,iface=MIXER,name='PCM Playback Volume'
; type=INTEGER,access=rw---R--,values=2,min=0,max=127,step=0
: values=127,127
| dBscale-min=-63.50dB,step=0.50dB,mute=0
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
SysLink version : 2.00.04.83
SysLink module created on Date:Dec 2 2011 Time:03:42:01
Trace enabled
Trace SetFailureReason enabled
Setting DMM priority for [DUCATI ] to [0] ( 0x4e000624 = 0x08000000 )
Setting DMM priority for [HDVICP0 ] to [2] ( 0x4e000634 = 0x0000000a )
Setting DMM priority for [HDVICP1 ] to [2] ( 0x4e000634 = 0x000a0000 )
Setting DMM priority for [HDVICP2 ] to [2] ( 0x4e000634 = 0x00a00000 )
root@dvr:/opt/dvr_rdk/ti816x# ./load.sh //here I ran the second init script
Attached to slave procId 2.
Loaded file ../firmware/dvr_rdk_fw_m3vpss.xem3 on slave procId 2.
Started slave procId 2.
[m3vpss ] ***** SYSTEM : Frequency <ORG> - 250000000, <NEW> - 250000000
[m3vpss ] notify_attach rtnVal 0
[m3vpss ] initProxyServer rtnVal 0
[m3vpss ]
[m3vpss ] *** UTILS: CPU KHz = 500000 Khz ***
[m3vpss ]
[m3vpss ] 93: SYSTEM : System Common Init in progress !!!
[m3vpss ] 93: SYSTEM: IPC init in progress !!!
[m3vpss ] 93: SYSTEM: Attaching to [HOST] ...
After Ipc_loadcallback status [0x00000000]
[m3vpss ] 1092: SYSTEM: Attaching to [HOST] ...
[m3vpss ] 1095: SYSTEM: Attaching to [HOST] ... SUCCESS !!!
[m3vpss ] 1095: SYSTEM: Attaching to [DSP] ...
After Ipc_startcallback status [0x097d2000]
Attached to slave procId 1.
[m3vpss ] 2094: SYSTEM: Attaching to [DSP] ...
[m3vpss ] 3094: SYSTEM: Attaching to [DSP] ...
Loaded file ../firmware/dvr_rdk_fw_m3video.xem3 on slave procId 1.
Started slave procId 1.
After Ipc_loadcallback status [0x00000000]
[m3video] ***** SYSTEM : Frequency <ORG> - 250000000, <NEW> - 250000000
[m3vpss ] 4094: SYSTEM: Attaching to [DSP] ...
[m3video]
[m3video] *** UTILS: CPU KHz = 500000 Khz ***
[m3video]
[m3video] 3145: SYSTEM : System Common Init in progress !!!
[m3video] 3145: SYSTEM: IPC init in progress !!!
[m3video] 3145: SYSTEM: Attaching to [HOST] ...
[m3video] 4145: SYSTEM: Attaching to [HOST] ...
[m3video] 4148: SYSTEM: Attaching to [HOST] ... SUCCESS !!!
[m3video] 4148: SYSTEM: Attaching to [DSP] ...
After Ipc_startcallback status [0x00000000]
Attached to slave procId 0.
Loaded file ../firmware/dvr_rdk_fw_c6xdsp.xe674 on slave procId 0.
Started slave procId 0.
After Ipc_loadcallback status [0x00000000]
[c6xdsp ] ***** SYSTEM : Frequency <ORG> - 800000000, <NEW> - 800000000
[m3video] 5147: SYSTEM: Attaching to [DSP] ...
[m3vpss ] 5094: SYSTEM: Attaching to [DSP] ...
[c6xdsp ]
[m3video] 6147: SYSTEM: Attaching to [DSP] ...
[m3vpss ] 6094: SYSTEM: Attaching to [DSP] ...
[c6xdsp ] *** UTILS: CPU KHz = 800000 Khz ***
[c6xdsp ]
[c6xdsp ] 6: SYSTEM : System Common Init in progress !!!
[c6xdsp ] 6: SYSTEM: IPC init in progress !!!
[c6xdsp ] 6: SYSTEM: Attaching to [HOST] ...
[c6xdsp ] 1029: SYSTEM: Attaching to [HOST] ...
[c6xdsp ] 1032: SYSTEM: Attaching to [HOST] ... SUCCESS !!!
[c6xdsp ] 1033: SYSTEM: Attaching to [VIDEO-M3] ...
After Ipc_startcallback status [0x00000000]
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[m3vpss ] 7094: SYSTEM: Attaching to [DSP] ...
[m3video] 7147: SYSTEM: Attaching to [DSP] ...
[c6xdsp ] 2056: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 8094: SYSTEM: Attaching to [DSP] ...
[c6xdsp ] 3049: SYSTEM: Attaching to [VIDEO-M3] ... SUCCESS !!!
[m3video] 8147: SYSTEM: Attaching to [DSP] ...
[c6xdsp ] 3049: SYSTEM: Attaching to [VPSS-M3] ...
[m3video] 8147: SYSTEM: Attaching to [DSP] ... SUCCESS !!!
[m3video] 8148: SYSTEM: Attaching to [VPSS-M3] ...
[m3vpss ] 9094: SYSTEM: Attaching to [DSP] ...
[c6xdsp ] 4072: SYSTEM: Attaching to [VPSS-M3] ...
[m3video] 9147: SYSTEM: Attaching to [VPSS-M3] ...
[c6xdsp ] 5053: SYSTEM: Attaching to [VPSS-M3] ... SUCCESS !!!
[m3vpss ] 10094: SYSTEM: Attaching to [DSP] ...
[c6xdsp ] 5053: SYSTEM: Opening MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
[m3vpss ] 10095: SYSTEM: Attaching to [DSP] ... SUCCESS !!!
[m3vpss ] 10095: SYSTEM: Attaching to [VIDEO-M3] ...
[m3video] 10147: SYSTEM: Attaching to [VPSS-M3] ...
[c6xdsp ] 6077: SYSTEM: Opening MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
[m3video] 11095: SYSTEM: Attaching to [VPSS-M3] ... SUCCESS !!!
[m3vpss ] 11094: SYSTEM: Attaching to [VIDEO-M3] ...
[m3video] 11095: SYSTEM: Opening MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
[m3vpss ] 11095: SYSTEM: Attaching to [VIDEO-M3] ... SUCCESS !!!
[m3video] 11096: SYSTEM: Creating MsgQ [VIDEO-M3_MSGQ] ...
[m3vpss ] 11095: SYSTEM: Creating MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
[m3video] 11096: SYSTEM: Creating MsgQ [VIDEO-M3_ACK_MSGQ] ...
[m3vpss ] 11095: SYSTEM: Creating MsgQ [VPSS-M3_MSGQ] ...
[m3video] 11098: SYSTEM: Notify register to [HOST] line 0, event 12 ...
[m3vpss ] 11096: SYSTEM: Creating MsgQ [VPSS-M3_ACK_MSGQ] ...
[m3video] 11098: SYSTEM: Notify register to [DSP] line 0, event 12 ...
[m3vpss ] 11098: SYSTEM: Notify register to [HOST] line 0, event 12 ...
[m3video] 11098: SYSTEM: Notify register to [VPSS-M3] line 0, event 12 ...
[m3vpss ] 11098: SYSTEM: Notify register to [DSP] line 0, event 12 ...
[m3video] 11098: SYSTEM: IPC init DONE !!!
[m3vpss ] 11098: SYSTEM: Notify register to [VIDEO-M3] line 0, event 12 ...
[m3vpss ] 11098: SYSTEM: IPC init DONE !!!
[m3video] 11106: MEM: Shared Region 3: Base = 0xa0000000, Length = 0x1e900000 (489 MB)
[m3vpss ] 11106: MEM: Shared Region 3: Base = 0xa0000000, Length = 0x1e900000 (489 MB)
[m3video] 11106: MEM: ERROR: SharedRegion_setEntry (3, 0x8e031260) FAILED !!! (status=-1) //Here it shows error
[m3vpss ] 11107: MEM: Shared Region 1: Base = 0x88000000, Length = 0x05780000 (87 MB)
[m3vpss ] 11107: MEM: Shared Region 2: Base = 0x90000000, Length = 0x10000000 (256 MB)
[m3vpss ] 11109: SYSTEM : System Common Init Done !!!
[m3vpss ] 11109: SYSTEM : System VPSS Init in progress !!!
[m3vpss ] === HDVPSS Clocks are enabled ===
[m3vpss ] === HDVPSS is fully functional ===
[m3vpss ] === HDVPSS module is not in standby ===
[m3video] 11116: MEM: Shared Region 1: Base = 0x88000000, Length = 0x05780000 (87 MB)
[m3vpss ] === I2C1 Clk is active ===
[m3video] 11116: MEM: Shared Region 2: Base = 0x90000000, Length = 0x10000000 (256 MB)
[m3vpss ] 11113: SYSTEM : HDVPSS Drivers Version: HDVPSS_01_00_01_33
[m3video] 11119: SYSTEM : System Common Init Done !!!
[m3vpss ] 11114: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_0] in region 0 ...
[m3video] 11119: SYSTEM : System Video Init in progress !!!
[m3vpss ] 11114: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_0] in region 0 ...
[m3video] 11119: SYSTEM : System Video Init Done !!!
[m3vpss ] 11114: SYSTEM: ListElem Shared Addr = 0xbeb0b280
[m3video] 11119: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_0] in region 0 ...
[m3vpss ] 11116: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_1] in region 0 ...
[m3video] 11120: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_0] in region 0 ...
[m3vpss ] 11117: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_1] in region 0 ...
[m3video] 11120: SYSTEM: ListElem Shared Addr = 0xbeb11480
[m3vpss ] 11117: SYSTEM: ListElem Shared Addr = 0xbeb0e380
[m3video] 11123: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_1] in region 0 ...
[m3vpss ] 11132: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_24] in region 0 ...
[m3video] 11123: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_1] in region 0 ...
[m3vpss ] 11132: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_24] in region 0 ...
[m3video] 11123: SYSTEM: ListElem Shared Addr = 0xbeb14580
[m3video] 11134: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_28] in region 0 ...
[m3vpss ] 11133: SYSTEM: ListElem Shared Addr = 0xbeb17680
[m3video] 11135: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_28] in region 0 ...
[m3vpss ] 11135: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_25] in region 0 ...
[m3video] 11135: SYSTEM: ListElem Shared Addr = 0xbeb36c80
[m3vpss ] 11136: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_25] in region 0 ...
[m3video] 11138: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_29] in region 0 ...
[m3vpss ] 11136: SYSTEM: ListElem Shared Addr = 0xbeb4e580
[m3video] 11138: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_29] in region 0 ...
[m3video] 11138: SYSTEM: ListElem Shared Addr = 0xbeb6db80
[m3video] 11140: HDVICP: Doing PRCM for IVAHD[0] ...
[m3video] 11147: HDVICP: WARNING: RM_IVAHD_RSTST Timed OUT [0x7]
[m3video] 11147: HDVICP: PRCM for IVAHD[0] ... DONE.
[m3video] 11147: HDVICP: Doing PRCM for IVAHD[1] ...
[m3video] 11154: HDVICP: WARNING: RM_IVAHD_RSTST Timed OUT [0x7]
[m3video] 11154: HDVICP: PRCM for IVAHD[1] ... DONE.
[m3video] 11154: HDVICP: Doing PRCM for IVAHD[2] ...
[m3video] 11160: HDVICP: WARNING: RM_IVAHD_RSTST Timed OUT [0x7]
[m3video] 11160: HDVICP: PRCM for IVAHD[2] ... DONE.
[m3video] 11162: SYSTEM : Initializing Links !!!
[m3video] 11162: SYSTEM : Heap Free Space (System = 2087936 bytes, FrmBuf = 512753536 bytes,
[m3video] BitBuf = 91750272 bytes, Mbx = 10240 msgs)
[m3video] 11217: SYSTEM : Initializing Links ... DONE !!!
[m3vpss ] Vps_deviceInit Daughter card not detected/connected!
[m3vpss ]
[c6xdsp ] 7101: SYSTEM: Opening MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
[c6xdsp ] 7101: SYSTEM: Creating MsgQ [DSP_MSGQ] ...
[c6xdsp ] 7101: SYSTEM: Creating MsgQ [DSP_ACK_MSGQ] ...
[c6xdsp ] 7102: SYSTEM: Notify register to [HOST] line 0, event 12 ...
[c6xdsp ] 7102: SYSTEM: Notify register to [VIDEO-M3] line 0, event 12 ...
[c6xdsp ] 7102: SYSTEM: Notify register to [VPSS-M3] line 0, event 12 ...
[c6xdsp ] 7102: SYSTEM: IPC init DONE !!!
[c6xdsp ] 7104: MEM: Shared Region 3: Base = 0xa0000000, Length = 0x1e900000 (489 MB)
[c6xdsp ] 7105: MEM: Shared Region 1: Base = 0x88000000, Length = 0x05780000 (87 MB)
[c6xdsp ] 7105: MEM: Shared Region 2: Base = 0x90000000, Length = 0x10000000 (256 MB)
[c6xdsp ] 7106: SYSTEM : System Common Init Done !!!
[c6xdsp ] 6936: SYSTEM : System DSP Init in progress !!!
[c6xdsp ] 6936: SYSTEM : System DSP Init Done !!!
[c6xdsp ] 7127: SYSTEM: Creating ListMP [DSP_IPC_OUT_24] in region 0 ...
[c6xdsp ] 7127: SYSTEM: Creating ListMP [DSP_IPC_IN_24] in region 0 ...
[c6xdsp ] 7128: SYSTEM: ListElem Shared Addr = 0xbeb85480
[c6xdsp ] 7131: SYSTEM: Creating ListMP [DSP_IPC_OUT_25] in region 0 ...
[c6xdsp ] 7131: SYSTEM: Creating ListMP [DSP_IPC_IN_25] in region 0 ...
[c6xdsp ] 7131: SYSTEM: ListElem Shared Addr = 0xbeba4a80
[c6xdsp ] !!WARNING.Resource already registered:2
[c6xdsp ] 6962: SYSTEM : Initializing Links !!!
[c6xdsp ] 7133: SYSTEM : Heap Free Space (System = 2089832 bytes, FrmBuf = 512753536 bytes,
[c6xdsp ] BitBuf = 91750272 bytes, Mbx = 10240 msgs)
[c6xdsp ] 7046: SYSTEM : Initializing Links ... DONE !!!
[m3vpss ] 13874: SYSTEM : System VPSS Init Done !!!
[m3vpss ] 13874: SYSTEM : Initializing Links !!!
[m3vpss ] 13874: SYSTEM : Heap Free Space (System = 25984 bytes, FrmBuf = 508443520 bytes,
[m3vpss ] BitBuf = 91750272 bytes, Mbx = 10240 msgs)
[m3vpss ] 13989: SYSTEM : Initializing AVsync ********************** !!!
[m3vpss ] Received character 's'
[m3vpss ] AVsync AVSYNC_M3_Init********************** !!!
[m3vpss ] 13897 : AVsync AVSYNC_Init_WallTimer********************** !!!
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[m3video] Received character 's'
[m3vpss ] 13990: SYSTEM : Initializing Links ... DONE !!!
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[c6xdsp ] Received character 's'
/opt/dvr_rdk/ti816x
notify_shm_drv_sendevent failed! status = 0xfffffff0 //It begain to show more errors
notify_send_event failed! status = 0xfffffff0
notify_shm_drv_sendevent failed! status = 0xfffffff0
notify_send_event failed! status = 0xfffffff0
notify_shm_drv_sendevent failed! status = 0xfffffff0
notify_send_event failed! status = 0xfffffff0
notify_shm_drv_sendevent failed! status = 0xfffffff0
notify_send_event failed! status = 0xfffffff0
notify_shm_drv_sendevent failed! status = 0xfffffff0
notify_send_event failed! status = 0xfffffff0
notify_shm_drv_sendevent failed! status = 0xfffffff0
notify_send_event failed! status = 0xfffffff0
notify_shm_drv_sendevent failed! status = 0xfffffff0
notify_send_event failed! status = 0xfffffff0
notify_shm_drv_sendevent failed! status = 0xfffffff0
notify_send_event failed! status = 0xfffffff0
notify_shm_drv_sendevent failed! status = 0xfffffff0
notify_send_event failed! status = 0xfffffff0
notify_shm_drv_sendevent failed! status = 0xfffffff0
notify_send_event failed! status = 0xfffffff0
notify_shm_drv_sendevent failed! status = 0xfffffff0
notify_send_event failed! status = 0xfffffff0
notify_shm_drv_sendevent failed! status = 0xfffffff0
notify_send_event failed! status = 0xfffffff0
notify_shm_drv_sendevent failed! status = 0xfffffff0
notify_send_event failed! status = 0xfffffff0
notify_shm_drv_sendevent failed! status = 0xfffffff0
notify_send_event failed! status = 0xfffffff0
notify_shm_drv_sendevent failed! status = 0xfffffff0
notify_send_event failed! status = 0xfffffff0
notify_shm_drv_sendevent failed! status = 0xfffffff0
notify_send_event failed! status = 0xfffffff0
notify_shm_drv_sendevent failed! status = 0xfffffff0
notify_send_event failed! status = 0xfffffff0
notify_shm_drv_sendevent failed! status = 0xfffffff0
notify_send_event failed! status = 0xfffffff0
notify_shm_drv_sendevent failed! status = 0xfffffff0
notify_send_event failed! status = 0xfffffff0
notify_shm_drv_sendevent failed! status = 0xfffffff0
notify_send_event failed! status = 0xfffffff0
VPSS_CORE : Failed to init fvid2 interface,
vpss: probe of vpss failed with error -22
VPSS_CORE : failed to register ti81xx-vpss driver
insmod: error inserting './kermod/vpss.ko': -1 No such device
ti81xxfb: Unknown symbol vps_fvid2_queue (err 0)
ti81xxfb: Unknown symbol vps_grpx_get_ctrl (err 0)
ti81xxfb: Unknown symbol vps_grpx_get_num_grpx (err 0)
insmod: error inserting './kermod/ti81xxfb.ko': -1 Unknown symbol in module
ti81xxhdmi: Unknown symbol TI81xx_un_register_display_panel (err 0)
ti81xxhdmi: Unknown symbol TI81xx_register_display_panel (err 0)
insmod: error inserting './kermod/ti81xxhdmi.ko': -1 Unknown symbol in module
Unhandled fault: external abort on non-linefetch (0x1018) at 0x46c00524
Bus error
root@dvr:/opt/dvr_rdk/ti816x# ls
Ted Zhu