AM62A7-Q1: Change Debug UART from UART0 to UART2 in am62ax sdk

Part Number: AM62A7-Q1


In our custom am62a based hardware board, my debug uart is connected with uart2(U22 and U21) of soc, i tried to reflect the changes in k3-am62a7-sk.dts file inside bootloader source code with 11.01 sdk. i am attaching the dts for your reference

// SPDX-License-Identifier: GPL-2.0-only OR MIT
/*
 * AM62A SK: www.ti.com/.../sprr459
 *
 * Copyright (C) 2022-2024 Texas Instruments Incorporated - https://www.ti.com/
 */

/dts-v1/;

#include <dt-bindings/leds/common.h>
#include <dt-bindings/gpio/gpio.h>
#include <dt-bindings/net/ti-dp83867.h>
#include "k3-am62a7.dtsi"

#include "k3-timesync-router.h"

/ {
	compatible = "ti,am62a7-sk", "ti,am62a7";
	model = "Texas Instruments AM62A7 SK";

	aliases {
		serial0 = &wkup_uart0;
		serial1 = &mcu_uart0;
		serial2 = &main_uart2;
		serial3 = &main_uart1;
		mmc0 = &sdhci0;
		mmc1 = &sdhci1;
		rtc0 = &wkup_rtc0;
		rtc1 = &tps659312;
		ethernet0 = &cpsw_port1;
		spi0 = &ospi0;
	};

	chosen {
		stdout-path = "serial2:115200n8";
	};

	memory@80000000 {
		device_type = "memory";
		/* 4G RAM */
		reg = <0x00000000 0x80000000 0x00000000 0x80000000>,
		      <0x00000008 0x80000000 0x00000000 0x80000000>;
	};

	reserved-memory {
		#address-cells = <2>;
		#size-cells = <2>;
		ranges;

		/* global cma region */
		linux,cma {
			compatible = "shared-dma-pool";
			reusable;
			size = <0x00 0x24000000>;
			alloc-ranges = <0x00 0xc0000000 0x00 0x24000000>;
			linux,cma-default;
		};

		c7x_0_dma_memory_region: c7x-dma-memory@99800000 {
			compatible = "shared-dma-pool";
			reg = <0x00 0x99800000 0x00 0x100000>;
			no-map;
		};

		c7x_0_memory_region: c7x-memory@99900000 {
			compatible = "shared-dma-pool";
			reg = <0x00 0x99900000 0x00 0xf00000>;
			no-map;
		};

		mcu_r5fss0_core0_dma_memory_region: r5f-dma-memory@9b800000 {
			compatible = "shared-dma-pool";
			reg = <0x00 0x9b800000 0x00 0x100000>;
			no-map;
		};

		mcu_r5fss0_core0_memory_region: r5f-dma-memory@9b900000 {
			compatible = "shared-dma-pool";
			reg = <0x00 0x9b900000 0x00 0xf00000>;
			no-map;
		};

		wkup_r5fss0_core0_dma_memory_region: r5f-dma-memory@9c800000 {
			compatible = "shared-dma-pool";
			reg = <0x00 0x9c800000 0x00 0x100000>;
			no-map;
		};

		wkup_r5fss0_core0_memory_region: r5f-dma-memory@9c900000 {
			compatible = "shared-dma-pool";
			reg = <0x00 0x9c900000 0x00 0x1e00000>;
			no-map;
		};

		secure_tfa_ddr: tfa@9e780000 {
			reg = <0x00 0x9e780000 0x00 0x80000>;
			alignment = <0x1000>;
			no-map;
		};

		secure_ddr: optee@9e800000 {
			reg = <0x00 0x9e800000 0x00 0x01800000>; /* for OP-TEE */
			alignment = <0x1000>;
			no-map;
		};

		rtos_ipc_memory_region: ipc-memories@a0000000 {
			compatible = "shared-dma-pool";
			reg = <0x00 0xa0000000 0x00 0x01000000>;
			no-map;
		};
	};

	opp-table {
		/* Requires VDD_CORE at 0v85 */
		opp-1400000000 {
			opp-hz = /bits/ 64 <1400000000>;
			opp-supported-hw = <0x01 0x0004>;
			clock-latency-ns = <6000000>;
		};
	};

	vmain_pd: regulator-0 {
		/* TPS25750 PD CONTROLLER OUTPUT */
		compatible = "regulator-fixed";
		regulator-name = "vmain_pd";
		regulator-min-microvolt = <5000000>;
		regulator-max-microvolt = <5000000>;
		regulator-always-on;
		regulator-boot-on;
	};

	vcc_5v0: regulator-1 {
		/* Output of TPS63070 */
		compatible = "regulator-fixed";
		regulator-name = "vcc_5v0";
		regulator-min-microvolt = <5000000>;
		regulator-max-microvolt = <5000000>;
		vin-supply = <&vmain_pd>;
		regulator-always-on;
		regulator-boot-on;
	};

	vcc_3v3_main: regulator-2 {
		/* output of LM5141-Q1 */
		compatible = "regulator-fixed";
		regulator-name = "vcc_3v3_main";
		regulator-min-microvolt = <3300000>;
		regulator-max-microvolt = <3300000>;
		vin-supply = <&vmain_pd>;
		regulator-always-on;
		regulator-boot-on;
	};

	vdd_mmc1: regulator-3 {
		/* TPS22918DBVR */
		compatible = "regulator-fixed";
		regulator-name = "vdd_mmc1";
		regulator-min-microvolt = <3300000>;
		regulator-max-microvolt = <3300000>;
		regulator-boot-on;
		enable-active-high;
		gpio = <&exp1 3 GPIO_ACTIVE_HIGH>;
	};

	vcc_3v3_sys: regulator-4 {
		/* output of TPS222965DSGT */
		compatible = "regulator-fixed";
		regulator-name = "vcc_3v3_sys";
		regulator-min-microvolt = <3300000>;
		regulator-max-microvolt = <3300000>;
		vin-supply = <&vcc_3v3_main>;
		regulator-always-on;
		regulator-boot-on;
	};

	vddshv_sdio: regulator-5 {
		compatible = "regulator-gpio";
		regulator-name = "vddshv_sdio";
		pinctrl-names = "default";
		pinctrl-0 = <&vddshv_sdio_pins_default>;
		regulator-min-microvolt = <1800000>;
		regulator-max-microvolt = <3300000>;
		regulator-boot-on;
		vin-supply = <&ldo1>;
		gpios = <&main_gpio0 31 GPIO_ACTIVE_HIGH>;
		states = <1800000 0x0>,
			 <3300000 0x1>;
	};

	leds {
		compatible = "gpio-leds";
		pinctrl-names = "default";
		pinctrl-0 = <&usr_led_pins_default>;

		led-0 {
			label = "am62a-sk:green:heartbeat";
			gpios = <&main_gpio1 49 GPIO_ACTIVE_HIGH>;
			linux,default-trigger = "heartbeat";
			function = LED_FUNCTION_HEARTBEAT;
			default-state = "off";
		};
	};

	tlv320_mclk: clk-0 {
		#clock-cells = <0>;
		compatible = "fixed-clock";
		clock-frequency = <12288000>;
	};

	hdmi0: connector-hdmi {
		compatible = "hdmi-connector";
		label = "hdmi";
		type = "a";

		port {
			hdmi_connector_in: endpoint {
				remote-endpoint = <&sii9022_out>;
			};
		};
	};

	codec_audio: sound {
		compatible = "simple-audio-card";
		simple-audio-card,name = "AM62Ax-SKEVM";
		simple-audio-card,widgets =
			"Headphone",	"Headphone Jack",
			"Line",		"Line In",
			"Microphone",	"Microphone Jack";
		simple-audio-card,routing =
			"Headphone Jack",	"HPLOUT",
			"Headphone Jack",	"HPROUT",
			"LINE1L",		"Line In",
			"LINE1R",		"Line In",
			"MIC3R",		"Microphone Jack",
			"Microphone Jack",	"Mic Bias";
		simple-audio-card,format = "dsp_b";
		simple-audio-card,bitclock-master = <&sound_master>;
		simple-audio-card,frame-master = <&sound_master>;
		simple-audio-card,bitclock-inversion;

		simple-audio-card,cpu {
			sound-dai = <&mcasp1>;
		};

		sound_master: simple-audio-card,codec {
			sound-dai = <&tlv320aic3106>;
			clocks = <&tlv320_mclk>;
		};
	};
};

&mcu_pmx0 {
	wkup_uart0_pins_default: wkup-uart0-default-pins {
		pinctrl-single,pins = <
			AM62AX_MCU_IOPAD(0x0024, PIN_INPUT, 0) /* (C9) WKUP_UART0_RXD */
			AM62AX_MCU_IOPAD(0x0028, PIN_OUTPUT, 0) /* (E9) WKUP_UART0_TXD */
			AM62AX_MCU_IOPAD(0x002c, PIN_INPUT, 0) /* (C10) WKUP_UART0_CTSn */
			AM62AX_MCU_IOPAD(0x0030, PIN_OUTPUT, 0) /* (C8) WKUP_UART0_RTSn */
		>;
	};
};

/* WKUP UART0 is used for DM firmware logs */
&wkup_uart0 {
	pinctrl-names = "default";
	pinctrl-0 = <&wkup_uart0_pins_default>;
	status = "reserved";
};

&main_pmx0 {
	main_dss0_pins_default: main-dss0-default-pins {
		pinctrl-single,pins = <
			AM62AX_IOPAD(0x100, PIN_OUTPUT, 0) /* (V17) VOUT0_VSYNC */
			AM62AX_IOPAD(0x0f8, PIN_OUTPUT, 0) /* (T18) VOUT0_HSYNC */
			AM62AX_IOPAD(0x104, PIN_OUTPUT, 0) /* (AA22) VOUT0_PCLK */
			AM62AX_IOPAD(0x0fc, PIN_OUTPUT, 0) /* (U17) VOUT0_DE */
			AM62AX_IOPAD(0x0b8, PIN_OUTPUT, 0) /* (U22) VOUT0_DATA0 */
			AM62AX_IOPAD(0x0bc, PIN_OUTPUT, 0) /* (U21) VOUT0_DATA1 */
			AM62AX_IOPAD(0x0c0, PIN_OUTPUT, 0) /* (U20) VOUT0_DATA2 */
			AM62AX_IOPAD(0x0c4, PIN_OUTPUT, 0) /* (U19) VOUT0_DATA3 */
			AM62AX_IOPAD(0x0c8, PIN_OUTPUT, 0) /* (T19) VOUT0_DATA4 */
			AM62AX_IOPAD(0x0cc, PIN_OUTPUT, 0) /* (U18) VOUT0_DATA5 */
			AM62AX_IOPAD(0x0d0, PIN_OUTPUT, 0) /* (V22) VOUT0_DATA6 */
			AM62AX_IOPAD(0x0d4, PIN_OUTPUT, 0) /* (V21) VOUT0_DATA7 */
			AM62AX_IOPAD(0x0d8, PIN_OUTPUT, 0) /* (V19) VOUT0_DATA8 */
			AM62AX_IOPAD(0x0dc, PIN_OUTPUT, 0) /* (V18) VOUT0_DATA9 */
			AM62AX_IOPAD(0x0e0, PIN_OUTPUT, 0) /* (W22) VOUT0_DATA10 */
			AM62AX_IOPAD(0x0e4, PIN_OUTPUT, 0) /* (W21) VOUT0_DATA11 */
			AM62AX_IOPAD(0x0e8, PIN_OUTPUT, 0) /* (W20) VOUT0_DATA12 */
			AM62AX_IOPAD(0x0ec, PIN_OUTPUT, 0) /* (W19) VOUT0_DATA13 */
			AM62AX_IOPAD(0x0f0, PIN_OUTPUT, 0) /* (Y21) VOUT0_DATA14 */
			AM62AX_IOPAD(0x0f4, PIN_OUTPUT, 0) /* (Y22) VOUT0_DATA15 */
			AM62AX_IOPAD(0x05c, PIN_OUTPUT, 1) /* (P22) GPMC0_AD8.VOUT0_DATA16 */
			AM62AX_IOPAD(0x060, PIN_OUTPUT, 1) /* (R19) GPMC0_AD9.VOUT0_DATA17 */
			AM62AX_IOPAD(0x064, PIN_OUTPUT, 1) /* (R20) GPMC0_AD10.VOUT0_DATA18 */
			AM62AX_IOPAD(0x068, PIN_OUTPUT, 1) /* (R22) GPMC0_AD11.VOUT0_DATA19 */
			AM62AX_IOPAD(0x06c, PIN_OUTPUT, 1) /* (T22) GPMC0_AD12.VOUT0_DATA20 */
			AM62AX_IOPAD(0x070, PIN_OUTPUT, 1) /* (R21) GPMC0_AD13.VOUT0_DATA21 */
			AM62AX_IOPAD(0x074, PIN_OUTPUT, 1) /* (T20) GPMC0_AD14.VOUT0_DATA22 */
			AM62AX_IOPAD(0x078, PIN_OUTPUT, 1) /* (T21) GPMC0_AD15.VOUT0_DATA23 */
		>;
	};

	main_uart0_pins_default: main-uart0-default-pins {
		pinctrl-single,pins = <
			AM62AX_IOPAD(0x1c8, PIN_INPUT, 0) /* (E14) UART0_RXD */
			AM62AX_IOPAD(0x1cc, PIN_OUTPUT, 0) /* (D15) UART0_TXD */
		>;
	};

	main_uart1_pins_default: main-uart1-default-pins {
		pinctrl-single,pins = <
			AM62AX_IOPAD(0x01e8, PIN_INPUT, 1) /* (C17) I2C1_SCL.UART1_RXD */
			AM62AX_IOPAD(0x01ec, PIN_OUTPUT, 1) /* (E17) I2C1_SDA.UART1_TXD */
			AM62AX_IOPAD(0x0194, PIN_INPUT, 2) /* (C19) MCASP0_AXR3.UART1_CTSn */
			AM62AX_IOPAD(0x0198, PIN_OUTPUT, 2) /* (B19) MCASP0_AXR2.UART1_RTSn */
		>;
	};
	main_uart2_pins_default: main-uart1-default-pins {
		pinctrl-single,pins = <
			AM62AX_IOPAD(0x0b8, PIN_INPUT, 4) /* (U22) VOUT0_DATA0 @arjun*/
			AM62AX_IOPAD(0x0bc, PIN_OUTPUT, 4) /* (U21) VOUT0_DATA1 */
		>;
	};

	main_i2c0_pins_default: main-i2c0-default-pins {
		pinctrl-single,pins = <
			AM62AX_IOPAD(0x1e0, PIN_INPUT_PULLUP, 0) /* (B16) I2C0_SCL */
			AM62AX_IOPAD(0x1e4, PIN_INPUT_PULLUP, 0) /* (A16) I2C0_SDA */
		>;
	};

	main_i2c1_pins_default: main-i2c1-default-pins {
		pinctrl-single,pins = <
			AM62AX_IOPAD(0x1e8, PIN_INPUT_PULLUP, 0) /* (B17) I2C1_SCL */
			AM62AX_IOPAD(0x1ec, PIN_INPUT_PULLUP, 0) /* (A17) I2C1_SDA */
		>;
	};

	main_i2c2_pins_default: main-i2c2-default-pins {
		pinctrl-single,pins = <
			AM62AX_IOPAD(0x0b0, PIN_INPUT_PULLUP, 1) /* (K22) GPMC0_CSn2.I2C2_SCL */
			AM62AX_IOPAD(0x0b4, PIN_INPUT_PULLUP, 1) /* (K24) GPMC0_CSn3.I2C2_SDA */
		>;
	};

	main_mmc0_pins_default: main-mmc0-default-pins {
		bootph-all;
		pinctrl-single,pins = <
			AM62AX_IOPAD(0x220, PIN_INPUT, 0) /* (Y3) MMC0_CMD */
			AM62AX_IOPAD(0x218, PIN_INPUT, 0) /* (AB1) MMC0_CLKLB */
			AM62AX_IOPAD(0x21c, PIN_INPUT, 0) /* (AB1) MMC0_CLK */
			AM62AX_IOPAD(0x214, PIN_INPUT, 0) /* (AA2) MMC0_DAT0 */
			AM62AX_IOPAD(0x210, PIN_INPUT_PULLUP, 0) /* (AA1) MMC0_DAT1 */
			AM62AX_IOPAD(0x20c, PIN_INPUT_PULLUP, 0) /* (AA3) MMC0_DAT2 */
			AM62AX_IOPAD(0x208, PIN_INPUT_PULLUP, 0) /* (Y4) MMC0_DAT3 */
			AM62AX_IOPAD(0x204, PIN_INPUT_PULLUP, 0) /* (AB2) MMC0_DAT4 */
			AM62AX_IOPAD(0x200, PIN_INPUT_PULLUP, 0) /* (AC1) MMC0_DAT5 */
			AM62AX_IOPAD(0x1fc, PIN_INPUT_PULLUP, 0) /* (AD2) MMC0_DAT6 */
			AM62AX_IOPAD(0x1f8, PIN_INPUT_PULLUP, 0) /* (AC2) MMC0_DAT7 */
		>;
	};

	main_mmc1_pins_default: main-mmc1-default-pins {
		pinctrl-single,pins = <
			AM62AX_IOPAD(0x23c, PIN_INPUT, 0) /* (A21) MMC1_CMD */
			AM62AX_IOPAD(0x234, PIN_INPUT, 0) /* (B22) MMC1_CLK */
			AM62AX_IOPAD(0x230, PIN_INPUT, 0) /* (A22) MMC1_DAT0 */
			AM62AX_IOPAD(0x22c, PIN_INPUT, 0) /* (B21) MMC1_DAT1 */
			AM62AX_IOPAD(0x228, PIN_INPUT, 0) /* (C21) MMC1_DAT2 */
			AM62AX_IOPAD(0x224, PIN_INPUT, 0) /* (D22) MMC1_DAT3 */
			AM62AX_IOPAD(0x240, PIN_INPUT, 0) /* (D17) MMC1_SDCD */
		>;
	};

	usr_led_pins_default: usr-led-default-pins {
		pinctrl-single,pins = <
			AM62AX_IOPAD(0x244, PIN_OUTPUT, 7) /* (D18) MMC1_SDWP.GPIO1_49 */
		>;
	};

	main_usb1_pins_default: main-usb1-default-pins {
		pinctrl-single,pins = <
			AM62AX_IOPAD(0x0258, PIN_OUTPUT, 0) /* (F18) USB1_DRVVBUS */
		>;
	};

	main_mdio1_pins_default: main-mdio1-default-pins {
		pinctrl-single,pins = <
			AM62AX_IOPAD(0x160, PIN_OUTPUT, 0) /* (V12) MDIO0_MDC */
			AM62AX_IOPAD(0x15c, PIN_INPUT, 0) /* (V13) MDIO0_MDIO */
		>;
	};

	main_rgmii1_pins_default: main-rgmii1-default-pins {
		pinctrl-single,pins = <
			AM62AX_IOPAD(0x14c, PIN_INPUT, 0) /* (AB16) RGMII1_RD0 */
			AM62AX_IOPAD(0x150, PIN_INPUT, 0) /* (V15) RGMII1_RD1 */
			AM62AX_IOPAD(0x154, PIN_INPUT, 0) /* (W15) RGMII1_RD2 */
			AM62AX_IOPAD(0x158, PIN_INPUT, 0) /* (V14) RGMII1_RD3 */
			AM62AX_IOPAD(0x148, PIN_INPUT, 0) /* (AA16) RGMII1_RXC */
			AM62AX_IOPAD(0x144, PIN_INPUT, 0) /* (AA15) RGMII1_RX_CTL */
			AM62AX_IOPAD(0x134, PIN_INPUT, 0) /* (Y17) RGMII1_TD0 */
			AM62AX_IOPAD(0x138, PIN_INPUT, 0) /* (V16) RGMII1_TD1 */
			AM62AX_IOPAD(0x13c, PIN_INPUT, 0) /* (Y16) RGMII1_TD2 */
			AM62AX_IOPAD(0x140, PIN_INPUT, 0) /* (AA17) RGMII1_TD3 */
			AM62AX_IOPAD(0x130, PIN_INPUT, 0) /* (AB17) RGMII1_TXC */
			AM62AX_IOPAD(0x12c, PIN_INPUT, 0) /* (W16) RGMII1_TX_CTL */
		>;
	};

	main_mcasp1_pins_default: main-mcasp1-default-pins {
		pinctrl-single,pins = <
			AM62AX_IOPAD(0x090, PIN_INPUT, 2) /* (L19) GPMC0_BE0n_CLE.MCASP1_ACLKX */
			AM62AX_IOPAD(0x098, PIN_INPUT, 2) /* (R18) GPMC0_WAIT0.MCASP1_AFSX */
			AM62AX_IOPAD(0x08c, PIN_OUTPUT, 2) /* (K19) GPMC0_WEn.MCASP1_AXR0 */
			AM62AX_IOPAD(0x084, PIN_INPUT, 2) /* (L18) GPMC0_ADVn_ALE.MCASP1_AXR2 */
		>;
	};

	main_gpio1_ioexp_intr_pins_default: main-gpio1-ioexp-intr-default-pins {
		pinctrl-single,pins = <
			AM62AX_IOPAD(0x01d4, PIN_INPUT, 7) /* (C15) UART0_RTSn.GPIO1_23 */
		>;
	};

	vddshv_sdio_pins_default: vddshv-sdio-default-pins {
		pinctrl-single,pins = <
			AM62AX_IOPAD(0x07c, PIN_OUTPUT, 7) /* (M19) GPMC0_CLK.GPIO0_31 */
		>;
	};

	ospi0_pins_default: ospi0-default-pins {
		bootph-all;
		pinctrl-single,pins = <
			AM62AX_IOPAD(0x0000, PIN_OUTPUT, 0) /* (L22) OSPI0_CLK */
			AM62AX_IOPAD(0x002c, PIN_OUTPUT, 0) /* (H21) OSPI0_CSn0 */
			AM62AX_IOPAD(0x000c, PIN_INPUT, 0) /* (J21) OSPI0_D0 */
			AM62AX_IOPAD(0x0010, PIN_INPUT, 0) /* (J18) OSPI0_D1 */
			AM62AX_IOPAD(0x0014, PIN_INPUT, 0) /* (J19) OSPI0_D2 */
			AM62AX_IOPAD(0x0018, PIN_INPUT, 0) /* (H18) OSPI0_D3 */
			AM62AX_IOPAD(0x001c, PIN_INPUT, 0) /* (K21) OSPI0_D4 */
			AM62AX_IOPAD(0x0020, PIN_INPUT, 0) /* (H19) OSPI0_D5 */
			AM62AX_IOPAD(0x0024, PIN_INPUT, 0) /* (J20) OSPI0_D6 */
			AM62AX_IOPAD(0x0028, PIN_INPUT, 0) /* (J22) OSPI0_D7 */
			AM62AX_IOPAD(0x0008, PIN_INPUT, 0) /* (L21) OSPI0_DQS */
		>;
	};
};

&mcu_pmx0 {
	status = "okay";

	pmic_irq_pins_default: pmic-irq-default-pins {
		pinctrl-single,pins = <
			AM62AX_MCU_IOPAD(0x000, PIN_INPUT, 7) /* (E11) MCU_GPIO0_0 */
		>;
	};
};

&mcu_gpio0 {
	status = "okay";
};

&main_i2c0 {
	status = "okay";
	pinctrl-names = "default";
	pinctrl-0 = <&main_i2c0_pins_default>;
	clock-frequency = <400000>;

	typec_pd0: usb-power-controller@3f {
		compatible = "ti,tps6598x";
		reg = <0x3f>;

		connector {
			compatible = "usb-c-connector";
			label = "USB-C";
			self-powered;
			data-role = "dual";
			power-role = "sink";
			port {
				usb_con_hs: endpoint {
					remote-endpoint = <&usb0_hs_ep>;
				};
			};
		};
	};

	tps659312: pmic@48 {
		compatible = "ti,tps6593-q1";
		reg = <0x48>;
		ti,primary-pmic;
		system-power-controller;

		gpio-controller;
		#gpio-cells = <2>;

		pinctrl-names = "default";
		pinctrl-0 = <&pmic_irq_pins_default>;
		interrupt-parent = <&mcu_gpio0>;
		interrupts = <0 IRQ_TYPE_EDGE_FALLING>;

		buck123-supply = <&vcc_3v3_sys>;
		buck4-supply = <&vcc_3v3_sys>;
		buck5-supply = <&vcc_3v3_sys>;
		ldo1-supply = <&vcc_3v3_sys>;
		ldo2-supply = <&vcc_3v3_sys>;
		ldo3-supply = <&buck5>;
		ldo4-supply = <&vcc_3v3_sys>;

		regulators {
			buck123: buck123 {
				regulator-name = "vcc_core";
				regulator-min-microvolt = <715000>;
				regulator-max-microvolt = <895000>;
				regulator-boot-on;
				regulator-always-on;
			};

			buck4: buck4 {
				regulator-name = "vcc_1v1";
				regulator-min-microvolt = <1100000>;
				regulator-max-microvolt = <1100000>;
				regulator-boot-on;
				regulator-always-on;
			};

			buck5: buck5 {
				regulator-name = "vcc_1v8_sys";
				regulator-min-microvolt = <1800000>;
				regulator-max-microvolt = <1800000>;
				regulator-boot-on;
				regulator-always-on;
			};

			ldo1: ldo1 {
				regulator-name = "vddshv5_sdio";
				regulator-min-microvolt = <3300000>;
				regulator-max-microvolt = <3300000>;
				regulator-boot-on;
				regulator-always-on;
			};

			ldo2: ldo2 {
				regulator-name = "vpp_1v8";
				regulator-min-microvolt = <1800000>;
				regulator-max-microvolt = <1800000>;
				regulator-boot-on;
				regulator-always-on;
			};

			ldo3: ldo3 {
				regulator-name = "vcc_0v85";
				regulator-min-microvolt = <850000>;
				regulator-max-microvolt = <850000>;
				regulator-boot-on;
				regulator-always-on;
			};

			ldo4: ldo4 {
				regulator-name = "vdda_1v8";
				regulator-min-microvolt = <1800000>;
				regulator-max-microvolt = <1800000>;
				regulator-boot-on;
				regulator-always-on;
			};
		};
	};
};

&main_i2c1 {
	status = "okay";
	pinctrl-names = "default";
	pinctrl-0 = <&main_i2c1_pins_default>;
	clock-frequency = <100000>;

	exp1: gpio@22 {
		compatible = "ti,tca6424";
		reg = <0x22>;
		gpio-controller;
		#gpio-cells = <2>;
		interrupt-parent = <&main_gpio1>;
		interrupts = <23 IRQ_TYPE_EDGE_FALLING>;
		interrupt-controller;
		#interrupt-cells = <2>;
		pinctrl-names = "default";
		pinctrl-0 = <&main_gpio1_ioexp_intr_pins_default>;

		gpio-line-names = "GPIO_CPSW2_RST", "GPIO_CPSW1_RST",
				   "BT_EN_SOC", "MMC1_SD_EN",
				   "VPP_EN", "EXP_PS_3V3_En",
				   "EXP_PS_5V0_En", "EXP_HAT_DETECT",
				   "GPIO_AUD_RSTn", "GPIO_eMMC_RSTn",
				   "UART1_FET_BUF_EN", "BT_UART_WAKE_SOC",
				   "GPIO_HDMI_RSTn", "CSI_GPIO0",
				   "CSI_GPIO1", "WLAN_ALERTn",
				   "HDMI_INTn", "TEST_GPIO2",
				   "MCASP1_FET_EN", "MCASP1_BUF_BT_EN",
				   "MCASP1_FET_SEL", "UART1_FET_SEL",
				   "PD_I2C_IRQ", "IO_EXP_TEST_LED";
	};

	tlv320aic3106: audio-codec@1b {
		#sound-dai-cells = <0>;
		compatible = "ti,tlv320aic3106";
		reg = <0x1b>;
		ai3x-micbias-vg = <1>;	/* 2.0V */

		/* Regulators */
		AVDD-supply = <&vcc_3v3_sys>;
		IOVDD-supply = <&vcc_3v3_sys>;
		DRVDD-supply = <&vcc_3v3_sys>;
		DVDD-supply = <&buck5>;
	};

	exp2: gpio@23 {
		compatible = "ti,tca6424";
		reg = <0x23>;
		gpio-controller;
		#gpio-cells = <2>;

		gpio-line-names = "", "",
				  "", "",
				  "", "",
				  "", "",
				  "WL_LT_EN", "CSI_RSTz",
				  "", "",
				  "", "",
				  "", "",
				  "SPI0_FET_SEL", "SPI0_FET_OE",
				  "RGMII2_BRD_CONN_DET", "CSI_SEL2",
				  "CSI_EN", "AUTO_100M_1000M_CONFIG",
				  "CSI_VLDO_SEL", "SoC_WLAN_SDIO_RST";
	};

	sii9022: bridge-hdmi@3b {
		compatible = "sil,sii9022";
		reg = <0x3b>;
		interrupt-parent = <&exp1>;
		interrupts = <16 IRQ_TYPE_EDGE_FALLING>;
		#sound-dai-cells = <0>;
		sil,i2s-data-lanes = < 0 >;

		ports {
			#address-cells = <1>;
			#size-cells = <0>;

			port@0 {
				reg = <0>;

				sii9022_in: endpoint {
					remote-endpoint = <&dpi1_out>;
				};
			};

			port@1 {
				reg = <1>;

				sii9022_out: endpoint {
					remote-endpoint = <&hdmi_connector_in>;
				};
			};
		};
	};
};

&main_i2c2 {
	status = "okay";
	pinctrl-names = "default";
	pinctrl-0 = <&main_i2c2_pins_default>;
	clock-frequency = <400000>;
};

&sdhci0 {
	/* eMMC */
	bootph-all;
	status = "okay";
	non-removable;
	pinctrl-names = "default";
	pinctrl-0 = <&main_mmc0_pins_default>;
	disable-wp;
};

&sdhci1 {
	/* SD/MMC */
	status = "okay";
	vmmc-supply = <&vdd_mmc1>;
	vqmmc-supply = <&vddshv_sdio>;
	pinctrl-names = "default";
	pinctrl-0 = <&main_mmc1_pins_default>;
	disable-wp;
};

&main_gpio0 {
	status = "okay";
};

&main_gpio1 {
	status = "okay";
};

&main_gpio_intr {
	status = "okay";
};

&main_uart0 {
	status = "okay";
	pinctrl-names = "default";
	pinctrl-0 = <&main_uart0_pins_default>;
	interrupts-extended = <&gic500 GIC_SPI 178 IRQ_TYPE_LEVEL_HIGH>,
			<&main_pmx0 0x1c8>; /* (D14) UART0_RXD PADCONFIG114 */
	interrupt-names = "irq", "wakeup";
};

/* Main UART1 is used for TIFS firmware logs */
&main_uart1 {
	pinctrl-names = "default";
	pinctrl-0 = <&main_uart1_pins_default>;
	status = "reserved";
};

&main_uart2 {
	status = "okay";
	pinctrl-names = "default";
	pinctrl-0 = <&main_uart2_pins_default>;
	status = "reserved";
};

/* main_timer2 is used by C7x DSP */
&main_timer2 {
	status = "reserved";
};

&usbss0 {
	status = "okay";
	ti,vbus-divider;
};

&usb0 {
	usb-role-switch;

	port {
		usb0_hs_ep: endpoint {
			remote-endpoint = <&usb_con_hs>;
		};
	};
};

&usbss1 {
	status = "okay";
};

&usb1 {
	dr_mode = "host";
	pinctrl-names = "default";
	pinctrl-0 = <&main_usb1_pins_default>;
};

&cpsw3g {
	status = "okay";
	pinctrl-names = "default";
	pinctrl-0 = <&main_rgmii1_pins_default>;

	cpts@3d000 {
		/* MAP HW3_TS_PUSH to GENF1 */
		ti,pps = <2 1>;
	};
};

&cpsw_port1 {
	status = "okay";
	phy-mode = "rgmii-rxid";
	phy-handle = <&cpsw3g_phy0>;
};

&cpsw_port2 {
	status = "disabled";
};

&cpsw3g_mdio {
	status = "okay";
	pinctrl-names = "default";
	pinctrl-0 = <&main_mdio1_pins_default>;

	cpsw3g_phy0: ethernet-phy@0 {
		reg = <0>;
		ti,rx-internal-delay = <DP83867_RGMIIDCTL_2_00_NS>;
		ti,fifo-depth = <DP83867_PHYCR_FIFO_DEPTH_4_B_NIB>;
		ti,min-output-impedance;
	};
};

&fss {
	status = "okay";
};

&ospi0 {
	bootph-all;
	pinctrl-names = "default";
	pinctrl-0 = <&ospi0_pins_default>;

	flash@0{
		compatible = "spi-nand";
		reg = <0x0>;
		spi-tx-bus-width = <8>;
		spi-rx-bus-width = <8>;
		spi-max-frequency = <25000000>;
		cdns,tshsl-ns = <60>;
		cdns,tsd2d-ns = <60>;
		cdns,tchsh-ns = <60>;
		cdns,tslch-ns = <60>;
		cdns,read-delay = <2>;
		cdns,phy-mode;
		bootph-all;

		partitions {
			compatible = "fixed-partitions";
			#address-cells = <1>;
			#size-cells = <1>;
			bootph-all;

			partition@0 {
				label = "ospi_nand.tiboot3";
				reg = <0x0 0x80000>;
			};

			partition@80000 {
				label = "ospi_nand.tispl";
				reg = <0x80000 0x200000>;
			};

			partition@280000 {
				label = "ospi_nand.u-boot";
				reg = <0x280000 0x400000>;
			};

			partition@680000 {
				label = "ospi_nand.env";
				reg = <0x680000 0x40000>;
			};

			partition@6c0000 {
				label = "ospi_nand.env.backup";
				reg = <0x6c0000 0x40000>;
			};

			partition@2000000 {
				label = "ospi_nand.rootfs";
				reg = <0x2000000 0x5fc0000>;
			};

			partition@7fc0000 {
				label = "ospi_nand.phypattern";
				reg = <0x7fc0000 0x40000>;
				bootph-all;
			};
		};
	};
};

&mcasp1 {
	status = "okay";
	#sound-dai-cells = <0>;

	pinctrl-names = "default";
	pinctrl-0 = <&main_mcasp1_pins_default>;

	op-mode = <0>;          /* MCASP_IIS_MODE */
	tdm-slots = <2>;

	serial-dir = <  /* 0: INACTIVE, 1: TX, 2: RX */
	       1 0 2 0
	       0 0 0 0
	       0 0 0 0
	       0 0 0 0
	>;
};

&dss {
	status = "okay";
	pinctrl-names = "default";
	pinctrl-0 = <&main_dss0_pins_default>;
};

&dss_ports {
	/* VP2: DPI Output */
	hdmi0_dss: port@1 {
		reg = <1>;

		dpi1_out: endpoint {
			remote-endpoint = <&sii9022_in>;
		};
	};
};

&mailbox0_cluster0 {
	ti,mbox-num-fifos = <2>;
	mbox_r5_0: mbox-r5-0 {
		ti,mbox-rx = <0 0 0>;
		ti,mbox-tx = <1 0 0>;
	};
};

&mailbox0_cluster1 {
	ti,mbox-num-fifos = <2>;
	mbox_c7x_0: mbox-c7x-0 {
		ti,mbox-rx = <0 0 0>;
		ti,mbox-tx = <1 0 0>;
	};
};

&mailbox0_cluster2 {
	ti,mbox-num-fifos = <2>;
	mbox_mcu_r5_0: mbox-mcu-r5-0 {
		ti,mbox-rx = <0 0 0>;
		ti,mbox-tx = <1 0 0>;
	};
};

&wkup_r5fss0 {
	status = "okay";
};

&wkup_r5fss0_core0 {
	mboxes = <&mailbox0_cluster0>, <&mbox_r5_0>;
	memory-region = <&wkup_r5fss0_core0_dma_memory_region>,
			<&wkup_r5fss0_core0_memory_region>;
};

&mcu_r5fss0 {
	status = "okay";
};

&mcu_r5fss0_core0 {
	mboxes = <&mailbox0_cluster2>, <&mbox_mcu_r5_0>;
	memory-region = <&mcu_r5fss0_core0_dma_memory_region>,
			<&mcu_r5fss0_core0_memory_region>;
};

&c7x_0 {
	mboxes = <&mailbox0_cluster1>, <&mbox_c7x_0>;
	memory-region = <&c7x_0_dma_memory_region>,
			<&c7x_0_memory_region>;
	status = "okay";
};

/* main_rti4 is used by C7x DSP */
&main_rti4 {
	status = "reserved";
};

&timesync_router {
	/* Use Time Sync Router to map GENF1 input to HW3_TS_PUSH output */
	mux-reg-masks-state = <
		/* pps [cpsw cpts genf1] in17 -> out12 [cpsw cpts hw3_push] */
		K3_TS_OFFSET(12, 0x0001ffff, 17)
		>;
	status = "okay";
};
  • Hi Tejas,

    Please post your code change as a patch. I cannot see the changes you made from the long dts file.

  • HI  

    please find the attached patch file

    @@ -21,7 +21,7 @@
     	aliases {
     		serial0 = &wkup_uart0;
     		serial1 = &mcu_uart0;
    -		serial2 = &main_uart0;
    +		serial2 = &main_uart2;
     		serial3 = &main_uart1;
     		mmc0 = &sdhci0;
     		mmc1 = &sdhci1;
    @@ -317,6 +317,12 @@
     			AM62AX_IOPAD(0x0198, PIN_OUTPUT, 2) /* (B19) MCASP0_AXR2.UART1_RTSn */
     		>;
     	};
    +	main_uart2_pins_default: main-uart1-default-pins {
    +		pinctrl-single,pins = <
    +			AM62AX_IOPAD(0x0b8, PIN_INPUT, 4) /* (U22) VOUT0_DATA0 @arjun*/
    +			AM62AX_IOPAD(0x0bc, PIN_OUTPUT, 4) /* (U21) VOUT0_DATA1 */
    +		>;
    +	};
     
     	main_i2c0_pins_default: main-i2c0-default-pins {
     		pinctrl-single,pins = <
    @@ -714,6 +720,13 @@
     	status = "reserved";
     };
     
    +&main_uart2 {
    +	status = "okay";
    +	pinctrl-names = "default";
    +	pinctrl-0 = <&main_uart2_pins_default>;
    +	status = "reserved";
    +};
    +
     /* main_timer2 is used by C7x DSP */
     &main_timer2 {
     	status = "reserved";
    

  • Hi Tejas,

    The "status" in &main_uart2 node should be set to "okay", not "reserved".

    You also need the following U-Boot change to enable main_uart2 power:

    diff --git a/arch/arm/mach-k3/r5/am62ax/dev-data.c b/arch/arm/mach-k3/r5/am62ax/dev-data.c
    index 6cced9efd08a..55a9d24b6c43 100644
    --- a/arch/arm/mach-k3/r5/am62ax/dev-data.c
    +++ b/arch/arm/mach-k3/r5/am62ax/dev-data.c
    @@ -54,7 +54,7 @@ static struct ti_dev soc_dev_list[] = {
            PSC_DEV(75, &soc_lpsc_list[7]),
            PSC_DEV(36, &soc_lpsc_list[8]),
            PSC_DEV(102, &soc_lpsc_list[8]),
    -       PSC_DEV(146, &soc_lpsc_list[8]),
    +       PSC_DEV(153, &soc_lpsc_list[8]),
            PSC_DEV(166, &soc_lpsc_list[9]),
            PSC_DEV(135, &soc_lpsc_list[10]),
            PSC_DEV(170, &soc_lpsc_list[11]),