AM623: Armbian Linux GPU driver build

Part Number: AM623
Other Parts Discussed in Thread: SK-AM62B-P1, SK-AM62B

Hi factory Apps,

My assigned focus customer is trying to build the Armbian with GPU drivers.  He is experienced in Linux development:

A first attempt to build Armbian Debian 13 Trixie fails out of the box. The ultimate goal is to build the Imagination Rogue and related drivers for these sources.

 

I followed the following steps from the repo README.md file, e.g.,

 

### Quick Start

```bash

git clone github.com/.../build

cd build

./compile.sh

```

And following is the list of failures from the log

 

--> (1020) ERROR: Error 2 occurred in main shell [ at /home/mseaborn/projects/TI/SK-AM62B-P1/source/armbian-build/lib/functions/logging/runners.sh:223

run_host_command_logged_raw() --> lib/functions/logging/runners.sh:223

run_host_command_logged() --> lib/functions/logging/runners.sh:205

compile_k3_optee() --> config/sources/families/include/k3_common.inc:98

pre_config_uboot_target__build_first_stage() --> config/sources/families/include/k3_common.inc:104

           pre_config_uboot_target() --> <extension_magic>:299

call_extension_method() --> lib/functions/general/extensions.sh:57

compile_uboot_target() --> lib/functions/compilation/uboot.sh:85

loop_over_uboot_targets_and_do() --> lib/functions/compilation/uboot.sh:340

compile_uboot() --> lib/functions/compilation/uboot.sh:448

do_with_logging() --> lib/functions/logging/section-logging.sh:81

artifact_uboot_build_from_sources() --> lib/functions/artifacts/artifact-uboot.sh:177

artifact_build_from_sources() --> lib/functions/artifacts/artifacts-obtain.sh:34

obtain_complete_artifact() --> lib/functions/artifacts/artifacts-obtain.sh:280

build_artifact_for_image() --> lib/functions/artifacts/artifacts-obtain.sh:392

main_default_build_packages() --> lib/functions/main/build-packages.sh:102

full_build_packages_rootfs_and_image() --> lib/functions/main/default-build.sh:31

do_with_default_build() --> lib/functions/main/default-build.sh:42

cli_standard_build_run() --> lib/functions/cli/cli-build.sh:25

armbian_cli_run_command() --> lib/functions/cli/utils-cli.sh:136

cli_entrypoint() --> lib/functions/cli/entrypoint.sh:208

main() --> compile.sh:50

    ]

   -->--> command failed with error code 2 after 7 seconds

 

 

If necessary, I'll send the complete log file.