Hello
about this performance table on ti wiki, my question is how to get the numbers of DDR BW, HDVICP and CPU/DSP load
DM6467 - 729 Mhz Video Decoder
| Video Decoder | Profile | Resolution | Frame Rate | Channel Density | DDR BW (MB/s) |
HDVICP (MHz) |
CPU/ DSP (MHz) | Input Bit Rate | Features/Status | Software Channel* |
| H264 | BP | 1080p | 30 | 2 | 750 | 280 | 320 | Upto 20 Mbps | riverbed_1920x1080_420p_BP.264 | RFS |
| H264 | BP | 720p | 30 | 3 | 330 | 124 | 140 | Upto 14 Mbps | Available | RFS |
| H264 | BP | D1 | 30 | 8 | 124 | 46 | 55 | Upto 10 Mbps | Available | RFS |
| H264 | BP | CIF | 30 | 16 | 46 | 18 | 16 | Upto 4 Mbps | Available | RFS |
and how to calculate these performance, do you have some formula to estimate these performance?
Best Regards!
Terrence