Part Number: AM6442
Hi
In our am64 profitnet example can we do same ip and same mac address under a core and r core? when tunneling example
Below is customer use-case
- Control & Application Layer
CPSW EtherCAT Master: Integration of an EtherCAT Master stack utilizing the CPSW (Common Platform Ethernet Switch) hardware peripheral for high-speed industrial automation control.
Linux-based Web Server: A dedicated web server hosted on the Linux (A53/A72) cores to provide a graphical user interface (GUI) for remote monitoring, configuration, and data visualization. - Real-Time Communication Layer
R5F Core-based PROFINET Stack: The PROFINET protocol stack is offloaded to the ARM Cortex-R5F cores to ensure deterministic, real-time response times independent of the main OS load.
ICSSG Ingress/Egress Management: Deployment of the ICSSG (Industrial Communication Subsystem - Gigabit) firmware to handle the high-speed processing of standard Ethernet frame ingress and egress. - Networking & Protocol Handling
Dual-Protocol Concurrent Processing: The system architecture supports simultaneous handling of both PROFINET cyclic data and Standard Ethernet (TCP/IP) packets without cross-interference.
Unified MAC Address: Implementation of a Single MAC Address shared across the interface, simplifying network node identification and ensuring seamless integration into existing IT/OT environments. - Dual-Port Port Configuration (PROFINET)
The device utilizes a dual-port physical interface with functional separation:
Primary Port (Real-Time): Dedicated strictly to PROFINET cyclic traffic for mission-critical industrial control.
Secondary Port (Diagnostics/Access): Configured for Information Access, allowing for diagnostic data retrieval, monitoring, and standard network communication.
so they are wondering if two different mac and ip why they need lwip bridge