This thread has been locked.

If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.

Device needs to meet specifications

I have a customer who is looking for a DSP device that matches these specifications:

We must support 4:2:2 YCbCr 10-bit High Profile for broadcast quality IDC products.

Video Input: Analog SD (NTSC and PAL),  & Digital SD (SMPTE 259M), & Digitial HD (SMPTE 292M)

Audio Input: Analog: XLR - Up to 4 pairs, & Digital: AES/EBU on BNC - Upt to 4 pairs, & Embedded: SMPTE 272M - Up to 8 pairs

Video Compression: MPEG-2 4:2:0 MP@ ML/HL/HP, & MPEG-2 4:2:2 HP@ ML/HL, & MPEG-4 4:2:0 (H.264 MP/HP to L4.1), & All Video Compression (100 kb/s - 40Mb/s) 

Audio Compression: MPEG-1 Layer II (32, 48, 64, 80, 96, 112, 128, 160, 192, 224, 256, 320, 384 kb/s), & AAC-LC (16-576 kb/s). & AAC-HE V1 and V2 (16-128 kb/s), & Pass-Through (e.g. For externally encoded AC-3 5.1) (32-60 kbps)

Transport Stream Re-multiplexer (optional): ASI Input for internal multiplexing (200 kbps to 80 mbps)

Audio Pass: SMPTE 302M

VBI Support: Embedded Closed Captioning EIA608 and 708

ASI Output: 2 x DVB-ASI on BNC (200 kb/s - 108 mb/s)

Ehternet Output: 100/1000 Base-T (MPEG TS over IP)

Satellite Output (optional) - IF I 70/140 MHz - 0 to - 25dBM, & L-band I 950 to 2050 MHz - High Stability, & 1 to 68 MSymbol/s, & DVB-S (QPSK), & DVB-DSNG (8PSK and 16QAM), & DVB-S2 (QPSK, 8PSK, 16APSK)

Also need to show customer an EVM of the device that meets these specifications.

Appreciate your help

Thanks