HI
gst-launch -v udpsrc port=5000 caps='application/x-rtp, media=(string)video, clock-rate=(int)90000, encoding-name=(string)H264, profile-le
vel-id=(string)42801e, sprop-parameter-sets=(string)\"Z0KAHukCg+QgAAB9AAAdTACA\\,aM48gA\\=\\=\", payload=(int)96, ssrc=(guint)618365000, clock-base=(guint)86
51507, seqnum-base=(guint)26738' ! rtph264depay ! ffdec_h264 ! TIDmaiVideoSink videoStd=D1_NTSC videoOutput=sVideo sync=false
Setting pipeline to PAUSED ...
Pipeline is live and does not need PREROLL ...
Setting pipeline to PLAYING ...
New clock: GstSystemClock
/GstPipeline:pipeline0/GstRtpH264Depay:rtph264depay0.GstPad:src: caps = video/x-h264
/GstPipeline:pipeline0/GstRtpH264Depay:rtph264depay0.GstPad:sink: caps = application/x-rtp, media=(string)video, clock-rate=(int)90000, encoding-name=(string)H264, profile-level-id=(string)42801e, sprop-parameter-sets=(string)\"Z0KAHukCg+QgAAB9AAAdTACA\\,aM48gA\\=\\=\", payload=(int)96, ssrc=(guint)618365000, clock-base=(guint)8651507, seqnum-base=(guint)26738
/GstPipeline:pipeline0/ffdec_h264:ffdec_h2640.GstPad:sink: caps = video/x-h264
/GstPipeline:pipeline0/ffdec_h264:ffdec_h2640.GstPad:src: caps = video/x-raw-yuv, width=(int)320, height=(int)240, framerate=(fraction)30/1, format=(fourcc)I420, interlaced=(boolean)false
ERROR: from element /GstPipeline:pipeline0/GstUDPSrc:udpsrc0: Internal data flow error.
Additional debug info:
gstbasesrc.c(2378): gst_base_src_loop (): /GstPipeline:pipeline0/GstUDPSrc:udpsrc0:
streaming task paused, reason not-negotiated (-4)
Execution ended after 1549682614 ns.
Setting pipeline to PAUSED ...
Setting pipeline to READY ...
/GstPipeline:pipeline0/ffdec_h264:ffdec_h2640.GstPad:src: caps = NULL
/GstPipeline:pipeline0/ffdec_h264:ffdec_h2640.GstPad:sink: caps = NULL
/GstPipeline:pipeline0/GstRtpH264Depay:rtph264depay0.GstPad:src: caps = NULL
/GstPipeline:pipeline0/GstRtpH264Depay:rtph264depay0.GstPad:sink: caps = NULL
/GstPipeline:pipeline0/GstUDPSrc:udpsrc0.GstPad:src: caps = NULL
Setting pipeline to NULL ...
Freeing pipeline ...