Part Number: TMS320F28335
I am using TMS320F28335ZJZS (RoHS) Level-3-260C-168 HR with 60/40 tin lead solder paste. The “MSL Ratings and Reflow Profiles” (SPRABY1A–February 2015–Revised December 2018 Rev. A) says peak reflow temperature is 235°C - 250°C and the “Forward/Backward Compatibility” (SNOA923–April 2014) Application Report says Lead-Free Process Peak Temperature Ranges from 240°C - 260°C.
What temperature range should I use?
MSL Ratings and Reflow Profiles (Rev. A)
“typical range for the customer peak reflow temperature (Tp) of 235°C - 250°C.”
Forward/Backward Compatibility
“Lead-Free Process (240°C - 260°C)”
Thanks.