Part Number: TDA4VM-Q1
Other Parts Discussed in Thread: TDA4VM
Hi TI Team,
I am developing a custom PCB based on the TDA4VM with a board diameter of 65 mm. The PCB is intended for video data logging from an imager over Ethernet. The imager outputs grayscale video at a resolution of 1280 × 720 and 60 FPS, resulting in an approximate bandwidth requirement of 421 Mbps.
In addition to video logging, we require Ethernet connectivity for TCP-based command communication and remote shell operations such as SSH and SCP for transferring logged data from the system.
Due to PCB space constraints, we would like to know whether a single Ethernet port can be used for both purposes by logically sharing the available bandwidth (for example, allocating approximately 600 Mbps for video logging and 400 Mbps for command, SSH and SCP traffic).
If this configuration is supported, could you please share the recommended architecture, implementation approach and any relevant schematics or reference designs?
The above architecture will be implemented in ARM Linux cortex of TDA4VM.
Thank you for your support.