HI,
We use DVRRDK_01.09.00.16 software and PG 2.0 on our custom board.
Now facing one problem is that HDMI frame rate is only 25fps , the way we use to test is use the same applications on different boards
that one is TI-EVM ref. F (core is PG1.1) and the other is oure custom board (core is PG 2.0).
The result of TI-EVM(PG1.1) as follow :
--------------------------------------------------------------------------------------------
[m3video] RECV:7200 FREE:7179,DROPPED:0,AVGLATENCY:55
[m3video] 46326: IPC_BITS_IN : Delete in progress !!!
[m3vpss ] 46406: SWMS: Frames = 8096 (fps = 610) !!!
[c6xdsp ] 45275: LOAD: CPU: 1% HWI: 0%, SWI:0%
[m3video] 46326: IPC_BITS_IN : Delete Done !!!
[m3vpss ] 46406: SWMS: Delete in progress !!!
[c6xdsp ]
[m3video] 46412: IPC_OUT_M3 : Delete in progress !!!
[m3vpss ] UTILS: DMA: Free'ed CH (TCC) = 58 (58)
[m3video] 46412: IPC_OUT_M3 : Delete Done !!!
[m3vpss ] 46408: SWMS: Delete Done !!!
[m3video]
[m3vpss ] 46408: DISPLAY: Frames = 506 (fps = 32) !!!
[m3video] 46414: LOAD: CPU: 23% HWI: 2%, SWI:1%
[m3vpss ] 46408: DISPLAY: Delete in progress !!!
[m3video]
[m3vpss ] 46408: DISPLAY: Delete Done !!!
[m3vpss ] 46409: SWMS: Frames = 8096 (fps = 610) !!!
[m3vpss ] 46409: SWMS: Delete in progress !!!
[m3vpss ] UTILS: DMA: Free'ed CH (TCC) = 59 (59)
[m3vpss ] 46411: SWMS: Delete Done !!!
[m3vpss ] 46411: DISPLAY: Frames = 507 (fps = 32) !!!
[m3vpss ] 46411: DISPLAY: Delete in progress !!!
[m3vpss ] 46411: DISPLAY: Delete Done !!!
[m3vpss ] 46412: DUP : Delete Done !!!
[m3vpss ] 46412: IPC_IN_M3 : Delete in progress !!!
[m3vpss ] 46413: IPC_IN_M3 : Delete Done !!!
[m3vpss ]
[m3vpss ] 46413: LOAD: CPU: 14% HWI: 2%, SWI:0%
--------------------------------------------------------------------------------------------
The result of our custom board (PG2.0) as follow :
--------------------------------------------------------------------------------------------
[m3video] 63259: IPCBITSIN:Link[1000001f]:
[m3video] RECV:7200 FREE:7158,DROPPED:0,AVGLATENCY:158
[m3video] 63259: IPC_BITS_IN : Delete in progress !!!
[m3vpss ] 63339: SWMS: Frames = 7136 (fps = 418) !!!
[c6xdsp ] 62837: LOAD: CPU: 1% HWI: 0%, SWI:0%
[m3video] 63259: IPC_BITS_IN : Delete Done !!!
[m3vpss ] 63339: SWMS: Delete in progress !!!
[c6xdsp ]
[m3video] 63345: IPC_OUT_M3 : Delete in progress !!!
[m3vpss ] UTILS: DMA: Free'ed CH (TCC) = 58 (58)
[m3video] 63345: IPC_OUT_M3 : Delete Done !!!
[m3vpss ] 63341: SWMS: Delete Done !!!
[m3video]
[m3vpss ] 63341: DISPLAY: Frames = 447 (fps = 25) !!!
[m3video] 63347: LOAD: CPU: 19% HWI: 1%, SWI:1%
[m3vpss ] 63341: DISPLAY: Delete in progress !!!
[m3video]
[m3vpss ] 63341: DISPLAY: Delete Done !!!
[m3vpss ] 63342: SWMS: Frames = 7152 (fps = 419) !!!
[m3vpss ] 63342: SWMS: Delete in progress !!!
[m3vpss ] UTILS: DMA: Free'ed CH (TCC) = 59 (59)
[m3vpss ] 63344: SWMS: Delete Done !!!
[m3vpss ] 63344: DISPLAY: Frames = 448 (fps = 25) !!!
[m3vpss ] 63344: DISPLAY: Delete in progress !!!
[m3vpss ] 63344: DISPLAY: Delete Done !!!
[m3vpss ] 63344: DUP : Delete Done !!!
[m3vpss ] 63345: IPC_IN_M3 : Delete in progress !!!
[m3vpss ] 63345: IPC_IN_M3 : Delete Done !!!
[m3vpss ]
[m3vpss ] 63346: LOAD: CPU: 11% HWI: 2%, SWI:0%
[m3vpss ]
--------------------------------------------------------------------------------------------
Any advice will be very appreciated
Thanks.