Part Number: DRA821U-Q1
Other Parts Discussed in Thread: J7200XSOMXEVM
Hi Team,
We are currently setting up a Yocto environment for a custom board based on the J7200XSOMXEVM reference design.
We are using version 10.01.08.01 (processor-sdk-linux-10_01_08_01.txt).
We created a custom layer and implemented the following settings.
$ tree ../sources/meta-custom
../sources/meta-custom
¦-- COPYING.MIT
¦-- README
¦-- conf
¦ ¦-- layer.conf
¦ ¦-- machine
¦ ¦-- custom-board-k3r5.conf
¦ ¦-- custom-board.conf
¦-- recipes-bsp
¦ ¦-- u-boot
¦ ¦-- u-boot-ti-staging
¦ ¦ ¦-- 0001-AAA.patch
¦ ¦ ¦-- 0002-BBB.patch
¦ ¦-- u-boot-ti-staging_%.bbappend
¦-- recipes-kernel
¦-- linux
¦-- linux-ti-staging-rt
¦ ¦-- 0001-AAA.patch
¦ ¦-- 0002-BBB.patch
¦-- linux-ti-staging-rt_%.bbappend
Contents of custom-board.conf
require conf/machine/include/j7200.inc
KERNEL_DEVICETREE_PREFIX = "custom/custom-board"
KERNEL_DEVICETREE = " \
custom/custom-board.dtb \
"
UBOOT_MACHINE = "custom_board_a72_config"
Contents of custom-board-k3r5.conf
require conf/machine/include/k3r5.inc
SYSFW_SOC = "j7200_sr2"
SYSFW_CONFIG = "evm"
SYSFW_SUFFIX = "hs"
UBOOT_MACHINE = "custom_board_r5_config"
Executing the following steps creates "tispl.bin" and "u-boot.img" in "build/deploy-ti/images/custom-board", but "tiboot3.bin" is not generated.
MACHINE=custom-board bitbake u-boot-ti-staging
Executing the following generates "tiboot3.bin", but Secure Boot fails.
MACHINE=custom-board bitbake mc:k3r5:u-boot-ti-staging
What must be done to ensure that "tiboot3.bin" is generated when running "MACHINE=custom-board bitbake u-boot-ti-staging"?
Regards
mizutani