Other Parts Discussed in Thread: XIO2001
On our evaluation of the TI DM816X EVM board, we sometimes see the PCI Express Root Complex missing when the board boots up. We are using a TI XIO2001 EVM (PCIe-to-PCI bridge) as a means to connect our custom PCI board. I also used a USB Host Controller PCI card as well for testing purposes.
Here is a snippet of kernel logs when the DM816X board boots up and completely miss devices in the PCI bus including the PCIe Root Complex.
registered ti816x_vpss device
registered ti816x_gpio_vr device
registered TI816x on-chip HDMI device
registered ti816x_sr device
pm_dbg_init: only OMAP3 supported
Registered ti81xx_fb device
NSS Crypto DMA hardware revision 1.9 @ IRQ 116
ti816x_pcie: Invoking PCI BIOS...
ti816x_pcie: Setting up Host Controller...
ti816x_pcie: Register base mapped @0xd7018000
ti816x_pcie: Starting PCI scan...
PCI: bus0: Fast back to back transfers enabled
bio: create slab <bio-0> at 0
regulator: VFB: 800 <--> 1025 mV at 1010 mV
vgaarb: loaded
SCSI subsystem initialized
After boot-up is complete, I run lspci -vvv and did not get anything at all including the PCIe Root Complex.
Here is a log of a good boot-up where all the PCI devices are detected.
registered ti816x_vpss device
registered ti816x_gpio_vr device
registered TI816x on-chip HDMI device
registered ti816x_sr device
pm_dbg_init: only OMAP3 supported
Registered ti81xx_fb device
NSS Crypto DMA hardware revision 1.9 @ IRQ 116
ti816x_pcie: Invoking PCI BIOS...
ti816x_pcie: Setting up Host Controller...
ti816x_pcie: Register base mapped @0xd7018000
ti816x_pcie: Starting PCI scan...
PCI: bus0: Fast back to back transfers disabled
PCI: bus1: Fast back to back transfers disabled
PCI: bus2: Fast back to back transfers disabled
pci 0000:00:00.0: BAR 8: assigned [mem 0x20000000-0x200fffff]
pci 0000:01:00.0: BAR 8: assigned [mem 0x20000000-0x200fffff]
pci 0000:02:00.0: BAR 0: assigned [mem 0x20000000-0x20000fff]
pci 0000:02:00.0: BAR 0: set to [mem 0x20000000-0x20000fff] (PCI address [0x20000000-0x20000fff])
pci 0000:02:02.0: BAR 0: assigned [mem 0x20001000-0x20001fff]
pci 0000:02:02.0: BAR 0: set to [mem 0x20001000-0x20001fff] (PCI address [0x20001000-0x20001fff])
pci 0000:02:02.1: BAR 0: assigned [mem 0x20002000-0x20002fff]
pci 0000:02:02.1: BAR 0: set to [mem 0x20002000-0x20002fff] (PCI address [0x20002000-0x20002fff])
pci 0000:02:02.2: BAR 0: assigned [mem 0x20003000-0x200030ff]
pci 0000:02:02.2: BAR 0: set to [mem 0x20003000-0x200030ff] (PCI address [0x20003000-0x200030ff])
pci 0000:01:00.0: PCI bridge to [bus 02-02]
pci 0000:01:00.0: bridge window [io disabled]
pci 0000:01:00.0: bridge window [mem 0x20000000-0x200fffff]
pci 0000:01:00.0: bridge window [mem pref disabled]
pci 0000:00:00.0: PCI bridge to [bus 01-02]
pci 0000:00:00.0: bridge window [io disabled]
pci 0000:00:00.0: bridge window [mem 0x20000000-0x200fffff]
pci 0000:00:00.0: bridge window [mem pref disabled]
PCI: enabling device 0000:00:00.0 (0140 -> 0143)
PCI: enabling device 0000:01:00.0 (0140 -> 0143)
bio: create slab <bio-0> at 0
regulator: VFB: 800 <--> 1025 mV at 1010 mV
vgaarb: loaded
SCSI subsystem initialized
With this boot-up, running lspci will give me this output:
00:00.0 Class 0604: Device 104c:8888 (rev 01)
Control: I/O+ Mem+ BusMaster+ SpecCycle- MemWINV- VGASnoop- ParErr+ Stepping- SERR+ FastB2B- DisINTx-
Status: Cap+ 66MHz- UDF- FastB2B- ParErr- DEVSEL=fast >TAbort- <TAbort- <MAbort- >SERR- <PERR- INTx-
Latency: 0, Cache Line Size: 64 bytes
Region 0: Memory at <ignored> (32-bit, non-prefetchable)
Region 1: Memory at <ignored> (32-bit, prefetchable)
Bus: primary=00, secondary=01, subordinate=02, sec-latency=0
Memory behind bridge: 20000000-200fffff
Secondary status: 66MHz- FastB2B- ParErr- DEVSEL=fast >TAbort- <TAbort- <MAbort- <SERR- <PERR-
BridgeCtl: Parity+ SERR- NoISA- VGA- MAbort- >Reset- FastB2B-
PriDiscTmr- SecDiscTmr- DiscTmrStat- DiscTmrSERREn-
Capabilities: [40] Power Management version 3
Flags: PMEClk- DSI- D1- D2- AuxCurrent=0mA PME(D0-,D1-,D2-,D3hot-,D3cold-)
Status: D0 NoSoftRst- PME-Enable- DSel=0 DScale=0 PME-
Capabilities: [50] MSI: Enable- Count=1/1 Maskable- 64bit+
Address: 0000000000000000 Data: 0000
Capabilities: [70] Express (v2) Root Port (Slot-), MSI 00
DevCap: MaxPayload 256 bytes, PhantFunc 0, Latency L0s <64ns, L1 <1us
ExtTag- RBE+ FLReset-
DevCtl: Report errors: Correctable- Non-Fatal- Fatal- Unsupported-
RlxdOrd+ ExtTag- PhantFunc- AuxPwr- NoSnoop+
MaxPayload 128 bytes, MaxReadReq 512 bytes
DevSta: CorrErr- UncorrErr- FatalErr- UnsuppReq- AuxPwr- TransPend-
LnkCap: Port #0, Speed 5GT/s, Width x2, ASPM L0s, Latency L0 <2us, L1 <64us
ClockPM- Surprise- LLActRep+ BwNot-
LnkCtl: ASPM Disabled; RCB 128 bytes Disabled- Retrain- CommClk-
ExtSynch- ClockPM- AutWidDis- BWInt- AutBWInt-
LnkSta: Speed 2.5GT/s, Width x1, TrErr- Train- SlotClk+ DLActive+ BWMgmt- ABWMgmt-
RootCtl: ErrCorrectable- ErrNon-Fatal- ErrFatal- PMEIntEna- CRSVisible-
RootCap: CRSVisible-
RootSta: PME ReqID 0200, PMEStatus- PMEPending-
DevCap2: Completion Timeout: Range ABCD, TimeoutDis+ ARIFwd-
DevCtl2: Completion Timeout: 50us to 50ms, TimeoutDis- ARIFwd-
LnkCtl2: Target Link Speed: 5GT/s, EnterCompliance- SpeedDis-, Selectable De-emphasis: -6dB
Transmit Margin: Normal Operating Range, EnterModifiedCompliance- ComplianceSOS-
Compliance De-emphasis: -6dB
LnkSta2: Current De-emphasis Level: -3.5dB
Capabilities: [100 v1] Advanced Error Reporting
UESta: DLP- SDES- TLP- FCP- CmpltTO- CmpltAbrt- UnxCmplt- RxOF- MalfTLP- ECRC- UnsupReq- ACSViol-
UEMsk: DLP- SDES- TLP- FCP- CmpltTO- CmpltAbrt- UnxCmplt- RxOF- MalfTLP- ECRC- UnsupReq- ACSViol-
UESvrt: DLP+ SDES+ TLP- FCP+ CmpltTO- CmpltAbrt- UnxCmplt- RxOF+ MalfTLP+ ECRC- UnsupReq- ACSViol-
CESta: RxErr- BadTLP- BadDLLP- Rollover- Timeout- NonFatalErr-
CEMsk: RxErr- BadTLP- BadDLLP- Rollover- Timeout- NonFatalErr+
AERCap: First Error Pointer: 00, GenCap+ CGenEn- ChkCap+ ChkEn-
01:00.0 Class 0604: Device 104c:8240
Control: I/O+ Mem+ BusMaster+ SpecCycle- MemWINV- VGASnoop- ParErr+ Stepping- SERR+ FastB2B- DisINTx-
Status: Cap+ 66MHz- UDF- FastB2B- ParErr- DEVSEL=fast >TAbort- <TAbort- <MAbort- >SERR- <PERR- INTx-
Latency: 0, Cache Line Size: 64 bytes
Bus: primary=01, secondary=02, subordinate=02, sec-latency=0
Memory behind bridge: 20000000-200fffff
Secondary status: 66MHz+ FastB2B+ ParErr- DEVSEL=medium >TAbort- <TAbort- <MAbort+ <SERR- <PERR-
BridgeCtl: Parity+ SERR- NoISA- VGA- MAbort+ >Reset- FastB2B-
PriDiscTmr- SecDiscTmr- DiscTmrStat- DiscTmrSERREn-
Capabilities: [40] Subsystem: Device 0000:0000
Capabilities: [48] Power Management version 3
Flags: PMEClk- DSI- D1+ D2+ AuxCurrent=0mA PME(D0-,D1-,D2-,D3hot-,D3cold-)
Status: D0 NoSoftRst+ PME-Enable- DSel=0 DScale=0 PME-
Bridge: PM- B3+
Capabilities: [50] MSI: Enable- Count=1/16 Maskable- 64bit+
Address: 0000000000000000 Data: 0000
Capabilities: [70] Express (v2) PCI/PCI-X Bridge, MSI 00
DevCap: MaxPayload 512 bytes, PhantFunc 0, Latency L0s <64ns, L1 <1us
ExtTag- AttnBtn- AttnInd- PwrInd- RBE+ FLReset-
DevCtl: Report errors: Correctable- Non-Fatal- Fatal- Unsupported-
RlxdOrd- ExtTag- PhantFunc- AuxPwr- NoSnoop- BrConfRtry-
MaxPayload 128 bytes, MaxReadReq 256 bytes
DevSta: CorrErr+ UncorrErr- FatalErr- UnsuppReq- AuxPwr- TransPend-
LnkCap: Port #0, Speed 2.5GT/s, Width x1, ASPM L0s L1, Latency L0 <1us, L1 <16us
ClockPM+ Surprise- LLActRep- BwNot-
LnkCtl: ASPM Disabled; Disabled- Retrain- CommClk-
ExtSynch- ClockPM- AutWidDis- BWInt- AutBWInt-
LnkSta: Speed 2.5GT/s, Width x1, TrErr- Train- SlotClk+ DLActive- BWMgmt- ABWMgmt-
DevCap2: Completion Timeout: Not Supported, TimeoutDis-
DevCtl2: Completion Timeout: 50us to 50ms, TimeoutDis-
LnkCtl2: Target Link Speed: 2.5GT/s, EnterCompliance- SpeedDis-, Selectable De-emphasis: -6dB
Transmit Margin: Normal Operating Range, EnterModifiedCompliance- ComplianceSOS-
Compliance De-emphasis: -6dB
LnkSta2: Current De-emphasis Level: -6dB
Capabilities: [100 v1] Advanced Error Reporting
UESta: DLP- SDES- TLP- FCP- CmpltTO- CmpltAbrt- UnxCmplt- RxOF- MalfTLP- ECRC- UnsupReq- ACSViol-
UEMsk: DLP- SDES- TLP- FCP- CmpltTO- CmpltAbrt- UnxCmplt- RxOF- MalfTLP- ECRC- UnsupReq- ACSViol-
UESvrt: DLP+ SDES+ TLP- FCP+ CmpltTO- CmpltAbrt- UnxCmplt- RxOF+ MalfTLP+ ECRC- UnsupReq- ACSViol-
CESta: RxErr- BadTLP- BadDLLP- Rollover- Timeout- NonFatalErr+
CEMsk: RxErr- BadTLP- BadDLLP- Rollover- Timeout- NonFatalErr+
AERCap: First Error Pointer: 00, GenCap+ CGenEn- ChkCap+ ChkEn-
02:00.0 Class ff00: Device 1172:0004 (rev 01)
Control: I/O- Mem+ BusMaster- SpecCycle- MemWINV- VGASnoop- ParErr+ Stepping- SERR+ FastB2B- DisINTx-
Status: Cap- 66MHz- UDF- FastB2B- ParErr- DEVSEL=slow >TAbort- <TAbort- <MAbort- >SERR- <PERR- INTx-
Interrupt: pin A routed to IRQ 48
Region 0: Memory at 20000000 (32-bit, non-prefetchable) [size=4K]
Kernel driver in use: HiVE
Kernel modules: hive
02:02.0 Class 0c03: Device 1033:0035 (rev 43) (prog-if 10)
Subsystem: Device 1758:0035
Control: I/O- Mem+ BusMaster+ SpecCycle- MemWINV- VGASnoop- ParErr+ Stepping- SERR+ FastB2B- DisINTx-
Status: Cap+ 66MHz- UDF- FastB2B- ParErr- DEVSEL=medium >TAbort- <TAbort- <MAbort- >SERR- <PERR- INTx-
Latency: 8 (250ns min, 10500ns max), Cache Line Size: 64 bytes
Interrupt: pin A routed to IRQ 48
Region 0: Memory at 20001000 (32-bit, non-prefetchable) [size=4K]
Capabilities: [40] Power Management version 2
Flags: PMEClk- DSI- D1+ D2+ AuxCurrent=0mA PME(D0+,D1+,D2+,D3hot+,D3cold-)
Status: D0 NoSoftRst- PME-Enable- DSel=0 DScale=0 PME-
Kernel driver in use: ohci_hcd
02:02.1 Class 0c03: Device 1033:0035 (rev 43) (prog-if 10)
Subsystem: Device 1758:0035
Control: I/O- Mem+ BusMaster+ SpecCycle- MemWINV- VGASnoop- ParErr+ Stepping- SERR+ FastB2B- DisINTx-
Status: Cap+ 66MHz- UDF- FastB2B- ParErr- DEVSEL=medium >TAbort- <TAbort- <MAbort- >SERR- <PERR- INTx-
Latency: 8 (250ns min, 10500ns max), Cache Line Size: 64 bytes
Interrupt: pin B routed to IRQ 48
Region 0: Memory at 20002000 (32-bit, non-prefetchable) [size=4K]
Capabilities: [40] Power Management version 2
Flags: PMEClk- DSI- D1+ D2+ AuxCurrent=0mA PME(D0+,D1+,D2+,D3hot+,D3cold-)
Status: D0 NoSoftRst- PME-Enable- DSel=0 DScale=0 PME-
Kernel driver in use: ohci_hcd
02:02.2 Class 0c03: Device 1033:00e0 (rev 04) (prog-if 20)
Subsystem: Device 1758:2001
Control: I/O- Mem+ BusMaster+ SpecCycle- MemWINV+ VGASnoop- ParErr+ Stepping- SERR+ FastB2B- DisINTx-
Status: Cap+ 66MHz- UDF- FastB2B- ParErr- DEVSEL=medium >TAbort- <TAbort- <MAbort- >SERR- <PERR- INTx-
Latency: 68 (4000ns min, 8500ns max), Cache Line Size: 64 bytes
Interrupt: pin C routed to IRQ 48
Region 0: Memory at 20003000 (32-bit, non-prefetchable) [size=256]
Capabilities: [40] Power Management version 2
Flags: PMEClk- DSI- D1+ D2+ AuxCurrent=0mA PME(D0+,D1+,D2+,D3hot+,D3cold-)
Status: D0 NoSoftRst- PME-Enable- DSel=0 DScale=0 PME-
Kernel driver in use: ehci_hcd
Can someone please help us determine why the PCI Express Root Complex will disappear at times? Is there an errata for this chip that explains this behavior? Is there a work-around that will make sure that a boot-up will always present a PCI Express Root Complex?
Any help is appreciated.
Regards,
Maynard