Other Parts Discussed in Thread: OMAP3530
Here is my makefile:
| # # The makefile for sdk_vehdet module. # include /opt/env/dvsdk/Rules.make XDCPATH := $(DVSDK_PACKAGES_PATH)\;../../ MODULENAME := plateSDK MODULEDIR := ../$(MODULENAME) CONFIGFILE := ./sdk.cfg CPPFLAGS := -Wall -o LIBFLAGS := -shared -fpic libraries := plateSDK.so objs := plateSDK.o INCLUDE := -I ../../include MAINDIR := ../demo configfile := $(CONFIGDIR)/sdk.cfg vpath %.h = ../../ vpath %.c = . .PHONY : build config clean config_clean build : $(libraries) $(libraries) : $(objs) $(LINK) $(LIBFLAGS) *.o -o $@ $(LINKER_CMD) @echo Copy library $@ to project main diretory ... cp $@ $(MAINDIR) %.o : %.c $(CC) $(shell cat $(COMPILER_OPT)) $(INCLUDE) -c $< -o $@ config : BUILDCONFIG @$(XS) --xdcpath=$(XDCPATH) xdc.tools.configuro -o $(MODULEDIR) \ -t $(XDCTARGETS) -p $(XDCPLATFORMS) -c $(CSTOOL_DIR) sdk.cfg BUILDCONFIG : @echo "[31mBegin to generate $(COMPILER_OPT) and $(LINKER_CMD) for \ $(MODULENAME).[0m" clean: $(RM) -r *.o $(libraries) config_clean : $(RM) -r $(TEMPFILES) # # The end of makefile. # |
|
When I run the command "make config", then ti prints:
js: "/opt/env/dvsdk/xdctools_3_16_03_36/packages/xdc/cfg/Main.xs", line 40: XDC runtime error: can't find the library 'export/BIN/ucLinux/OMAP3530/RELEASE/dsplink.lib' specified by package dsplink.gpp. It wasn't found along the path '/opt/env/dvsdk/config/packages;/opt/env/dvsdk/dspbios_5_41_03_17/packages;/opt/env/dvsdk/biosutils_1_02_02/packages;/opt/env/dvsdk/codec-engine_2_26_02_11/packages;/opt/env/dvsdk/dsplink_1_65_00_02;/opt/env/dvsdk/codecs-omap3530_4_02_00_00/packages;/opt/env/dvsdk/edma3lld_01_11_00_03/packages;/opt/env/dvsdk/framework-components_2_26_00_01/packages;/opt/env/dvsdk/linuxutils_2_26_01_02/packages;/opt/env/dvsdk/xdais_6_26_01_03/packages;/opt/env/dvsdk/xdctools_3_16_03_36/packages;/opt/env/dvsdk/cgt6x_6_1_14/packages;/opt/env/dvsdk/local-power-manager_1_24_02_09/packages;/opt/env/dvsdk/linux-devkit/arm-none-linux-gnueabi/usr;/opt/env/dvsdk/c6accel_1_01_00_06;/opt/env/dvsdk/c6run_0_95_02_02;/opt/env/dvsdk/omap35x_graphics_sdk_4.00.00.01/packages;/home/wangth/workdir/omap3730/OCR_plate;/opt/env/dvsdk/xdctools_3_16_03_36/packages;..;'.
I checked the "xdcpath" and didn't find anything wrong.
Did anyone meet the same problem before?