Hi,
Looking at the saLoopback example, I can't see support for D1 resolutions (NTSC,PAL). When I set the component input to D1, the example fails to run.
Is this a limitation of the capture driver? Is so, how do we add support for D1 capture?
Also is D1 display supported through v4L driver?
Also running the example with 720p60 component source, gives me this error:
root@dm814x-evm:~# ./nfs-share/video4linux/saLoopBack
Driver Name: ti81xxvin
Driver bus info: TI81xx Platform
Driver is capable of doing capture
saLoopBack:
Mode set is 720P60
Driver Name:
Driver bus info: �
=============================================================
Capture Format:
=============================================================
fmt.type = 1
fmt.width = 1280
fmt.height = 720
fmt.pixelformat = 1448695129
fmt.bytesperline = 2560
fmt.sizeimage = 1843200
=============================================================
=============================================================
Display Format:
=============================================================
fmt.type = 2
fmt.width = 1280
fmt.height = 720
fmt.pixelformat = 1448695129
fmt.bytesperline = 2560
fmt.sizeimage = 1843200
=============================================================
Fix Screen Info:
----------------
Line Length - 3200
Physical Address = 8ce00000
Buffer Length = 41943040
Var Screen Info:
----------------
Xres - 800
Yres - 480
Xres Virtual - 800
Yres Virtual - 1440
nonstd - 0
Bits Per Pixel - 32
blue lenth 8 msb 0 offset 0
red lenth 8 msb 0 offset 16
green lenth 8 msb 0 offset 8
trans lenth 8 msb 0 offset 24
Error writing variable information.
: Invalid argument
Error in setting up of Buffers
and the application quits.
RV